(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Fine lock cylinder with built-in lock mechanism and guide rod are integrated compactly.
[Features]
・ New guide body reduces mass by 9%
・ It can be locked in both directions
・ Maximum piston speed: 500 mm/s
・ Air cushion is equipped as standard
・ Operating position can be detected
MLGC Series Compact External Guide Cylinder With Fine Lock product image
Model | MLGC□□20 | MLGC□□25 | MLGC□□32 | MLG□□40 | |
---|---|---|---|---|---|
Basic Cylinder | CDLG1BA [Bore size] [Thread type] - [Stroke] - [Lock operation] - [Auto switch] | ||||
Tube Inner Diameter (mm) | 20 | 25 | 32 | 40 | |
Action | Double acting | ||||
Fluid | Air | ||||
Proof Pressure | 1.5 MPa | ||||
Maximum operating pressure | 1.0 MPa | ||||
Minimum operating pressure | 0.2 MPa (horizontal, no load) | ||||
Ambient and Working Fluid Temperature | -10 to 60 ℃ | ||||
Piston speed*1 | 50 to 500 mm/s | ||||
Cushioning | Air cushion | ||||
Basic Cylinder Lubrication | Not required | ||||
Stroke Length Tolerance | (+0.2 to +1.9) mm | ||||
Non-rotating accuracy*2 | Slide bearing | ±0.06 ° | ±0.05 ° | ±0.05 ° | ±0.04 ° |
Ball Bushing Bearing | ±0.04 ° | ±0.04 ° | ±0.04 ° | ±0.04 ° | |
Piping port size*3 (Rc, NPT) | Cylinder port | M5 × 0.8 | 1/8 | ||
Lock port | 1/8 | ||||
Locking Method | ■ Spring locking (exhaust locking) ■ Pneumatic locking (pressure locking) ■ Spring and pneumatic locking |
Model (Bearing Type) | Tube Inner Diameter (mm) | Standard Stroke (mm) | Long Stroke (mm) |
---|---|---|---|
MLGCM (slide bearing) MLGCL (ball bushing bearing) | 20 | 75, 100, 125, 150, 200 | 250, 300, 350, 400 |
25 | 75, 100, 125, 150 200, 250, 300 | 350, 400, 450, 500 | |
32 | 350, 400, 450, 500, 600 | ||
40 | 350, 400, 450, 500, 600, 700, 800 |
Model number examples
Diagram: MLGC Series Compact External Guide Cylinder With Fine Lock
Number | Part Name | Material | Notes | |
---|---|---|---|---|
1 | Rod cover | Aluminum alloy | Clear hard anodized | |
2 | Tube cover | Aluminum alloy | Hard anodized aluminum | |
3 | Cover | Carbon steel | Nitrided | |
4 | Intermediate Cover | Aluminum alloy | Clear hard anodized | |
5 | Piston rod | Carbon steel | Hard chrome plated | ø20 (20-mm diameter), ø25 (25-mm diameter): stainless steel |
6 | Piston | Aluminum alloy | Chromate | |
7 | Brake Piston | Carbon steel | Nitrided | |
8 | Brake Arm | Carbon steel | Nitrided | |
9 | Brake Shoe | Special friction material | - | |
10 | Roller | Carbon steel | Nitrided | |
11 | Pin | Carbon steel | Heat treated | |
12 | Retaining Ring | Stainless steel | - | |
13 | Brake spring | Spring steel wire | Dacrodized | For spring locking, spring/pneumatic locking |
14 | Bushing | Resin/Copper alloy (Multiple layers) | - | |
15 | Bushing | Resin/Copper alloy (Multiple layers) | - | |
16 | Manual Lock Release Cam | Chrome molybdenum steel | Nitrided, nickel plated | |
17 | Cam Guide | Carbon steel | Nitrided, painted | |
18 | Lock nut | Rolled steel | Nickel plated | |
19 | Flat Washer | Rolled steel | Nickel plated | |
20 | Retaining Ring | Stainless steel | - | |
21 | Hex Socket Head Cap Screw | Chrome molybdenum steel | Nickel plated | |
22 | Spring Washer | Steel wire | Nickel plated | |
23 | Hex Socket Head Cap Screw | Chrome molybdenum steel | Nickel plated | |
24 | Spring Washer | Steel wire | Nickel plated | |
25 | Hex Socket Head Cap Screw | Chrome molybdenum steel | Nickel plated | |
26 | Spring Washer | Steel wire | Nickel plated | |
27 | Wear Ring | Resin | - | |
28 | Wear Ring | Resin | - | |
29 | Hexagon socket head plug | Carbon steel | Nickel plated | E type only |
30 | Element | Bronze | - | |
31 | Rod end nut | Rolled steel | Nickel plated | |
32 | Piston packing | NBR | - | |
33 | Piston gasket | NBR | - | |
34 | Rod Seal A | NBR | - | |
35 | Rod Seal B | NBR | - | |
36 | Brake Piston Seal | NBR | - | |
37 | Intermediate Cover Gasket | NBR | - | |
38 | Cam Gasket | NBR | - | |
39 | Cylinder Tube Gasket | NBR | - | |
40 | Head cover | Aluminum alloy | Clear hard anodized | |
41 | Cylinder Tube | Aluminum alloy | Hard anodized aluminum | |
42 | Cushion Ring A | Aluminum alloy | Anodized aluminum | |
43 | Cushion Ring B | Aluminum alloy | Anodized aluminum | |
44 | Seal Retainer | Rolled steel | Zinc chromate | |
45 | Cushion valve A | Chrome molybdenum steel | Electroless nickel plating | |
46 | Cushion valve B | Rolled steel | Electroless nickel plating | |
47 | Valve retainer | Rolled steel | Electroless nickel plating | |
48 | Lock nut | Rolled steel | Nickel plated | |
49 | Retaining Ring | Stainless steel | - | |
50 | Cushion seal A | Urethane | - | |
51 | Cushion seal B | Urethane | - | |
52 | Cushion ring gasket A | NBR | - | |
53 | Cushion ring gasket B | NBR | - | |
54 | Valve seal A | NBR | - | |
55 | Valve seal B | NBR | - | |
56 | Valve retainer gasket | NBR | - | |
57 | Magnet | - | - | |
58 | Guide body | Aluminum alloy | Clear anodizing | |
59 | Small flange | Rolled steel | Nickel plated | Basic type |
Large flange | Front mounting flange | |||
60 | Front plate | Rolled steel | Nickel plated | |
61 | Rear plate | Cast iron | Platinum silver | |
62 | Slide bearing | Resin/Copper alloy (Multiple layers) | For slide bearing | |
Ball Bushing Bearing | - | For ball bushing bearing | ||
63 | Guide rod | Carbon steel | Hard chrome plated | For slide bearing |
High carbon chrome bearing steel | Quenched, hard chrome plated | For ball bushing bearing | ||
64 | End bracket | Carbon steel | Nickel plated | |
65 | Flat Washer | Rolled steel | Nickel plated | |
66 | Spring Washer | Steel wire | Nickel plated | |
67 | Felt | Felt | - | |
68 | Holder | Stainless steel | - | |
69 | Type C Retaining Ring for Hole | Carbon tool steel | Phosphate conversion coating | |
70 | Grease nipple | - | Nickel plated | |
71 | Hex Socket Head Cap Screw | Chrome molybdenum steel | Nickel plated | For cylinder mounting |
72 | Hex Socket Head Cap Screw | Chrome molybdenum steel | Nickel plated | For large/small flange mounting |
73 | Bolt for guide | Chrome molybdenum steel | Nickel plated | For front plate mounting |
74 | Hex Socket Head Cap Screw | Chrome molybdenum steel | Nickel plated | For rear plate mounting |
(Units: mm)
Dimensional drawings: basic / with rear plate MLGC□B□□-□-R-□
(Units: mm)
Tube Inner Diameter (mm) | Stroke range (mm) | A | AA | AB* | AC | AD | AE | AF | AP* | B | BP*3 | BZ | C | D | E | F | G | GC |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20 | 75, 100, 125, 150, 200 | 94 | 11 | 13 | 16.5 | 70 | 35 | M6 × 1 depth 12 | 32 | 135 | 1/8 | 73.5 | 26.5 | 50 | 118 | 6.8 | 11 depth 8 | 28 |
25 | 75, 100, 125, 150, 200, 250, 300 | 104 | 14 | 16 | 19 | 75 | 40 | M8 × 1.25 depth 16 | 37 | 160 | 1/8 | 86.5 | 31.5 | 50 | 140 | 8.6 | 14 depth 10 | 29 |
32 | 104 | 14 | 16 | 19 | 75 | 40 | M8 × 1.25 depth 16 | 37 | 160 | 1/8 | 86.5 | 31.5 | 50 | 140 | 8.6 | 14 depth 10 | 30 | |
40 | 142 | 17 | 19 | 22 | 110 | 45 | M10 × 1.5 depth 20 | 42 | 194 | 1/8 | 95 | 37 | 80 | 170 | 10.5 | 17 depth 12 | 35 |
(Units: mm)
Tube Inner Diameter (mm) | GD | GK | GL | GQ | GR | H | I | J | K | L | M | N | O | P*2 | Q | R | S |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20 | 54 | 3.5 | 5.5 | 4 | 4 | M8 × 1.25 depth 14 | 35 | 60 | 80 | 105 | 50 | 25 | M6 × 1 | M5 × 0.8 | 94 | 12 | 26 |
25 | 62 | 4 | 9 | 7 | 7 | M10 × 1.5 depth 18 | 40 | 70 | 95 | 125 | 60 | 32 | M8 × 1.25 | M5 × 0.8 | 104 | 12 | 31 |
32 | 62 | 4 | 9 | 7 | 7 | M10 × 1.5 depth 18 | 40 | 70 | 95 | 125 | 60 | 32 | M8 × 1.25 | 1/8 | 104 | 12 | 38 |
40 | 67 | 4 | 11 | 8 | 7 | M12 × 1.75 depth 21 | 45 | 82.5 | 115 | 150 | 75 | 38 | M8 × 1.25 | 1/8 | 115 | 12 | 47 |
(Units: mm)
Tube Inner Diameter (mm) | T | U* | V* | W* | WH | W θ | X | Y | Z |
---|---|---|---|---|---|---|---|---|---|
20 | 16 | 112 | 53 | 50 | 23 | 30 ° | 30 | 146 | 182 |
25 | 20 | 132 | 63 | 60 | 25 | 30 ° | 37 | 167 | 199 |
32 | 20 | 132 | 63 | 60 | 28.5 | 25 ° | 37 | 167 | 202 |
40 | 25 | 162 | 73 | 70 | 33 | 20 ° | 44 | 210 | 227 |
(Units: mm)
Tube Inner Diameter (mm) | Y |
---|---|
20 | 129 |
25 | 146 |
32 | 146 |
40 | 191 |
(Units: mm)
Tube Inner Diameter (mm) | Stroke range (mm) | R | Z |
---|---|---|---|
20 | 250 to 400 | 14 | 190 |
25 | 350 to 500 | 14 | 207 |
32 | 350 to 600 | 14 | 210 |
40 | 350 to 800 | 15 | 236 |
Part Number |
---|
MLGCLB20-250-R-D-M9BL6 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Port thread type | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Type of Shaft Bearing | Lock actuation system | With/without plate |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 20 | 250 | M5 × 0.8 | M9B | 3 | 6 | Basic type | Ball bushing bearing | Spring/pneumatic combination lock | With rear plate |
Loading...Tải…
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Guided |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Standard | Cushion | Air cushion |
Operating Pressure(MPa) | 0.2 to 1.0 | Specifications | Built-in magnet | Specification of cylinder | Built-in fine lock cylinder compact type |
Locking Direction | Bidirectional |
Please check the type/dimensions/specifications of the part MLGCLB20-250-R-D-M9BL6 in the MLGC Series Compact External Guide Cylinder With Fine Lock series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MLGCLB20-250-R-D-M9BL6 trong chuỗi MLGC Series Compact External Guide Cylinder With Fine Lock.
Part Number |
---|
MLGCLB20-100-D-H7A1L3 |
MLGCLB20-100-D-H7BL3 |
MLGCLB20-100-D-M9BL |
MLGCLB20-250-R-D-M9BWL |
MLGCLB20-250-R-E |
MLGCLB20-250-R-E-C73L |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Port thread type | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Type of Shaft Bearing | Lock actuation system | With/without plate |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 20 | 100 | M5 × 0.8 | H7A1 | 3 | 3 | Basic type | Ball bushing bearing | Spring/pneumatic combination lock | Without rear plate | ||
- | 1 Piece(s) | Quote | 20 | 100 | M5 × 0.8 | H7B | 3 | 3 | Basic type | Ball bushing bearing | Spring/pneumatic combination lock | Without rear plate | ||
- | 1 Piece(s) | Quote | 20 | 100 | M5 × 0.8 | M9B | 3 | 2 | Basic type | Ball bushing bearing | Spring/pneumatic combination lock | Without rear plate | ||
- | 1 Piece(s) | Quote | 20 | 250 | M5 × 0.8 | M9BW | 3 | 2 | Basic type | Ball bushing bearing | Spring/pneumatic combination lock | With rear plate | ||
- | 1 Piece(s) | Quote | 20 | 250 | M5 × 0.8 | Without switch | - | - | Basic type | Ball bushing bearing | Spring locking (exhaust locking) | With rear plate | ||
- | 1 Piece(s) | Quote | 20 | 250 | M5 × 0.8 | C73 | 3 | 2 | Basic type | Ball bushing bearing | Spring locking (exhaust locking) | With rear plate |