(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Compact Cylinder, Guide Rod Type CQM Series to which a load can be directly mounted.
[Features]
· Mounting dimensions compatible with CQS and CQ2 series.
· Auto switch can be mounted/removed even when the plate is retracted.
Model Number Notation
Tube Internal Diameter (mm) | 12 | 16 | 20 | 25 | 32 | 40 | 50 | 63 | 80 | 100 |
---|---|---|---|---|---|---|---|---|---|---|
Model | Pneumatic (non-lube) type | |||||||||
Operating method | Double acting, single rod | |||||||||
Applicable fluids | Air | |||||||||
Proof pressure | 1.5 MPa | |||||||||
Maximum operating pressure | 1.0 MPa | |||||||||
Minimum operating pressure | 0.12 MPa | 0.1 MPa | ||||||||
Ambient and working fluid temperature | Without auto switch: -10°C to +70°C (No freezing) With auto switch: -10°C to +60°C (No freezing) | |||||||||
Cushioning | Rubber bumper at both ends | |||||||||
Stroke length tolerance | +1.0 mm* 0 | |||||||||
Mounting | Through hole | |||||||||
Operating piston speed | 50 to 500 mm/s | 50 to 300 mm/s |
Tube Internal Diameter (mm) | Standard stroke (mm) |
---|---|
12, 16 | 5, 10, 15, 20, 25, 30 |
20, 25 | 5, 10, 15, 20, 25, 30, 35, 40, 45, 50 |
32, 40 | 5, 10, 15, 20, 25, 30, 35, 40, 45, 50, 75, 100 |
50, 63, 80, 100 | 10, 15, 20, 25, 30, 35, 40, 45, 50, 75, 100 |
ø12 to ø25 (12‑ to 25‑mm bore size)
ø32 to ø100 (32‑mm to 100‑mm bore size)
ø50 to ø100 (50‑mm to 100‑mm bore size)
Number | Description | Material | Note |
---|---|---|---|
1 | Cylinder tube | Aluminum Alloy | Hard Anodize |
2 | Collar | Aluminum Alloy | ø12 to ø40 (12‑mm to 40‑mm bore size) Anodized |
Aluminum alloy casting | ø50 to ø100 (50‑mm to 100‑mm bore size) Chromate, coated | ||
3 | Piston | Aluminum Alloy | - |
4 | Piston rod | Stainless steel | ø12 to ø25 (12‑mm to 25‑mm bore size) |
Carbon steel | ø32 to ø100 (32‑mm to 100‑mm bore size) Hard chrome plated | ||
5 | Plate | Aluminum Alloy | Anodized |
6 | Guide rod | Stainless steel | - |
7 | Bushing | Resin/Copper alloy (Multiple layers) | - |
8 | Bushing | Resin/Copper alloy (Multiple layers) | ø50 to ø100 (50‑mm to 100‑mm bore size) |
9 | Hexagon socket head bolt | Carbon steel | Zinc chromate |
10 | Hexagon socket head bolt | Carbon steel | Zinc chromate |
11 | Retaining Ring | Carbon tool steel | Phosphate coated |
12 | Bumper A | Urethane | - |
13 | Damper B | Urethane | - |
14 | Magnet | - | - |
15 | Rod Gasket | NBR | - |
16 | Piston Gasket | NBR | - |
17 | Gasket | NBR | - |
ø12 to ø25 (12‑ to 25‑mm bore size) dimensional drawing
(Unit: mm)
Bore size (mm) | Stroke range (mm) | Without auto switch | With auto switch | EA | EB | F | HA | OA | HB | IA | IB | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A | B | A | B | ||||||||||
12 | 5 to 30 | 26.5 | 17 | 31.5 | 22 | 25 | 24 | 5 | M3 × 0.5 | M4 × 0.7 | 3 (0 to +0.2) | 32 | 31.5 |
16 | 5 to 30 | 26.5 | 17 | 31.5 | 22 | 29 | 28 | 5 | M3 × 0.5 | M4 × 0.7 | 3 (0 to +0.2) | 38 | 37 |
20 | 5 to 50 | 32 | 19.5 | 42 | 29.5 | 36 | 34 | 5.5 | M4 × 0.7 | M6 × 1.0 | 4 (0 to +0.2) | 47 | 45.5 |
25 | 5 to 50 | 35.5 | 22.5 | 45.5 | 32.5 | 40 | 38 | 5.5 | M5 × 0.8 | M6 × 1.0 | 5 (0 to +0.2) | 52 | 50.5 |
(Unit: mm)
Bore size (mm) | KA | KB | L | M | N | OB | Q | RA | RB | T | V | W |
---|---|---|---|---|---|---|---|---|---|---|---|---|
12 | 10 ± 0.1 | 7.1 | 3.5 | 15.5 | 3.5 | 6.5 | 7.5 | 7 | 4 | 0.5 | 14.9 | 6 |
16 | 14 ± 0.1 | 9.9 | 3.5 | 20 | 3.5 | 6.5 | 7.5 | 7 | 4 | 0.5 | 20 | 6 |
20 | 17 ± 0.1 | 12 | 4.5 | 25.5 | 5.4 | 9 | 9 | 10 | 7 | 1 | 26 | 8 |
25 | 22 ± 0.1 | 15.6 | 5 | 28 | 5.4 | 9 | 11 | 10 | 7 | 1 | 30 | 8 |
Note) For the following bore/stroke sizes, the through-hole is threaded: Standard without auto switch: ø12 (12‑mm bore size) and ø16 (16‑mm bore size) 5 stroke; ø20 (20‑mm bore size) 5 to 15 stroke; ø25 (25‑mm bore size) 5 and 10 stroke. Built-in magnet with auto switch: ø20 (20‑mm bore size) 5 stroke.
Part Number |
---|
CDQMA32-10-F7NV |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Pressure (MPa) | Specifications | Support bracket | Port thread type | Auto Switches | Lead Wire | The number of the switches |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 32 | 10 | 0.1 to 1.0 | Built-in magnet | Both ends tapped | Rc | F7NV | 0.5 | 2 |
Loading...Tải…
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Plate Cylinder |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Standard | Cushion | Rubber bumper at both ends |
Please check the type/dimensions/specifications of the part CDQMA32-10-F7NV in the Compact Cylinder, Guide-Rod Type CQM Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CDQMA32-10-F7NV trong chuỗi Compact Cylinder, Guide-Rod Type CQM Series.
Part Number |
---|
CDQMA100-10-M9B |
CDQMA100-10-M9BVL |
CDQMA100-10-M9BVZS |
CDQMA32-10-F7NVS |
CDQMA32-10-M9B |
CDQMA32-10-M9BAVLS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Pressure (MPa) | Specifications | Support bracket | Port thread type | Auto Switches | Lead Wire | The number of the switches |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 100 | 10 | 0.1 to 1.0 | Built-in magnet | Both ends tapped | Rc | M9B | 0.5 | 2 | ||
- | 1 Piece(s) | Quote | 100 | 10 | 0.1 to 1.0 | Built-in magnet | Both ends tapped | Rc | M9BV | 3 | 2 | ||
- | 1 Piece(s) | Quote | 100 | 10 | 0.1 to 1.0 | Built-in magnet | Both ends tapped | Rc | M9BV | 5 | 1 | ||
- | 1 Piece(s) | Quote | 32 | 10 | 0.1 to 1.0 | Built-in magnet | Both ends tapped | Rc | F7NV | 0.5 | 1 | ||
- | 1 Piece(s) | Quote | 32 | 10 | 0.1 to 1.0 | Built-in magnet | Both ends tapped | Rc | M9B | 0.5 | 2 | ||
- | 1 Piece(s) | Quote | 32 | 10 | 0.1 to 1.0 | Built-in magnet | Both ends tapped | Rc | M9BAV | 3 | 1 |