(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Dual-Rod Cylinder Double Rod Type CXSW Series that can be mounted from 3 directions.
[Features]
· Dual-rod cylinder with guide function that is suitable for pick and place applications, etc.
· Auto switch can be installed from 3 directions.
· Unique air cushion mechanism with no cushion ring.
Model number notation: images
Type | Special functions | Wire Exit | Indicator light | Wiring (output) | Load Voltage | Auto switch model number | *Lead wire length (m) | Pre-Wired Connector | Applicable load | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
DC | AC | Vertical Outlet | Lateral Outlet | 0.5 (Nil) | 3 (L) | 5 (Z) | |||||||||
Solid state auto switch | - | Grommet | Yes | 3-wire (NPN) | 24 V | 5 V, 12 V | - | Y69A | Y59A | ● | ● | ○ | ○ | IC circuit | Relay, PLC |
3-wire (PNP) | Y7PV | Y7P | ● | ● | ○ | ○ | |||||||||
2-Wire | 12 V | Y69B | Y59B | ● | ● | ○ | ○ | - | |||||||
Diagnostic indication (2-color indicator) | 3-wire (NPN) | 5 V, 12 V | Y7NWV | Y7NW | ● | ● | ○ | ○ | IC circuit | ||||||
3-wire (PNP) | Y7PWV | Y7PW | ● | ● | ○ | ○ | |||||||||
2-Wire | 12 V | Y7BWV | Y7BW | ● | ● | ○ | ○ | - | |||||||
Improved water resistance product (2-color indicator) | - | **Y7BA | - | ● | ○ | ○ | |||||||||
Reed auto switch | - | Grommet | Yes | 3-wire (NPN equivalent) | - | 5 V | - | - | Z76 | ● | ● | - | - | IC circuit | - |
2-Wire | 24 V | 12 V | 100 V | - | Z73 | ● | ● | ● | - | - | Relay, PLC | ||||
NA | 100 V or less | - | Z80 | ● | ● | - | - | IC circuit |
Indicator symbol | Specifications/contents |
---|---|
-XB11 | Long stroke type |
Tube Internal Diameter (mm) | 6 | 10 | 15 | 20 | 25 | 32 |
---|---|---|---|---|---|---|
Applicable fluids | Air (non-lube) | |||||
Proof pressure | 1.05 MPa | |||||
Maximum operating pressure | 0.7 MPa | |||||
Minimum operating pressure | 0.15 MPa | 0.1 MPa | ||||
Ambient temperature and working fluid temperature | -10°C to 60°C (no freezing) | |||||
Operating piston speed | 50 to 500 mm/s | |||||
Cushioning | Bumper is standard on both ends | |||||
Stroke adjustable range | 0 to 10 mm compared to the standard stroke (extended end 5 mm, retracted end 5 mm) | |||||
Port size | M5 × 0.8 | Rc 1/8 | ||||
Bearing type | Slide bearing, ball bushing bearing (same dimensions for both) |
(Unit: mm)
Model | Standard stroke | Long stroke |
---|---|---|
CXSW□6 | 10, 20, 30, 40, 50 | - |
CXSW□10 | 10, 20, 30, 40, 50 | 75, 100, 125, 150 |
CXSW□15 | ||
CXSW□20 | 10, 20, 30, 40, 50, 75, 100 | 125, 150, 175, 200 |
CXSW□25 | ||
CXWS□32 |
CXSWM / Slide bearing structural drawing
CXSWL / Ball bushing bearing structural drawing
Piston structural drawing
Number | Description | Material | Note |
---|---|---|---|
1 | Housing | Aluminum Alloy | Hard Anodize |
2 | Piston rod A | Carbon steel | Hard chrome plated |
3 | Piston rod B | Carbon steel | Hard chrome plated |
4 | Rod Cover | Aluminum bearing alloy | - |
5 | Plate | Aluminum Alloy | Hard Anodize |
6 | Piston A | Aluminum Alloy | Chromate treatment |
7 | Piston B | Aluminum Alloy | Chromate treatment |
8 | Magnet | - | - |
9 | Bumper bolt | Carbon steel | Nickel plating |
10 | Hex nut | Carbon steel | Zinc chromate |
11 | Hexagon socket head bolt | Chromium steel | Zinc chromate |
12 | Hex Socket Set Screw | Chromium steel | Zinc chromate |
Number | Description | Material | Note |
---|---|---|---|
13 | Retaining Ring | Special steel | Phosphate coated |
14 | Bumper holder | Synthetic resin | - |
15 | Ball bushing | - | - |
16 | Bearing spacer | Synthetic resin | - |
17 | Dampers | Urethane | - |
18 | Plug | Chromium steel | Nickel plating |
19 | Seal retainer | Aluminum Alloy | - |
*20 | Piston Gasket | NBR | - |
*21 | Rod Gasket | NBR | - |
*22 | O-ring | NBR | - |
23 | O-ring | NBR | - |
Tube Internal Diameter (mm) | Order number | Content |
---|---|---|
6 | CXSWM6-PS | A set of (20), (21), (22) listed above |
CXSWL6-PS | ||
10 | CXSWM10-PS | |
CXSWL10APS | ||
15 | CXSWM15-PS | |
CXSWL15APS | ||
20 | CXSWM20-PS | |
CXSWL20APS | ||
25 | CXSWM25-PS | |
CXSWL25APS | ||
32 | CXSWM32-PS | |
CXSWL32APS |
Part Number |
---|
CXSWL6-30-Y7NWVLS |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Environment, Applications | Operating Pressure (MPa) | Port thread type | Auto Switches | Lead Wire | The number of the switches | Type of Shaft Bearing | Custom-made Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 6 | 30 | Standard | 0.15 to 0.7 | M Screw | Y7NWV | 3 | 1 | Ball bushing bearing type | None |
Loading...Tải…
Cylinder Operation Method | Double Acting | Rod Operation Method | Double rod | Main Body Shape | Guided |
---|---|---|---|---|---|
Additional Function | High rigidity / high precision high class guide / Cylinder with functions of thrusting and boosting | Cushion | With bumper on both ends | Specifications | Built-in magnet |
Please check the type/dimensions/specifications of the part CXSWL6-30-Y7NWVLS in the Dual-Rod Cylinder Double-Rod Type CXSW Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CXSWL6-30-Y7NWVLS trong chuỗi Dual-Rod Cylinder Double-Rod Type CXSW Series.
Part Number |
---|
CXSWL10-10-Y59ALS |
CXSWL10-10-Y59AS |
CXSWL10-10-Y59AZ |
CXSWL6-30-Y7NWVS |
CXSWL6-30-Y7NWVZ |
CXSWL6-30-Y7NWVZS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Environment, Applications | Operating Pressure (MPa) | Port thread type | Auto Switches | Lead Wire | The number of the switches | Type of Shaft Bearing | Custom-made Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | 10 | Standard | 0.15 to 0.7 | M Screw | Y59A | 3 | 1 | Ball bushing bearing type | None | ||
- | 1 Piece(s) | Quote | 10 | 10 | Standard | 0.15 to 0.7 | M Screw | Y59A | 0.5 | 1 | Ball bushing bearing type | None | ||
- | 1 Piece(s) | Quote | 10 | 10 | Standard | 0.15 to 0.7 | M Screw | Y59A | 5 | 2 | Ball bushing bearing type | None | ||
- | 1 Piece(s) | Quote | 6 | 30 | Standard | 0.15 to 0.7 | M Screw | Y7NWV | 0.5 | 1 | Ball bushing bearing type | None | ||
- | 1 Piece(s) | Quote | 6 | 30 | Standard | 0.15 to 0.7 | M Screw | Y7NWV | 5 | 2 | Ball bushing bearing type | None | ||
- | 1 Piece(s) | Quote | 6 | 30 | Standard | 0.15 to 0.7 | M Screw | Y7NWV | 5 | 1 | Ball bushing bearing type | None |