(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 20/10/2024 to 5:00 (ICT) 21/10/2024. We apologize for the inconvenience.
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Dual-Rod Cylinder Double-Rod Type CXSW Series (Part Number)

Dual-Rod Cylinder Double-Rod Type CXSW Series
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
  • See catalog for specification details.
  • Product pictures are representations. CAD data is not supported for some model numbers.

Product Description

Dual-Rod Cylinder Double Rod Type CXSW Series that can be mounted from 3 directions.
[Features]
· Dual-rod cylinder with guide function that is suitable for pick and place applications, etc.
· Auto switch can be installed from 3 directions.
· Unique air cushion mechanism with no cushion ring.

Dual-Rod Cylinder Double-Rod Type CXSW Series Specifications

Model Number Notation

Model number notation: images

Model number notation: images

Applicable Auto Switches

TypeSpecial functionsWire ExitIndicator lightWiring (output)Load VoltageAuto switch model number*Lead wire length (m)Pre-Wired ConnectorApplicable load
DCACVertical OutletLateral Outlet0.5
(Nil)
3
(L)
5
(Z)
Solid state
auto
switch
-GrommetYes3-wire (NPN)24 V5 V, 12 V-Y69AY59AIC circuitRelay, PLC
3-wire (PNP)Y7PVY7P
2-Wire12 VY69BY59B-
Diagnostic indication (2-color indicator)3-wire (NPN)5 V, 12 VY7NWVY7NWIC circuit
3-wire (PNP)Y7PWVY7PW
2-Wire12 VY7BWVY7BW-
Improved water resistance product (2-color indicator)-**Y7BA-
Reed
auto
switch
-GrommetYes3-wire
(NPN equivalent)
-5 V--Z76--IC circuit-
2-Wire24 V12 V100 V-Z73--Relay, PLC
NA100 V or less-Z80--IC circuit
  • *Water resistant type auto switches can be mounted to the above models, but the water resistance cannot be guaranteed.
    Check with the manufacturer regarding water-resistant types for the above model numbers.
  • *Lead wire length symbol
    0.5 m……………No symbol (Example) Y59A
    3 m…………… L (Example) Y59AL
    5 m…………… Z (Example) Y59AZ

Made to order specifications

Indicator symbolSpecifications/contents
-XB11Long stroke type

Specifications Table

Tube Internal Diameter (mm)61015202532
Applicable fluidsAir (non-lube)
Proof pressure1.05 MPa
Maximum operating pressure0.7 MPa
Minimum operating pressure0.15 MPa0.1 MPa
Ambient temperature and working fluid temperature-10°C to 60°C (no freezing)
Operating piston speed50 to 500 mm/s
CushioningBumper is standard on both ends
Stroke adjustable range0 to 10 mm compared to the standard stroke (extended end 5 mm, retracted end 5 mm)
Port sizeM5 × 0.8Rc 1/8
Bearing typeSlide bearing, ball bushing bearing (same dimensions for both)

Standard Strokes

 

(Unit: mm)

 

ModelStandard strokeLong stroke
CXSW□610, 20, 30, 40, 50-
CXSW□1010, 20, 30, 40, 5075, 100, 125, 150
CXSW□15
CXSW□2010, 20, 30, 40, 50, 75, 100125, 150, 175, 200
CXSW□25
CXWS□32
  • *Long strokes will be made-to-order. (-XB11)

Structural drawing

CXSWM / Slide bearing structural drawing

CXSWM / Slide bearing structural drawing

CXSWL / Ball bushing bearing structural drawing

CXSWL / Ball bushing bearing structural drawing

Piston structural drawing

Piston structural drawing

Component Parts

NumberDescriptionMaterialNote
1HousingAluminum AlloyHard Anodize
2Piston rod ACarbon steelHard chrome plated
3Piston rod BCarbon steelHard chrome plated
4Rod CoverAluminum bearing alloy-
5PlateAluminum AlloyHard Anodize
6Piston AAluminum AlloyChromate treatment
7Piston BAluminum AlloyChromate treatment
8Magnet--
9Bumper boltCarbon steelNickel plating
10Hex nutCarbon steelZinc chromate
11Hexagon socket head boltChromium steelZinc chromate
12Hex Socket Set ScrewChromium steelZinc chromate

Component Parts

NumberDescriptionMaterialNote
13Retaining RingSpecial steelPhosphate coated
14Bumper holderSynthetic resin-
15Ball bushing--
16Bearing spacerSynthetic resin-
17DampersUrethane-
18PlugChromium steelNickel plating
19Seal retainerAluminum Alloy-
*20Piston GasketNBR-
*21Rod GasketNBR-
*22O-ringNBR-
23O-ringNBR-
  • *For CXSWL6, aluminum bearing alloy is used for (16).

Replacement Parts / Seal Kit

Tube Internal Diameter (mm)Order numberContent
6CXSWM6-PSA set of (20), (21), (22) listed above
CXSWL6-PS
10CXSWM10-PS
CXSWL10APS
15CXSWM15-PS
CXSWL15APS
20CXSWM20-PS
CXSWL20APS
25CXSWM25-PS
CXSWL25APS
32CXSWM32-PS
CXSWL32APS
  • *Seal kit includes (20) to (22). To order them, use the order number in the table above.
  • *The seal kit does not include a grease pack, so please order a grease pack separately.
Part Number
CXSWL6-50-Y69BL
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Environment, Applications Operating Pressure
(MPa)
Port thread type Auto Switches Lead Wire The number of the switches Type of Shaft Bearing Custom-made Specifications

-

1 Piece(s) Quote 650Standard0.15 to 0.7M ScrewY69B32Ball bushing bearing typeNone

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Cylinder Operation Method Double Acting Rod Operation Method Double rod Main Body Shape Guided
Additional Function High rigidity / high precision high class guide / Cylinder with functions of thrusting and boosting Cushion With bumper on both ends Specifications Built-in magnet

Please check the type/dimensions/specifications of the part CXSWL6-50-Y69BL in the Dual-Rod Cylinder Double-Rod Type CXSW Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CXSWL6-50-Y69BL trong chuỗi Dual-Rod Cylinder Double-Rod Type CXSW Series.

Products like this...

Part Number
CXSWL10-10-Y59ALS
CXSWL10-10-Y59AS
CXSWL10-10-Y59AZ
CXSWL6-50-Y69BLS
CXSWL6-50-Y69BS
CXSWL6-50-Y69BZ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Environment, Applications Operating Pressure
(MPa)
Port thread type Auto Switches Lead Wire The number of the switches Type of Shaft Bearing Custom-made Specifications

-

1 Piece(s) Quote 1010Standard0.15 to 0.7M ScrewY59A31Ball bushing bearing typeNone

-

1 Piece(s) Quote 1010Standard0.15 to 0.7M ScrewY59A0.51Ball bushing bearing typeNone

-

1 Piece(s) Quote 1010Standard0.15 to 0.7M ScrewY59A52Ball bushing bearing typeNone

-

1 Piece(s) Quote 650Standard0.15 to 0.7M ScrewY69B31Ball bushing bearing typeNone

-

1 Piece(s) Quote 650Standard0.15 to 0.7M ScrewY69B0.51Ball bushing bearing typeNone

-

1 Piece(s) Quote 650Standard0.15 to 0.7M ScrewY69B52Ball bushing bearing typeNone