(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
The CXT Series Platform Cylinder integrates a slide table with an actuator.
[Features]
· A slide table with high rigidity and high precision.
· Adjustment bolt with bumper is equipped as standard.
· Allows for auto switches to be mounted.
· Can be mounted on 2 sides (top and bottom).
How to order: image
Type | Special Functions | Electrical Entry | Indicator Light | Wiring (Output) | Load Voltage | Auto switch unit part number | Lead Wire Length (m) | Pre-Wired Connector | Applicable Load | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
DC | AC | Perpendicular | In-Line | 0.5 (Nil) | 1 (M) | 3 (L) | 5 (Z) | - (N) | |||||||||
Solid State Auto Switch | - | Grommet | Yes | 3-wire (NPN) | 24 V | 5 V, 12 V | - | M9NV | M9NW | ● | ● | ● | ○ | - | ○ | IC circuit | Relay, PLC |
3-wire (PNP) | M9PV | M9P | ● | ● | ● | ○ | - | ○ | |||||||||
2-wire | 12 V | M9BV | M9B | ● | ● | ● | ○ | - | ○ | - | |||||||
Diagnostic indication (2-color indicator) | 3-wire (NPN) | 5 V, 12 V | M9NWV | M9NW | ● | ● | ● | ○ | - | ○ | IC circuit | ||||||
3-wire (PNP) | M9PWV | M9PW | ● | ● | ● | ○ | - | ○ | |||||||||
2-wire | 12 V | M9BWV | M9BW | ● | ● | ● | ○ | - | ○ | - | |||||||
Improved water resistance product (2-color indicator) | 3-wire (NPN) | 5 V, 12 V | *1M9NAV | *1M9NA | ○ | ○ | ● | ○ | - | ○ | IC circuit | ||||||
3-wire (PNP) | *1M9PAV | *1M9PA | ○ | ○ | ● | ○ | - | ○ | |||||||||
2-wire | 12 V | *1M9BAV | *1M9BA | ○ | ○ | ● | ○ | - | ○ | - | |||||||
Magnetic field resistant (2-color indication) | 2-wire (non-polar) | - | - | P3DWA | ● | - | ● | ● | - | ○ | |||||||
Reed auto switch | - | Grommet | Yes | 3-wire (NPN equivalent) | - | 5 V | - | A96V | A96 | ● | - | ● | - | - | - | IC circuit | - |
2-wire | 24 V | 12 V | 100 V | *2A93V | A93 | ● | ● | ● | ● | - | - | - | Relay, PLC | ||||
No | 5 V, 12 V | 100 V or less | A90V | A90 | ● | - | ● | - | - | - | IC circuit |
Symbols | Specifications/contents |
---|---|
-X138 | Adjustable stroke |
-X777 | Fluoroelastomer seals (actuating cylinder unit only) |
Symbols | Specifications/contents |
---|---|
-XB13 | Low-speed cylinder (5 to 50 mm/s) |
-XB22 | With shock absorber, soft type RJ Series |
Tube inner diameter | 12 | 16 | 20 | 25 | 32 | 40 |
---|---|---|---|---|---|---|
Fluid | Air | |||||
Action | Double-acting type | |||||
Proof Pressure | 1.5 MPa | |||||
Maximum operating pressure | 0.7 MPa*1 | |||||
Minimum operating pressure | 0.15 MPa | |||||
Ambient and Working Fluid Temperature | -10°C to 60°C (no freezing) | |||||
Piston Speed | 50 to 500 mm/s | |||||
Cushioning | Bumper (both sides / standard), shock absorber (option) | |||||
Lubrication | Not required (non-lubricated) | |||||
Stroke adjustable range | -10 mm (forward end, backward end: -5 mm each) |
Diagram: CXT Series Platform Cylinder
Number | Part Name | Material | Notes | |
---|---|---|---|---|
1 | Slide block | Aluminum alloy | Anodized aluminum | |
2 | Plate A | Aluminum alloy | Anodized aluminum | |
3 | Plate B | Aluminum alloy | Anodized aluminum | |
4 | Guide rod | Carbon steel | Hard chrome plating | |
5 | Slide Bearing | Resin/Copper alloy (Multiple layers) | - | |
6 | Ball Bushing Bearing | - | - | |
7 | Type C retaining ring | Carbon tool steel | Phosphate coating | |
8 | Adapter | Carbon steel | Electroless nickel plating | |
9 | Connected disk | Carbon steel | Electroless nickel plating | |
10 | Washer | Carbon steel | Zinc chromate | |
11 | Type C retaining ring | Carbon tool steel | Phosphate coating | |
12 | Hex Socket Head Cap Screw | Carbon steel | Zinc chromate | |
13 | Spring Washer | Steel wire | Zinc chromate | |
14 | Adjusting bolt (with bumper) | Carbon steel, urethane | Zinc chromate | |
15 | Nut | Carbon steel | Zinc chromate | |
16 | Shock absorber | - | Option | |
17 | Nut | Carbon steel | Zinc chromate | |
18 | Parallel pin | Carbon steel | - | |
19 | Hex Socket Head Cap Screw | Carbon steel | Zinc chromate | |
20 | Grease nipple | - | ø16 (16-mm diameter) to ø40 (40-mm diameter) | Nickel plated |
21 | Hex Socket Head Cap Screw | Carbon steel | Zinc chromate | |
22 | Cylinder Tube | Aluminum alloy | Hard anodized aluminum | |
23 | Collar | Aluminum alloy | Anodized aluminum | |
24 | Piston | Aluminum alloy | Chromate | |
25 | Piston rod | Stainless steel | ø12 (12‑mm diameter), ø25 (25‑mm diameter) | - |
Carbon steel | ø32 (32-mm diameter), ø40 (40-mm diameter) | Hard chrome plating | ||
26 | Type C retaining ring | Carbon tool steel | Phosphate coating | |
27 | Bumper A | Urethane | - | |
28 | Damper B | Urethane | - | |
29 | Magnet | - | - | |
30 | Bottom Plate | Aluminum alloy | Anodized aluminum | |
31 | Wear ring | Resin | - | |
32 | Rod packing | NBR | - | |
33 | Piston packing | NBR | - | |
34 | Tube gasket | NBR | - |
(Units: mm)
Dimensional drawings: ø12 (12-mm bore size) to ø25 (25-mm bore size)
Bore size (mm) | Standard Stroke (mm) | A | B | C | d | E | G | GP | H | HA | HG | HN | HP | HT | J | JK | L | LD | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Slide | Ball bushing | ||||||||||||||||||
12 | 15, 25 | 8.5 | 8 | 4 | 16 | 10 | 25 | 7.5 | 50 | 34 | 6 | 14.5 | 34 | 33 | 18 | M5 × 0.8 | 9.5 | 68 | 4.3 |
16 | 15, 25 | 7.5 | 9.5 | 5 | 18 | 12 | 29 | 6.5 | 65 | 40 | 6.5 | 16 | 39.5 | 39 | 21 | M6 × 1 | 9.5 | 75 | 5.2 |
20 | 25, 50 | 9.5 | 11 | 6.5 | 25 | 16 | 36 | 8.5 | 80 | 46 | 9 | 18 | 44.1 | 45 | 24 | M8 × 1.25 | 10 | 86 | 6.9 |
25 | 25, 50 | 9.5 | 11 | 6.5 | 25 | 16 | 40 | 8.5 | 90 | 54 | 9 | 23 | 55 | 53 | 28 | M8 × 1.25 | 10 | 86 | 6.9 |
Bore size (mm) | MM | M | (N) | (NA) | NN | PA* | PB | PW | Q | QW | RB | RW | S | T | U | W | X | Y | Z |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12 | M4 × 0.7 | 6 | 8 | 27 | M8 × 1.0 | 30 | 60 | 80 | 85 | 26 | RB0806 | 17.5 | 96 | 13 | 1 | 77 | 22 | 7.5 | 5 |
16 | M5 × 0.8 | 8 | 8 | 27 | M8 × 1.0 | 45 | 70 | 95 | 90 | 40 | RB0806 | 15 | 103 | 13 | 2 | 92 | 22 | 7.5 | 5 |
20 | M6 × 1 | 10 | 10 | 29 | M10 × 1.0 | 60 | 100 | 120 | 105 | 46 | RB1007 | 26 | 122 | 17 | 2 | 117 | 29.5 | 8 | 5.5 |
25 | M6 × 1 | 10 | 12 | 50 | M14 × 1.5 | 60 | 100 | 130 | 105 | 50 | RB1411 | 22 | 122 | 17 | 2 | 127 | 32.5 | 9 | 5.5 |
(Units: mm)
Bore size (mm) | Stroke range (mm) | X | Y | Z |
---|---|---|---|---|
12 | 50, 75, 100 | 32 | 7.5 | 7.5 |
16 | 50, 75, 100 | 32 | 7.5 | 7.5 |
20 | 75, 100, 125, 150, 175, 200 | 41 | 8 | 8 |
25 | 75, 100, 125, 150, 175, 200, 250, 300 | 44 | 9 | 9 |
(Units: mm)
Dimensional drawings: ø32 (32-mm bore size), ø40 (40-mm bore size)
Cylinder Internal Diameter (mm) | Standard Stroke (mm) | A | d | E | F | G | GP | H | HG | HN | HP | HT | L | (N) | (NA) | P*1 | PA*2 | PB | PW | Q | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Slide | Ball bushing | ||||||||||||||||||||
32 | 25, 50, 75, 100 | 10.5 | 28 | 20 | 45 | 27 | 9.5 | 110 | 66 | 26.5 | 67.6 | 64 | 33.5 | 100 | 14 | 53 | 1/8 | 70 | 120 | 160 | 121 |
40 | 25, 50, 75, 100 | 11.5 | 36 | 25 | 52 | 31 | 10.5 | 130 | 78 | 30.5 | 77.6 | 74 | 40.5 | 136 | 12 | 51 | 1/8 | 90 | 140 | 190 | 159 |
Cylinder Inner Diameter (mm) | QW | RW | S | T | W | X | Y | Z |
---|---|---|---|---|---|---|---|---|
32 | 60 | 33 | 140 | 19 | 157 | 33 | 10 | 7.5 |
40 | 84 | 35 | 180 | 21 | 187 | 39.5 | 12.5 | 7.5 |
(Units: mm)
Cylinder Inner Diameter (mm) | Stroke range (mm) | X | Y | Z |
---|---|---|---|---|
32 | 125, 150, 175, 200, 250, 300 | 45.5 | 10 | 10 |
40 | 125, 150, 175, 200, 250, 300 | 55 | 12.5 | 12.5 |
Part Number |
---|
CXTL20-75B-M9BZ-X138 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Additional Function | Environment, Applications | Port thread type | Body Options | Auto Switches | Lead Wire | The number of the switches | Type of Shaft Bearing | Custom-made Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 20 | 75 | High rigidity / high precision high class guide / Stroke with Adjustment | Standard | M Screw | With shock absorber (2 pcs.) | M9B | 5 | 2 | Ball bushing bearing | Adjustable stroke |
Loading...Tải…
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Guided |
---|---|---|---|---|---|
Cushion | With bumper on both ends | Operating Pressure(MPa) | 0.15 to 0.7 | Specifications | Built-in magnet |
Please check the type/dimensions/specifications of the part CXTL20-75B-M9BZ-X138 in the CXT Series Platform Cylinder series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CXTL20-75B-M9BZ-X138 trong chuỗi CXT Series Platform Cylinder.
Part Number |
---|
CXTL12-100-A90L |
CXTL12-100-A90LS |
CXTL12-100-A90S |
CXTL20-75BS |
CXTL20-75BS-A90 |
CXTL20-75BS-A90L |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Additional Function | Environment, Applications | Port thread type | Body Options | Auto Switches | Lead Wire | The number of the switches | Type of Shaft Bearing | Custom-made Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 12 | 100 | High rigidity / high precision high class guide | Standard | M Screw | Only adjusting bolt with bumper (standard) | A90 | 3 | 2 | Ball bushing bearing | None | ||
- | 1 Piece(s) | Quote | 12 | 100 | High rigidity / high precision high class guide | Standard | M Screw | Only adjusting bolt with bumper (standard) | A90 | 3 | 1 | Ball bushing bearing | None | ||
- | 1 Piece(s) | Quote | 12 | 100 | High rigidity / high precision high class guide | Standard | M Screw | Only adjusting bolt with bumper (standard) | A90 | 0.5 | 1 | Ball bushing bearing | None | ||
- | 1 Piece(s) | Quote | 20 | 75 | High rigidity / high precision high class guide | Standard | M Screw | With shock absorber (1 pc.) | Without switch | - | - | Ball bushing bearing | None | ||
- | 1 Piece(s) | Quote | 20 | 75 | High rigidity / high precision high class guide | Standard | M Screw | With shock absorber (1 pc.) | A90 | 0.5 | 2 | Ball bushing bearing | None | ||
- | 1 Piece(s) | Quote | 20 | 75 | High rigidity / high precision high class guide | Standard | M Screw | With shock absorber (1 pc.) | A90 | 3 | 2 | Ball bushing bearing | None |