(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
CXWL Series Ball Bush Bearing Slide Unit With Built-In Shock Absorbers (Part Number)

CXWL Series Ball Bush Bearing Slide Unit With Built-In Shock Absorbers
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
  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​
  • CAD data is not supported for some model numbers.

Product Description

Ball bush bearing slide unit with built-in shock absorbers and end lock mechanism.
[Features]
· Provided with shock absorbers to absorb impact.
· Mountable on the housing or on the plate.
· Parallelism between the cylinder and the workpiece enables high accuracy.
· Dramatically reduces installation labor hours.
· The machining precision required for positioning during the installation of the cylinder has been reduced through the adoption of a special pin hole machining process, thus decreasing the amount of labor involved in adjustment.
· High-precision ball bushing.
· The ball bushing bearings decrease the rise in starting pressure that could be caused by a load imbalance.
· This also enables smooth operation by ensuring stable travel resistance.

CXWL Series Ball Bush Bearing Slide Unit With Built-In Shock Absorbers Details

CXWL Series Ball Bush Bearing Slide Unit With Built-In Shock Absorbers product image

CXWL Series Ball Bush Bearing Slide Unit With Built-In Shock Absorbers product image

CXWL Series Ball Bush Bearing Slide Unit With Built-In Shock Absorbers Specifications

How to Order

Model number example

Model number examples

Specifications

TypeNon-lube
FluidAir
Proof Pressure1.5 MPa
Max. operating pressure1.0 MPa
Minimum operating pressureCXWL10, 160.15 MPa
CXWL20, 25, 320.10 MPa
Ambient and Working Fluid Temperature-10°C to 60°C (no freezing)
Piston speed (non-lube)30 to 500 mm/s
CushioningShock absorber
Stroke adjustable rangeStandard stroke ±2 mm
Accessories (options)Straight knock pin (2 pcs.), adjusting bolt (-X138)*
  • *-X138 type has a stroke adjust range of 12.5 mm on one side.

Individual Made to Order Specifications

SymbolsSpecifications/Description
-X138Adjustable stroke
-X146Hollow piston rod
-X168Helical coil insert thread specification

Made to Order Specifications

SymbolsSpecifications/contents
-XB11Long stroke type
-XB13Low-speed cylinder (5 to 50 mm/s)
-XC22Fluororubber seal

Diagram Examples

Diagram: ø10 (10-mm diameter) / ø16 (16-mm diameter) / ø25 (25-mm diameter)

Diagram: ø10 (10-mm diameter) / ø16 (16-mm diameter) / ø25 (25-mm diameter)

Components

NumberNameMaterialNotes
1Rod coverAluminum alloyAnodized aluminum
2Rod cover AAluminum alloyAnodized aluminum
3Rod cover BAluminum alloyAnodized aluminum
4HousingAluminum alloyHard anodized aluminum
5PistonAluminum alloyChromate
6Piston rodHigh carbonate chrome bearing steel pipeQuenched, hard chrome plated
7PlateAluminum alloyHard anodized aluminum
8Lock nutCarbon steelNickel plated
9Adjusting boltChromium steelNickel plated
10Set screw (for fixing rods)Chromium steelNickel plated
11Set screw (for fixing shock absorbers)Stainless steel-
12Retaining RingCarbon tool steelPhosphate coating
13PlugBrassNickel plated
14Magnet-ø5 mm
15Set screw for sealChromium steelNickel plated
16SpringStainless steel-
17Type CR retaining ringCarbon tool steel-
18Round type R retaining ringCarbon tool steelPhosphate coating
19Shock absorber-(RB0805-X552 or RB1006-X552)
20SocketBrassElectroless nickel plated
21GasketNBR-
22Ball bushing--
23Rod packingNBR-
24Piston packingNBR-
25Piston gasketNBR-
26Cylinder Tube GasketNBR-

Component Parts: With End Lock

NumberNameMaterialNotes
27Locking bodyAluminum alloyHard anodized aluminum
28Lock fingerAlloy tool steelNickel plated after quenched
29Lock pistonCarbon tool steelElectroless nickel plated after quenched
30Rod coverAluminum alloy-
31Return springSpring steelZinc chromate
32Adjusting boltChromium steelNickel plated
33Body gasketNBR-
34Rod packingNBR-
35Piston packingNBR-
36Steel BallsHigh carbon chrome bearing steel-
37Steel BallsHigh carbon chrome bearing steel-
38“O-ringNBR-
39Round type R retaining ringCarbon tool steelPhosphate coating
40Lock nutCarbon steelNickel plated
41PlugChromium steelNickel plated

Replacement Parts: Seal Kit, Cylinder Body

ModelOrder NumberContent
CXWL10CXWL10-PSSet of (23), (24), (26) listed above
CXWL16CXWL16-PS
CXWL25CXWL25-PS
  • *Seal kit includes (23), (24), (26). Order the seal kit based on the part number for each model.
  • *The piston gasket (25) is not replaceable.
  • *Since the seal kit does not include a grease pack, order it separately.
    Grease pack part number: GR-S-010 (10 g)

Replacement Parts: Seal Kit, End Lock

ModelOrder NumberContent
CXWL10CXWL10R-PSSet of (33), (34), (35), (38) listed above
CXWL16CXWL16R-PS
CXWL25CXWL25R-PS
  • *Seal kit includes (33), (34), (35), (38). Order the seal kit based on the part number for each model.
  • *Since the seal kit does not include a grease pack, order it separately.
    Grease pack part number: GR-S-010 (10 g)

CXWL Series Ball Bush Bearing Slide Unit With Built-In Shock Absorbers Example Dimensions

 

(Units: mm)

 

Dimensional drawings: ø10 (10‑mm diameter) basic type / CXWL10-[Stroke / 25 to 100]

Dimensional drawings: ø10 (10‑mm diameter) basic type / CXWL10-[Stroke / 25 to 100]

 

(Units: mm)

 

ModelFLPQSSSZZZ
CXWL10-2535.5453013827101128165.5
CXWL10-5038705018852126178215.5
CXWL10-7540.5957023877151228265.5
CXWL10-1004312090288102176278315.5
Part Number
CDBXWL16-100-A73HLS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Additional Function Environment, Applications End Locking Operating Pressure
(MPa)
Specifications Port thread type Auto Switches Lead Wire The number of the switches Custom-made Specifications Mount Type

-

1 Piece(s) Quote 16100High rigidity / high precision high class guideStandardNo0.15 to 1.0With magnetM ScrewA73H31NoneHousing mounting

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Cylinder Operation Method Double Acting Rod Operation Method Double rod Main Body Shape Guided
Cushion Shock absorber Type of Shaft Bearing Ball bushing

Please check the type/dimensions/specifications of the part CDBXWL16-100-A73HLS in the CXWL Series Ball Bush Bearing Slide Unit With Built-In Shock Absorbers series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CDBXWL16-100-A73HLS trong chuỗi CXWL Series Ball Bush Bearing Slide Unit With Built-In Shock Absorbers.

Products like this...

Part Number
CDBXWL10-100-E73AL
CDBXWL10-100-E73AL-X138
CDBXWL10-100-E73ALS
CDBXWL16-100-A73HZ
CDBXWL16-100-A73HZ-X138
CDBXWL16-100-A73L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Additional Function Environment, Applications End Locking Operating Pressure
(MPa)
Specifications Port thread type Auto Switches Lead Wire The number of the switches Custom-made Specifications Mount Type

-

1 Piece(s) Quote 10100High rigidity / high precision high class guideStandardNo0.15 to 1.0With magnetM ScrewE73A32NoneHousing mounting

-

1 Piece(s) Quote 10100High rigidity / high precision high class guide / Stroke with AdjustmentStandardNo0.15 to 1.0With magnetM ScrewE73A32Adjustable strokeHousing mounting

-

1 Piece(s) Quote 10100High rigidity / high precision high class guideStandardNo0.15 to 1.0With magnetM ScrewE73A31NoneHousing mounting

-

1 Piece(s) Quote 16100High rigidity / high precision high class guideStandardNo0.15 to 1.0With magnetM ScrewA73H52NoneHousing mounting

-

1 Piece(s) Quote 16100High rigidity / high precision high class guide / Stroke with AdjustmentStandardNo0.15 to 1.0With magnetM ScrewA73H52Adjustable strokeHousing mounting

-

1 Piece(s) Quote 16100High rigidity / high precision high class guideStandardNo0.15 to 1.0With magnetM ScrewA7332NoneHousing mounting