(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Ball bush bearing slide unit with built-in shock absorbers and end lock mechanism.
[Features]
· Provided with shock absorbers to absorb impact.
· Mountable on the housing or on the plate.
· Parallelism between the cylinder and the workpiece enables high accuracy.
· Dramatically reduces installation labor hours.
· The machining precision required for positioning during the installation of the cylinder has been reduced through the adoption of a special pin hole machining process, thus decreasing the amount of labor involved in adjustment.
· High-precision ball bushing.
· The ball bushing bearings decrease the rise in starting pressure that could be caused by a load imbalance.
· This also enables smooth operation by ensuring stable travel resistance.
CXWL Series Ball Bush Bearing Slide Unit With Built-In Shock Absorbers product image
Model number examples
Type | Non-lube | |
---|---|---|
Fluid | Air | |
Proof Pressure | 1.5 MPa | |
Max. operating pressure | 1.0 MPa | |
Minimum operating pressure | CXWL10, 16 | 0.15 MPa |
CXWL20, 25, 32 | 0.10 MPa | |
Ambient and Working Fluid Temperature | -10°C to 60°C (no freezing) | |
Piston speed (non-lube) | 30 to 500 mm/s | |
Cushioning | Shock absorber | |
Stroke adjustable range | Standard stroke ±2 mm | |
Accessories (options) | Straight knock pin (2 pcs.), adjusting bolt (-X138)* |
Symbols | Specifications/Description |
---|---|
-X138 | Adjustable stroke |
-X146 | Hollow piston rod |
-X168 | Helical coil insert thread specification |
Symbols | Specifications/contents |
---|---|
-XB11 | Long stroke type |
-XB13 | Low-speed cylinder (5 to 50 mm/s) |
-XC22 | Fluororubber seal |
Diagram: ø10 (10-mm diameter) / ø16 (16-mm diameter) / ø25 (25-mm diameter)
Number | Name | Material | Notes |
---|---|---|---|
1 | Rod cover | Aluminum alloy | Anodized aluminum |
2 | Rod cover A | Aluminum alloy | Anodized aluminum |
3 | Rod cover B | Aluminum alloy | Anodized aluminum |
4 | Housing | Aluminum alloy | Hard anodized aluminum |
5 | Piston | Aluminum alloy | Chromate |
6 | Piston rod | High carbonate chrome bearing steel pipe | Quenched, hard chrome plated |
7 | Plate | Aluminum alloy | Hard anodized aluminum |
8 | Lock nut | Carbon steel | Nickel plated |
9 | Adjusting bolt | Chromium steel | Nickel plated |
10 | Set screw (for fixing rods) | Chromium steel | Nickel plated |
11 | Set screw (for fixing shock absorbers) | Stainless steel | - |
12 | Retaining Ring | Carbon tool steel | Phosphate coating |
13 | Plug | Brass | Nickel plated |
14 | Magnet | - | ø5 mm |
15 | Set screw for seal | Chromium steel | Nickel plated |
16 | Spring | Stainless steel | - |
17 | Type CR retaining ring | Carbon tool steel | - |
18 | Round type R retaining ring | Carbon tool steel | Phosphate coating |
19 | Shock absorber | - | (RB0805-X552 or RB1006-X552) |
20 | Socket | Brass | Electroless nickel plated |
21 | Gasket | NBR | - |
22 | Ball bushing | - | - |
23 | Rod packing | NBR | - |
24 | Piston packing | NBR | - |
25 | Piston gasket | NBR | - |
26 | Cylinder Tube Gasket | NBR | - |
Number | Name | Material | Notes |
---|---|---|---|
27 | Locking body | Aluminum alloy | Hard anodized aluminum |
28 | Lock finger | Alloy tool steel | Nickel plated after quenched |
29 | Lock piston | Carbon tool steel | Electroless nickel plated after quenched |
30 | Rod cover | Aluminum alloy | - |
31 | Return spring | Spring steel | Zinc chromate |
32 | Adjusting bolt | Chromium steel | Nickel plated |
33 | Body gasket | NBR | - |
34 | Rod packing | NBR | - |
35 | Piston packing | NBR | - |
36 | Steel Balls | High carbon chrome bearing steel | - |
37 | Steel Balls | High carbon chrome bearing steel | - |
38 | “O-ring | NBR | - |
39 | Round type R retaining ring | Carbon tool steel | Phosphate coating |
40 | Lock nut | Carbon steel | Nickel plated |
41 | Plug | Chromium steel | Nickel plated |
Model | Order Number | Content |
---|---|---|
CXWL10 | CXWL10-PS | Set of (23), (24), (26) listed above |
CXWL16 | CXWL16-PS | |
CXWL25 | CXWL25-PS |
Model | Order Number | Content |
---|---|---|
CXWL10 | CXWL10R-PS | Set of (33), (34), (35), (38) listed above |
CXWL16 | CXWL16R-PS | |
CXWL25 | CXWL25R-PS |
(Units: mm)
Dimensional drawings: ø10 (10‑mm diameter) basic type / CXWL10-[Stroke / 25 to 100]
(Units: mm)
Model | F | L | P | Q | S | SS | Z | ZZ |
---|---|---|---|---|---|---|---|---|
CXWL10-25 | 35.5 | 45 | 30 | 138 | 27 | 101 | 128 | 165.5 |
CXWL10-50 | 38 | 70 | 50 | 188 | 52 | 126 | 178 | 215.5 |
CXWL10-75 | 40.5 | 95 | 70 | 238 | 77 | 151 | 228 | 265.5 |
CXWL10-100 | 43 | 120 | 90 | 288 | 102 | 176 | 278 | 315.5 |
Part Number |
---|
CDBXWL16-75-F7BVL-X138 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Additional Function | Environment, Applications | End Locking | Operating Pressure (MPa) | Specifications | Port thread type | Auto Switches | Lead Wire | The number of the switches | Custom-made Specifications | Mount Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 16 | 75 | High rigidity / high precision high class guide / Stroke with Adjustment | Standard | No | 0.15 to 1.0 | With magnet | M Screw | F7BV | 3 | 2 | Adjustable stroke | Housing mounting |
Loading...Tải…
Cylinder Operation Method | Double Acting | Rod Operation Method | Double rod | Main Body Shape | Guided |
---|---|---|---|---|---|
Cushion | Shock absorber | Type of Shaft Bearing | Ball bushing |
Please check the type/dimensions/specifications of the part CDBXWL16-75-F7BVL-X138 in the CXWL Series Ball Bush Bearing Slide Unit With Built-In Shock Absorbers series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CDBXWL16-75-F7BVL-X138 trong chuỗi CXWL Series Ball Bush Bearing Slide Unit With Built-In Shock Absorbers.
Part Number |
---|
CDBXWL10-100-E73AL |
CDBXWL10-100-E73AL-X138 |
CDBXWL10-100-E73ALS |
CDBXWL16-75-F7BVL-XC22 |
CDBXWL16-75-F7BVLS |
CDBXWL16-75-F7BVS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Additional Function | Environment, Applications | End Locking | Operating Pressure (MPa) | Specifications | Port thread type | Auto Switches | Lead Wire | The number of the switches | Custom-made Specifications | Mount Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | 100 | High rigidity / high precision high class guide | Standard | No | 0.15 to 1.0 | With magnet | M Screw | E73A | 3 | 2 | None | Housing mounting | ||
- | 1 Piece(s) | Quote | 10 | 100 | High rigidity / high precision high class guide / Stroke with Adjustment | Standard | No | 0.15 to 1.0 | With magnet | M Screw | E73A | 3 | 2 | Adjustable stroke | Housing mounting | ||
- | 1 Piece(s) | Quote | 10 | 100 | High rigidity / high precision high class guide | Standard | No | 0.15 to 1.0 | With magnet | M Screw | E73A | 3 | 1 | None | Housing mounting | ||
- | 1 Piece(s) | Quote | 16 | 75 | High rigidity / high precision high class guide | Standard | No | 0.15 to 1.0 | With magnet | M Screw | F7BV | 3 | 2 | Fluororubber seal | Housing mounting | ||
- | 1 Piece(s) | Quote | 16 | 75 | High rigidity / high precision high class guide | Standard | No | 0.15 to 1.0 | With magnet | M Screw | F7BV | 3 | 1 | None | Housing mounting | ||
- | 1 Piece(s) | Quote | 16 | 75 | High rigidity / high precision high class guide | Standard | No | 0.15 to 1.0 | With magnet | M Screw | F7BV | 0.5 | 1 | None | Housing mounting |