(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Slide Unit, Built-In Shock Absorber, Slide Bearing Type CXWM Series (Part Number)

Slide Unit, Built-In Shock Absorber, Slide Bearing Type CXWM Series
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
  • See catalog for specification details.
  • Product pictures are representations. CAD data is not supported for some model numbers.

Product Description

A slide unit with built-in shock absorbers, Built-In Shock Absorber, Slide Bearing Type CXWM Series.
[Features]
· Dramatically reduces installation labor hours.
· Provided with an end lock mechanism.

Slide Unit, Built-In Shock Absorber, Slide Bearing Type CXWM Series Details

Slide Unit, Built-In Shock Absorber, Slide Bearing Type CXWM Series product image

Slide Unit, Built-In Shock Absorber, Slide Bearing Type CXWM Series product image

Slide Unit, Built-In Shock Absorber, Slide Bearing Type CXWM Series Specifications

TypeNon-lube
Applicable fluidsAir
Proof pressure1.5 MPa
Max. operating pressure1.0 MPa
Minimum operating pressureCXWM10, 160.15 MPa
CXWM20, 25, 320.1 MPa
Ambient temperature and working fluid temperature-10°C to 60°C (no freezing)
Piston speed (non-lube)30 to 500 mm/s
CushioningShock absorber
Stroke adjustable rangeStandard stroke ±2 mm
Accessories (options)Straight knock pin (2 pcs.), Adjusting bolt (-X138)
  • *-X138 has a stroke adjustable range of 12.5 mm on one side.

Model Number Notation

Model number example

Model number example

Individual Made-to-Order Specifications

Indicator symbolSpecifications/contents
-X138Adjustable stroke
-X146Hollow piston rod
-X168CX helical insert thread

Made to order specifications

Indicator symbolSpecifications/contents
-XB11Long Stroke Type
-XB13Low speed cylinder (5 to 50 mm/s)
-XC22Fluororubber seals

Structural drawing examples

CXWM10, CXWM16, CXWM25 structural drawings

CXWM10, CXWM16, CXWM25 structural drawings

Component Parts

NumberDescriptionMaterialNote
1Rod CoverAluminum bearing alloy-
2HousingAluminum AlloyHard Anodize
3PistonAluminum AlloyChromate
4Piston rodCarbon steel piping for machine constructionsHard chrome plated
5PlateAluminum AlloyHard Anodize
6Lock nutCarbon steelNickel plating
7Adjusting boltChromium steelNickel plating
8Set screw (for fixing rods)Chromium steelNickel plating
9Set screw (for fixing shock absorbers)Stainless steel-
10Retaining RingCarbon tool steelPhosphate coated
11PlugBrassNickel plating
12Magnet-ø5 (diameter 5 mm)
13Set screw for sealChromium steelNickel plating
14SpringStainless steel-
15Type CR retaining ringCarbon tool steel-
16Round R-shaped Retaining RingsCarbon tool steelPhosphate coated
17Shock absorber-(RB0805-X552 or RB1006-X552)
18SocketBrassElectroless nickel plated
19GasketNBR-
20Rod GasketNBR-
21Piston GasketNBR-
22Piston gasketNBR-
23Cylinder tube gasketNBR-

Component Parts: With End Lock

NumberDescriptionMaterialNote
24Locking bodyAluminum AlloyHard Anodize
25Lock fingerAlloy tool steelNickel plated after quenched
26Lock pistonCarbon tool steelElectroless nickel plated after quenched
27Rod CoverAluminum Alloy-
28Return springSpring steelZinc chromate
29Adjusting boltChromium steelNickel plating
30Body gasketNBR-
31Rod GasketNBR-
32Piston GasketNBR-
33Steel ballHigh carbon chrome bearing steel-
34Steel ballHigh carbon chrome bearing steel-
35O-ringNBR-
36Round R-shaped Retaining RingsCarbon tool steelPhosphate coated
37Lock nutCarbon steelNickel plating
38PlugChromium steelNickel plating

Replacement Parts: Seal Kit, Cylinder Body

ModelOrder numberContent
CXWM10CXWM10-PSA set of (20), (21), (23) listed above
CXWM16CXWM16-PS
CXWM25CXWM25-PS
  • *Seal kit includes (20), (21), (23). Order the seal kit based on each bore size.
    (The piston gasket [22] is not replaceable.)
  • *Since the seal kit does not include a grease pack, order it separately.
    Grease pack part number: GR-S-010 (10 g)

Replacement Parts: Seal Kit, End Lock

ModelOrder numberContent
CXWM10CXWM10-PSA set of (30), (31), (32), (35) listed above
CXWM16CXWM16-PS
CXWM25CXWM25-PS
  • *Seal kit includes (30), (31), (32), (35). Order the seal kit based on each bore size.
  • *The seal kit does not include a grease pack, so please order a grease pack separately.
    Grease pack part number: GR-S-010 (10 g)

Slide Unit, Built-In Shock Absorber, Slide Bearing Type CXWM Series Example Dimensions

ø10 (10‑mm diameter) Basic type: CXWM10-[Stroke / 50 to 100] dimensional drawing

ø10 (10‑mm diameter) Basic type: CXWM10-[Stroke / 50 to 100] dimensional drawing

 

(Unit: mm)

 

ModelFLPQSSSZZZ
CXWM10-502663401545292144181.5
CXWM10-7526886520477117194231.5
CXWM10-1002611390254102142244281.5
Part Number
CDBXWM25-200-J79CL
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Additional Function Environment, Applications End Locking Operating Pressure
(MPa)
Specifications Port thread type Auto Switches Lead Wire The number of the switches Custom-made Specifications Mount Type

-

1 Piece(s) Quote 25200High rigidity / high precision high class guideStandardNo0.1 to 1.0With magnetRc 1/8J79C32NoneHousing mounting

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Guided
Operating Temperature(°C) -10::60 Cushion Shock absorber Type of Shaft Bearing Slide bearing

Please check the type/dimensions/specifications of the part CDBXWM25-200-J79CL in the Slide Unit, Built-In Shock Absorber, Slide Bearing Type CXWM Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CDBXWM25-200-J79CL trong chuỗi Slide Unit, Built-In Shock Absorber, Slide Bearing Type CXWM Series.

Products like this...

Part Number
CDBXWM10-100-E73A-XB13
CDBXWM10-100-E73AL
CDBXWM10-100-E73AL-X138
CDBXWM25-200-J79L
CDBXWM25-200-J79L-X138
CDBXWM25-200-J79L-X146
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Additional Function Environment, Applications End Locking Operating Pressure
(MPa)
Specifications Port thread type Auto Switches Lead Wire The number of the switches Custom-made Specifications Mount Type

-

1 Piece(s) Quote 10100High rigidity / high precision high class guideLow SpeedNo0.15 to 1.0With magnetM ScrewE73A0.52Low-speed cylinder (5 to 50 mm/s)Housing mounting

8,776,000 VND

1 Piece(s) 32 Day(s) 10100High rigidity / high precision high class guideStandardNo0.15 to 1.0With magnetM ScrewE73A32NoneHousing mounting

-

1 Piece(s) Quote 10100High rigidity / high precision high class guide / Stroke with AdjustmentStandardNo0.15 to 1.0With magnetM ScrewE73A32Adjustable strokeHousing mounting

-

1 Piece(s) Quote 25200High rigidity / high precision high class guideStandardNo0.1 to 1.0With magnetRc 1/8J7932NoneHousing mounting

-

1 Piece(s) Quote 25200High rigidity / high precision high class guide / Stroke with AdjustmentStandardNo0.1 to 1.0With magnetRc 1/8J7932Adjustable strokeHousing mounting

-

1 Piece(s) Quote 25200High rigidity / high precision high class guideStandardNo0.1 to 1.0With magnetRc 1/8J7932Hollow piston rodHousing mounting