(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Slide Unit, Double-Rod Type, Slide Bearing CX2 Series (Part Number)

Slide Unit, Double-Rod Type, Slide Bearing CX2 Series
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
  • See catalog for specification details.
  • Product pictures are representations. CAD data is not supported for some model numbers.

Product Description

Ensures high positional accuracy. Slide Unit, Double-Rod Type, Slide Bearing CX2 Series.
[Features]
· Provided with shock absorbers to absorb impact and noise.
· Auto switches can be installed.
· Smooth operation and high thrust.
· Mountable on the housing or on the plate.

Slide Unit, Double-Rod Type, Slide Bearing CX2 Series Details

Slide Unit, Double-Rod Type, Slide Bearing CX2 Series product image

Slide Unit, Double-Rod Type, Slide Bearing CX2 Series product image

Slide Unit, Double-Rod Type, Slide Bearing CX2 Series Specifications

Model Number Notation

Model number example

Model number example

Individual Made-to-Order Specifications

Indicator symbolSpecifications/contents
-X138Adjustable stroke
-X146Hollow piston rod
-X168CX helical insert thread

Made to order specifications

Indicator symbolSpecifications/contents
-XB13Low speed cylinder (5 to 50 mm/s)
-XB22With shock absorber soft type RJ Series
-XC22Fluororubber seals

Applicable Auto Switches

TypeSpecial functionsWire ExitIndicator lightWiring (output)Load VoltageRail mountingApplicable cylinder sizeLead wire length (m)Pre-Wired ConnectorApplicable load
DCACVertical OutletLateral OutletHousing mountingPlate mounting0.5
(Nil)
3
(L)
5
(Z)
None
(N)
Solid state auto switch-GrommetYes3-wire (NPN)24 V5 V, 12 V-F7NVF79ø15 (15‑mm diameter) / ø25 (25‑mm diameter)ø10 (10‑mm diameter) / ø15 (15‑mm diameter) / ø25 (25‑mm diameter)-IC circuitRelay, PLC
3-wire (PNP)F7PVF7P-
2-Wire12 VF7BVJ79--
ConnectorJ79C--
Diagnostic indication (2-color indicator)Grommet3-wire (NPN)5 V, 12 VF7NWVF79W-IC circuit
3-wire (PNP)-F7PW-
2-Wire12 VF7BWVJ79W--
Improved water resistance product (2-color indicator)**F7BAV**F7BA--
With diagnostic output (2-color indicator)4-wire (NPN)5 V, 12 V-F79F-IC circuit
Reed switch-GrommetYes3-wire-5 V--A76Hø15 (15‑mm diameter) / ø25 (25‑mm diameter)ø10 (10‑mm diameter) / ø15 (15‑mm diameter) / ø25 (25‑mm diameter)---IC circuit-
2-Wire--200 VA72A72H----Relay, PLC
24 V12 V100 VA73A73H--
NA5 V, 12 V100 V or lessA80A80H---IC circuit
ConnectorYes12 V-A73C---
NA5 V, 12 V24 V or lessA80C--IC circuit
GrommetYes3-wire-5 V--E76Aø10 (diameter 10 mm)----
2-Wire24 V12 V100 V-E73A----
NA5 V, 12 V100 V or less-E80A---IC circuit
  • *Water resistant type auto switches can be mounted to the above models, but the water resistance cannot be guaranteed. Check with the manufacturer regarding water-resistant types for the above model numbers.
  • *Lead wire length symbols:
    0.5 m: Nil (Example) F79W
    3 m: L (Example) F79WL
    5 m: Z (Example) F79WZ
    None: N (Example) J79CN
  • *Solid state auto switches marked with ○ are produced to order.
  • *Auto switches are shipped together (but not assembled).

Specifications

ModelNon-lubeAir-hydro type
Applicable fluidsAirHydraulic fluid
Proof pressure1.5 MPa
Max. operating pressure1.0 MPa
Minimum operating pressureCX2N100.15 MPa-
CX2□150.15 MPa
CX2□250.10 MPa
Ambient temperature and working fluid temperature-10°C to +60°C
Piston speed
(non-lube)
Adjusting bolt included30 to 200 mm/sRefer to table (1).
With shock absorber30 to 500 mm/s
CushioningWith shock absorber (option)
Stroke adjustable rangeStandard stroke ±2 mm
Note 1)Max. load massCX2N109.8 N
CX2□1529.4 N
CX2□2558.8 N
Non-rotating accuracy
(Except piston rod deflection)
CX2N10±0.1°
CX2□15±0.04°
CX2□25±0.02°
Accessories (options)Straight knock pin (2 pcs.), Note 2)Adjusting bolt (-X138), Shock absorber
  • *Note 1) Place the center of gravity of the load as close to the center of the slide unit as possible during operation. Please consult with the manufacturer if they will be placed far apart.
  • *Note 2) -X138 has a stroke adjustable range of 12.5 mm on one side.

Table (1) Air-Hydro/Piston Speed

ModelPlate mountingHousing mounting
CX2H15Note 1) Refer to the information below. 5 to 50 mm/s
CX2H255 to 40 mm/s5 to 100 mm/s
  • *Note 1) Consult with the manufacturer if the air-hydro type is mounted on a plate.
  • *Note 2) Consult with the manufacturer if units are used at a low speed (10 mm/s or faster) (when intermediate stops are not required) as -XB13 (low speed specification) is available.
  • *Note 3) When using the air-hydro type, use the double side hydro unit.

Shock Absorber Specifications

Shock absorber modelRB0805RB1006
Applicable slide unit modelCX2N10, CX2□15CX2□25
Maximum energy absorption J0.983.92
Stroke absorption mm56
Max. collision speed (m/sec)0.05 to 5
Max. operating frequency cycle/min8070
Max. allowable thrust N147353
Ambient temperature range °C-10 to 80
Spring force NExtended1.964.22
Retracted3.836.18
Weight g1525
  • *The above shows the maximum absorption energy per cycle. Accordingly, the operating frequency can be increased in accordance with the absorption energy.
  • *The shock absorber service life may differ from that of the cylinder body depending on the operating conditions.

Theoretical Output List

 

(Unit: N)

 

ModelRod diameter
(mm)
Piston area
(mm2)
Operating pressure MPa
0.20.30.40.50.60.70.80.9
CX2N1061012030405161718191
CX2□158207416283104124145166186
CX2□2514597119179239299358418478537
  • *Note) Theoretical output (N) = Pressure (MPa) × Piston area (mm2)

Standard Strokes

ModelStandard stroke (mm)
255075100125150175200
CX2N10----
CX2□15
CX2□25

Weight

 

(Increment: kg)

 

ModelStandard stroke (mm)
255075100125150175200
CX2N100.170.220.270.32----
CX2□150.230.340.450.560.670.780.891.00
CX2□250.931.151.361.581.802.012.292.45

Structural Drawing / Parts List, Seal List

CX2N10 structural drawing

CX2N10 structural drawing

CX2N15/CX2N25 structural drawings

CX2N15/CX2N25 structural drawings

Parts List

NumberPart nameMaterialNote
1Rod CoverAluminum bearing alloy-
2HousingAluminum AlloyHard Anodize
3PistonAluminum Alloy-
4Piston rodCarbon steel piping for machine constructionsHard chrome plated
5PlateAluminum AlloyAnodized
6Lock nutCarbon steelNickel plating
7Adjusting boltChromium steelZinc chromate
8Set screw (for fixing rods)Chromium steelZinc chromate
9PinCarbon steelQuenched
10Retaining RingCarbon tool steelPhosphate coated
11PlugCarbon steelNickel plating
12Magnet--
13Ball fixing screwChromium steelZinc chromate
14SpringStainless steel-
15Type CR retaining ringCarbon tool steel-
16Round R-shaped Retaining RingsCarbon tool steelPhosphate coated
17Steel ballHigh carbon chrome bearing steelHeat treated
18SocketBrassElectroless nickel plated
19GasketNBR-
20Rod Gasket-
21Piston Gasket-
22Piston gasket-
23Cylinder tube gasket-

Replacement Parts / Seal Kit

ModelOrder numberContent
CX2N10CX2N10-PSA set of (20), (21), (23) listed above
CX2N15CX2N15-PS
CX2N25CX2N25-PS
  • *Seal kit includes (20), (21), (23). Order the seal kit based on each bore size. (The piston gasket [22] is not replaceable.)
  • *Since the seal kit does not include a grease pack, order it separately. Grease pack part number: GR-S-010 (10 g)

Slide Unit, Double-Rod Type, Slide Bearing CX2 Series Example Dimensions

ø10 (10‑mm Diameter) Basic Type: CX2N10-[Strokes: 25 to 100]□

 

(Unit: mm)

 

ø10 (10‑mm diameter) Basic Type: CX2N10-[Strokes: 25 to 100]□ dimensional drawing

ø10 (10‑mm diameter) Basic Type: CX2N10-[Strokes: 25 to 100]□ dimensional drawing

ModelFGLPQRSSSZAdjusting bolt includedWith shock absorber
ZZZZ
CX2N10-259.519.5384810328276794132176
CX2N10-5020306352153325292144182226
CX2N10-75253588672034777117194232276
CX2N10-10025351139225372102142244282326

Housing Mounting Type with Auto Switch CDBX2N10-[Stroke]

 

(Unit: mm)

 

Housing Mounting Type with Auto Switch CDBX2N10-[Stroke] dimensional drawing

Housing Mounting Type with Auto Switch CDBX2N10-[Stroke] dimensional drawing

Plate Mounting Type with Auto Switch CDPX2N10-[Stroke]

 

(Unit: mm)

 

Plate Mounting Type with Auto Switch CDPX2N10-[Stroke] dimensional drawing

Plate Mounting Type with Auto Switch CDPX2N10-[Stroke] dimensional drawing

Auto switch modelHwHtHv
D-A7, D-A8231510.5
D-F7□, D-J79, D-J79W, D-F7PW, D-F79F, D-F7BA, D-F7NT231511.5
D-A7□H, D-A80H221511.5
D-A73C, D-A80C2317.517.5
D-F7□V231514
D-J79C2417.517
D-F7LF301511.5
  • *For 25 strokes only, 2 magnets for auto switches are installed in the housing.
Part Number
CDBX2N25-75B-A73H
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Additional Function Environment, Applications Cushion Operating Pressure
(MPa)
Specifications Port thread type Auto Switches Lead Wire The number of the switches Custom-made Specifications Mount Type Type

-

1 Piece(s) Quote 2575High rigidity / high precision high class guideStandardWith shock absorber (2 pcs.)0.10 to 1.0With magnetRc 1/8A73H0.52NoneHousing mountingNon-lube

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Cylinder Operation Method Double Acting Rod Operation Method Double rod Main Body Shape Guided
Type of Shaft Bearing Slide bearing

Please check the type/dimensions/specifications of the part CDBX2N25-75B-A73H in the Slide Unit, Double-Rod Type, Slide Bearing CX2 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CDBX2N25-75B-A73H trong chuỗi Slide Unit, Double-Rod Type, Slide Bearing CX2 Series.

Products like this...

Part Number
CDBX2H15-100B-A73
CDBX2H15-100B-A73C
CDBX2H15-100B-J79L
CDBX2N25-75B-A73HL
CDBX2N25-75B-A73L
CDBX2N25-75B-A73Z
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Additional Function Environment, Applications Cushion Operating Pressure
(MPa)
Specifications Port thread type Auto Switches Lead Wire The number of the switches Custom-made Specifications Mount Type Type

-

1 Piece(s) Quote 15100High rigidity / high precision high class guideStandardWith shock absorber (2 pcs.)0.15 to 1.0With magnetM ScrewA730.52NoneHousing mountingAir-hydro type

-

1 Piece(s) Quote 15100High rigidity / high precision high class guideStandardWith shock absorber (2 pcs.)0.15 to 1.0With magnetM ScrewA73C0.52NoneHousing mountingAir-hydro type

-

1 Piece(s) Quote 15100High rigidity / high precision high class guideStandardWith shock absorber (2 pcs.)0.15 to 1.0With magnetM ScrewJ7932NoneHousing mountingAir-hydro type

-

1 Piece(s) Quote 2575High rigidity / high precision high class guideStandardWith shock absorber (2 pcs.)0.10 to 1.0With magnetRc 1/8A73H32NoneHousing mountingNon-lube

13,028,000 VND

1 Piece(s) 32 Day(s) 2575High rigidity / high precision high class guideStandardWith shock absorber (2 pcs.)0.10 to 1.0With magnetRc 1/8A7332NoneHousing mountingNon-lube

-

1 Piece(s) Quote 2575High rigidity / high precision high class guideStandardWith shock absorber (2 pcs.)0.10 to 1.0With magnetRc 1/8A7352NoneHousing mountingNon-lube