(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
A standard type double acting single rod air cylinder.
[Features]
· ISO standard (6432) compliant (C85).
· Part numbers are set for products with mounting brackets, rod-end brackets and auto switches.
· As it is no longer necessary to order the bracket and the applicable cylinder separately, ordering time can be reduced.
· Easy fine adjustment of auto switch position.
· Transparent switch bracket improves visibility of indicator LED.
*See the manufacturer's catalog for detailed specifications.
*Product pictures are representations. CAD data is not supported for some model numbers.
Air Cylinder, Standard Type, Double Acting, Single Rod C85 Series external appearance
Symbol (Double acting / Single rod)
Symbol (Air cushion)
Tube Internal Diameter (mm) | 8 | 10 | 12 | 16 | 20 | 25 | |
---|---|---|---|---|---|---|---|
Model | Pneumatic type | ||||||
Operating method | Double acting, single rod | ||||||
Applicable fluids | Air | ||||||
Proof pressure | 1.5 MPa | ||||||
Maximum operating pressure | 1.0 MPa | ||||||
Minimum operating pressure | Rubber cushion | 0.1 MPa | 0.08 MPa | 0.05 MPa | |||
Air cushion | - | 0.08 MPa | 0.05 MPa | ||||
Ambient temperature and fluid temperature | Without auto switch: -20°C to 80°C (No freezing) | ||||||
With auto switch: -10°C to 60°C (No freezing) | |||||||
Lubrication | Not required (non-lube) | ||||||
Stroke length tolerance | 0 to +1.0 mm | 0 to +1.4 mm | |||||
Operating piston speed | 50 to 1,500 mm/s | ||||||
Cushioning | Rubber cushion | ||||||
- | Air cushion | ||||||
Allowable kinetic energy | Rubber cushion | 0.02 J | 0.03 J | 0.04 J | 0.09 J | 0.27 J | 0.4 J |
Air cushion | - | 0.17 J | 0.19 J | 0.4 J | 0.66 J | 0.97 J |
Bore size (mm) | Standard stroke (mm)Note 2) Note 4) | Maximum strokeNote 3) (mm) |
---|---|---|
8Note 1) | 10, 25, 40, 50, 80, 100 | 200 |
10 | 400 | |
12 | 10, 25, 40, 50, 80, 100, 125, 160, 200 | |
16 | ||
20 | 10, 25, 40, 50, 80, 100, 125, 160, 200, 250, 300 | 1,000 |
25 |
Note 1) Not available with air cushion.
Note 2) Other strokes are available on request.
Note 3) Contact the manufacturer support center for strokes exceeding the standard stroke range.
Note 4) The minimum stroke with air cushion is 25 mm.
(Unit: g)
Tube Internal Diameter (mm) | 8 | 10 | 12 | 16 | 20 | 25 | ||
---|---|---|---|---|---|---|---|---|
Basic weight | Without magnet | C85N | 37 | 38 (44) | 77 (84) | 89 (95) | 179 (176) | 244 (241) |
C85E | 39 | 40 | 81 | 93 | 185 | 249 | ||
C85F | 35 | 37 | 71 | 79 | 164 | 227 | ||
C85Y | 35 | 37 | 72 | 79 | 165 | 228 | ||
With magnet | CD85N | 37 | 39 (44) | 78 (84) | 90 (96) | 183 (179) | 248 (245) | |
CD85E | 39 | 41 | 81 | 93 | 188 | 253 | ||
CD85F | 35 | 37 | 72 | 80 | 168 | 231 | ||
CD85Y | 36 | 37 | 72 | 80 | 168 | 232 | ||
Additional weight per 10 mm of stroke | 2.1 | 2.3 | 4.1 | 5.1 | 8.1 | 11.3 | ||
Mounting bracket | Foot (1 pc.) | C85L□A | 20 | 40 | 95 | |||
Foot (2 pcs., with 1 mounting nut) | C85L□B | 55 | 105 | 210 | ||||
Flange | C85F□ | 12 | 25 | 90 | ||||
Trunnion | C85T□ | 20 | 50 | 75 | ||||
Clevis | C85C□ | 20 | 40 | 85 | ||||
Accessories | Rod end | KJ□D | 17 | 25 | 45 | 70 | ||
U-Shaped Knuckle Joint | GKM□-□ | 10 | 20 | 50 | 100 | |||
Floating joint | JA□-□-□ | 10 | 20 | 50 | 70 |
*(): For air cushion
Calculation (Example): C85N20-50NV
179 + 8.1 × 50/10 + 85 + 45 = 350 g
(Unit: mm)
Basic (integrated clevis type) Rubber bumper: C□85N-[Bore size]-[Stroke]-□ dimensional drawing
Air cushion: C□85N [Bore size]-[Stroke C]-□ dimensional drawing
Tube I.D. | AM | BE | C | CD | EE | EW | F | G1 | G2 | H | (HR) | K | KK | KV | KW | NA | ND | RR | S | SW | U | WA | (WH) | (XC) | Z | ZZ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8 | 12 | M12 × 1.25 | 4 | 4 | M5 × 0.8 | 8 | 12 | 7 | 5 | 28 | 13.4 | - | M4 × 0.7 | 19 | 6 | 15 | 12 | 10 | 46 | 7 | 6 | - | 16 | 64 | 76 | 86 |
10 | 12 | M12 × 1.25 | 4 | 4 | M5 × 0.8 | 8 | 12 | 7 (5.5) | 5 (5.5) | 28 | 14.2 | - | M4 × 0.7 | 19 | 6 | 15 | 12 | 10 | 46 (53) | 7 | 6 | 10.5 | 16 | 64 (71) | 76 (83) | 86 (93) |
12 | 16 | M16 × 1.5 | 6 | 6 | M5 × 0.8 | 12 | 17 | 8 (5.5) | 6 (5.5) | 38 | 14.2 | 5 | M6 × 1 | 24 | 8 | 18.3 | 16 | 14 | 50 (54) | 10 | 9 | 9.5 | 22 | 75 (79) | 91 (95) | 105 (109) |
16 | 16 | M16 × 1.5 | 6 | 6 | M5 × 0.8 | 12 | 17 | 8 (5.5) | 6 (5.5) | 38 | 14.2 | 5 | M6 × 1 | 24 | 8 | 18.3 | 16 | 13 | 56 | 10 | 9 | 9.5 | 22 | 82 | 98 | 111 |
20 | 20 | M22 × 1.5 | 8 | 8 | G 1/8 | 16 | 20 | 8 | 8 | 44 | 17 | 6 | M8 × 1.25 | 32 | 11 | 24 | 22 | 11 | 62 | 13 | 12 | 13 | 24 | 95 | 115 | 126 |
25 | 22 | M22 × 1.5 | 10 | 8 | G 1/8 | 16 | 22 | 8 | 8 | 50 | 20 | 8 | M10 × 1.25 | 32 | 11 | 30 | 22 | 11 | 65 | 17 | 12 | 13 | 28 | 104 | 126 | 137 |
*(): For air cushion
Double end boss-cut Rubber bumper: C□85E [Bore size]-[Stroke]-□ dimensional drawing
Boss-cut / Basic Head cover axial port Rubber bumper: C□85F/Y [Bore size]-[Stroke]-□ dimensional drawing
Single foot: C□85N□-□L (with mounting bracket) dimensional drawing
Part Number |
---|
C85N20-220C |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Cushion | Head cover type (℃) | Operating Pressure (MPa) | Specifications | Support bracket | Auto Switches | Lead Wire | The number of the switches | Type of Auto Switch Mounting | Rod Tip Metal Fitting | Bellows | Custom-made Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 20 | 220 | Air cushion | Basic (integrated clevis type) | 0.05 to 1.0 | Without magnet | None | - | - | - | - | None | None | None |
Loading...Tải…
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Standard |
Please check the type/dimensions/specifications of the part C85N20-220C in the Air Cylinder, Standard Type, Double Acting, Single Rod C85 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần C85N20-220C trong chuỗi Air Cylinder, Standard Type, Double Acting, Single Rod C85 Series.
Part Number |
---|
C85E10-20 |
C85E10-25 |
C85E10-40 |
C85N20-225 |
C85N20-228 |
C85N20-230 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Cushion | Head cover type (℃) | Operating Pressure (MPa) | Specifications | Support bracket | Auto Switches | Lead Wire | The number of the switches | Type of Auto Switch Mounting | Rod Tip Metal Fitting | Bellows | Custom-made Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
492,000 VND | 1 Piece(s) | 32 Day(s) | 10 | 20 | Rubber bumper (standard) | Double-side bossed | 0.08 to 1.0 | Without magnet | None | - | - | - | - | None | None | None | ||
492,000 VND | 1 Piece(s) | 32 Day(s) | 10 | 25 | Rubber bumper (standard) | Double-side bossed | 0.08 to 1.0 | Without magnet | None | - | - | - | - | None | None | None | ||
- | 1 Piece(s) | Quote | 10 | 40 | Rubber bumper (standard) | Double-side bossed | 0.08 to 1.0 | Without magnet | None | - | - | - | - | None | None | None | ||
- | 1 Piece(s) | Quote | 20 | 225 | Rubber bumper (standard) | Basic (integrated clevis type) | 0.05 to 1.0 | Without magnet | None | - | - | - | - | None | None | None | ||
- | 1 Piece(s) | Quote | 20 | 228 | Rubber bumper (standard) | Basic (integrated clevis type) | 0.05 to 1.0 | Without magnet | None | - | - | - | - | None | None | None | ||
- | 1 Piece(s) | Quote | 20 | 230 | Rubber bumper (standard) | Basic (integrated clevis type) | 0.05 to 1.0 | Without magnet | None | - | - | - | - | None | None | None |