(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Valve Mounted Cylinder, Double Acting, Single Rod CVM5 Series (Part Number)

Valve Mounted Cylinder, Double Acting, Single Rod CVM5 Series
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
  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​
  • CAD data is not supported for some model numbers.

Product Description

A standard type valve mounted double action, single rod cylinder.
[Features]
· An air cylinder with a valve mounted on the round cylinder.
· Cylinder with valve that makes it easy to adjust speed.
*See the SMC catalog for specification details.
*Product pictures are representative images. CAD data is not supported for some model numbers.

Valve Mounted Cylinder, Double Acting, Single Rod CVM5 Series Specifications

Valve Mounted Cylinder, Double Acting, Single Rod CVM5 Series external appearance

Valve Mounted Cylinder, Double Acting, Single Rod CVM5 Series external appearance

Can be operated manually by pushing the manual button

Can be operated manually by pushing the manual button

Specifications

Compatible Cylinder Bore Size (mm)20253240
FluidAir
ActionDouble acting, single rod
CushioningRubber cushion
Proof Pressure1.0 MPa
Maximum operating pressure0.7 MPa
Minimum operating pressure0.15 MPa
Ambient and Fluid Temperature-10°C to 50°C (no freezing)
LubricationNot required (non-lubricated)
Stroke Length Tolerance+1.4
0
Port SizeScrew-In TypeRc 1/8
With One-Touch FittingOuter diameter: ø6 mm / Inner diameter ø4 mm
*Operating Piston Speed (mm/s)50 to 700*50 to 650*50 to 590*50 to 420*
Allowable Kinetic Energy0.27 J0.4 J0.65 J1.2 J
Mount Support TypeBasic type, axial foot type, rod-end flange type, head-end flange type, single clevis type, double clevis type, head end trunnion type, rod end trunnion type

*Values marked with an asterisk are values with the silencer type exhaust throttle valve removed. To use at these values, take measures to prevent dust from entering such as installing the AN120-M5 silencer on the EXH port.

Solenoid Valve Specifications

Applicable Solenoid Valve ModelVZ3□90 Series
Coil Rated VoltageStandard: 100 V AC, 200 V (50/60 Hz), 24 V DC
Semi-standard: 110 V AC, 220 V, 12 V DC
Effective Area of Valve (Cv Value)4.5 mm2 (0.25)
Allowable Voltage Fluctuation-15 to 10%
Coil Insulation TypeClass B or equivalent (130°C)
Electrical EntryGrommet, L plug connector, M plug connector, DIN terminal
*Power Consumption (W)DC1.8 (with indicator light: 2.1)
*Apparent Power (VA)ACInrush4.5/50 Hz, 4.2/60 Hz
Holding3.5 / 50 Hz, 3.0 / 60 Hz

*At rated voltage

Standard Stroke Table

Tube Internal Diameter
(mm)
*Standard Stroke (mm)Maximum Manufacturable
Stroke (mm)
2025, 50, 75, 100, 125, 150, 200, 250, 3001,000
25
32
40

*1: Consult with the SMC support center regarding intermediate strokes other than those detailed above.
Note 2) Applicable strokes should be confirmed according to the usage. See the CM2 Series in the SMC catalog for details. In addition, products that exceed the standard stroke may not be able to fulfill the specifications due to deflection, etc.

Changing between Rod Extended when Energized and Rod Retracted when Energized

The procedure for changing between having the rod extended when energized and having the rod retracted when energized

Changing method 1

Changing method 1

1. Loosen the 2 hex socket head bolts with the appropriate tools and remove the plate and solenoid valve. When removing, instead of removing the plate and solenoid valve separately, remove them together with the hex socket head bolts still inserted.

Changing method 2

Changing method 2

2. There is a sub-plate gasket inside the sub-plate. Invert this sub-plate gasket by 180° and install it so that the letter "B" is visible. (A portion of the outer section of the sub-plate gasket protrudes. The letter "B" appears on one side of this protrusion.)

Changing method 3

Changing method 3

3. Install the solenoid valve and plate and then tighten the hex socket head bolts with a tool. Apply a tightening torque of 0.6 to 0.8 N·m.
After tightening, press the manual button on the solenoid valve to check for any air leaks and to confirm the operating conditions. Rod extended when energized and rod retracted when energized can be determined from the outside by looking through the small window on the sub-plate (ass shown in drawing).

Dimensions

 

(Units: mm)

 

CVM5L bore size and stroke dimensional drawing

CVM5L bore size and stroke dimensional drawing

Tube Internal DiameterStroke rangeAALBB1B2DFHH1H2IKLCLDLHLSLTLXLY
20Up to 3001815.5401326813415828546.8251023.24070.5
25Up to 3002219.54717321013456833.55.546.8281023.24076.5
32Up to 3002219.54717321213456837.55.546.8281043.24078.8
40Up to 300242154224114165081046.5747301343.25584.8
Tube Internal DiameterLZMMNNANNSXYZZZ
2055M8 × 1.251524M20 × 1.56220821131
2555M10 × 1.251530M26 × 1.56220825135
3255M10 × 1.251534.5M26 × 1.56420825137
4075M14 × 1.521.542.5M32 × 288231027171

*Brackets are shipped together with the unit.

Usage Precautions

  • *Do not rotate the cover. If the cover is rotated when installing a cylinder or screwing a fitting into the port, there is a risk the cover junction part will become damaged.
  • *The cover and cylinder tube are connected using the crimping method and so cannot be dismantled. Therefore, none of the internal parts of the cylinder other than the rod seal can be replaced.
  • *When replacing rod seals or when removing and mounting a retaining ring, use the appropriate tool (retaining ring pliers: tool for installing C-type retaining rings). Even if the proper tool is used, there is still a danger of injury or damage to nearby workers or equipment as the retaining ring may fly off from the tip of the pliers. As such take extra care when removing the retaining ring so as to prevent this. In addition, be certain that the retaining ring is placed firmly into the groove of the rod cover when mounting before supplying air to the cylinder.
  • *Use caution when handling a cylinder tube that is operating at high speed / high frequencies, as the surface becomes very hot and may cause burns.
  • *Do not use an air cylinder as an air-hydro cylinder. Use of turbine oil as the operating fluid for the air cylinder may result in leakage.
  • *Join the rod end parts to prevent the rod boot from twisting. If the rod boot has become twisted during cylinder installation, the rod boot may fail during operation.
  • *The above product is designed for use with a compressed air system only. Do not exceed the specified ranges for pressure or temperature, as this may cause damage, malfunctions, etc.
  • *When energizing valves for an extended period of time, heat generated by the coil will cause the temperature to rise, decreasing solenoid valve performance, decreasing the lifespan and adversely affecting nearby peripheral equipment.
  • *See the SMC catalog for information such as specifications, basic type dimensional drawings and diagrams other than those provided above.
Part Number
CDVM5B20F-100-15GS-B54
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Specifications Port thread type Auto Switches Lead Wire The number of the switches Type of Mount Support Bellows Custom-made Specifications Type Energized push/pull Solenoid valve Solenoid valve voltage Lead wire electrical entry Indicator light / Surge voltage suppressor

-

1 Piece(s) Quote 20100Built-in magnetRcB540.52Basic typeNoneNoneBuilt-in one-touch fittingsExtended when energized2 position single24 V DCGrommetWith surge voltage suppressor

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Standard
Additional Function Standard Environment, Applications Standard End Locking No
Valves Presence Cushion Rubber cushion Operating Pressure(MPa) 0.15 to 0.7

Please check the type/dimensions/specifications of the part CDVM5B20F-100-15GS-B54 in the Valve Mounted Cylinder, Double Acting, Single Rod CVM5 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CDVM5B20F-100-15GS-B54 trong chuỗi Valve Mounted Cylinder, Double Acting, Single Rod CVM5 Series.

Products like this...

Part Number
CDVM5B20-10-11DZ-M9BMS
CDVM5B20-10-12D
CDVM5B20-10-15D
CDVM5B20F-100-15LZ-H7BWL
CDVM5B20F-100-15LZ-M9BWL
CDVM5B20F-100-22G-B54
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Specifications Port thread type Auto Switches Lead Wire The number of the switches Type of Mount Support Bellows Custom-made Specifications Type Energized push/pull Solenoid valve Solenoid valve voltage Lead wire electrical entry Indicator light / Surge voltage suppressor

-

1 Piece(s) Quote 2010Built-in magnetRcM9B11Basic typeNoneNoneScrew-in piping typeExtended when energized2 position single100 V AC (50/60 Hz)DIN terminalWith light and surge voltage suppressor (excluding G)

-

1 Piece(s) Quote 2010Built-in magnetRcWithout switch--Basic typeNoneNoneScrew-in piping typeExtended when energized2 position single200 V AC (50/60 Hz)DIN terminalNo

-

1 Piece(s) Quote 2010Built-in magnetRcWithout switch--Basic typeNoneNoneScrew-in piping typeExtended when energized2 position single24 V DCDIN terminalNo

-

1 Piece(s) Quote 20100Built-in magnetRcH7BW32Basic typeNoneNoneBuilt-in one-touch fittingsExtended when energized2 position single24 V DCL plug connectorWith light and surge voltage suppressor (excluding G)

-

1 Piece(s) Quote 20100Built-in magnetRcM9BW32Basic typeNoneNoneBuilt-in one-touch fittingsExtended when energized2 position single24 V DCL plug connectorWith light and surge voltage suppressor (excluding G)

-

1 Piece(s) Quote 20100Built-in magnetRcB540.52Basic typeNoneNoneBuilt-in one-touch fittingsExtended when energized2 position double200 V AC (50/60 Hz)GrommetNo