(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
A standard type valve mounted double action, single rod cylinder.
[Features]
· An air cylinder with a valve mounted on the round cylinder.
· Cylinder with valve that makes it easy to adjust speed.
*See the SMC catalog for specification details.
*Product pictures are representative images. CAD data is not supported for some model numbers.
Valve Mounted Cylinder, Double Acting, Single Rod CVM5 Series external appearance
Can be operated manually by pushing the manual button
Compatible Cylinder Bore Size (mm) | 20 | 25 | 32 | 40 | |
---|---|---|---|---|---|
Fluid | Air | ||||
Action | Double acting, single rod | ||||
Cushioning | Rubber cushion | ||||
Proof Pressure | 1.0 MPa | ||||
Maximum operating pressure | 0.7 MPa | ||||
Minimum operating pressure | 0.15 MPa | ||||
Ambient and Fluid Temperature | -10°C to 50°C (no freezing) | ||||
Lubrication | Not required (non-lubricated) | ||||
Stroke Length Tolerance | +1.4 0 | ||||
Port Size | Screw-In Type | Rc 1/8 | |||
With One-Touch Fitting | Outer diameter: ø6 mm / Inner diameter ø4 mm | ||||
*Operating Piston Speed (mm/s) | 50 to 700* | 50 to 650* | 50 to 590* | 50 to 420* | |
Allowable Kinetic Energy | 0.27 J | 0.4 J | 0.65 J | 1.2 J | |
Mount Support Type | Basic type, axial foot type, rod-end flange type, head-end flange type, single clevis type, double clevis type, head end trunnion type, rod end trunnion type |
*Values marked with an asterisk are values with the silencer type exhaust throttle valve removed. To use at these values, take measures to prevent dust from entering such as installing the AN120-M5 silencer on the EXH port.
Applicable Solenoid Valve Model | VZ3□90 Series | ||
---|---|---|---|
Coil Rated Voltage | Standard: 100 V AC, 200 V (50/60 Hz), 24 V DC Semi-standard: 110 V AC, 220 V, 12 V DC | ||
Effective Area of Valve (Cv Value) | 4.5 mm2 (0.25) | ||
Allowable Voltage Fluctuation | -15 to 10% | ||
Coil Insulation Type | Class B or equivalent (130°C) | ||
Electrical Entry | Grommet, L plug connector, M plug connector, DIN terminal | ||
*Power Consumption (W) | DC | 1.8 (with indicator light: 2.1) | |
*Apparent Power (VA) | AC | Inrush | 4.5/50 Hz, 4.2/60 Hz |
Holding | 3.5 / 50 Hz, 3.0 / 60 Hz |
*At rated voltage
Tube Internal Diameter (mm) | *Standard Stroke (mm) | Maximum Manufacturable Stroke (mm) |
---|---|---|
20 | 25, 50, 75, 100, 125, 150, 200, 250, 300 | 1,000 |
25 | ||
32 | ||
40 |
*1: Consult with the SMC support center regarding intermediate strokes other than those detailed above.
Note 2) Applicable strokes should be confirmed according to the usage. See the CM2 Series in the SMC catalog for details. In addition, products that exceed the standard stroke may not be able to fulfill the specifications due to deflection, etc.
The procedure for changing between having the rod extended when energized and having the rod retracted when energized
Changing method 1
1. Loosen the 2 hex socket head bolts with the appropriate tools and remove the plate and solenoid valve. When removing, instead of removing the plate and solenoid valve separately, remove them together with the hex socket head bolts still inserted.
Changing method 2
2. There is a sub-plate gasket inside the sub-plate. Invert this sub-plate gasket by 180° and install it so that the letter "B" is visible. (A portion of the outer section of the sub-plate gasket protrudes. The letter "B" appears on one side of this protrusion.)
Changing method 3
3. Install the solenoid valve and plate and then tighten the hex socket head bolts with a tool. Apply a tightening torque of 0.6 to 0.8 N·m.
After tightening, press the manual button on the solenoid valve to check for any air leaks and to confirm the operating conditions. Rod extended when energized and rod retracted when energized can be determined from the outside by looking through the small window on the sub-plate (ass shown in drawing).
(Units: mm)
CVM5L bore size and stroke dimensional drawing
Tube Internal Diameter | Stroke range | A | AL | B | B1 | B2 | D | F | H | H1 | H2 | I | K | LC | LD | LH | LS | LT | LX | LY |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20 | Up to 300 | 18 | 15.5 | 40 | 13 | 26 | 8 | 13 | 41 | 5 | 8 | 28 | 5 | 4 | 6.8 | 25 | 102 | 3.2 | 40 | 70.5 |
25 | Up to 300 | 22 | 19.5 | 47 | 17 | 32 | 10 | 13 | 45 | 6 | 8 | 33.5 | 5.5 | 4 | 6.8 | 28 | 102 | 3.2 | 40 | 76.5 |
32 | Up to 300 | 22 | 19.5 | 47 | 17 | 32 | 12 | 13 | 45 | 6 | 8 | 37.5 | 5.5 | 4 | 6.8 | 28 | 104 | 3.2 | 40 | 78.8 |
40 | Up to 300 | 24 | 21 | 54 | 22 | 41 | 14 | 16 | 50 | 8 | 10 | 46.5 | 7 | 4 | 7 | 30 | 134 | 3.2 | 55 | 84.8 |
Tube Internal Diameter | LZ | MM | N | NA | NN | S | X | Y | Z | ZZ |
---|---|---|---|---|---|---|---|---|---|---|
20 | 55 | M8 × 1.25 | 15 | 24 | M20 × 1.5 | 62 | 20 | 8 | 21 | 131 |
25 | 55 | M10 × 1.25 | 15 | 30 | M26 × 1.5 | 62 | 20 | 8 | 25 | 135 |
32 | 55 | M10 × 1.25 | 15 | 34.5 | M26 × 1.5 | 64 | 20 | 8 | 25 | 137 |
40 | 75 | M14 × 1.5 | 21.5 | 42.5 | M32 × 2 | 88 | 23 | 10 | 27 | 171 |
*Brackets are shipped together with the unit.
Part Number |
---|
CDVM5B20-50B-12D-M9BS |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Specifications | Port thread type | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Bellows | Custom-made Specifications | Type | Energized push/pull | Solenoid valve | Solenoid valve voltage | Lead wire electrical entry | Indicator light / Surge voltage suppressor |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 20 | 50 | Built-in magnet | Rc | M9B | 0.5 | 1 | Basic type | None | None | Screw-in piping type | Retracted when energized | 2 position single | 200 V AC (50/60 Hz) | DIN terminal | No |
Loading...Tải…
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Standard | End Locking | No |
Valves | Presence | Cushion | Rubber cushion | Operating Pressure(MPa) | 0.15 to 0.7 |
Please check the type/dimensions/specifications of the part CDVM5B20-50B-12D-M9BS in the Valve Mounted Cylinder, Double Acting, Single Rod CVM5 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CDVM5B20-50B-12D-M9BS trong chuỗi Valve Mounted Cylinder, Double Acting, Single Rod CVM5 Series.
Part Number |
---|
CDVM5B20-10-11DZ-M9BMS |
CDVM5B20-10-12D |
CDVM5B20-10-15D |
CDVM5B20-50B-12D-M9BWS |
CDVM5B20-50B-12D-M9NW |
CDVM5B20-50B-12DZ |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Specifications | Port thread type | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Bellows | Custom-made Specifications | Type | Energized push/pull | Solenoid valve | Solenoid valve voltage | Lead wire electrical entry | Indicator light / Surge voltage suppressor |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 20 | 10 | Built-in magnet | Rc | M9B | 1 | 1 | Basic type | None | None | Screw-in piping type | Extended when energized | 2 position single | 100 V AC (50/60 Hz) | DIN terminal | With light and surge voltage suppressor (excluding G) | ||
- | 1 Piece(s) | Quote | 20 | 10 | Built-in magnet | Rc | Without switch | - | - | Basic type | None | None | Screw-in piping type | Extended when energized | 2 position single | 200 V AC (50/60 Hz) | DIN terminal | No | ||
- | 1 Piece(s) | Quote | 20 | 10 | Built-in magnet | Rc | Without switch | - | - | Basic type | None | None | Screw-in piping type | Extended when energized | 2 position single | 24 V DC | DIN terminal | No | ||
- | 1 Piece(s) | Quote | 20 | 50 | Built-in magnet | Rc | M9BW | 0.5 | 1 | Basic type | None | None | Screw-in piping type | Retracted when energized | 2 position single | 200 V AC (50/60 Hz) | DIN terminal | No | ||
- | 1 Piece(s) | Quote | 20 | 50 | Built-in magnet | Rc | M9NW | 0.5 | 2 | Basic type | None | None | Screw-in piping type | Retracted when energized | 2 position single | 200 V AC (50/60 Hz) | DIN terminal | No | ||
- | 1 Piece(s) | Quote | 20 | 50 | Built-in magnet | Rc | Without switch | - | - | Basic type | None | None | Screw-in piping type | Retracted when energized | 2 position single | 200 V AC (50/60 Hz) | DIN terminal | With light and surge voltage suppressor (excluding G) |