(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
A standard type valve mounted double action, single rod cylinder.
[Features]
· An air cylinder with a valve mounted on the round cylinder.
· Cylinder with valve that makes it easy to adjust speed.
*See the SMC catalog for specification details.
*Product pictures are representative images. CAD data is not supported for some model numbers.
Valve Mounted Cylinder, Double Acting, Single Rod CVJ5 Series external appearance
JIS symbol: Double acting / Single rod, rubber bumper
Can be operated manually by pushing the manual button indicated by the arrow
Tube Inner Diameter (mm) | ø10 | ø16 |
---|---|---|
Action | Double acting, single rod | |
Fluid | Air | |
Proof Pressure | 1.05 MPa | |
Maximum operating pressure | 0.7 MPa | |
Minimum operating pressure | 0.15 MPa | |
Ambient and Fluid Temperature | -10°C to 50°C (no freezing) | |
Cushioning | Rubber cushion | |
Lubrication | Not required (non-lubricated) | |
Stroke Length Tolerance | 0 to +1.0 | |
Port Size | M5 × 0.8 | |
Mount Support Type | Basic type, axial foot type, rod-end flange type | |
Piston Speed | 50 to 750 mm/s | 50 to 150 mm/s |
Allowable Kinetic Energy | 0.035 J | 0.090 J |
Applicable Solenoid Valve Model | SYJ3190 | ||
---|---|---|---|
Electrical Entry | Grommet (G), L plug connector (L), M plug connector (M) | ||
Coil Rated Voltage (V) | DC | 24, 12, 6, 5, 3 | |
AC 50/60 Hz | 100, 110, 200, 220 | ||
Effective Area of Valve (Cv Value) | 1.8 mm2 (0.1) | ||
Allowable Voltage Fluctuation | ±10% of rated voltage * | ||
Power Consumption W | DC | Standard | 0.35 (with light: 0.4) |
*Apparent Power VA | AC | 100 V | 0.78 (with light: 0.81) |
110 V 115 V | 0.86 (with light: 0.89) [0.94 (with indicator light: 0.97)] | ||
200 V | 1.18 (with light: 1.22) | ||
220 V [230 V] | 1.30 (with light: 1.34) [1.42 (with indicator light: 1.46)] | ||
Surge Voltage Suppressor | Diode (varistor for non-polarized type) | ||
Indicator light | LED |
(Units: mm)
Tube Inner Diameter (mm) | Standard Stroke |
---|---|
10 | 15, 30, 45, 60 |
16 | 15, 30, 45, 60 |
*If types for more than the strokes above (61 strokes) are required, please contact the SMC support center.
The procedure for changing between having the rod extended when energized and having the rod retracted when energized
Changing method 1
1. Using a screwdriver, loosen the 2 small round head screws and remove the plate and solenoid valve. At this time, instead of removing the plate and solenoid valve separately, remove them together with the small round head screws still inserted.
Changing method 2
2. Turn the pipe gasket 180° and mount with the letter "B" showing.
Changing method 3
3. Install the solenoid valve and plate, and tighten the small round head screws using a screwdriver. After tightening, press the manual button on the solenoid valve to check for any air leaks and to confirm the operating conditions. When the cylinder is viewed from above, the position of the gasket will be as shown in the figure above.
(Units: mm)
Basic type (B) CVJ5 dimensional drawing
Tube Internal Diameter | A | B | C | D | F | H | HX | MM | NA | NB | ND | NN | S | Z |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10 | 15 | 12 | 14 | 4 | 8 | 28 | 35 | M4 × 0.7 | 12.5 | 9.5 | 8 (-0.022 to 0) | M8 × 1 | 46 | 90 [91] |
16 | 15 | 18 | 20 | 5 | 8 | 28 | 41 | M5 × 0.8 | 12.5 | 9.5 | 10 (-0.022 to 0) | M10 × 1 | 47 | 91 [92] |
*Values shown inside [ ] are for AC.
Rod End Nut
Tube Inner Diameter (mm) | B1 | H1 |
---|---|---|
10 | 7 | 3.2 |
16 | 8 | 4 |
Valve Mounted Cylinder, Double Acting, Single Rod CVJ5 Series diagram
Number | Name | Material | Notes |
---|---|---|---|
1 | Rod cover | Aluminum alloy | Clear anodizing |
2 | Head cover | Aluminum alloy | Clear anodizing |
3 | Cylinder Tubing | Stainless steel | - |
4 | Piston rod | Stainless steel | - |
5 | Piston | Aluminum alloy | Chromate |
6 | Mounting nut | Brass | Nickel plating |
7 | Rod End Nut | Rolled steel | Zinc chromate |
8 | Damper | Urethane | - |
9 | Steel Balls | Carbon steel | - |
10 | Stud | Brass | Electroless nickel plating |
11 | Round Head Combination Screws | Rolled steel | Zinc chromate |
12 | Plate | Zinc alloy | - |
13 | Solenoid Valve | - | *See steps below |
14 | Pipe | Aluminum alloy | Clear anodizing |
15 | Piston Seal | NBR | - |
16 | Rod Seal | NBR | - |
17 | Tube Gasket | NBR | - |
18 | Piston Gasket | NBR | - |
19 | Gasket | NBR and SUS304 | - |
20 | Pipe Gasket | NBR | - |
21 | Plate Gasket | NBR | - |
*Solenoid valve part number display method: SYJ3190-□ (rated voltage) □ (electrical entry) □ (light and surge voltage suppressor)
Part Number |
---|
CDVJ5B16-15-2G-A93S |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Specifications | Auto Switches | Lead Wire | The number of the switches | Type of Auto Switch Mounting | Type of Mount Support | Energized push/pull | Solenoid valve voltage | Lead wire electrical entry | Indicator light / Surge voltage suppressor |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 16 | 15 | Built-in magnet | A93 | 0.5 | 1 | - | Basic type | Extended when energized | 200 V AC | Grommet | Without light or surge voltage suppressor |
Loading...Tải…
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Valves | Presence | Cushion | Rubber cushion | Operating Pressure(MPa) | 0.15 to 0.7 |
Please check the type/dimensions/specifications of the part CDVJ5B16-15-2G-A93S in the Valve Mounted Cylinder, Double Acting, Single Rod CVJ5 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CDVJ5B16-15-2G-A93S trong chuỗi Valve Mounted Cylinder, Double Acting, Single Rod CVJ5 Series.
Part Number |
---|
CDVJ5B10-15-5G-A |
CDVJ5B10-15-5G-B |
CDVJ5B10-15-5G-C73L |
CDVJ5B16-15-2G-C73CS |
CDVJ5B16-15-5G-B |
CDVJ5B16-15-5G-C73 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Specifications | Auto Switches | Lead Wire | The number of the switches | Type of Auto Switch Mounting | Type of Mount Support | Energized push/pull | Solenoid valve voltage | Lead wire electrical entry | Indicator light / Surge voltage suppressor |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | 15 | Built-in magnet | Without switch | - | - | Rail mounting type | Basic type | Extended when energized | 24 V DC | Grommet | Without light or surge voltage suppressor | ||
- | 1 Piece(s) | Quote | 10 | 15 | Built-in magnet | Without switch | - | - | Band mounting style | Basic type | Extended when energized | 24 V DC | Grommet | Without light or surge voltage suppressor | ||
- | 1 Piece(s) | Quote | 10 | 15 | Built-in magnet | C73 | 3 | 2 | - | Basic type | Extended when energized | 24 V DC | Grommet | Without light or surge voltage suppressor | ||
- | 1 Piece(s) | Quote | 16 | 15 | Built-in magnet | C73C | 0.5 | 1 | - | Basic type | Extended when energized | 200 V AC | Grommet | Without light or surge voltage suppressor | ||
- | 1 Piece(s) | Quote | 16 | 15 | Built-in magnet | Without switch | - | - | Band mounting style | Basic type | Extended when energized | 24 V DC | Grommet | Without light or surge voltage suppressor | ||
- | 1 Piece(s) | Quote | 16 | 15 | Built-in magnet | C73 | 0.5 | 2 | - | Basic type | Extended when energized | 24 V DC | Grommet | Without light or surge voltage suppressor |