(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
A cylinder with lock. Suitable for intermediate stops, emergency stops and drop prevention.
[Features]
· Uses the wedge effect to magnify the force applied to the taper ring and steel balls.
· Uses a brake shoe with superior wear resistance.
· The brake shoe length has been significantly increased (double that of the conventional model), providing outstanding durability and stable holding force.
· Structured so as not to be impacted by the quality of the lock-release air.
· The holding force is the same regardless of which direction the cylinder is locked.
· Manual override for unlocking.
· Format: non-lube type.
· Locking action: spring lock.
Cylinder With Lock, Double Acting, Single Rod CNG Series external appearance
Tube Inner Diameter (mm) | 20 | 25 | 32 | 40 |
---|---|---|---|---|
Lubrication | Not required (non-lubricated) | |||
Proof Pressure | 1.5 MPa | |||
Maximum operating pressure | 1.0 MPa | |||
Minimum operating pressure | 0.08 MPa | |||
Piston Speed | *50 to 1,000 mm/s | |||
Ambient Temperature and Operating Fluid Temperature | Without auto switch: -10°C to 70°C (no freezing) | |||
With auto switch: -10°C to 60°C (no freezing) | ||||
Cushioning | Rubber bumper, air cushion | |||
Stroke Length Tolerance (mm) | Up to 800 st: (0 to +1.4) | |||
Mount Support Type | Basic type, axial foot type, rod-end flange type, head-end flange type, rod-end trunnion type, head-end trunnion type, clevis type (use when port location is changed by 90°) |
*Load restrictions exist depending upon piston speed when locked, mounting orientation and operating pressure.
Tube Inner Diameter (mm) | 20 | 25 | 32 | 40 |
---|---|---|---|---|
Locking Action | Spring locking (exhaust locking) | |||
Unlocking pressure | 0.20 MPa or more | 0.25 MPa or more | ||
Locking Starting Pressure | 0.15 MPa or less | 0.20 MPa or less | ||
Operating Pressure Range | 0.2 to 1.0 MPa | 0.25 to 1.0 MPa | ||
Locking Direction | Bidirectional | |||
Holding Force (Maximum Static Load) N* | 215 | 335 | 550 | 860 |
*The holding force (maximum static load) indicates the maximum capacity, not the normal holding capacity. Therefore, be sure to select the cylinder upon checking the details on p. 864 in the SMC catalog.
For types with auto switch, also refer to the table of minimum strokes for auto switch mounting on p. 880 in the SMC catalog.
Tube Internal Diameter (mm) | *1: Standard Stroke (mm) | Long Stroke (mm) | Maximum Manufacturable Stroke (mm) |
---|---|---|---|
20 | 25, 50, 75, 100, 125, 150, 200 | 201 to 350 | 1,500 |
25 | 25, 50, 75, 100, 125, 150, 200, 250, 300 | 301 to 400 | |
32 | 301 to 450 | ||
40 | 301 to 800 |
*1: Intermediate strokes not listed above are produced to order. Spacer is not used for intermediate strokes.
*2: Long stroke applies to the axial foot type and rod-end flange types.
In the case of other mounting brackets or when the long stroke limits are exceeded, the maximum usable stroke is determined using the stroke selection table.
Locked state construction principle drawing
Unlocked state construction principle drawing
Spring lock (exhaust locking)
The spring force that acts on the taper ring is magnified by a wedge effect, and is conveyed to the numerous steel balls that are arranged in 2 rows. These act on the brake shoe holder and brake shoe, which locks the piston rod by tightening it using a large force.
Unlocking is accomplished when air pressure is supplied to the unlocking port. The release piston and taper ring oppose the spring force, moving to the right side, and the ball retainer strikes cover section. The braking force is released as the steel balls are moved away from the taper ring by the ball retainer.
(Units: mm)
Locking Method | Operating Piston Speed (mm/s) | |||
---|---|---|---|---|
100 | 300 | 500 | 1,000 | |
Spring Lock | ±0.3 | ±0.6 | ±1.0 | ±2.0 |
Conditions: Horizontal, Supplied pressure P = 0.5 MPa
Load weight: Upper allowable limit
Lock solenoid valve: Mounted directly to the unlocking port
Maximum value of stopping position variation from 100 measurements
Mounting Bracket | Tube Inner Diameter (mm) | |||
---|---|---|---|---|
20 | 25 | 32 | 40 | |
*1: Axial Foot Type | CNG-L020 | CNG-L025 | CNG-L032 | CNG-L040 |
Flange | CNG-F020 | CNG-F025 | CNG-F032 | CNG-F040 |
Trunnion Pin | CG-T020 | CG-T025 | CG-T032 | CG-T040 |
*2: Clevis | CG-D020 | CG-D025 | CG-D032 | CG-D040 |
Rod End Pivot Bracket | CNG-020-24 | CNG-025-24 | CNG-032-24 | CNG-040-24 |
Head End Pivot Bracket | CG-020-24A | CG-025-24A | CG-032-24A | CG-040-24A |
*Foot and flange types include mounting bolt.
*See the manufacturer's catalog for product information other than that detailed above.
Part Number |
---|
CDNGLA40-1260-D |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Cushion | Specifications | Port thread type | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Bellows | Custom-made Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 40 | 1,260 | Air cushion | Built-in magnet | Rc | Without switch | - | - | Axial foot type | None | None |
Loading...Tải…
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | With fall prevention function / With Brake / With Intermediate Stop Function | Environment, Applications | Standard | End Locking | No |
Valves | Presence | Operating Pressure(MPa) | 0.08 to 1.0 | Locking Direction | Bidirectional |
Please check the type/dimensions/specifications of the part CDNGLA40-1260-D in the Cylinder With Lock, Double Acting, Single Rod CNG Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CDNGLA40-1260-D trong chuỗi Cylinder With Lock, Double Acting, Single Rod CNG Series.
Part Number |
---|
CDNGBA20-100-D-H7BS |
CDNGBA20-100-D-M9B |
CDNGBA20-100-D-M9BL |
CDNGLA40-1270-D |
CDNGLA40-1300-D-A93L |
CDNGLA40-1300-D-C73 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Cushion | Specifications | Port thread type | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Bellows | Custom-made Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 20 | 100 | Air cushion | Built-in magnet | Rc | H7B | 0.5 | 1 | Basic type | None | None | ||
- | 1 Piece(s) | Quote | 20 | 100 | Air cushion | Built-in magnet | Rc | M9B | 0.5 | 2 | Basic type | None | None | ||
- | 1 Piece(s) | Quote | 20 | 100 | Air cushion | Built-in magnet | Rc | M9B | 3 | 2 | Basic type | None | None | ||
- | 1 Piece(s) | Quote | 40 | 1,270 | Air cushion | Built-in magnet | Rc | Without switch | - | - | Axial foot type | None | None | ||
- | 1 Piece(s) | Quote | 40 | 1,300 | Air cushion | Built-in magnet | Rc | A93 | 3 | 2 | Axial foot type | None | None | ||
- | 1 Piece(s) | Quote | 40 | 1,300 | Air cushion | Built-in magnet | Rc | C73 | 0.5 | 2 | Axial foot type | None | None |