(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
A standard cylinder that can be locked in both directions.
[Features]
· An air cylinder with lock. Suitable for intermediate stops, emergency stops and drop prevention.
· Uses the wedge effect to magnify the force applied to the taper ring and steel balls.
· Can be used from 50 to 1,000 mm/s if within the allowable kinetic energy range.
· High locking efficiency. Structured so as not to be impacted by the quality of the lock-release air.
· Manual override for unlocking.
· High reliability and stable holding force.
*See the SMC catalog for specification details.
*Product pictures are representative images. CAD data is not supported for some model numbers.
Cylinder With Lock, Double Acting, Single Rod MNB Series external appearance
Tube Internal Diameter (mm) | 16 |
---|---|
Action | Double acting, single rod |
Lubrication | Not required (non-lubricated) |
Locking Method | Spring lock (exhaust locking) Pneumatic (pressurized locking) Spring/pneumatic combination lock |
Fluid | Air |
Proof Pressure | 1.05 MPa |
Maximum operating pressure | 0.7 MPa |
Minimum operating pressure | 0.08 MPa |
Ambient and Fluid Temperature | Without auto switch: -10°C to 70°C (No freezing) With auto switch: -10°C to 60°C (No freezing) |
Piston Speed | *50 to 500 mm/s |
Cushioning | Rubber cushion |
Stroke Length Tolerance | +1.0 0 |
Mount Support Type | Basic type, axial foot type, rod-end flange type, double clevis type |
*Load restrictions exist depending upon piston speed when locked, mounting direction and operating pressure.
Tube Inner Diameter (mm) | 32 | 40 | 50 | 63 | 80 | 100 |
---|---|---|---|---|---|---|
Locking Action | Spring locking (exhaust locking) | |||||
Unlocking pressure | 0.25 MPa or more | |||||
Locking Starting Pressure | 0.20 MPa or less | |||||
Maximum Operating Pressure | 1.0 MPa | |||||
Locking Direction | Bidirectional | |||||
Holding Force (Maximum Static Load) N* | 552 | 882 | 1,370 | 2,160 | 3,430 | 5,390 |
*The holding force (maximum static load) indicates the maximum capacity, not the normal holding capacity. Therefore, be sure to select the cylinder upon checking the details in the SMC catalog.
(Unit: kg)
Tube Inner Diameter (mm) | 32 | 40 | 50 | 63 | 80 | 100 | |
---|---|---|---|---|---|---|---|
Basic weight | Basic type | 1.20 | 1.72 | 2.76 | 4.06 | 6.85 | 10.26 |
Foot type | 1.30 | 1.84 | 2.94 | 4.32 | 7.28 | 10.85 | |
Flange type | 1.44 | 2.04 | 3.29 | 4.80 | 8.30 | 13.57 | |
Single clevis | 1.45 | 1.98 | 3.10 | 4.69 | 7.96 | 13.43 | |
Double clevis type | 1.46 | 1.99 | 3.19 | 4.85 | 8.25 | 13.95 | |
Additional weight per 50 stroke | All mounting brackets | 0.11 | 0.16 | 0.26 | 0.27 | 0.42 | 0.56 |
Accessories | Single knuckle joint | 0.15 | 0.23 | 0.26 | 0.26 | 0.60 | 0.83 |
Double knuckle joint (with pin) | 0.22 | 0.37 | 0.43 | 0.43 | 0.87 | 1.27 |
Calculation (Example) MNBB32-100-D (basic type, ø32 mm, 100 st)
1.20 + 0.11 × 100/50 = 1.42 kg
Construction principle drawing (locked state)
Construction principle drawing (unlocked state)
Spring lock (exhaust locking)
The spring force that acts on the taper ring is magnified by a wedge effect, and is conveyed to the numerous steel balls that are arranged in 2 rows. These act on the brake shoe holder and brake shoe, which locks the piston rod by tightening it using a large force.
Unlocking is accomplished when air pressure is supplied to the unlocking port. The brake piston and taper ring oppose the spring force, moving to the right side, and the ball retainer strikes cover section A. The braking force is released as the steel balls are moved away from the taper ring by the ball retainer.
Cylinder With Lock, Double Acting, Single Rod MNB Series diagram
Number | Part Name | Material | Notes | |
---|---|---|---|---|
1 | Rod cover | Aluminum alloy | Hard anodized aluminum with metallic coating | |
2 | Head cover | Diecast aluminum | Chromate with metallic coating | |
3 | Cover | Aluminum alloy | Hard anodized aluminum with metallic coating | |
4 | Cylinder Tubing | Aluminum alloy | Hard anodized aluminum | |
5 | Piston rod | Carbon steel | Hard chrome plated | |
6 | Piston | Aluminum alloy | Chromate | |
7 | Taper Ring | Carbon steel | Heat treated | |
8 | Ball Retainer | Special resin | - | |
9 | Piston Guide | Carbon steel | Zinc chromate | |
10 | Brake Shoe Holder | Special steel | Heat treated | |
11 | Release Piston | ø32 mm, ø80 mm, ø100 mm | Aluminum alloy | Chromate |
ø40 mm, ø50 mm, ø63 mm | Hard anodized aluminum | |||
12 | Release Piston Bushing | Steel and special resin | ø32 mm, ø80 mm, ø100 mm only | |
13 | Unlocking Cam | Chrome molybdenum steel | Glossy chromate | |
14 | Washer | Carbon steel | Colorless zinc chromate | |
15 | Retainer Pre-Load Spring | ø32 mm | Steel wire | Zinc chromate |
ø40 to 100 mm | Stainless steel wire | - | ||
16 | Brake Spring | Steel wire | Zinc chromate | |
17 | Clip A | Stainless steel | - | |
18 | Clip B | Stainless steel | - | |
19 | Steel Ball A | Carbon steel | - | |
20 | Steel Ball B | Carbon steel | - | |
21 | Tooth Ring | Stainless steel | - | |
22 | Damper | Polyurethane rubber | - | |
23 | Type C Retaining Ring for Unlocking Cam Shaft | Carbon steel | - | |
24 | Type C Retaining Ring for Taper Ring | Carbon steel | - | |
25 | Brake Shoe | Special friction material | - | |
26 | Tie-Rod | Carbon steel | Zinc chromate | |
27 | Bushing | Resin/Copper alloy (Multiple layers) | - | |
28 | Cushion Ring | Aluminum alloy | Anodized aluminum | |
29 | Cushion Valve | Steel wire | - | |
30 | Wear Ring | Resin | - | |
31 | Unit Holding Tie-Rod | Carbon steel | Bright chromate ø80 mm and ø100 mm only | |
32 | BC Element | - | - | |
33 | Tie-Rod Nut | Carbon steel | - | |
34 | Rod End Nut | Carbon steel | - | |
35 | Hex Socket Head Cap Screw | Chrome molybdenum steel | ø32 to 63 mm | |
36 | Spring Washer for Hex Socket Head Cap Screw | Steel wire | ø32 to 63 mm | |
37 | Retaining Ring | Steel for spring | - | |
38 | Piston Seal | NBR | - | |
39 | Cylinder Tube Gasket | NBR | - | |
40 | Rod Seal A | NBR | - | |
41 | Cushion Seal | NBR | - | |
42 | Cushion Valve Seal | NBR | - | |
43 | Piston Gasket | NBR | - | |
44 | Release Piston Seal | NBR | - | |
45 | Rod Seal B | NBR | - | |
46 | Release Piston Gasket | NBR | - | |
47 | Piston Guide Gasket | NBR | - | |
48 | Unlocking Cam Gasket | NBR | - |
(Units: mm)
Basic type (B): MNBB dimensional drawing
Axial foot type (L): MNBL dimensional drawing
Rod-end flange type (F): MNBF dimensional drawing
Head end flange type (G): MNBG dimensional drawing
*See the manufacturer's catalog for dimensional drawings and values other than those provided above.
Part Number |
---|
MDNBB32-350-D-A54L |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Specifications | Port thread type | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Bellows | Custom-made Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 32 | 350 | Built-in magnet | Rc | A54 | 3 | 2 | Basic type | None | None |
Loading...Tải…
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | With fall prevention function / With Brake / With Intermediate Stop Function | Environment, Applications | Standard | Cushion | Air cushion on both sides |
Operating Pressure(MPa) | 0.08 to 1.0 | Locking Direction | Bidirectional |
Please check the type/dimensions/specifications of the part MDNBB32-350-D-A54L in the Cylinder With Lock, Double Acting, Single Rod MNB Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MDNBB32-350-D-A54L trong chuỗi Cylinder With Lock, Double Acting, Single Rod MNB Series.
Part Number |
---|
MDNBB100-100-D-A54L3 |
MDNBB100-100-D-A54S |
MDNBB100-100-D-A93 |
MDNBB32-350-D-A54L3 |
MDNBB32-350-D-A54L4 |
MDNBB32-350-D-A93L |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Specifications | Port thread type | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Bellows | Custom-made Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 100 | 100 | Built-in magnet | Rc | A54 | 3 | 3 | Basic type | None | None | ||
- | 1 Piece(s) | Quote | 100 | 100 | Built-in magnet | Rc | A54 | 0.5 | 1 | Basic type | None | None | ||
- | 1 Piece(s) | Quote | 100 | 100 | Built-in magnet | Rc | A93 | 0.5 | 2 | Basic type | None | None | ||
- | 1 Piece(s) | Quote | 32 | 350 | Built-in magnet | Rc | A54 | 3 | 3 | Basic type | None | None | ||
- | 1 Piece(s) | Quote | 32 | 350 | Built-in magnet | Rc | A54 | 3 | 4 | Basic type | None | None | ||
- | 1 Piece(s) | Quote | 32 | 350 | Built-in magnet | Rc | A93 | 3 | 2 | Basic type | None | None |