(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
A space-saving cylinder with a short overall length design.
[Features]
· Helps to make various jigs and equipment more compact.
· A round slot for mounting small auto switches is provided on 4 surfaces (ø12 to ø25 [12‑ to 25‑mm bore size]: Mountable on 2 surfaces).
Ordering example of cylinder assembly
Cylinder model: CDQ2B32-30DMZ-LW-M9BW
Double clevis pivot bracket explanation drawing
Compact Cylinder, Standard Type: Double Acting, Single Rod CQ2 Series picture
Symbol
Without cushion
Pneumatic type specifications
Tube Internal Diameter (mm) | 12 | 16 | 20 | 25 | 32 | 40 | 50 | 63 | 80 | 100 | |
---|---|---|---|---|---|---|---|---|---|---|---|
Operating method | Double acting, single rod | ||||||||||
Applicable fluids | Air | ||||||||||
Proof pressure | 1.5 MPa | ||||||||||
Maximum operating pressure | 1.0 MPa | ||||||||||
Minimum operating pressure | 0.07 MPa | 0.05 MPa | |||||||||
Ambient temperature and working fluid temperature | Without auto switch: -10°C to 70°C (No freezing) With auto switch: -10°C to 60°C (No freezing) | ||||||||||
Lubrication | Not required (non-lube) | ||||||||||
Operating piston speed | 50 to 500 mm/s | ||||||||||
Allowable kinetic energy J | Standard type | 0.022 | 0.038 | 0.055 | 0.09 | 0.15 | 0.26 | 0.46 | 0.77 | 1.36 | 2.27 |
With rubber bumper | 0.043 | 0.075 | 0.11 | 0.18 | 0.29 | 0.52 | 0.91 | 1.54 | 2.71 | 4.54 | |
Stroke length tolerance | 0 to +1.0 mmNote) |
Note) Stroke length tolerance does not include the amount of bumper change.
Air-hydro type specifications
Tube Internal Diameter (mm) | 20 | 25 | 32 | 40 | 50 | 63 | 80 | 100 |
---|---|---|---|---|---|---|---|---|
Operating method | Double acting, single rod | |||||||
Applicable fluids | Turbine oilNote) | |||||||
Proof pressure | 1.5 MPa | |||||||
Maximum operating pressure | 1.0 MPa | |||||||
Minimum operating pressure | 0.18 MPa | 0.1 MPa | ||||||
Ambient temperature and working fluid temperature | 5 to 60°C | |||||||
Operating piston speed | 5 to 50 mm/s | |||||||
Cushioning | None | |||||||
Stroke length tolerance | 0 to +1.0 mm |
Note) Use petroleum based turbine oil for the hydraulic fluid. The use of incombustible fluid may result in problems.
ISO VG32 has an operating temperature range of 15 to 35°C. When operating at a temperature range above that of ISO VG32, use ISO VG46 (25 to 45°C).
Part Number |
---|
CDQ2B50-50DZ |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Main Body Shape | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Additional Function | Environment, Applications | Operating Temperature (°C) | Operating Pressure (MPa) | Cushion | Specifications | Stroke Type | Support bracket | Port thread type | Body Options | Auto Switches | Lead Wire | The number of the switches | Rod Tip Metal Fitting | Custom-made Specifications | Type | Made-to-Order (hose nipple type) | Auto switch mounting slot | Mounting bolt | Manual release method | Made-to-order specification (trunnion bracket mounting location) | Option | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,139,000 VND | 1 Piece(s) | 32 Day(s) | [Block Shape] Block shape | 50 | 50 | Standard | Standard | -10~70 | 0.05~1 | - | Built-in magnet | - | Through-hole (standard) | Rc | Standard (Rod-end female thread) | - | - | - | Without bracket | None | Pneumatic type | - | Yes | None | - | Standard part (No option) | - | - |
Loading...Tải…
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods |
---|
Please check the type/dimensions/specifications of the part CDQ2B50-50DZ in the Compact Cylinder, Standard Type, Double Acting, Single Rod CQ2 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CDQ2B50-50DZ trong chuỗi Compact Cylinder, Standard Type, Double Acting, Single Rod CQ2 Series.
Part Number |
---|
CDQ2A100-50DZ |
CDQ2A100-75DCZ |
CDQ2A12-10DZ |
CDQ2B50-75DCMZ |
CDQ2B50-75DCZ |
CDQ2B50-75DMZ |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Main Body Shape | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Additional Function | Environment, Applications | Operating Temperature (°C) | Operating Pressure (MPa) | Cushion | Specifications | Stroke Type | Support bracket | Port thread type | Body Options | Auto Switches | Lead Wire | The number of the switches | Rod Tip Metal Fitting | Custom-made Specifications | Type | Made-to-Order (hose nipple type) | Auto switch mounting slot | Mounting bolt | Manual release method | Made-to-order specification (trunnion bracket mounting location) | Option | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4,518,000 VND | 1 Piece(s) | 32 Day(s) | [Block Shape] Plate Cylinder | 100 | 50 | Standard | Standard | -10~70 | 0.05~1 | - | Built-in magnet | - | Both ends tapped | Rc | Standard (rod-end female thread) | None | - | - | Without bracket | None | Pneumatic type | - | Yes | None | - | - | Standard product (No options) | - | ||
5,083,000 VND | 1 Piece(s) | 32 Day(s) | [Block Shape] Plate Cylinder | 100 | 75 | Standard | Standard | -10~70 | 0.05~1 | - | Built-in magnet | - | Both ends tapped | Rc | With rubber bumper | None | - | - | Without bracket | None | Pneumatic type | - | Yes | None | - | - | Standard product (No options) | - | ||
541,000 VND | 1 Piece(s) | 32 Day(s) | [Block Shape] Block shape | 12 | 10 | Standard | Standard | -10~70 | 0.07~1 | - | Built-in magnet | - | Tap on both ends | M screw | Standard (rod tip female thread) | - | - | - | Without bracket | None | Pneumatic type | - | Yes | None | - | Standard part (No option) | - | - | ||
2,428,000 VND | 1 Piece(s) | 32 Day(s) | [Block Shape] Block shape | 50 | 75 | Standard | Standard | -10~70 | 0.05~1 | - | Built-in magnet | - | Through-hole (standard) | Rc | With rubber cushion and Rod-end male thread | - | - | - | Without bracket | None | Pneumatic type | - | Yes | None | - | Standard part (No option) | - | - | ||
2,368,000 VND | 1 Piece(s) | 4 Day(s) | [Block Shape] Block shape | 50 | 75 | Standard | Standard | -10~70 | 0.05~1 | - | Built-in magnet | - | Through-hole (standard) | Rc | With rubber cushion | - | - | - | Without bracket | None | Pneumatic type | - | Yes | None | - | Standard part (No option) | - | - | ||
2,247,000 VND | 1 Piece(s) | 32 Day(s) | [Block Shape] Block shape | 50 | 75 | Standard | Standard | -10~70 | 0.05~1 | - | Built-in magnet | - | Through-hole (standard) | Rc | Rod-end male thread | - | - | - | Without bracket | None | Pneumatic type | - | Yes | None | - | Standard part (No option) | - | - |