(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Compact Cylinder, Standard Type, Double Acting, Single Rod CQ2 Series (Part Number)

Compact Cylinder, Standard Type, Double Acting, Single Rod CQ2 Series
  • Sale
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • See catalog for specification details.
  • See the manufacturer's catalog for details about auto switches.
  • A round slot for mounting small auto switches is
    provided on 2 surfaces for ø12 to ø25,
    and on 4 surfaces for ø32 to ø100
    models.
  • Product pictures are representations.

Product Description

A space-saving cylinder with a short overall length design.
[Features]
· Helps to make various jigs and equipment more compact.
· A round slot for mounting small auto switches is provided on 4 surfaces (ø12 to ø25 [12‑ to 25‑mm bore size]: Mountable on 2 surfaces).

Compact Cylinder, Standard Type, Double Acting, Single Rod Features

Part Numbers Are Set for Products With Rod-End Brackets and Mounting Bolts

Ordering example of cylinder assembly Cylinder model: CDQ2B32-30DMZ-LW-M9BW

Ordering example of cylinder assembly
Cylinder model: CDQ2B32-30DMZ-LW-M9BW

  • Mounting bracket / B: Through-hole (standard)
  • Mounting bolt / L: Yes
  • Rod-end bracket / W: Double knuckle joint
  • Auto switch D-M9BW: 2 pcs.

Added Pivot Brackets for Double Clevis

Double clevis pivot bracket explanation drawing

Double clevis pivot bracket explanation drawing

  • Rotating angle: Maximum 100° (For ø12, ø16 [12‑mm, 16-mm bore])
  • Time to design rotating bracket saved.
  • Improved mounting freedom.
  • Can be mounted to an installed double clevis cylinder.
  • Applicable cylinders: CQ2 (bore size ø12 to 100 [12‑ to 100‑mm bore], mounting bracket, applicable only to double clevis).

Specifications

Compact Cylinder, Standard Type: Double Acting, Single Rod CQ2 Series picture

Compact Cylinder, Standard Type: Double Acting, Single Rod CQ2 Series picture

Symbol Without cushion

Symbol
Without cushion

Pneumatic type specifications

Tube Internal Diameter (mm)121620253240506380100
Operating methodDouble acting, single rod
Applicable fluidsAir
Proof pressure1.5 MPa
Maximum operating pressure1.0 MPa
Minimum operating pressure0.07 MPa0.05 MPa
Ambient temperature and working fluid temperatureWithout auto switch: -10°C to 70°C (No freezing)
With auto switch: -10°C to 60°C (No freezing)
LubricationNot required (non-lube)
Operating piston speed50 to 500 mm/s
Allowable kinetic energy JStandard type0.0220.0380.0550.090.150.260.460.771.362.27
With rubber bumper0.0430.0750.110.180.290.520.911.542.714.54
Stroke length tolerance0 to +1.0 mmNote)

Note) Stroke length tolerance does not include the amount of bumper change.

 

Air-hydro type specifications

Tube Internal Diameter (mm)20253240506380100
Operating methodDouble acting, single rod
Applicable fluidsTurbine oilNote)
Proof pressure1.5 MPa
Maximum operating pressure1.0 MPa
Minimum operating pressure0.18 MPa0.1 MPa
Ambient temperature and working fluid temperature5 to 60°C
Operating piston speed5 to 50 mm/s
CushioningNone
Stroke length tolerance0 to +1.0 mm

Note) Use petroleum based turbine oil for the hydraulic fluid. The use of incombustible fluid may result in problems.
ISO VG32 has an operating temperature range of 15 to 35°C. When operating at a temperature range above that of ISO VG32, use ISO VG46 (25 to 45°C).

Part Number
CDQ2B50-50DMZ
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMain Body Shape Cylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Additional Function Environment, Applications Operating Temperature
(°C)
Operating Pressure
(MPa)
Cushion Specifications Stroke Type Support bracket Port thread type Body Options Auto Switches Lead Wire The number of the switches Rod Tip Metal Fitting Custom-made Specifications Type Made-to-Order (hose nipple type) Auto switch mounting slot Mounting bolt Manual release method Made-to-order specification (trunnion bracket mounting location) Option

2,199,000 VND

1 Piece(s) 4 Day(s) [Block Shape] Block shape5050StandardStandard-10~700.05~1-Built-in magnet-Through-hole (standard)RcRod tip female screw---Without bracketNonePneumatic type-YesNone----

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Cylinder Operation Method Double Acting Rod Operation Method Single Rods

Please check the type/dimensions/specifications of the part CDQ2B50-50DMZ in the Compact Cylinder, Standard Type, Double Acting, Single Rod CQ2 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CDQ2B50-50DMZ trong chuỗi Compact Cylinder, Standard Type, Double Acting, Single Rod CQ2 Series.

Products like this...

Part Number
CDQ2A100-50DZ
CDQ2A100-75DCZ
CDQ2A12-10DZ
CDQ2B50-50DZ
CDQ2B50-75DCMZ
CDQ2B50-75DCZ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMain Body Shape Cylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Additional Function Environment, Applications Operating Temperature
(°C)
Operating Pressure
(MPa)
Cushion Specifications Stroke Type Support bracket Port thread type Body Options Auto Switches Lead Wire The number of the switches Rod Tip Metal Fitting Custom-made Specifications Type Made-to-Order (hose nipple type) Auto switch mounting slot Mounting bolt Manual release method Made-to-order specification (trunnion bracket mounting location) Option

4,518,000 VND

1 Piece(s) 32 Day(s) [Block Shape] Plate Cylinder10050StandardStandard-10~700.05~1-Built-in magnet-Both ends tappedRcStandard (rod-end female thread)None--Without bracketNonePneumatic type-YesNone--Standard product (No options)-

5,083,000 VND

1 Piece(s) 32 Day(s) [Block Shape] Plate Cylinder10075StandardStandard-10~700.05~1-Built-in magnet-Both ends tappedRcWith rubber bumperNone--Without bracketNonePneumatic type-YesNone--Standard product (No options)-

541,000 VND

1 Piece(s) 32 Day(s) [Block Shape] Block shape1210StandardStandard-10~700.07~1-Built-in magnet-Tap on both endsM screwStandard (rod tip female thread)---Without bracketNonePneumatic type-YesNone-Standard part (No option)--

2,139,000 VND

1 Piece(s) 32 Day(s) [Block Shape] Block shape5050StandardStandard-10~700.05~1-Built-in magnet-Through-hole (standard)RcStandard (Rod-end female thread)---Without bracketNonePneumatic type-YesNone-Standard part (No option)--

2,428,000 VND

1 Piece(s) 32 Day(s) [Block Shape] Block shape5075StandardStandard-10~700.05~1-Built-in magnet-Through-hole (standard)RcWith rubber cushion and Rod-end male thread---Without bracketNonePneumatic type-YesNone-Standard part (No option)--

2,368,000 VND

1 Piece(s) 4 Day(s) [Block Shape] Block shape5075StandardStandard-10~700.05~1-Built-in magnet-Through-hole (standard)RcWith rubber cushion---Without bracketNonePneumatic type-YesNone-Standard part (No option)--