(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
A special cylinder with low friction, even during bi-directional operation.
[Features]
· An air cylinder with reduced stick-slip at low speed ranges.
· Stable operation possible even at 5 mm/s (based on JIS B 8377).
· Lightweight and with improved functionality (new structure equivalent to the standard models).
· Interchangeable (mounting compatibility) with standard products.
*See the SMC catalog for specification details.
*Product pictures are representative images. CAD data is not supported for some model numbers.
Smooth Cylinder CQSY Series external appearance
Smooth Cylinder CQSY Series JIS symbol (rubber bumper)
Tube Inner Diameter (mm) | 12 | 16 | 20 | 25 |
---|---|---|---|---|
Model | Pneumatic (non-lube) type | |||
Action | Double acting, single rod | |||
Fluid | Air | |||
Proof Pressure | 1.05 MPa | |||
Maximum operating pressure | 0.7 MPa | |||
Ambient and Fluid Temperature | Without auto switch: -10°C to 70°C (no freezing) With auto switch: -10°C to 60°C (no freezing) | |||
Cushioning | Rubber cushion | |||
Rod-end thread | Female thread | |||
Stroke Length Tolerance | +1.0 mm* 0 | |||
Piston Speed | 5 to 500 mm/s | |||
Allowable leakage rate | 0.5 L/min (ANR) or less |
*The stroke length tolerance does not include bumper deflection.
(Units: MPa)
Tube Inner Diameter (mm) | 12 | 16 | 20 | 25 |
---|---|---|---|---|
Minimum Operating Pressure | 0.03 | 0.02 |
Tube Inner Diameter (mm) | Standard Stroke (mm) |
---|---|
12, 16 | 5, 10, 15, 20, 25, 30 |
20, 25 | 5, 10, 15, 20, 25, 30, 35, 40, 45, 50 |
(Unit: g)
Tube Internal Diameter (mm) | Cylinder stroke (mm) | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
5 | 10 | 15 | 20 | 25 | 30 | 35 | 40 | 45 | 50 | |
12 | 37 | 43 | 50 | 57 | 63 | 70 | - | - | - | - |
16 | 49 | 57 | 66 | 74 | 83 | 92 | - | - | - | - |
20 | 75 | 88 | 101 | 114 | 127 | 140 | 153 | 165 | 178 | 191 |
25 | 109 | 125 | 140 | 156 | 172 | 188 | 204 | 220 | 236 | 252 |
With standard stroke
Calculation Example) CQSYD20-20DCM
Total 216 g
*Refer to the SMC catalog for the additional weight table.
(Unit: g)
Tube Internal Diameter (mm) | Cylinder stroke (mm) | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
5 | 10 | 15 | 20 | 25 | 30 | 35 | 40 | 45 | 50 | |
12 | 45 | 51 | 58 | 65 | 71 | 78 | - | - | - | - |
16 | 59 | 67 | 76 | 85 | 94 | 103 | - | - | - | - |
20 | 106 | 119 | 132 | 145 | 157 | 170 | 183 | 195 | 208 | 221 |
25 | 151 | 167 | 183 | 199 | 215 | 231 | 246 | 262 | 278 | 294 |
(Units: mm)
Standard Type (Through-Hole / Both Ends Tapped Common): CQSYB, CDQSYB
ø12 mm dimensional drawing
ø16 mm dimensional drawing 1
ø16 mm dimensional drawing 2
ø20 mm / ø25 mm dimensional drawing
ø20 mm / ø25 mm dimensional drawing - with rod end male threading
Tube Internal Diameter (mm) | B1 | C1 | H1 | L1 | MM | X |
---|---|---|---|---|---|---|
12 | 8 | 9 | 4 | 14 | M5 × 0.8 | 10.5 |
16 | 10 | 10 | 5 | 15.5 | M5 × 1.0 | 12 |
20 | 13 | 12 | 5 | 18.5 | M8 × 1.25 | 14 |
25 | 17 | 15 | 6 | 22.5 | M10 × 1.25 | 17.5 |
ø20 (diameter 20 mm) / ø25 (diameter 25 mm) dimensional drawing, with boss on head
Tube Internal Diameter (mm) | G | Th9 |
---|---|---|
12 | 1.5 | 15 (-0.043 to 0) |
16 | 1.5 | 20 (-0.052 to 00 |
20 | 2 | 13 (-0.043 to 0) |
25 | 2 | 15 (-0.043 to 0) |
*The product with a boss on the head side is applicable only with standard strokes.
Standard type
Tube Internal Diameter (mm) | Stroke Range (mm) | Without auto switch | With auto switch | C | D | E | F | H | I | K | L | M | N | OA | OB | Q | RA | RB | T | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A | B | A | B | ||||||||||||||||||
12 | 5 to 30 | 25.5 | 22 | 30.5 | 27 | 6 | 6 | 25 | 5 | M3 × 0.5 | 32 | 5 | 3.5 | 15.5 | 3.5 | M4 × 0.7 | 6.5 | 7.5 | 7 | 4 | 0.5 |
16 | 5 to 30 | 25.5 | 22 | 30.5 | 27 | 8 | 8 | 29 | 5 | M4 × 0.7 | 38 | 6 | 3.5 | 20 | 3.5 | M4 × 0.7 | 6.5 | 7.5 | 7 | 4 | 0.5 |
20 | 5 to 50 | 29 | 24.5 | 39 | 34.5 | 7 | 10 | 36 | 5.5 | M5 × 0.8 | 47 | 8 | 4.5 | 25.5 | 5.4 | M6 × 1.0 | 9 | 8 | 10 | 7 | 1 |
25 | 5 to 50 | 32.5 | 27.5 | 42.5 | 37.5 | 12 | 12 | 40 | 5.5 | M6 × 1.0 | 52 | 10 | 5 | 28 | 5.4 | M6 × 1.0 | 9 | 9 | 10 | 7 | 1 |
*For the following bore/stroke sizes, the through-hole is threaded - Standard type: ø20 mm; 5 to 10 stroke and ø25 mm; 5 stroke.
*See the SMC catalog for dimensional drawings and dimensions tables not detailed above.
Part Number |
---|
CDQSYB16-10DCM-M9BVZS |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Pressure (MPa) | Specifications | Body Options | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Rod Tip Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 16 | 10 | 0.03 to 0.7 | Built-in magnet | Standard | M9BV | 5 | 1 | Through-Hole / Both Ends Tapped Common (Standard) | Male rod end |
Loading...Tải…
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Plate Cylinder |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Low Friction (Internal Resistance) | End Locking | No |
Cushion | Rubber cushion |
Please check the type/dimensions/specifications of the part CDQSYB16-10DCM-M9BVZS in the Smooth Cylinder CQSY Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CDQSYB16-10DCM-M9BVZS trong chuỗi Smooth Cylinder CQSY Series.
Part Number |
---|
CDQSYB12-10DC-A93S |
CDQSYB12-10DC-A93V |
CDQSYB12-10DC-A93VL |
CDQSYB16-10DCM-M9BWV |
CDQSYB16-10DCM-M9BWVL |
CDQSYB16-10DCM-M9NV |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Pressure (MPa) | Specifications | Body Options | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Rod Tip Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 12 | 10 | 0.03 to 0.7 | Built-in magnet | Standard | A93 | 0.5 | 1 | Through-Hole / Both Ends Tapped Common (Standard) | Standard (rod-end female thread) | ||
1,649,000 VND | 1 Piece(s) | 32 Day(s) | 12 | 10 | 0.03 to 0.7 | Built-in magnet | Standard | A93V | 0.5 | 2 | Through-Hole / Both Ends Tapped Common (Standard) | Standard (rod-end female thread) | ||
- | 1 Piece(s) | Quote | 12 | 10 | 0.03 to 0.7 | Built-in magnet | Standard | A93V | 3 | 2 | Through-Hole / Both Ends Tapped Common (Standard) | Standard (rod-end female thread) | ||
- | 1 Piece(s) | Quote | 16 | 10 | 0.03 to 0.7 | Built-in magnet | Standard | M9BWV | 0.5 | 2 | Through-Hole / Both Ends Tapped Common (Standard) | Male rod end | ||
- | 1 Piece(s) | Quote | 16 | 10 | 0.03 to 0.7 | Built-in magnet | Standard | M9BWV | 3 | 2 | Through-Hole / Both Ends Tapped Common (Standard) | Male rod end | ||
- | 1 Piece(s) | Quote | 16 | 10 | 0.03 to 0.7 | Built-in magnet | Standard | M9NV | 0.5 | 2 | Through-Hole / Both Ends Tapped Common (Standard) | Male rod end |