(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Smooth Cylinder CA2Y Series (Part Number)

Smooth Cylinder CA2Y Series
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
  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​
  • CAD data is not supported for some model numbers.

Product Description

A special air cylinder with reduced stick-slip at low speed ranges.
[Features]
· Stable operation possible even at 5 mm/s (based on JIS B 8377).
· Ensures low friction, even during bi-directional operation.
· Lightweight and with improved functionality (new structure equivalent to the standard models).
· Interchangeable (mounting compatibility) with the standard models.
*See the SMC catalog for specification details.
*Product pictures are representative images. CAD data is not supported for some model numbers.

Smooth Cylinder CA2Y Series Specifications

Smooth Cylinder CA2Y Series external appearance

Smooth Cylinder CA2Y Series external appearance

Smooth Cylinder CA2Y Series JIS symbol (without cushion)

Smooth Cylinder CA2Y Series JIS symbol (without cushion)

Specifications

Tube Inner Diameter (mm)40506380100
ActionDouble acting
Piston Speed5 to 500 mm/s
FluidAir
Proof Pressure1.05 MPa
Maximum operating pressure0.7 MPa
Ambient and Fluid TemperatureWithout auto switch: -10°C to 70°C (No freezing)
With auto switch: -10°C to 60°C (No freezing)
CushioningNone
LubricationNot required (non-lubricated)
Mount Support TypeBasic type, axial foot type, rod-end flange type, head-end flange type, single clevis type, double clevis type, center trunnion type
Allowable Leakage Rate0.5 L/min (ANR)

Minimum Operating Pressure

 

(Units: MPa)

 

Tube Inner Diameter (mm)40506380100
Minimum Operating Pressure0.020.01

Standard Stroke Table

Tube Inner Diameter (mm)Standard Stroke (mm)Maximum Manufacturable Stroke (mm)
4025, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 5001,000
50, 6325, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500, 6001,000
80, 10025, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500, 600, 7001,000

*The applicable stroke should be confirmed according to the usage. In addition, products that exceed the standard stroke may not be able to fulfill the specifications due to deflection, etc.

Accessories

Mount Support TypeBasic typeFoot typeRod-end flange typeHead End Flange TypeSingle clevisDouble clevis typeCenter Trunnion Type
Standard EquipmentRod End Nut
Clevis Pin------
OptionSingle Knuckle Joint
Double knuckle joint (with pin)

*Refer to the SMC catalog for details on accessories.

Weight Table / Aluminum Tube

 

(Unit: kg)

 

Tube Inner Diameter (mm)40506380100
Basic weightBasic type0.731.061.532.733.71
Axial foot type0.911.251.833.404.64
Flange type1.091.482.284.185.57
Single clevis0.951.372.123.845.43
Double clevis type0.991.462.284.135.95
Trunnion Type1.081.512.294.285.93
Additional weight per 50 strokesAll mounting brackets0.200.250.310.460.58
AccessoriesSingle knuckle joint0.230.260.260.600.83
Double knuckle joint (with pin)0.370.430.430.871.27

Calculation Example: CA2YL40-100Z (axial foot type, ø40 mm, 100 st)

  • Basic weight: 0.91 kg
  • Additional weight: 0.20 / 50 stroke
  • Cylinder stroke: 100 stroke

0.91 + 0.20 × 100/50 = 1.31 kg

Dimensional Drawing

 

(Units: mm)

 

Basic type: CA2YB dimensional drawing

Basic type: CA2YB dimensional drawing

Tube Internal Diameter
(mm)
AALBB1CDEFGHH1JKKA
40302760224416321015518M8 × 1.25614
503532702752204010175811M8 × 1.25718
633532852764204010175811M10 × 1.25718
8040371023278255214217113M12 × 1.751022
10040371164192305214217216M12 × 1.751026
Tube Internal Diameter
(mm)
MMMNPSWAZZ
4011M14 × 1.5271/48418.5146
5011M18 × 1.5303/89018.5159
6314M18 × 1.5313/89823170
8017M22 × 1.5371/211628.5204
10017M26 × 1.5401/212628.5215

*See the SMC catalog for dimensional drawings and dimensions tables not detailed above.

Part Number
CDA2YC40-175Z-J59LS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Pressure
(MPa)
Specifications Port thread type Auto Switches Lead Wire The number of the switches Swinging Receiving Metal Rod Tip Metal Fitting Type of Mount Support

-

1 Piece(s) Quote 401750.02 to 0.7Built-in magnetRcJ5931Without bracketWithout bracketSingle clevis

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Standard
Additional Function Standard Environment, Applications Low Friction (Internal Resistance) End Locking No
Cushion None

Please check the type/dimensions/specifications of the part CDA2YC40-175Z-J59LS in the Smooth Cylinder CA2Y Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CDA2YC40-175Z-J59LS trong chuỗi Smooth Cylinder CA2Y Series.

Products like this...

Part Number
CA2YB100-125Z
CA2YB100-144Z
CA2YB100-150Z
CDA2YC40-195Z
CDA2YC40-195Z-B54L
CDA2YC40-195Z-B54LS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Pressure
(MPa)
Specifications Port thread type Auto Switches Lead Wire The number of the switches Swinging Receiving Metal Rod Tip Metal Fitting Type of Mount Support

-

1 Piece(s) Quote 1001250.01 to 0.7Without magnetRc---Without bracketWithout bracketBasic type

-

1 Piece(s) Quote 1001440.01 to 0.7Without magnetRc---Without bracketWithout bracketBasic type

-

1 Piece(s) Quote 1001500.01 to 0.7Without magnetRc---Without bracketWithout bracketBasic type

-

1 Piece(s) Quote 401950.02 to 0.7Built-in magnetRcWithout switch--Without bracketWithout bracketSingle clevis

-

1 Piece(s) Quote 401950.02 to 0.7Built-in magnetRcB5432Without bracketWithout bracketSingle clevis

-

1 Piece(s) Quote 401950.02 to 0.7Built-in magnetRcB5431Without bracketWithout bracketSingle clevis