(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Smooth Cylinder CG1Y Series (Part Number)

Smooth Cylinder CG1Y Series
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
  • See catalog for specification details.
  • Product pictures are representations. CAD data is not supported for some model numbers.

Product Description

An air cylinder that reduces stick-slip in a low speed range.
[Features]
· Stable operation possible even at a low speed of 5 mm/s. (JIS B8377 compliant)
· Low sliding possible even in bi-directional operation.
· Lightweight, improved functions. (New structure equivalent to the standard models)
· Interchangeable with the standard models.
· Minimum operating pressure: 0.02 MPa, Bore size 20 mm, 25 mm, 32 mm, 40 mm.
· Minimum operating pressure: 0.01 MPa, Bore size 50 mm, 63 mm, 80 mm, 100 mm.
*See the manufacturer's catalog for detailed specifications.
*Product pictures are representations. CAD data is not supported for some model numbers.

Smooth Cylinder CG1Y Series Specifications

Smooth Cylinder CG1Y Series external appearance

Smooth Cylinder CG1Y Series external appearance

Rubber bumper image

Rubber bumper image

Tube Internal Diameter (mm)20253240506380100
Operating methodDouble acting, single rod
TypeNon-lube
Applicable fluidsAir
Proof pressure1.05 MPa
Maximum operating pressure0.7 MPa
Ambient temperature and working fluid temperatureWithout auto switch: -10°C to +70°C (No freezing)
With auto switch: −10°C to +60°C (No freezing)
Operating piston speed5 to 500 mm/s
Stroke length toleranceUp to 1,000 (0 to +1.4) mm, up to 1,500 (0 to +1.8) mm
CushioningRubber cushion
Mounting styleBasic type, basic type (without trunnion mounting female thread), axial foot type, rod-end flange type, head-end flange type, rod-end trunnion type, head-end trunnion type, clevis type (used for changing the port location by 90°)
Allowable leakage rate0.5 L/min (ANR) or less
Allowable kinetic energy (J)Rubber cushionMale rod end0.280.410.661.202.003.405.909.90
Female rod end0.110.180.290.520.911.542.714.54
  • *Cylinder sizes ø80 (80‑mm diameter) and ø100 (100‑mm diameter) do not have rod or head trunnion types.
  • *Foot, flange and clevis types of cylinder sizes ø20 to ø63 (20‑ to 63‑mm diameter) do not have trunnion mounting female thread.
  • *Operate the cylinder within the allowable kinetic energy.

Basic dimensional outline drawing

 

(Unit: mm)

 

CG1YB dimensional drawing ø20 to ø100 (20‑ to 100‑mm diameter)

CG1YB dimensional drawing ø20 to ø100 (20‑ to 100‑mm diameter)

Bore size
(mm)
Stroke range
(mm)
AALB1CDEFHH1IJKKAMMNA
20Up to 1,5001815.51314812235526M4 × 0.7 depth 756M8 × 1.2524
252219.51716.51014240631M5 × 0.8 depth 7.55.58M10 × 1.2529
322219.517201218240638M5 × 0.8 depth: 85.510M10 × 1.2535.5
40302719261625250847M6 × 1 depth 12614M14 × 1.544
503532273220302581158M8 × 1.25 depth 16718M18 × 1.555
633532273820322581172M10 × 1.5 depth 16718M18 × 1.569
804037325025403711389M10 × 1.5 depth 221022M22 × 1.586
10040374160305037116110M12 × 1.75 depth 221026M26 × 1.5106

Mounting Bracket dimensional outline drawing

 

(Unit: mm)

 

Axial foot: CG1YL dimensional drawing

Axial foot: CG1YL dimensional drawing

Rod-end flange type: CG1YF dimensional drawing

Rod-end flange type: CG1YF dimensional drawing

Head flange: CG1YG dimensional drawing

Head flange: CG1YG dimensional drawing

Clevis: CG1YD dimensional drawing

Clevis: CG1YD dimensional drawing

Usage Precautions

Warning

  • 1.Operate within the specified cylinder speed. Otherwise, cylinder and seal damage may occur.
  • 2.When the cylinder is used mounted with a single side fixed or free (basic, flange types), a bending moment will be applied to the cylinder due to the vibration generated at the stroke end and the cylinder may be damaged. In this case, mount a bracket to reduce the vibration of the cylinder or use the cylinder at a piston speed low enough to prevent the cylinder from vibrating at the stroke end.

Caution

  • 1.Tighten clevis bracket mounting bolts with the following proper tightening torque.

& ø20 (20‑mm diameter): 1.5 N·m, ø25 to 32 (25‑ to 32‑mm diameter): 2.9 N·m, ø40 (40‑mm diameter): 4.9 N·m,
ø50 (50‑mm diameter): 11.8 N·m, ø63 to 80 (63‑ to 80‑mm diameter): 24.5 N·m, ø100 (100‑mm diameter): 42.2 N·m

*See the manufacturer's catalog for product information other than the above.

Part Number
CDG1YB40-25Z-M9BWL
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Pressure
(MPa)
Specifications Port thread type Auto Switches Lead Wire The number of the switches Swinging Receiving Metal Rod Tip Metal Fitting Type of Mount Support Rod Tip Shape

-

1 Piece(s) Quote 40250.02 to 0.7Built-in magnetRcM9BW32Without bracketWithout bracketBasic typeMale rod end

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Standard
Additional Function Standard Environment, Applications Low Friction (Internal Resistance) End Locking No
Cushion Rubber cushion Type Non-lube

Please check the type/dimensions/specifications of the part CDG1YB40-25Z-M9BWL in the Smooth Cylinder CG1Y Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CDG1YB40-25Z-M9BWL trong chuỗi Smooth Cylinder CG1Y Series.

Products like this...

Part Number
CDG1YB100-100Z-K59WZ
CDG1YB100-1200Z-B59WL
CDG1YB100-125Z
CDG1YB40-260Z-M9BASBPC
CDG1YB40-270Z-M9BL
CDG1YB40-280Z
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Pressure
(MPa)
Specifications Port thread type Auto Switches Lead Wire The number of the switches Swinging Receiving Metal Rod Tip Metal Fitting Type of Mount Support Rod Tip Shape

-

1 Piece(s) Quote 1001000.01 to 0.7Built-in magnetRcK59W52Without bracketWithout bracketBasic typeMale rod end

-

1 Piece(s) Quote 1001,2000.01 to 0.7Built-in magnetRcB59W32Without bracketWithout bracketBasic typeMale rod end

-

1 Piece(s) Quote 1001250.01 to 0.7Built-in magnetRcWithout switch--Without bracketWithout bracketBasic typeMale rod end

-

1 Piece(s) Quote 402600.02 to 0.7Built-in magnetRcM9BA0.5 (M8 4-pin plug connector)2Without bracketWithout bracketBasic typeMale rod end

-

1 Piece(s) Quote 402700.02 to 0.7Built-in magnetRcM9B32Without bracketWithout bracketBasic typeMale rod end

-

1 Piece(s) Quote 402800.02 to 0.7Built-in magnetRcWithout switch--Without bracketWithout bracketBasic typeMale rod end