(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
An air cylinder that reduces stick-slip in a low speed range.
[Features]
· Stable operation possible even at a low speed of 5 mm/s. (JIS B8377 compliant)
· Low sliding possible even in bi-directional operation.
· Lightweight, improved functions. (New structure equivalent to the standard models)
· Interchangeable with the standard models.
· Minimum operating pressure: 0.02 MPa, Bore size 20 mm, 25 mm, 32 mm, 40 mm.
· Minimum operating pressure: 0.01 MPa, Bore size 50 mm, 63 mm, 80 mm, 100 mm.
*See the manufacturer's catalog for detailed specifications.
*Product pictures are representations. CAD data is not supported for some model numbers.
Smooth Cylinder CG1Y Series external appearance
Rubber bumper image
Tube Internal Diameter (mm) | 20 | 25 | 32 | 40 | 50 | 63 | 80 | 100 | ||
---|---|---|---|---|---|---|---|---|---|---|
Operating method | Double acting, single rod | |||||||||
Type | Non-lube | |||||||||
Applicable fluids | Air | |||||||||
Proof pressure | 1.05 MPa | |||||||||
Maximum operating pressure | 0.7 MPa | |||||||||
Ambient temperature and working fluid temperature | Without auto switch: -10°C to +70°C (No freezing) With auto switch: −10°C to +60°C (No freezing) | |||||||||
Operating piston speed | 5 to 500 mm/s | |||||||||
Stroke length tolerance | Up to 1,000 (0 to +1.4) mm, up to 1,500 (0 to +1.8) mm | |||||||||
Cushioning | Rubber cushion | |||||||||
Mounting style | Basic type, basic type (without trunnion mounting female thread), axial foot type, rod-end flange type, head-end flange type, rod-end trunnion type, head-end trunnion type, clevis type (used for changing the port location by 90°) | |||||||||
Allowable leakage rate | 0.5 L/min (ANR) or less | |||||||||
Allowable kinetic energy (J) | Rubber cushion | Male rod end | 0.28 | 0.41 | 0.66 | 1.20 | 2.00 | 3.40 | 5.90 | 9.90 |
Female rod end | 0.11 | 0.18 | 0.29 | 0.52 | 0.91 | 1.54 | 2.71 | 4.54 |
(Unit: mm)
CG1YB dimensional drawing ø20 to ø100 (20‑ to 100‑mm diameter)
Bore size (mm) | Stroke range (mm) | A | AL | B1 | C | D | E | F | H | H1 | I | J | K | KA | MM | NA |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20 | Up to 1,500 | 18 | 15.5 | 13 | 14 | 8 | 12 | 2 | 35 | 5 | 26 | M4 × 0.7 depth 7 | 5 | 6 | M8 × 1.25 | 24 |
25 | 22 | 19.5 | 17 | 16.5 | 10 | 14 | 2 | 40 | 6 | 31 | M5 × 0.8 depth 7.5 | 5.5 | 8 | M10 × 1.25 | 29 | |
32 | 22 | 19.5 | 17 | 20 | 12 | 18 | 2 | 40 | 6 | 38 | M5 × 0.8 depth: 8 | 5.5 | 10 | M10 × 1.25 | 35.5 | |
40 | 30 | 27 | 19 | 26 | 16 | 25 | 2 | 50 | 8 | 47 | M6 × 1 depth 12 | 6 | 14 | M14 × 1.5 | 44 | |
50 | 35 | 32 | 27 | 32 | 20 | 30 | 2 | 58 | 11 | 58 | M8 × 1.25 depth 16 | 7 | 18 | M18 × 1.5 | 55 | |
63 | 35 | 32 | 27 | 38 | 20 | 32 | 2 | 58 | 11 | 72 | M10 × 1.5 depth 16 | 7 | 18 | M18 × 1.5 | 69 | |
80 | 40 | 37 | 32 | 50 | 25 | 40 | 3 | 71 | 13 | 89 | M10 × 1.5 depth 22 | 10 | 22 | M22 × 1.5 | 86 | |
100 | 40 | 37 | 41 | 60 | 30 | 50 | 3 | 71 | 16 | 110 | M12 × 1.75 depth 22 | 10 | 26 | M26 × 1.5 | 106 |
(Unit: mm)
Axial foot: CG1YL dimensional drawing
Rod-end flange type: CG1YF dimensional drawing
Head flange: CG1YG dimensional drawing
Clevis: CG1YD dimensional drawing
Warning
Caution
& ø20 (20‑mm diameter): 1.5 N·m, ø25 to 32 (25‑ to 32‑mm diameter): 2.9 N·m, ø40 (40‑mm diameter): 4.9 N·m,
ø50 (50‑mm diameter): 11.8 N·m, ø63 to 80 (63‑ to 80‑mm diameter): 24.5 N·m, ø100 (100‑mm diameter): 42.2 N·m
*See the manufacturer's catalog for product information other than the above.
Part Number |
---|
CDG1YD50-100Z |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Pressure (MPa) | Specifications | Port thread type | Auto Switches | Lead Wire | The number of the switches | Swinging Receiving Metal | Rod Tip Metal Fitting | Type of Mount Support | Rod Tip Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 50 | 100 | 0.01 to 0.7 | Built-in magnet | Rc | Without switch | - | - | Without bracket | Without bracket | Clevis shape | Male rod end |
Loading...Tải…
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Low Friction (Internal Resistance) | End Locking | No |
Cushion | Rubber cushion | Type | Non-lube |
Please check the type/dimensions/specifications of the part CDG1YD50-100Z in the Smooth Cylinder CG1Y Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CDG1YD50-100Z trong chuỗi Smooth Cylinder CG1Y Series.
Part Number |
---|
CDG1YB100-100Z-K59WZ |
CDG1YB100-1200Z-B59WL |
CDG1YB100-125Z |
CDG1YD50-100Z-A90L |
CDG1YD50-100Z-M9BL |
CDG1YD50-100Z-M9BW |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Pressure (MPa) | Specifications | Port thread type | Auto Switches | Lead Wire | The number of the switches | Swinging Receiving Metal | Rod Tip Metal Fitting | Type of Mount Support | Rod Tip Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 100 | 100 | 0.01 to 0.7 | Built-in magnet | Rc | K59W | 5 | 2 | Without bracket | Without bracket | Basic type | Male rod end | ||
- | 1 Piece(s) | Quote | 100 | 1,200 | 0.01 to 0.7 | Built-in magnet | Rc | B59W | 3 | 2 | Without bracket | Without bracket | Basic type | Male rod end | ||
- | 1 Piece(s) | Quote | 100 | 125 | 0.01 to 0.7 | Built-in magnet | Rc | Without switch | - | - | Without bracket | Without bracket | Basic type | Male rod end | ||
- | 1 Piece(s) | Quote | 50 | 100 | 0.01 to 0.7 | Built-in magnet | Rc | A90 | 3 | 2 | Without bracket | Without bracket | Clevis shape | Male rod end | ||
- | 1 Piece(s) | Quote | 50 | 100 | 0.01 to 0.7 | Built-in magnet | Rc | M9B | 3 | 2 | Without bracket | Without bracket | Clevis shape | Male rod end | ||
- | 1 Piece(s) | Quote | 50 | 100 | 0.01 to 0.7 | Built-in magnet | Rc | M9BW | 0.5 | 2 | Without bracket | Without bracket | Clevis shape | Male rod end |