(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
An air cylinder that reduces stick-slip in a low speed range.
[Features]
· Stable operation possible even at a low speed of 5 mm/s. (JIS B8377 compliant)
· Low sliding possible even in bi-directional operation.
· Lightweight, improved functions. (New structure equivalent to the standard models)
· Interchangeable with the standard models.
· Minimum operating pressure: 0.03 MPa, Bore size 10 mm, 16 mm.
*See the manufacturer's catalog for detailed specifications.
*Product pictures are representations. CAD data is not supported for some model numbers.
Smooth Cylinder, Double Acting, Single Rod CJ2Y Series external appearance
Rubber bumper image
Tube Internal Diameter (mm) | 10 | 16 | |
---|---|---|---|
Operating method | Double acting, single rod | ||
Applicable fluids | Air | ||
Proof pressure | 1.05 MPa | ||
Maximum operating pressure | 0.7 MPa | ||
Ambient temperature and working fluid temperature | Without auto switch: -10 to 70°C (No freezing) With auto switch: -10 to 60°C (No freezing) | ||
Cushioning | Rubber bumper (Standard) | ||
Lubrication | Not required (non-lube) | ||
Stroke length tolerance | 0 to +1.0 | ||
Operating piston speed | 5 to 500 mm/s | ||
Allowable Kinetic Energy | ø10 (diameter 10 mm) | 0.035 J | |
ø16 (diameter 16 mm) | 0.090 J |
Tube Internal Diameter (mm) | Standard stroke (mm) | Maximum manufacturable stroke (mm) |
---|---|---|
10 | 15, 30, 45, 60, 75, 100, 125, 150 | 400 |
16 | 15, 30, 45, 60, 75, 100, 125, 150, 175, 200 | 400 |
*Applicable strokes should be confirmed according to the usage. In addition, products that exceed the standard stroke may not be able to fulfill the specifications due to deflection, etc.
(Unit: g)
Tube Internal Diameter (mm) | 10 | 16 | |
---|---|---|---|
Basic weight (When the stroke is zero) | Basic type | 22 | 46 |
Axial piping | 22 | 46 | |
Double clevis (including clevis pin) | 24 | 54 | |
Head-side bossed | 23 | 48 | |
Additional weight per 15 mm of stroke | 4 | 7 | |
Mounting bracket weight | Single foot | 8 | 25 |
Double foot | 16 | 50 | |
Rod flange | 5 | 13 | |
Head flange | 5 | 13 | |
Accessories | Single knuckle joint | 17 | 23 |
Double knuckle joint (including knuckle pin) | 25 | 21 | |
Double knuckle joint (with one-touch connecting pin) | 26 | 22 | |
Rod-end cap (flat type) | 1 | 2 | |
Rod-end cap (round type) | 1 | 2 | |
T-bracket | 32 | 50 |
*Mounting nut and rod-end nut are included in the basic weight.
Note: Mounting nut is not included in the basic weight for the double clevis.
Calculation (Example): CJ2YL10-45Z
22 + 4/15 × 45 + 8 = 42 g
(Unit: mm)
CJ2YB-Z dimensional drawing
Head cover port location / Axial location (R)
*The overall cylinder length does not change.
Tube I.D. | A | B | C | D | F | GA | GB | H | MM | NA | NB | NDh8 | NN | S | Z |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10 | 15 | 12 | 14 | 4 | 8 | 8 | 5 | 28 | M4 × 0.7 | 12.5 | 9.5 | 8 (-0.022 to 0) | M8 × 1.0 | 46 | 74 |
16 | 15 | 18.3 | 20 | 5 | 8 | 8 | 5 | 28 | M5 × 0.8 | 12.5 | 9.5 | 10 (-0.022 to 0) | M10 × 1.0 | 47 | 75 |
(Unit: mm)
CJ2YL-Z dimensional drawing
Head cover port location / Axial location (R)
*The overall cylinder length does not change.
Tube I.D. | A | B | C | D | F | GA | GB | H | LB | LC | LH | LT | LX | LY | LZ | MM | NA | NB | NN | S | X | Y | Z |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10 | 15 | 12 | 14 | 4 | 8 | 8 | 5 | 28 | 15 | 4.5 | 9 | 1.6 | 24 | 16.5 | 32 | M4 × 0.7 | 12.5 | 9.5 | M8 × 1.0 | 46 | 5 | 7 | 74 |
16 | 15 | 18.3 | 20 | 5 | 8 | 8 | 5 | 28 | 23 | 5.5 | 14 | 2.3 | 33 | 25 | 42 | M5 × 0.8 | 12.5 | 9.5 | M10 × 1.0 | 47 | 6 | 9 | 75 |
(Unit: mm)
CJ2YM-Z dimensional drawing
Tube I.D. | A | D | F | GA | GB | H | LB | LC | LH | LS | LT | LX | LY | LZ | MM | NA | NB | NN | S | X | Y | Z |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10 | 15 | 4 | 8 | 8 | 5 | 28 | 15 | 4.5 | 9 | 60 | 1.6 | 24 | 16.5 | 32 | M4 × 0.7 | 12.5 | 9.5 | M8 × 1.0 | 46 | 5 | 7 | 86 |
16 | 15 | 5 | 8 | 8 | 5 | 28 | 23 | 5.5 | 14 | 65 | 2.3 | 33 | 25 | 42 | M5 × 0.8 | 12.5 | 9.5 | M10 × 1.0 | 47 | 6 | 9 | 90 |
Tube Internal Diameter (mm) | Proper tightening torque for mounting thread (N·m) (Tightening torque for mounting nut) |
---|---|
10 | 3.0 to 3.2 |
16 | 5.4 to 5.9 |
*See the manufacturer's catalog for product information other than the above.
Part Number |
---|
CDJ2YF16-75Z-A93-B |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Specifications | Auto Switches | Lead Wire | The number of the switches | Type of Auto Switch Mounting | Head Cover Port Position | Swinging Receiving Metal | Rod Tip Metal Fitting | Type of Mount Support | Custom-made Specifications | Customized specification (port positions) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 16 | 75 | Built-in magnet | A93 | 0.5 | 2 | Band mounting | 90° to axis | Without bracket | Without bracket | Rod end flange | None | - |
Loading...Tải…
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Low Friction (Internal Resistance) | End Locking | No |
Cushion | Rubber cushion | Operating Pressure(MPa) | 0.03 to 0.7 | Port thread type | M5 × 0.8 |
Please check the type/dimensions/specifications of the part CDJ2YF16-75Z-A93-B in the Smooth Cylinder, Double Acting, Single Rod CJ2Y Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CDJ2YF16-75Z-A93-B trong chuỗi Smooth Cylinder, Double Acting, Single Rod CJ2Y Series.
Part Number |
---|
CDJ2YB10-100RZ-M9BLS-A |
CDJ2YB10-100RZ-M9P-B |
CDJ2YB10-100Z-A |
CDJ2YF16-75Z-A93LS-B |
CDJ2YF16-75Z-A93S-B |
CDJ2YF16-75Z-A93VL-A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Specifications | Auto Switches | Lead Wire | The number of the switches | Type of Auto Switch Mounting | Head Cover Port Position | Swinging Receiving Metal | Rod Tip Metal Fitting | Type of Mount Support | Custom-made Specifications | Customized specification (port positions) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | 100 | Built-in magnet | M9B | 3 | 1 | Rail mounting | Axial direction | Without bracket | Without bracket | Basic type | None | - | ||
- | 1 Piece(s) | Quote | 10 | 100 | Built-in magnet | M9P | 0.5 | 2 | Band mounting | Axial direction | Without bracket | Without bracket | Basic type | None | - | ||
- | 1 Piece(s) | Quote | 10 | 100 | Built-in magnet | Without switch | - | - | Rail mounting | 90° to axis | Without bracket | Without bracket | Basic type | None | - | ||
- | 1 Piece(s) | Quote | 16 | 75 | Built-in magnet | A93 | 3 | 1 | Band mounting | 90° to axis | Without bracket | Without bracket | Rod end flange | None | - | ||
- | 1 Piece(s) | Quote | 16 | 75 | Built-in magnet | A93 | 0.5 | 1 | Band mounting | 90° to axis | Without bracket | Without bracket | Rod end flange | None | - | ||
- | 1 Piece(s) | Quote | 16 | 75 | Built-in magnet | A93V | 3 | 2 | Rail mounting | 90° to axis | Without bracket | Without bracket | Rod end flange | None | - |