(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Square cover air cylinder.
[Features]
· Tie-rod type.
· Large bore size.
*See the SMC catalog for specification details.
*Product pictures are representative images. CAD data is not supported for some model numbers.
Air Cylinder CDS1 Series With Auto Switch external appearance
JIS symbol: Double acting type, air cushion
Type | Lube Type / Non-Lube Type | Air-hydro type | |
---|---|---|---|
Fluid | Air | Turbine oil | |
Tube Inner Diameter (mm) | 125, 140, 160 | 180, 200 | 125, 140, 160 |
Proof Pressure | 1.57 MPa | 1.2 MPa | 1.57 MPa |
Maximum Operating Pressure | 0.97 MPa | 0.7 MPa | 0.97 MPa |
Minimum Operating Pressure | 0.05 MPa | 0.06 MPa | |
Piston Speed | 50 to 500 mm/s | 0.5 to 200 mm/s | |
Cushioning | Yes | None | |
Ambient and Fluid Temperature | 0 to 60°C (no freezing) Air-hydro type: 5 to 60°C | ||
Stroke Length Tolerance (mm) | 250 st or less: (0 to +1.0), 251 to 1,000 st: (0 to +1.4), 1,001 to 1,500 st: (0 to +1.8) | ||
Mount Support Type | Basic type, foot type, rod-end flange type, head-end flange type, single clevis type, double clevis type, center trunnion type |
(Units: mm)
Tube Internal Diameter (mm) | Maximum Stroke | |
---|---|---|
Basic Type, Head-End Flange Type, Single Clevis Type, Double Clevis Type, Center Trunnion Type | Foot Type, Rod-End Flange Type | |
125, 140 | 1,000 or less | 1,400 or less |
160 | 1,200 or less | 1,400 or less |
180 | 1,200 or less | 1,500 or less |
200 | 998 or less | 998 or less |
Notes | ø200 mm: 998 to 1,200 stroke available as a custom order | ø200 mm: 998 to 1,500 stroke available as a custom order |
Lube type diagram
Non-lube type diagram
Air-hydro type / ø125 mm, ø140 mm, ø160 mm only diagram
Number | Name | Material | Notes |
---|---|---|---|
1 | Rod cover | Rolled steel plate | Painted black |
2 | Head cover | Rolled steel plate | Painted black |
3 | Cylinder Tubing | Aluminum alloy | Hard anodized aluminum |
4 | Piston | Diecast aluminum alloy | Chromate |
5 | Piston rod | Carbon steel | Hard chrome plating |
6 | Retaining plate | Cast iron | Painted black |
7 | Bushing | Resin/Copper alloy (Multiple layers) | - |
8 | Valve Guide | Brass | - |
9 | Tie-Rod | Carbon steel | Bright chromate |
10 | Tie-Rod Nut | Rolled steel | Black zinc chromate |
11 | Spring Washer | Steel wire | Black zinc chromate |
12 | Retaining Plate Bolt | Chrome molybdenum steel | Black zinc chromate |
13 | Spring Washer | Steel wire | Black zinc chromate |
14 | Cushion Ring A | Rolled steel | Zinc chromate |
15 | Cushion Ring B | Rolled steel | Zinc chromate |
16 | Cushion Valve | Rolled steel | Electroless nickel plated |
17 | Spacer A | Rolled steel | Zinc chromate |
18 | Spacer B | Rolled steel | Zinc chromate |
19 | Air Releasing Valve B | Rolled steel | Zinc chromate |
20 | Air Releasing Valve A | Chrome molybdenum steel | - |
21 | Check Ball | Chrome bearing steel | - |
22 | Auto switch | - | - |
23 | Set Screw | Chrome molybdenum steel | Zinc chromate |
24 | Switch Mounting Bracket | Aluminum alloy | - |
25 | Switch Mounting Screw | Copper wire | Nickel plating |
26 | Magnet | - | - |
27 | Wear Ring | Resin | - |
Number | Name | Material | Notes |
---|---|---|---|
Lubrication Type 1 | |||
28 | Wiper Ring | NBR | - |
*29 | Cushion Seal | - | |
30 | Rod Seal | - | |
31 | Piston Seal | - | |
32 | Valve Seal | - | |
33 | Tube Gasket | - | |
*34 | Piston Gasket | - | |
35 | Retaining Plate Gasket | - | |
*36 | Guide Gasket | - |
*Cushion seal, piston gasket and guide gasket are non-replaceable products and so are not included in the seal kit.
*Seals except types 30 and 31 are the same as for the lube type.
(Units: mm)
Lube type (CS1B), non-lube type (CS1BN), air-hydro type (CS1BH) dimensions (with rod boot)
With auto switch: CDS1B dimensions(with rod boot)
Type | Tube Internal Diameter (mm) | *Stroke Range (mm) | A | AL | B | C | D | E | EA | F | FA | G | J | K | KA | M | MM | N | P | S |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Lubrication Not required Air-Hydro Type | 125 | Up to 1,000 | 50 | 47 | 145 | 115 | 36 | 90 | 59 | 43 | 14 | 16 | M14 × 1.5 | 15 | 31 | 27 | M30 × 1.5 | 35 | 1/2 | 98 |
140 | Up to 1,000 | 50 | 47 | 161 | 128 | 36 | 90 | 59 | 43 | 14 | 16 | M14 × 1.5 | 15 | 31 | 27 | M30 × 1.5 | 35 | 1/2 | 98 | |
160 | Up to 1,200 | 56 | 53 | 182 | 144 | 40 | 90 | 59 | 43 | 14 | 18.5 | M16 × 1.5 | 17 | 36 | 30.5 | M36 × 1.5 | 39 | 3/4 | 1.6 | |
Lubrication Not required | 180 | Up to 1,200 | 63 | 60 | 204 | 162 | 45 | 115 | 70 | 48 | 17 | 18.5 | M18 × 1.5 | 20 | 41 | 35 | M40 × 1.5 | 39 | 3/4 | 111 |
200 | Up to 1,200 | 63 | 60 | 226 | 182 | 50 | 115 | 74 | 48 | 17 | 18.5 | M20 × 1.5 | 20 | 46 | 35 | M45 × 1.5 | 39 | 3/4 | 111 | |
250 | Up to 1,200 | 71 | 67 | 277 | 225 | 60 | 140 | 86 | 60 | 20 | 23 | M24 × 1.5 | 25 | 56 | 41.5 | M56 × 2 | 49 | 1 | 141 | |
300 | Up to 1,200 | 80 | 76 | 330 | 270 | 70 | 140 | 96 | 60 | 20 | 23 | M30 × 1.5 | 30 | 65 | 51.5 | M64 × 2 | 49 | 1 | 146 |
Type | Tube Inner Diameter (mm) | Without Rod Boot | With rod boot | ||||||
---|---|---|---|---|---|---|---|---|---|
H | ZZ | d | e | f | h | l | ZZ1 | ||
Lubrication Not required Air-hydro type | 125 | 110 | 235 | 82 | 75 | 40 | 133 | 0.2 stroke | 258 |
140 | 110 | 235 | 82 | 75 | 40 | 133 | 0.2 stroke | 258 | |
160 | 120 | 256.5 | 82 | 75 | 40 | 141 | 0.2 stroke | 277.5 | |
Lubrication Not required | 180 | 135 | 281 | 92 | 85 | 45 | 153 | 0.2 stroke | 299 |
200 | 135 | 281 | 96 | 90 | 45 | 153 | 0.2 stroke | 299 | |
250 | 160 | 342.5 | 108 | 105 | 55 | 176 | 0.17 stroke | 358.5 | |
300 | 175 | 372.5 | 118 | 115 | 55 | 190 | 0.17 stroke | 387.5 |
Type | Tube Internal Diameter (mm) | Stroke Range (mm) | S | Without rod boot | With rod boot |
---|---|---|---|---|---|
ZZ | ZZ1 | ||||
Lubrication Not required Air-hydro type | 125 | Up to 1,000 | 98 | 235 | 258 |
140 | Up to 1,000 | 98 | 235 | 258 | |
160 | Up to 1,200 | 106 | 256.5 | 277.5 | |
Lubrication Not required | 180 | Up to 1,200 | 115 | 285 | 303 |
200 | Up to 998 | 120 | 290 | 308 |
With auto switch: ø125 to 200 mm only
*See the manufacturer's catalog for product information other than that detailed above.
Part Number |
---|
CDS1B140-50-M9BL |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Cushion | Operating Pressure (MPa) | Port thread type | Auto Switches | Lead Wire | The number of the switches | Rod Tip Metal Fitting | Type of Mount Support | Bellows | Custom-made Specifications | Customized specification (port positions) | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 140 | 50 | With cushions on both sides | 0.05 to 0.97 | Rc | M9B | 3 | 2 | None | Basic type | None | None | - | Lube type |
Loading...Tải…
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Standard | End Locking | No |
Valves | Presence | Specifications | Built-in magnet |
Please check the type/dimensions/specifications of the part CDS1B140-50-M9BL in the Air Cylinder CDS1 Series With Auto Switch series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CDS1B140-50-M9BL trong chuỗi Air Cylinder CDS1 Series With Auto Switch.
Part Number |
---|
CDS1B125-100-XC35 |
CDS1B125-100-XC86A |
CDS1B125-1000-XC35 |
CDS1B140-50-Z73 |
CDS1B140-500H |
CDS1B140-500KR |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Cushion | Operating Pressure (MPa) | Port thread type | Auto Switches | Lead Wire | The number of the switches | Rod Tip Metal Fitting | Type of Mount Support | Bellows | Custom-made Specifications | Customized specification (port positions) | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 125 | 100 | With cushions on both sides | 0.05 to 0.97 | Rc | Without switch | - | - | None | Basic type | None | With coil scraper | - | Lube type | ||
- | 1 Piece(s) | Quote | 125 | 100 | With cushions on both sides | 0.05 to 0.97 | Rc | Without switch | - | - | With rod end nut | Basic type | None | With rod-end bracket | - | Lube type | ||
- | 1 Piece(s) | Quote | 125 | 1,000 | With cushions on both sides | 0.05 to 0.97 | Rc | Without switch | - | - | None | Basic type | None | With coil scraper | - | Lube type | ||
- | 1 Piece(s) | Quote | 140 | 50 | With cushions on both sides | 0.05 to 0.97 | Rc | Z73 | 0.5 | 2 | None | Basic type | None | None | - | Lube type | ||
- | 1 Piece(s) | Quote | 140 | 500 | With cushion on head end | 0.05 to 0.97 | Rc | Without switch | - | - | None | Basic type | None | None | - | Lube type | ||
- | 1 Piece(s) | Quote | 140 | 500 | With cushion on rod end | 0.05 to 0.97 | Rc | Without switch | - | - | None | Basic type | Heat-resistant tarpaulin | None | - | Lube type |