(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Air Cylinder, Standard Type, Lube / Non-Lube Type, Air-Hydro Type CS1 Series (Part Number)

Air Cylinder, Standard Type, Lube / Non-Lube Type, Air-Hydro Type CS1 Series
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
  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​
  • CAD data is not supported for some model numbers.

Product Description

Tie-rod type air cylinder.
[Features]
· Square cover.
· Large bore size.
*See the SMC catalog for specification details.
*Product pictures are representative images. CAD data is not supported for some model numbers.

Air Cylinder, Standard Type, Lube / Non-Lube Type, Air-Hydro Type CS1 Series Specifications

Air Cylinder, Standard Type, Lube / Non-Lube Type, Air-Hydro Type CS1 Series external appearance

Air Cylinder, Standard Type, Lube / Non-Lube Type, Air-Hydro Type CS1 Series external appearance

JIS symbol: Double acting type, air cushion

JIS symbol: Double acting type, air cushion

Specifications

TypeLube Type / Non-Lube TypeAir-hydro type
Tube Inner Diameter (mm)ø125 to ø300 mm (internal diameter)ø125 mm (internal diameter), ø140 mm (internal diameter), ø160 mm (internal diameter)
FluidAirTurbine oil
Proof Pressure*1.57 MPa
Maximum Operating Pressure0.97 MPa
Minimum Operating Pressure0.05 MPa0.06 MPa
Piston Speed50 to 500 mm/s0.5 to 200 mm/s
CushioningYesNone
Ambient and Fluid Temperature0 to 70°C (no freezing) Air-hydro type: 5 to 60°C
Stroke Length Tolerance (mm)250 st or less: (0 to +1.0), 251 to 1,000 st: (0 to +1.4), 1,001 to 1,500 st: (0 to +1.8)
1,501 to 2,000 st: (0 to +2.2), 2,001 to 2,400 st: (0 to +2.6)
Mount Support TypeBasic type, foot type, rod-end flange type, head-end flange type, single clevis type, double clevis type, center trunnion type

*Japanese Class 2 Pressure Vessel Act compliant products: 1.46 MPa.

Maximum Stroke Table

 

(Units: mm)

 

Tube MaterialAluminum TubeIron tube
Tube Internal DiameterMounting Bracket
Basic Type / Head Flange Type
Single Clevis Type / Double Clevis Type
Center Trunnion Type / Foot Type
Rod-end flange type
Basic Type / Head Flange
Type / Single Clevis
Type / Double Clevis Type
Center Trunnion Type
Foot type
Rod-end flange type
1251,000 or less1,000 or less1,600 or less
1401,000 or less1,000 or less1,600 or less
1601,200 or less1,200 or less1,600 or less
180-1,200 or less*2,000 or less
200-*1,200 or less*2,000 or less
250-1,200 or less2,400 or less
300-1,200 or less2,400 or less

*Aluminum tubes are used for ø180‑mm and ø200‑mm Japanese Class 2 Pressure Vessel Act compliant products.

Main Materials and Surface Treatment

NameMaterialNotes
CoverRolled steel platePainted black
Tubeø125, ø140, ø160Aluminum alloyHard anodized aluminum
Carbon steel tubeInner surface: hard anodized aluminum
ø180, ø200, ø250, ø300*Carbon steel tube*Inner surface: hard anodized aluminum
Sliding Part SealLube typeNBRJIS B2401 O-rings
Non-lube typeNBR-
Air-hydro typeNBR-
Piston rodCarbon steelHard chrome plating
PistonLube typeCast iron-
Non-lube typeAluminum alloy casting (Iron tube: cast iron)Chromate (for aluminum alloy casting)
Air-hydro typeAluminum alloy casting (Iron tube: cast iron)Chromate (for aluminum alloy casting)

*ø180 mm and ø200 mm Japanese Class 2 Pressure Vessel Act compliant product material: aluminum alloy; Note should state "hard anodized aluminum".

Diagram

Lube type diagram

Lube type diagram

Non-lube type diagram

Non-lube type diagram

Air-hydro type diagram

Air-hydro type diagram

Component Parts

NumberNameMaterialNotes
1Rod coverRolled steel platePainted black
2Head coverRolled steel platePainted black
3Cylinder Tubingø125 to ø160 mmAluminum alloyHard anodized aluminum
ø125 to ø300 mmCarbon steel tubeInner surface: hard chrome plating
4Piston Cast iron-
5Piston rodCarbon steelHard chrome plating
6Retaining PlateCast ironPainted black
7BushingResin/Copper alloy (Multiple layers)-
8Valve GuideBrass-
9Tie-rodCarbon steelBright chromate
10Tie-Rod NutRolled steelBlack zinc chromate
11Spring WasherSteel wireBlack zinc chromate
12Retaining Plate BoltChrome molybdenum steelBlack zinc chromate
13Spring WasherSteel wireBlack zinc chromate
14Cushion ring ARolled steelZinc chromate
15Cushion Ring BRolled steelZinc chromate
16Cushion ValveRolled steelElectroless nickel plated
17Spacer ARolled steelZinc chromate
18Spacer BRolled steelZinc chromate
19Air Releasing Valve BRolled steelZinc chromate
20Air Releasing Valve AChrome molybdenum steel-
21Check BallChrome bearing steel-
22*Tie-Rod Reinforcement RingRolled steelPainted black
32Wear RingResin-

*For long strokes
★ Non-lube and air-hydro type aluminum tube material: aluminum alloy casting.

Seal List

NumberNameMaterial
Lube type
23Wiper RingNBR
*24Cushion Seal
25Rod Seal
26Piston Seal
27Valve Seal
28Tube Gasket
*29Piston gasket
30Retaining Plate Gasket
*31Guide Gasket

*Cushion seal, piston gasket and guide gasket are non-replaceable products and so are not included in the seal kit.

Non-Lube Type / Air-Hydro Type

  • 25 / Rod seal material: NBR
  • 26 / Piston seal material: NBR

*Seals except types 25 and 26 are the same as for the lube type. (Air-hydro type only: Excluding cushion seal)

Standard Type / Replacement Parts / Seal Kit

For replacement part numbers (seal kit) for the CS1 Series standard type air cylinders, refer to the table below.
Replacement parts (for 1 cylinder) are a set of wiper ring, rod seal, piston seal, valve seal, tube gasket and retaining plate gasket.

Standard Type (Lube Type)

Tube Inner Diameter (mm)Order NumberContent
125CS1-125A-PSComponent Part Numbers
Set of (23), (25), (26), (27), (28) and (30)
140CS1-140A-PS
160CS1-160A-PS
180CS1-180A-PS
200CS1-200A-PS
250CS1-250A-PS
300CS1-300A-PS

*The seal kit includes a grease pack (ø125 to 160 mm: 40 g, ø180 mm and ø200 mm: 50 g, ø250 mm and ø300 mm: 60 g.
Order with the following part number when only the grease pack is needed.
Grease pack part number: GR-S-010 (10 g), GR-S-020 (20 g)

Standard Type (Non-Lube Type)

Tube Inner Diameter (mm)Order NumberContent
125CS1N125A-PSComponent Part Numbers
Set of (23), (25), (26), (27), (28) and (30)
140CS1N140A-PS
160CS1N160A-PS
180CS1N180A-PS
200CS1N200A-PS
250CS1N250A-PS
300CS1N300A-PS

*The seal kit includes a grease pack (ø125 to 160 mm: 40 g, ø180 mm and ø200 mm: 50 g, ø250 mm and ø300 mm: 60 g.
Order with the following part number when only the grease pack is needed.
Grease pack part number: GR-S-010 (10 g), GR-S-020 (20 g)

Air-hydro type

Tube Inner Diameter (mm)Order NumberContent
125CS1H125A-PSComponent Part Numbers
Set of (23), (25), (26), (27), (28) and (30)
140CS1H140A-PS
160CS1H160A-PS

Precautions

Warning

  • Do not use the cylinder as a shock absorber. Using the cylinder as a shock absorber will cause the cylinder to break.

Caution

  • Do not open the cushion valve excessively. Excessive rotation of the cushion valve in the opening direction (counter-clockwise) may result in the valve slipping out or the mating threads becoming too short and/or breaking.
  • Contact SMC if the knuckle joint must be installed on the piston rod using the rod end nut. Do not put adhesive tape or other objects on the painted surface.
  • The paint on the CS cylinder is dried naturally, so it may peel if tape or other objects are placed on it.

*See the manufacturer's catalog for product information other than that detailed above.

Part Number
CS1LFN125-100-XB5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder Operation Method Cylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Environment, Applications Cushion Operating Pressure
(MPa)
Port thread type Rod Tip Metal Fitting Type of Mount Support Bellows Tube Material Custom-made Specifications Customized specification (port positions) Pressure vessel construction code Type

-

1 Piece(s) Quote -125100StandardWith cushions on both sides0.05 to 0.97RcNoneFootNoneIron tubePowerful rod type cylinder-ConformingNon-lube

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Rod Operation Method Single Rods Main Body Shape Standard Additional Function Standard
End Locking No Valves Presence

Please check the type/dimensions/specifications of the part CS1LFN125-100-XB5 in the Air Cylinder, Standard Type, Lube / Non-Lube Type, Air-Hydro Type CS1 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CS1LFN125-100-XB5 trong chuỗi Air Cylinder, Standard Type, Lube / Non-Lube Type, Air-Hydro Type CS1 Series.

Products like this...

Part Number
CS1B125-100-XC86A
CS1B125-1000-XC35
CS1B125-1000-XC6
CS1LFN125-100-XB6
CS1LFN125-100-XC86E
CS1LFN125-1000-XB5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCylinder Operation Method Cylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Environment, Applications Cushion Operating Pressure
(MPa)
Port thread type Rod Tip Metal Fitting Type of Mount Support Bellows Tube Material Custom-made Specifications Customized specification (port positions) Pressure vessel construction code Type

-

1 Piece(s) Quote -125100StandardWith cushions on both sides0.05 to 0.97RcWith rod end nutBasic typeNoneAluminum tubeWith rod-end bracket-ConformingLube type

-

1 Piece(s) Quote -1251,000StandardWith cushions on both sides0.05 to 0.97RcNoneBasic typeNoneAluminum tubeWith coil scraper-ConformingLube type

-

1 Piece(s) Quote -1251,000StandardWith cushions on both sides0.05 to 0.97RcNoneBasic typeNoneAluminum tubeMaterial: stainless steel-ConformingLube type

-

1 Piece(s) Quote -125100Heat Resistant / StandardWith cushions on both sides0.05 to 0.97RcNoneFootNoneIron tubeHeat-resistant cylinder (-10 to 150°C)-ConformingNon-lube

-

1 Piece(s) Quote -125100StandardWith cushions on both sides0.05 to 0.97RcSingle knuckle joint, with rod end nutFootNoneIron tubeWith rod-end bracket-ConformingNon-lube

-

1 Piece(s) Quote -1251,000StandardWith cushions on both sides0.05 to 0.97RcNoneFootNoneIron tubePowerful rod type cylinder-ConformingNon-lube