(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Tie-rod type air cylinder.
[Features]
· Square cover.
· Large bore size.
*See the SMC catalog for specification details.
*Product pictures are representative images. CAD data is not supported for some model numbers.
Air Cylinder, Standard Type, Lube / Non-Lube Type, Air-Hydro Type CS1 Series external appearance
JIS symbol: Double acting type, air cushion
Type | Lube Type / Non-Lube Type | Air-hydro type |
---|---|---|
Tube Inner Diameter (mm) | ø125 to ø300 mm (internal diameter) | ø125 mm (internal diameter), ø140 mm (internal diameter), ø160 mm (internal diameter) |
Fluid | Air | Turbine oil |
Proof Pressure | *1.57 MPa | |
Maximum Operating Pressure | 0.97 MPa | |
Minimum Operating Pressure | 0.05 MPa | 0.06 MPa |
Piston Speed | 50 to 500 mm/s | 0.5 to 200 mm/s |
Cushioning | Yes | None |
Ambient and Fluid Temperature | 0 to 70°C (no freezing) Air-hydro type: 5 to 60°C | |
Stroke Length Tolerance (mm) | 250 st or less: (0 to +1.0), 251 to 1,000 st: (0 to +1.4), 1,001 to 1,500 st: (0 to +1.8) 1,501 to 2,000 st: (0 to +2.2), 2,001 to 2,400 st: (0 to +2.6) | |
Mount Support Type | Basic type, foot type, rod-end flange type, head-end flange type, single clevis type, double clevis type, center trunnion type |
*Japanese Class 2 Pressure Vessel Act compliant products: 1.46 MPa.
(Units: mm)
Tube Material | Aluminum Tube | Iron tube | |
---|---|---|---|
Tube Internal Diameter | Mounting Bracket | ||
Basic Type / Head Flange Type Single Clevis Type / Double Clevis Type Center Trunnion Type / Foot Type Rod-end flange type | Basic Type / Head Flange Type / Single Clevis Type / Double Clevis Type Center Trunnion Type | Foot type Rod-end flange type | |
125 | 1,000 or less | 1,000 or less | 1,600 or less |
140 | 1,000 or less | 1,000 or less | 1,600 or less |
160 | 1,200 or less | 1,200 or less | 1,600 or less |
180 | - | 1,200 or less | *2,000 or less |
200 | - | *1,200 or less | *2,000 or less |
250 | - | 1,200 or less | 2,400 or less |
300 | - | 1,200 or less | 2,400 or less |
*Aluminum tubes are used for ø180‑mm and ø200‑mm Japanese Class 2 Pressure Vessel Act compliant products.
Name | Material | Notes | |
---|---|---|---|
Cover | Rolled steel plate | Painted black | |
Tube | ø125, ø140, ø160 | Aluminum alloy | Hard anodized aluminum |
Carbon steel tube | Inner surface: hard anodized aluminum | ||
ø180, ø200, ø250, ø300 | *Carbon steel tube | *Inner surface: hard anodized aluminum | |
Sliding Part Seal | Lube type | NBR | JIS B2401 O-rings |
Non-lube type | NBR | - | |
Air-hydro type | NBR | - | |
Piston rod | Carbon steel | Hard chrome plating | |
Piston | Lube type | Cast iron | - |
Non-lube type | Aluminum alloy casting (Iron tube: cast iron) | Chromate (for aluminum alloy casting) | |
Air-hydro type | Aluminum alloy casting (Iron tube: cast iron) | Chromate (for aluminum alloy casting) |
*ø180 mm and ø200 mm Japanese Class 2 Pressure Vessel Act compliant product material: aluminum alloy; Note should state "hard anodized aluminum".
Lube type diagram
Non-lube type diagram
Air-hydro type diagram
Number | Name | Material | Notes | |
---|---|---|---|---|
1 | Rod cover | Rolled steel plate | Painted black | |
2 | Head cover | Rolled steel plate | Painted black | |
3 | Cylinder Tubing | ø125 to ø160 mm | Aluminum alloy | Hard anodized aluminum |
ø125 to ø300 mm | Carbon steel tube | Inner surface: hard chrome plating | ||
4 | Piston | ★ Cast iron | - | |
5 | Piston rod | Carbon steel | Hard chrome plating | |
6 | Retaining Plate | Cast iron | Painted black | |
7 | Bushing | Resin/Copper alloy (Multiple layers) | - | |
8 | Valve Guide | Brass | - | |
9 | Tie-rod | Carbon steel | Bright chromate | |
10 | Tie-Rod Nut | Rolled steel | Black zinc chromate | |
11 | Spring Washer | Steel wire | Black zinc chromate | |
12 | Retaining Plate Bolt | Chrome molybdenum steel | Black zinc chromate | |
13 | Spring Washer | Steel wire | Black zinc chromate | |
14 | Cushion ring A | Rolled steel | Zinc chromate | |
15 | Cushion Ring B | Rolled steel | Zinc chromate | |
16 | Cushion Valve | Rolled steel | Electroless nickel plated | |
17 | Spacer A | Rolled steel | Zinc chromate | |
18 | Spacer B | Rolled steel | Zinc chromate | |
19 | Air Releasing Valve B | Rolled steel | Zinc chromate | |
20 | Air Releasing Valve A | Chrome molybdenum steel | - | |
21 | Check Ball | Chrome bearing steel | - | |
22 | *Tie-Rod Reinforcement Ring | Rolled steel | Painted black | |
32 | Wear Ring | Resin | - |
*For long strokes
★ Non-lube and air-hydro type aluminum tube material: aluminum alloy casting.
Number | Name | Material |
---|---|---|
Lube type | ||
23 | Wiper Ring | NBR |
*24 | Cushion Seal | |
25 | Rod Seal | |
26 | Piston Seal | |
27 | Valve Seal | |
28 | Tube Gasket | |
*29 | Piston gasket | |
30 | Retaining Plate Gasket | |
*31 | Guide Gasket |
*Cushion seal, piston gasket and guide gasket are non-replaceable products and so are not included in the seal kit.
*Seals except types 25 and 26 are the same as for the lube type. (Air-hydro type only: Excluding cushion seal)
For replacement part numbers (seal kit) for the CS1 Series standard type air cylinders, refer to the table below.
Replacement parts (for 1 cylinder) are a set of wiper ring, rod seal, piston seal, valve seal, tube gasket and retaining plate gasket.
Tube Inner Diameter (mm) | Order Number | Content |
---|---|---|
125 | CS1-125A-PS | Component Part Numbers Set of (23), (25), (26), (27), (28) and (30) |
140 | CS1-140A-PS | |
160 | CS1-160A-PS | |
180 | CS1-180A-PS | |
200 | CS1-200A-PS | |
250 | CS1-250A-PS | |
300 | CS1-300A-PS |
*The seal kit includes a grease pack (ø125 to 160 mm: 40 g, ø180 mm and ø200 mm: 50 g, ø250 mm and ø300 mm: 60 g.
Order with the following part number when only the grease pack is needed.
Grease pack part number: GR-S-010 (10 g), GR-S-020 (20 g)
Tube Inner Diameter (mm) | Order Number | Content |
---|---|---|
125 | CS1N125A-PS | Component Part Numbers Set of (23), (25), (26), (27), (28) and (30) |
140 | CS1N140A-PS | |
160 | CS1N160A-PS | |
180 | CS1N180A-PS | |
200 | CS1N200A-PS | |
250 | CS1N250A-PS | |
300 | CS1N300A-PS |
*The seal kit includes a grease pack (ø125 to 160 mm: 40 g, ø180 mm and ø200 mm: 50 g, ø250 mm and ø300 mm: 60 g.
Order with the following part number when only the grease pack is needed.
Grease pack part number: GR-S-010 (10 g), GR-S-020 (20 g)
Tube Inner Diameter (mm) | Order Number | Content |
---|---|---|
125 | CS1H125A-PS | Component Part Numbers Set of (23), (25), (26), (27), (28) and (30) |
140 | CS1H140A-PS | |
160 | CS1H160A-PS |
Warning
Caution
*See the manufacturer's catalog for product information other than that detailed above.
Part Number |
---|
CS1LF125-300KR |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder Operation Method | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Environment, Applications | Cushion | Operating Pressure (MPa) | Port thread type | Rod Tip Metal Fitting | Type of Mount Support | Bellows | Tube Material | Custom-made Specifications | Customized specification (port positions) | Pressure vessel construction code | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | 125 | 300 | Standard | With cushion on rod end | 0.05 to 0.97 | Rc | None | Foot | Heat-resistant tarpaulin | Iron tube | None | - | Conforming | Lube type |
Loading...Tải…
Rod Operation Method | Single Rods | Main Body Shape | Standard | Additional Function | Standard |
---|---|---|---|---|---|
End Locking | No | Valves | Presence |
Please check the type/dimensions/specifications of the part CS1LF125-300KR in the Air Cylinder, Standard Type, Lube / Non-Lube Type, Air-Hydro Type CS1 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CS1LF125-300KR trong chuỗi Air Cylinder, Standard Type, Lube / Non-Lube Type, Air-Hydro Type CS1 Series.
Part Number |
---|
CS1B125-100-XC86A |
CS1B125-1000-XC35 |
CS1B125-1000-XC6 |
CS1LF125-40 |
CS1LF125-40-XC22 |
CS1LF125-476 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder Operation Method | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Environment, Applications | Cushion | Operating Pressure (MPa) | Port thread type | Rod Tip Metal Fitting | Type of Mount Support | Bellows | Tube Material | Custom-made Specifications | Customized specification (port positions) | Pressure vessel construction code | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | 125 | 100 | Standard | With cushions on both sides | 0.05 to 0.97 | Rc | With rod end nut | Basic type | None | Aluminum tube | With rod-end bracket | - | Conforming | Lube type | ||
- | 1 Piece(s) | Quote | - | 125 | 1,000 | Standard | With cushions on both sides | 0.05 to 0.97 | Rc | None | Basic type | None | Aluminum tube | With coil scraper | - | Conforming | Lube type | ||
- | 1 Piece(s) | Quote | - | 125 | 1,000 | Standard | With cushions on both sides | 0.05 to 0.97 | Rc | None | Basic type | None | Aluminum tube | Material: stainless steel | - | Conforming | Lube type | ||
- | 1 Piece(s) | Quote | - | 125 | 40 | Standard | With cushions on both sides | 0.05 to 0.97 | Rc | None | Foot | None | Iron tube | None | - | Conforming | Lube type | ||
- | 1 Piece(s) | Quote | - | 125 | 40 | Standard | With cushions on both sides | 0.05 to 0.97 | Rc | None | Foot | None | Iron tube | Fluororubber seal | - | Conforming | Lube type | ||
- | 1 Piece(s) | Quote | - | 125 | 476 | Standard | With cushions on both sides | 0.05 to 0.97 | Rc | None | Foot | None | Iron tube | None | - | Conforming | Lube type |