(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Air cylinder with female rod end available as standard.
[Features]
· Improved auto switch operability.
· Easy to adjust position.
· No trunnion mounting female thread added to basic type variation.
· Part numbers are set for products with rod-end brackets and pivot brackets. (No need to order separately.)
*See the manufacturer's catalog for detailed specifications.
*Product pictures are representations. CAD data is not supported for some model numbers.
Air Cylinder, Standard Type, Double Acting, Single Rod CG1 Series external appearance
Symbol Rubber bumper
Symbol Air cushion
Tube Internal Diameter (mm) | 20 | 25 | 32 | 40 | 50 | 63 | 80 | 100 | ||
---|---|---|---|---|---|---|---|---|---|---|
Operating method | Double acting, single rod | |||||||||
Lubrication | Not required (non-lube) | |||||||||
Applicable fluids | Air | |||||||||
Proof pressure | 1.5 MPa | |||||||||
Maximum operating pressure | 1.0 MPa | |||||||||
Minimum operating pressure | 0.05 MPa | |||||||||
Ambient temperature and working fluid temperature | Without auto switch: -10°C to 70°C (No freezing) With auto switch: -10°C to 60°C (No freezing) | |||||||||
Operating piston speed | 50 to 1,000 mm/s | 50 to 700 mm/s | ||||||||
Stroke length tolerance | Up to 1,000 (st 0 to +1.4) mm, up to 1,500 (st 0 to +1.8) mm | |||||||||
Cushioning | Rubber bumper, air cushion | |||||||||
Mounting** | Basic type, basic type (without trunnion mounting female thread), axial foot type, rod-end flange type, head-end flange type, rod-end trunnion type, head-end trunnion type, clevis type | |||||||||
Allowable kinetic energy (J) | Rubber bumper | Rod end male thread | 0.28 | 0.41 | 0.66 | 1.20 | 2.00 | 3.40 | 5.90 | 9.90 |
Rod end female thread | 0.11 | 0.18 | 0.29 | 0.52 | 0.91 | 1.54 | 2.71 | 4.54 | ||
Air cushion | Rod end male thread | R: 0.35 H: 0.42 | R: 0.56 H: 0.65 | 0.91 | 1.80 | 3.40 | 4.90 | 11.80 | 16.70 | |
Rod end female thread | 0.11 | 0.18 | 0.29 | 0.52 | 0.91 | 1.54 | 2.71 | 4.54 |
(Unit: mm)
Tube I.D. | Standard strokeNote 1) | Maximum manufacturable strokeNote 2) |
---|---|---|
20 | 25, 50, 75, 100, 125, 150, 200 | 201 to 1,500 |
25 | 25, 50, 75, 100, 125, 150, 200, 250, 300 | 301 to 1,500 |
32 | ||
40 | ||
50/63 | ||
80 | ||
100 |
Note 1) Intermediate strokes not listed above are produced to order.
Manufacture of intermediate strokes at 1 mm intervals is possible. (Spacers are not used.)
Note 2) The maximum manufacturable stroke shows the long stroke.
Note 3) Applicable strokes should be confirmed according to the usage. For details, refer to "Air Cylinders Model Selection" in the manufacturer's catalog.
In addition, products that exceed the standard stroke may not be able to fulfill the specifications due to deflection, etc.
Mounting procedure for trunnion: ø20 to ø63 (20‑ to 63‑mm diameter)
Follow the procedures in the above figure when mounting a pivot bracket on the trunnion.
Mounting procedure for clevis: ø20 to ø63 (20‑ to 63‑mm diameter)
Follow the procedures in the above figure when mounting a pivot bracket on the clevis.
Mounting procedure for clevis: ø80 (80‑mm diameter), ø100 (100‑mm diameter)
Follow the procedures in the above figure when mounting a pivot bracket on the clevis.
(Unit: mm)
Rubber bumper dimensional outline drawing
Air cushion dimensional outline drawing
Tube I.D. | (E1) | *E | (F1) | *F | GA | S | TA | WA | ZZ | |||
---|---|---|---|---|---|---|---|---|---|---|---|---|
Rc | NPT | G | Male thread | Female thread | ||||||||
32 | 17 | 18 | 2 | 2 | 18 | 16.5 | 77 (85) | 17 | 22 | 119 (127) | 93 (101) | |
40 | 21 | 25 | 2 | 2 | 19 | 19 | 84 (93) | 18 | 23 | 136 (145) | 101 (110) | |
50 | 26 | 30 | 2 | 2 | 21 | 21 | 97 (109) | 20 | 25 | 157 (169) | 115 (127) | |
63 | 26 | 32 | 2 | 2 | 21 | 21 | 97 (109) | 20 | 25 | 157 (169) | 115 (127) | |
80 | 32 | 40 | 3 | 3 | 28 | 25.5 | 116 (130) | - | 32 | 190 (204) | 138 (152) | |
100 | 37 | 50 | 3 | 3 | 29 | 26.5 | 117 (131) | - | 33 | 119 (205) | 142 (156) |
Rubber bumper structural drawing
Rubber bumper structural drawing
Number | Description | Material | Note | |
---|---|---|---|---|
1 | Rod Cover | Aluminum Alloy | Hard Anodize | |
2 | Tube cover | Aluminum Alloy | Hard Anodize | |
3 | Piston | Aluminum Alloy | - | |
4 | Piston rod | Stainless steel | For ø20 (20‑mm diameter), ø25 (25‑mm diameter) with built-in magnet | |
Carbon steel* | Hard chrome plating* | |||
5 | Bushing | Resin/Copper alloy (Multiple layers) | - | |
6 | Dampers | Resin | ø32 (32‑mm diameter) or larger is common | |
7 | Dampers | Resin | ||
8 | Retaining Ring | Stainless steel | Not available for ø80 (80‑mm diameter), ø100 (100‑mm diameter) | |
9 | Wear ring | Resin | - | |
10 | Rod-end nut | Carbon steel | Zinc chromate | |
11 | Cushion ring A | Aluminum Alloy | - | |
12 | Cushion ring B | Aluminum Alloy | - | |
13 | Seal retainer | Rolled steel | Zinc chromate | |
14 | Cushion valve | ø40 (40‑mm diameter) or smaller | Carbon steel | Electroless nickel plating |
ø50 (diameter 50 mm) or more | Steel wire | Zinc chromate | ||
15 | Cushion seal A | Urethane | ø32 (32‑mm diameter) or larger is common | |
16 | Cushion seal B | Urethane | ||
17 | Head cover | Aluminum Alloy | Hard Anodize | |
18 | Cylinder tube | Aluminum Alloy | Hard Anodize | |
19 | Rod Gasket | NBR | - | |
20 | Piston Gasket | NBR | - | |
21 | Tube gasket | NBR | - | |
22 | Valve seal | NBR | - |
Note) For cylinders with auto switches, the magnet is installed in the piston.
*The material for ø20 (20‑mm diameter) and ø25 (25‑mm diameter) cylinders with auto switches is stainless steel.
*See the manufacturer's catalog for product information other than the above.
Part Number |
---|
CDG1ZA20-350Z-A93LS |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Environment, Applications | Cushion | Specifications | Port thread type | Auto Switches | Lead Wire | The number of the switches | Swinging Receiving Metal | Rod Tip Metal Fitting | Type of Mount Support | Rod Tip Shape | Bellows | Custom-made Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | 20 | 350 | Standard | Air cushion | Built-in magnet | M5 × 0.8 | A93 | 3 | 1 | Without bracket | Without bracket | Basic (without trunnion mounting female thread) | Male rod end | Without rod boot | None |
Loading...Tải…
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | Standard | Operating Pressure(MPa) | 0.05 to 1.0 |
Please check the type/dimensions/specifications of the part CDG1ZA20-350Z-A93LS in the Air Cylinder, Standard Type, Double Acting, Single Rod CG1 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CDG1ZA20-350Z-A93LS trong chuỗi Air Cylinder, Standard Type, Double Acting, Single Rod CG1 Series.
Part Number |
---|
CDG1BA100-100KZ |
CDG1BA100-100KZ-G59W |
CDG1BA100-100KZ-G59WL |
CDG1ZA20-35Z |
CDG1ZA20-360Z |
CDG1ZA20-365Z |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Environment, Applications | Cushion | Specifications | Port thread type | Auto Switches | Lead Wire | The number of the switches | Swinging Receiving Metal | Rod Tip Metal Fitting | Type of Mount Support | Rod Tip Shape | Bellows | Custom-made Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | 100 | 100 | Standard | Air cushion | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Basic type | Male rod end | Heat-resistant tarpaulin | None | ||
- | 1 Piece(s) | Quote | - | 100 | 100 | Standard | Air cushion | Built-in magnet | Rc | G59W | 0.5 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Heat-resistant tarpaulin | None | ||
- | 1 Piece(s) | Quote | - | 100 | 100 | Standard | Air cushion | Built-in magnet | Rc | G59W | 3 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Heat-resistant tarpaulin | None | ||
- | 1 Piece(s) | Quote | - | 20 | 35 | Standard | Air cushion | Built-in magnet | M5 × 0.8 | Without auto switch | - | - | Without bracket | Without bracket | Basic (without trunnion mounting female thread) | Male rod end | Without rod boot | None | ||
- | 1 Piece(s) | Quote | - | 20 | 360 | Standard | Air cushion | Built-in magnet | M5 × 0.8 | Without auto switch | - | - | Without bracket | Without bracket | Basic (without trunnion mounting female thread) | Male rod end | Without rod boot | None | ||
- | 1 Piece(s) | Quote | - | 20 | 365 | Standard | Air cushion | Built-in magnet | M5 × 0.8 | Without auto switch | - | - | Without bracket | Without bracket | Basic (without trunnion mounting female thread) | Male rod end | Without rod boot | None |