(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Air Cylinder, Standard Type, Double Acting, Single Rod CG1 Series (Part Number)

Air Cylinder, Standard Type, Double Acting, Single Rod CG1 Series
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
  • See catalog for specification details.
  • Product pictures are representations. CAD data is not supported for some model numbers.

Product Description

Air cylinder with female rod end available as standard.
[Features]
· Improved auto switch operability.
· Easy to adjust position.
· No trunnion mounting female thread added to basic type variation.
· Part numbers are set for products with rod-end brackets and pivot brackets. (No need to order separately.)
*See the manufacturer's catalog for detailed specifications.
*Product pictures are representations. CAD data is not supported for some model numbers.

Air Cylinder, Standard Type, Double Acting, Single Rod CG1 Series Specifications

Air Cylinder, Standard Type, Double Acting, Single Rod CG1 Series external appearance

Air Cylinder, Standard Type, Double Acting, Single Rod CG1 Series external appearance

Symbol Rubber bumper

Symbol Rubber bumper

Symbol Air cushion

Symbol Air cushion

Specifications

Tube Internal Diameter (mm)20253240506380100
Operating methodDouble acting, single rod
LubricationNot required (non-lube)
Applicable fluidsAir
Proof pressure1.5 MPa
Maximum operating pressure1.0 MPa
Minimum operating pressure0.05 MPa
Ambient temperature and working fluid temperatureWithout auto switch: -10°C to 70°C (No freezing)
With auto switch: -10°C to 60°C (No freezing)
Operating piston speed50 to 1,000 mm/s50 to 700 mm/s
Stroke length toleranceUp to 1,000 (st 0 to +1.4) mm, up to 1,500 (st 0 to +1.8) mm
CushioningRubber bumper, air cushion
Mounting**Basic type, basic type (without trunnion mounting female thread), axial foot type,
rod-end flange type, head-end flange type,
rod-end trunnion type, head-end trunnion type,
clevis type
Allowable kinetic energy
(J)
Rubber
bumper
Rod end
male thread
0.280.410.661.202.003.405.909.90
Rod end
female thread
0.110.180.290.520.911.542.714.54
Air
cushion
Rod end
male thread
R: 0.35
H: 0.42
R: 0.56
H: 0.65
0.911.803.404.9011.8016.70
Rod end
female thread
0.110.180.290.520.911.542.714.54
  • *R: rod side, H: head side
  • *Cylinder sizes ø80 (80‑mm diameter) and ø100 (100‑mm diameter) do not have basic (without trunnion mounting female thread), rod trunnion or head trunnion types. Foot, flange and clevis types of cylinder sizes ø20 to ø63 (20‑ to 63‑mm diameter) do not have trunnion mounting female thread. Operate the cylinder within the allowable kinetic energy.

Standard Strokes

 

(Unit: mm)

 

Tube I.D.Standard strokeNote 1)Maximum manufacturable strokeNote 2)
2025, 50, 75, 100, 125, 150, 200201 to 1,500
2525, 50, 75, 100, 125, 150, 200, 250, 300301 to 1,500
32
40
50/63
80
100

Note 1) Intermediate strokes not listed above are produced to order.
Manufacture of intermediate strokes at 1 mm intervals is possible. (Spacers are not used.)
Note 2) The maximum manufacturable stroke shows the long stroke.
Note 3) Applicable strokes should be confirmed according to the usage. For details, refer to "Air Cylinders Model Selection" in the manufacturer's catalog.
In addition, products that exceed the standard stroke may not be able to fulfill the specifications due to deflection, etc.

Mounting Procedure

Mounting procedure for trunnion: ø20 to ø63 (20‑ to 63‑mm diameter)

Mounting procedure for trunnion: ø20 to ø63 (20‑ to 63‑mm diameter)

Follow the procedures in the above figure when mounting a pivot bracket on the trunnion.

Mounting procedure for clevis: ø20 to ø63 (20‑ to 63‑mm diameter)

Mounting procedure for clevis: ø20 to ø63 (20‑ to 63‑mm diameter)

Follow the procedures in the above figure when mounting a pivot bracket on the clevis.

Mounting procedure for clevis: ø80 (80‑mm diameter), ø100 (100‑mm diameter)

Mounting procedure for clevis: ø80 (80‑mm diameter), ø100 (100‑mm diameter)

Follow the procedures in the above figure when mounting a pivot bracket on the clevis.

Dimensional Outline Drawing (Dimensions Other Than Those Shown Below Are the Same As the Standard Type)

 

(Unit: mm)

 

Rubber bumper dimensional outline drawing

Rubber bumper dimensional outline drawing

Air cushion dimensional outline drawing

Air cushion dimensional outline drawing

Tube I.D.(E1)*E(F1)*FGASTAWAZZ
RcNPTGMale threadFemale thread
321718221816.577 (85)1722119 (127)93 (101)
40212522191984 (93)1823136 (145)101 (110)
50263022212197 (109)2025157 (169)115 (127)
63263222212197 (109)2025157 (169)115 (127)
803240332825.5116 (130)-32190 (204)138 (152)
1003750332926.5117 (131)-33119 (205)142 (156)
  • *Dimensions marked with * are the same as the standard type.
  • *Dimensions inside () are for long stroke.

Structural drawing

Rubber bumper structural drawing

Rubber bumper structural drawing

Rubber bumper structural drawing

Rubber bumper structural drawing

Component Parts

NumberDescriptionMaterialNote
1Rod CoverAluminum AlloyHard Anodize
2Tube coverAluminum AlloyHard Anodize
3PistonAluminum Alloy-
4Piston rodStainless steelFor ø20 (20‑mm diameter), ø25 (25‑mm diameter) with built-in magnet
Carbon steel*Hard chrome plating*
5BushingResin/Copper alloy (Multiple layers)-
6DampersResinø32 (32‑mm diameter) or larger is common
7DampersResin
8Retaining RingStainless steelNot available for ø80 (80‑mm diameter), ø100 (100‑mm diameter)
9Wear ringResin-
10Rod-end nutCarbon steelZinc chromate
11Cushion ring AAluminum Alloy-
12Cushion ring BAluminum Alloy-
13Seal retainerRolled steelZinc chromate
14Cushion valveø40 (40‑mm diameter) or smallerCarbon steelElectroless nickel plating
ø50 (diameter 50 mm) or moreSteel wireZinc chromate
15Cushion seal AUrethaneø32 (32‑mm diameter) or larger is common
16Cushion seal BUrethane
17Head coverAluminum AlloyHard Anodize
18Cylinder tubeAluminum AlloyHard Anodize
19Rod GasketNBR-
20Piston GasketNBR-
21Tube gasketNBR-
22Valve sealNBR-

Note) For cylinders with auto switches, the magnet is installed in the piston.
*The material for ø20 (20‑mm diameter) and ø25 (25‑mm diameter) cylinders with auto switches is stainless steel.

*See the manufacturer's catalog for product information other than the above.

Part Number
CG1ZN40-1500KZ
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Environment, Applications Cushion Specifications Port thread type Auto Switches Lead Wire The number of the switches Swinging Receiving Metal Rod Tip Metal Fitting Type of Mount Support Rod Tip Shape Bellows Custom-made Specifications

-

1 Piece(s) Quote -401,500StandardRubber cushionWithout magnetRc---Without bracketWithout bracketBasic (without trunnion mounting female thread)Male rod endHeat-resistant tarpaulinNone

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Standard
Additional Function Standard Operating Pressure(MPa) 0.05 to 1.0

Please check the type/dimensions/specifications of the part CG1ZN40-1500KZ in the Air Cylinder, Standard Type, Double Acting, Single Rod CG1 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CG1ZN40-1500KZ trong chuỗi Air Cylinder, Standard Type, Double Acting, Single Rod CG1 Series.

Products like this...

Part Number
CDG1BA100-100KZ
CDG1BA100-100KZ-G59W
CDG1BA100-100KZ-G59WL
CG1ZN40-1500Z
CG1ZN40-150FZ
CG1ZN40-150JZ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Environment, Applications Cushion Specifications Port thread type Auto Switches Lead Wire The number of the switches Swinging Receiving Metal Rod Tip Metal Fitting Type of Mount Support Rod Tip Shape Bellows Custom-made Specifications

-

1 Piece(s) Quote -100100StandardAir cushionBuilt-in magnetRcWithout auto switch--Without bracketWithout bracketBasic typeMale rod endHeat-resistant tarpaulinNone

-

1 Piece(s) Quote -100100StandardAir cushionBuilt-in magnetRcG59W0.52Without bracketWithout bracketBasic typeMale rod endHeat-resistant tarpaulinNone

-

1 Piece(s) Quote -100100StandardAir cushionBuilt-in magnetRcG59W32Without bracketWithout bracketBasic typeMale rod endHeat-resistant tarpaulinNone

-

1 Piece(s) Quote -401,500StandardRubber cushionWithout magnetRc---Without bracketWithout bracketBasic (without trunnion mounting female thread)Male rod endWithout rod bootNone

-

1 Piece(s) Quote -40150StandardRubber cushionWithout magnetRc---Without bracketWithout bracketBasic (without trunnion mounting female thread)Female rod endWithout rod bootNone

-

1 Piece(s) Quote -40150StandardRubber cushionWithout magnetRc---Without bracketWithout bracketBasic (without trunnion mounting female thread)Male rod endNylon tarpaulinNone