(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Air Cylinder, Standard Type, Double Acting, Single Rod CA2 Series (Part Number)

Air Cylinder, Standard Type, Double Acting, Single Rod CA2 Series

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom
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
  • See catalog for specification details.
  • Product pictures are representations. CAD data is not supported for some model numbers.

Product Description

An air cylinder with easy air cushion control.
[Features]
· Weight reduced by up to 15%.
· Various switches such as compact auto switches and strong magnetic field resistant switches can be mounted.
· Part numbers are set for products with rod-end brackets and pivot brackets. (No need to order separately.)
*See catalog for specification details.

Air Cylinder, Standard Type, Double Acting, Single Rod CA2 Series Specifications

Air Cylinder, Standard Type, Double Acting, Single Rod CA2 Series external appearance

Air Cylinder, Standard Type, Double Acting, Single Rod CA2 Series external appearance

Symbol Double acting Air cushion

Symbol Double acting Air cushion

Specifications

Tube Internal Diameter (mm)40506380100
Applicable fluidsAir
Operating methodDouble acting
Proof pressure1.5 MPa
Maximum operating pressure1.0 MPa
Ambient temperature and working fluid temperatureWithout auto switch: -10°C to 70°C*1
With auto switch: -10°C to 60°C*1
Minimum operating pressure0.05 MPa
Operating piston speed50 to 500 mm/s
CushioningAir cushion or rubber bumper
Stroke length toleranceUp to 250st: (0 to +1.0) 251 to 1,000st: (0 to +1.4) 1,001 to 1,500st: (0 to +1.8) 1,501 to 1,800st: (0 to +2.2)
LubricationNot required (non-lube)
Mounting styleBasic type, foot type, rod-end flange type, head-end flange type
single clevis type, double clevis type, center trunnion type
Allowable kinetic
energy
(J)*2
Air cushionWhen activated2.84.67.81629
When not activated0.330.560.911.52.68
Rubber cushion1.83.66.012.012.0
  1. *1No freezing.
  2. *2Activate the air cushion when operating the cylinder. If this is not done, the piston rod assembly or the tie-rods will be damaged if the allowable kinetic energy exceeds the values shown in the above table.

Standard Strokes

Bore
size
Standard strokeNote 1)Max. manufacturable
stroke
Stroke range (1)Stroke range (2)
4025, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500Up to 1,800Up to 2,700
50, 6325, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500, 600
80, 10025, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500, 600, 700

Note 1) Intermediate strokes not listed above are produced to order.
Note 2) Applicable strokes should be confirmed according to the usage. For details, please refer to "Air Cylinder Model Selection" in the manufacturer's catalog. In addition, products that exceed stroke range 1 may not be able to fulfill the specifications due to deflection, etc.
Note 3) Please consult with the manufacturer for manufacturability and the part numbers when exceeding the stroke range 2.
Note 4) The stroke range with rod boot is 20 to 1,800 mm. Please consult with the manufacturer support center when exceeding 1,800 mm strokes.

Mounting Brackets / Part No.

 

(Unit: mm)

 

Tube Internal Diameter (mm)40506380100
Axial foot*1CA2-L04CA2-L05CA2-L06CA2-L08CA2-L10
FlangeCA2-F04CA2-F05CA2-F06CA2-F08CA2-F10
Single clevisCA2-C04CA2-C05CA2-C06CA2-C08CA2-C10
Double clevis*2CA2-D04CA2-D05CA2-D06CA2-D08CA2-D10
  1. *1When axial foot brackets are used, order two pieces per cylinder.
  2. *2A clevis pin, flat washers and split pins are shipped together with the clevis types.

Allowable Kinetic Energy

Allowable Kinetic Energy graph

Allowable Kinetic Energy graph

Example) Find the upper limit of rod-end load when an air cylinder of ø63 is operated at 500 mm/s.
From a point indicating 500 mm/s on the horizontal axis, extend a line upward and find a point where it intersects with a line for the 63‑mm bore size. Extend a line from the intersection to the left and find a load mass of 60 kg.

Dimensional Outline Drawing (Dimensions Other Than Those Shown Below Are the Same As the Standard Type)

CA2 Series dimensional outline drawing

CA2 Series dimensional outline drawing

 

(Unit: mm)

 

Tube I.D.øef
402613.5
503012.5
633012.5
803616.5
1004216
  • *The mounting dimensions of the mounting bracket are the same as the standard type.
  • *See the manufacturer's catalog for details.

Structural drawing

CA2 Series Structural Drawing

CA2 Series Structural Drawing

Component Parts

NumberDescriptionMaterialNote
1Rod CoverDie-cast aluminumTrivalent chromated
2Head coverDie-cast aluminumTrivalent chromated
3Cylinder tubeAluminum AlloyHard Anodize
4Piston rodCarbon steelHard chrome plating
5PistonAluminum Alloy-
6Cushion ringAluminum AlloyAnodized
7Cushion ring BAluminum AlloyAnodized
8BushingResin/Copper alloy (Multiple layers)-
9Cushion valveSteel wireTrivalent zinc chromated
10Tie-rodCarbon steelTrivalent zinc chromated
11Retaining RingSteel for springPhosphate coated
12Spring washerSteel wireTrivalent zinc chromated
13Tie-rod nutRolled steelTrivalent zinc chromated
14Wear ringResin-
15Cushion sealUrethane-
16Rod GasketNBR-
17Piston GasketNBR-
18Cushion valve sealNBR-
19Cylinder tube gasketNBR-
20Rod-end nutRolled steelTrivalent zinc chromated

Replacement Parts / Seal Kit

Bore size
(mm)
Order numberContent
40CA2-40Z-PSSet of nos. (15), (16), (17), (19)
50CA2-50Z-PS
63CA2-63Z-PS
80CA2-80Z-PS
100CA2-100Z-PS
  • *Seal kit includes 15, 16, 17 and 19. Order the seal kit based on each bore size.
  • *Do not disassemble the trunnion type. Refer to the manufacturer's catalog.
  • *Seal kit includes a grease pack (ø40, ø50: 10 g, ø63, ø80: 20 g, ø100: 30 g).  Order with the following part number when only the grease pack is needed.  Grease pack part number: GR-S-010 (10 g), GR-S-020 (20 g)
  • *Product pictures are representations. CAD data is not supported for some model numbers.
  • *See the manufacturer's catalog for other specifications, standard type, included fitting dimensions, etc.
Part Number
CDA2F50-1050KZ-A34
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Environment, Applications Cushion Specifications Port thread type Auto Switches Lead Wire The number of the switches Swinging Receiving Metal Rod Tip Metal Fitting Type of Mount Support Bellows Tube Material Custom-made Specifications Connector type

-

1 Piece(s) Quote 501,050StandardAir cushionBuilt-in magnetRcA340.52Without bracketWithout bracketRod-end flange typeHeat-resistant tarpaulinAluminum tubeNone-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Standard
Additional Function Standard Operating Pressure(MPa) 0.05 to 1.0

Please check the type/dimensions/specifications of the part CDA2F50-1050KZ-A34 in the Air Cylinder, Standard Type, Double Acting, Single Rod CA2 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CDA2F50-1050KZ-A34 trong chuỗi Air Cylinder, Standard Type, Double Acting, Single Rod CA2 Series.

Products like this...

Part Number
CA2B100-1000Z
CA2B100-1000Z-XB6
CA2B100-1000Z-XC4
CDA2F50-1050NZ
CDA2F50-1050NZ-A53L
CDA2F50-1050Z
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Environment, Applications Cushion Specifications Port thread type Auto Switches Lead Wire The number of the switches Swinging Receiving Metal Rod Tip Metal Fitting Type of Mount Support Bellows Tube Material Custom-made Specifications Connector type

-

1 Piece(s) Quote 1001,000StandardAir cushionWithout magnetRc---Without bracketWithout bracketBasic typeNoneAluminum tubeNone-

-

1 Piece(s) Quote 1001,000Heat ResistantAir cushionWithout magnetRc---Without bracketWithout bracketBasic typeNoneAluminum tubeHeat-resistant cylinder (-10 to 150°C)-

-

1 Piece(s) Quote 1001,000StandardAir cushionWithout magnetRc---Without bracketWithout bracketBasic typeNoneAluminum tubeWith powerful scraper-

-

1 Piece(s) Quote 501,050StandardRubber cushionBuilt-in magnetRcWithout switch--Without bracketWithout bracketRod-end flange typeNoneAluminum tubeNone-

-

1 Piece(s) Quote 501,050StandardRubber cushionBuilt-in magnetRcA5332Without bracketWithout bracketRod-end flange typeNoneAluminum tubeNone-

-

1 Piece(s) Quote 501,050StandardAir cushionBuilt-in magnetRcWithout switch--Without bracketWithout bracketRod-end flange typeNoneAluminum tubeNone-