(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Square-Tube-Type Air Cylinder, Standard Type, Double Acting, Single Rod MB1 Series (Part Number)

Square-Tube-Type Air Cylinder, Standard Type, Double Acting, Single Rod MB1 Series
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
  • See catalog for specification details.
  • Product pictures are representations. CAD data is not supported for some model numbers.

Product Description

A square tube type air cylinder that enables mounting of small auto switches on 4 surfaces.
[Features]
· Fastener on auto switch mounting groove to prevent contaminant from accumulating (option).
· Part numbers are set for products with rod-end brackets and pivot brackets.
*Rod-end bracket and pivot bracket are shipped together with the product.
· Not necessary to order a bracket for the applicable cylinder separately.
· Various mounting bracket options.
· Suitable mounting brackets can be selected for the installation conditions.
· Improved mounting freedom.

Square Tube Type Air Cylinder, Standard Type, Double Acting, Single Rod MB1 Series Specifications

Square Tube Type Air Cylinder, Standard Type, Double Acting, Single Rod MB1 Series external appearance

Square Tube Type Air Cylinder, Standard Type, Double Acting, Single Rod MB1 Series external appearance

Symbol (Double acting)

Symbol (Double acting)

Specifications Table

Bore size
(mm)
3240506360100125
Operating methodDouble acting, single rod
Applicable fluidsAir
Proof pressure1.5 MPa
Maximum operating pressure1.0 MPa
Minimum operating pressure0.05 MPa
Ambient temperature and working fluid temperatureWithout auto switch: -10 to 70°C (No freezing)
With auto switch: -10 to 60°C (No freezing)
LubricationNot required (non-lube)
Operating piston speed50 to 1,000 mm/s
Stroke length toleranceUp to 250: (0 to +1.0), 251 to 1,000: (0 to +1.4), 1,001 to 1,500: (0 to +1.8), 1,501 to 2,000: (0 to +2.2), 2,001 to 2,300: (0 to +2.6)
CushioningAir cushion or rubber bumper
Port size (Rc, NPT, G)1/81/43/81/2
Mounting styleBasic type, axial foot type, rod-end flange type, head-end flange type
single clevis type, double clevis type

Allowable Kinetic Energy

Allowable Kinetic Energy graph

Allowable Kinetic Energy graph

Example) Load limit at rod end when the air cylinder ø63 (bore size 63 mm) is actuated at 500 mm/s.
Extend upward from 500 mm/s on the horizontal axis of the graph to the intersection point with the line for a tube bore size of 63 mm, and then extend leftward from this point to find the load of 80 kg.

Standard type

Basic: (B) dimensional drawing

Basic: (B) dimensional drawing

 

(Unit: mm)

 

Bore size
(mm)
AALBB1CDEFGHH1JKKAMAMBMMNP*
S
VW*
ZZ
322219.5461732.512301313476M6 × 1610164M10 × 1.25261/88446.5135
40302752223816351314518M6 × 1614164M14 × 1.5261/48449139
503532652746.520401415.55811M8 × 1.25718165M18 × 1.530.51/494510.5156
633532752756.520451416.55811M8 × 1.25718165M18 × 1.530.53/894912156
804037953272254520197213M10 × 1.51022165M22 × 1.5373/811411.514190
10040371144189305520197216M10 × 1.51026165M26 × 1.5371/21141715190
125545013641110326027199716M12 × 1.751327206M27 × 2381/21201715223

*Since the bumpers are attached to both sides of the piston for the rubber bumper type, the overall length is longer than the cylinder with air cushion as follows: ø32, ø40: +6 mm, ø50, ø63: +8 mm, ø80, ø100: +10 mm, ø125: +12 mm.

Standard / With Mounting Bracket

Head flange:(G) dimensional drawing

Head flange:(G) dimensional drawing

Head flange

 

(Unit: mm)

 

Bore size
(mm)
FBFDFTFXFYFZZZ
3250710643279141
4055910723690145
50709129045110164
638091210050120164
80100121612663153202
100120141615075178202
1251381420180102216237

Precautions

  • *See the manufacturer's catalog for other specifications and dimensions, etc.
  • *Product pictures are representations. CAD data is not supported for some model numbers.
  • *Dimensions not listed are the same as the basic type.
Part Number
MB1D125-210Z-W
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Environment, Applications Cushion Specifications Port thread type Auto Switches Lead Wire The number of the switches Swinging Receiving Metal Rod Tip Metal Fitting Type of Mount Support Bellows Custom-made Specifications Customized specification (port positions)

-

1 Piece(s) Quote 125210High speed / high frequencyAir cushionWithout magnetRc---Without bracketU-Shaped Knuckle JointU-Shaped Clevis TypeNoneNone-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Plate Cylinder
Additional Function Standard Operating Pressure(MPa) 0.05 to 1.0

Please check the type/dimensions/specifications of the part MB1D125-210Z-W in the Square-Tube-Type Air Cylinder, Standard Type, Double Acting, Single Rod MB1 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MB1D125-210Z-W trong chuỗi Square-Tube-Type Air Cylinder, Standard Type, Double Acting, Single Rod MB1 Series.

Products like this...

Part Number
MB1B100-125Z-XB6
MB1B100-125Z-XC12
MB1B100-150Z
MB1D125-250Z
MB1D125-250Z-NW
MB1D125-250Z-XB6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Environment, Applications Cushion Specifications Port thread type Auto Switches Lead Wire The number of the switches Swinging Receiving Metal Rod Tip Metal Fitting Type of Mount Support Bellows Custom-made Specifications Customized specification (port positions)

-

1 Piece(s) Quote 100125Heat Resistant / High speed / high frequencyAir cushionWithout magnetRc---Without bracketWithout bracketBasic typeNoneHeat-resistant cylinder (-10 to 150°C)-

-

1 Piece(s) Quote 100125High speed / high frequencyAir cushionWithout magnetRc---Without bracketWithout bracketBasic typeNoneTandem type cylinder-

-

1 Piece(s) Quote 100150High speed / high frequencyAir cushionWithout magnetRc---Without bracketWithout bracketBasic typeNoneNone-

-

1 Piece(s) Quote 125250High speed / high frequencyAir cushionWithout magnetRc---Without bracketWithout bracketU-Shaped Clevis TypeNoneNone-

-

1 Piece(s) Quote 125250High speed / high frequencyAir cushionWithout magnetRc---Shipped togetherU-Shaped Knuckle JointU-Shaped Clevis TypeNoneNone-

-

1 Piece(s) Quote 125250Heat Resistant / High speed / high frequencyAir cushionWithout magnetRc---Without bracketWithout bracketU-Shaped Clevis TypeNoneHeat-resistant cylinder (-10 to 150°C)-