(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
A square tube type air cylinder that enables mounting of small auto switches on 4 surfaces.
[Features]
· Fastener on auto switch mounting groove to prevent contaminant from accumulating (option).
· Part numbers are set for products with rod-end brackets and pivot brackets.
*Rod-end bracket and pivot bracket are shipped together with the product.
· Not necessary to order a bracket for the applicable cylinder separately.
· Various mounting bracket options.
· Suitable mounting brackets can be selected for the installation conditions.
· Improved mounting freedom.
Square Tube Type Air Cylinder, Standard Type, Double Acting, Single Rod MB1 Series external appearance
Symbol (Double acting)
Bore size (mm) | 32 | 40 | 50 | 63 | 60 | 100 | 125 |
---|---|---|---|---|---|---|---|
Operating method | Double acting, single rod | ||||||
Applicable fluids | Air | ||||||
Proof pressure | 1.5 MPa | ||||||
Maximum operating pressure | 1.0 MPa | ||||||
Minimum operating pressure | 0.05 MPa | ||||||
Ambient temperature and working fluid temperature | Without auto switch: -10 to 70°C (No freezing) With auto switch: -10 to 60°C (No freezing) | ||||||
Lubrication | Not required (non-lube) | ||||||
Operating piston speed | 50 to 1,000 mm/s | ||||||
Stroke length tolerance | Up to 250: (0 to +1.0), 251 to 1,000: (0 to +1.4), 1,001 to 1,500: (0 to +1.8), 1,501 to 2,000: (0 to +2.2), 2,001 to 2,300: (0 to +2.6) | ||||||
Cushioning | Air cushion or rubber bumper | ||||||
Port size (Rc, NPT, G) | 1/8 | 1/4 | 3/8 | 1/2 | |||
Mounting style | Basic type, axial foot type, rod-end flange type, head-end flange type single clevis type, double clevis type |
Allowable Kinetic Energy graph
Example) Load limit at rod end when the air cylinder ø63 (bore size 63 mm) is actuated at 500 mm/s.
Extend upward from 500 mm/s on the horizontal axis of the graph to the intersection point with the line for a tube bore size of 63 mm, and then extend leftward from this point to find the load of 80 kg.
Basic: (B) dimensional drawing
(Unit: mm)
Bore size (mm) | A | AL | B | B1 | C | D | E | F | G | H | H1 | J | K | KA | MA | MB | MM | N | P | * S | V | W | * ZZ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32 | 22 | 19.5 | 46 | 17 | 32.5 | 12 | 30 | 13 | 13 | 47 | 6 | M6 × 1 | 6 | 10 | 16 | 4 | M10 × 1.25 | 26 | 1/8 | 84 | 4 | 6.5 | 135 |
40 | 30 | 27 | 52 | 22 | 38 | 16 | 35 | 13 | 14 | 51 | 8 | M6 × 1 | 6 | 14 | 16 | 4 | M14 × 1.5 | 26 | 1/4 | 84 | 4 | 9 | 139 |
50 | 35 | 32 | 65 | 27 | 46.5 | 20 | 40 | 14 | 15.5 | 58 | 11 | M8 × 1.25 | 7 | 18 | 16 | 5 | M18 × 1.5 | 30.5 | 1/4 | 94 | 5 | 10.5 | 156 |
63 | 35 | 32 | 75 | 27 | 56.5 | 20 | 45 | 14 | 16.5 | 58 | 11 | M8 × 1.25 | 7 | 18 | 16 | 5 | M18 × 1.5 | 30.5 | 3/8 | 94 | 9 | 12 | 156 |
80 | 40 | 37 | 95 | 32 | 72 | 25 | 45 | 20 | 19 | 72 | 13 | M10 × 1.5 | 10 | 22 | 16 | 5 | M22 × 1.5 | 37 | 3/8 | 114 | 11.5 | 14 | 190 |
100 | 40 | 37 | 114 | 41 | 89 | 30 | 55 | 20 | 19 | 72 | 16 | M10 × 1.5 | 10 | 26 | 16 | 5 | M26 × 1.5 | 37 | 1/2 | 114 | 17 | 15 | 190 |
125 | 54 | 50 | 136 | 41 | 110 | 32 | 60 | 27 | 19 | 97 | 16 | M12 × 1.75 | 13 | 27 | 20 | 6 | M27 × 2 | 38 | 1/2 | 120 | 17 | 15 | 223 |
*Since the bumpers are attached to both sides of the piston for the rubber bumper type, the overall length is longer than the cylinder with air cushion as follows: ø32, ø40: +6 mm, ø50, ø63: +8 mm, ø80, ø100: +10 mm, ø125: +12 mm.
Head flange:(G) dimensional drawing
(Unit: mm)
Bore size (mm) | FB | FD | FT | FX | FY | FZ | ZZ |
---|---|---|---|---|---|---|---|
32 | 50 | 7 | 10 | 64 | 32 | 79 | 141 |
40 | 55 | 9 | 10 | 72 | 36 | 90 | 145 |
50 | 70 | 9 | 12 | 90 | 45 | 110 | 164 |
63 | 80 | 9 | 12 | 100 | 50 | 120 | 164 |
80 | 100 | 12 | 16 | 126 | 63 | 153 | 202 |
100 | 120 | 14 | 16 | 150 | 75 | 178 | 202 |
125 | 138 | 14 | 20 | 180 | 102 | 216 | 237 |
Part Number |
---|
MDB1F63-1100Z-A93L |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Environment, Applications | Cushion | Specifications | Port thread type | Auto Switches | Lead Wire | The number of the switches | Swinging Receiving Metal | Rod Tip Metal Fitting | Type of Mount Support | Bellows | Custom-made Specifications | Customized specification (port positions) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 63 | 1,100 | High speed / high frequency | Air cushion | Built-in magnet | Rc | A93 | 3 | 2 | Without bracket | Without bracket | Rod-end flange type | None | None | - |
Loading...Tải…
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Plate Cylinder |
---|---|---|---|---|---|
Additional Function | Standard | Operating Pressure(MPa) | 0.05 to 1.0 |
Please check the type/dimensions/specifications of the part MDB1F63-1100Z-A93L in the Square-Tube-Type Air Cylinder, Standard Type, Double Acting, Single Rod MB1 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MDB1F63-1100Z-A93L trong chuỗi Square-Tube-Type Air Cylinder, Standard Type, Double Acting, Single Rod MB1 Series.
Part Number |
---|
MB1B100-125Z-XB6 |
MB1B100-125Z-XC12 |
MB1B100-150Z |
MDB1F63-125Z |
MDB1F63-125Z-A93L |
MDB1F63-125Z-A93L3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Environment, Applications | Cushion | Specifications | Port thread type | Auto Switches | Lead Wire | The number of the switches | Swinging Receiving Metal | Rod Tip Metal Fitting | Type of Mount Support | Bellows | Custom-made Specifications | Customized specification (port positions) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 100 | 125 | Heat Resistant / High speed / high frequency | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | None | Heat-resistant cylinder (-10 to 150°C) | - | ||
- | 1 Piece(s) | Quote | 100 | 125 | High speed / high frequency | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | None | Tandem type cylinder | - | ||
- | 1 Piece(s) | Quote | 100 | 150 | High speed / high frequency | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | None | None | - | ||
- | 1 Piece(s) | Quote | 63 | 125 | High speed / high frequency | Air cushion | Built-in magnet | Rc | Without switch | - | - | Without bracket | Without bracket | Rod-end flange type | None | None | - | ||
- | 1 Piece(s) | Quote | 63 | 125 | High speed / high frequency | Air cushion | Built-in magnet | Rc | A93 | 3 | 2 | Without bracket | Without bracket | Rod-end flange type | None | None | - | ||
- | 1 Piece(s) | Quote | 63 | 125 | High speed / high frequency | Air cushion | Built-in magnet | Rc | A93 | 3 | 3 | Without bracket | Without bracket | Rod-end flange type | None | None | - |