(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
A standard cylinder with reduced weight thanks to a modified rod cover and head cover shape.
[Features]
· Boasts a weight reduction of up to 10% thanks to the changed cover shape.
· Part numbers are set for products with rod-end brackets and pivot brackets (no need to order separately).
· Various mounting bracket options.
· Suitable mounting brackets can be selected for the installation conditions.
· Improved mounting freedom.
· Allows for the mounting of everything from small auto switches to auto switches resistant to strong magnetic fields.
*Rod-end bracket and pivot bracket are shipped together with the product.
· No environmentally hazardous substances used.
Air Cylinder MBB Series external appearance
Symbol (Air cushion)
Tube Inner Diameter (mm) | 32 | 40 | 50 | 63 | 80 | 100 |
---|---|---|---|---|---|---|
Action | Double acting, single rod | |||||
Fluid | Air | |||||
Proof Pressure | 1.5 MPa | |||||
Maximum operating pressure | 1.0 MPa | |||||
Minimum operating pressure | 0.15 MPa* | |||||
Ambient and Fluid Temperature | Without auto switch: -10°C to 70°C (No freezing) With auto switch: -10°C to 60°C (No freezing) | |||||
Lubrication | Not required | |||||
Piston Speed | 50 to 1,000 mm/s | |||||
Stroke Length Tolerance | Up to 250: (0 to +1.0), 251 to 1,000: (0 to +1.4), 1,001 to 1,500: (0 to +1.8) | |||||
Cushioning | Air cushion | |||||
Connection Port Size (Rc, NPT, G) | 1/8 | 1/4 | 3/8 | 1/2 | ||
Mount Support Type | Basic type, foot type, rod-end flange type, head-end flange type Single clevis type, double clevis type, center trunnion type |
*0.05 MPa except for the lock unit.
Lock position | Head end, rod end, double end | |||||
---|---|---|---|---|---|---|
Retention (MAX.) N | ø32 mm | ø40 mm | ø50 mm | ø63 mm | ø80 mm | ø100 mm |
500 | 860 | 1,340 | 2,140 | 3,450 | 5,390 | |
Backlash | 1.5 mm or less | |||||
Manual release | Non-locking type, locking type |
(Unit: kg)
Tube Inner Diameter (mm) | 32 | 40 | 50 | 63 | 80 | 100 | |
---|---|---|---|---|---|---|---|
Basic weight | Basic type | 0.50 | 0.69 | 1.19 | 1.47 | 2.73 | 3.7 |
Foot type | 0.68 | 0.93 | 1.56 | 1.93 | 3.61 | 4.8 | |
Flange type | 0.79 | 1.06 | 1.64 | 2.26 | 4.18 | 7.01 | |
Single Clevis Type | 0.75 | 0.92 | 1.53 | 2.1 | 3.84 | 6.87 | |
Double clevis type | 0.76 | 0.96 | 1.62 | 2.26 | 4.13 | 7.39 | |
Trunnion Type | 0.79 | 1.05 | 1.67 | 2.27 | 4.28 | 7.37 | |
Additional weight per 50 strokes | All mounting brackets | 0.11 | 0.16 | 0.26 | 0.27 | 0.42 | 0.56 |
Accessories | Single knuckle joint | 0.15 | 0.23 | 0.26 | 0.26 | 0.60 | 0.83 |
Double knuckle joint (with pin) | 0.22 | 0.37 | 0.43 | 0.43 | 0.87 | 1.27 |
Non-locking type manual release: Suffix N
Head-end lock
Rod-end lock
Locking type manual release: Suffix L
Number | Part Name | Material | Notes |
---|---|---|---|
1 | Rod cover | Aluminum alloy | Metallic coating |
2 | Head cover | Aluminum alloy | Metallic coating |
3 | Cylinder Tubing | Aluminum alloy | Hard anodized aluminum |
4 | Piston rod | Carbon steel | Hard chrome plating |
5 | Piston | Aluminum alloy | Chromate |
6 | Cushion Ring | Aluminum alloy | Anodized aluminum |
7 | Bushing | Resin/Copper alloy (Multiple layers) | - |
8 | Cushion Valve | Steel wire | Zinc trivalent chromate |
9 | Retaining Ring | Steel for spring | ø40 to 100 mm |
10 | Tie-Rod | Carbon steel | Zinc trivalent chromate |
11 | Tie-Rod Nut | Carbon steel | Zinc trivalent chromate |
12 | Wear Ring | Resin | - |
13 | Rod End Nut | Carbon steel | Zinc trivalent chromate |
14A | Cap A | Aluminum alloy | Painted black |
14B | Cap B | Carbon steel | Oxide film treated |
15 | Rubber Cap | Synthetic rubber | - |
16 | Piston Holder | Urethane | - |
17 | Lock Spring | Stainless steel | - |
18 | Damper | Urethane | - |
19 | Lock Piston | Carbon steel | Quenched, hard chrome plated |
20 | Lock Bushing | Copper Alloy | - |
21 | Hex Socket Head Cap Screw | Alloy steel | Black zinc chromate |
22 | M/O Knob | Zinc alloy | Painted black |
23 | M/O Bolt | Alloy steel | Black zinc chromated, painted red |
24 | M/O Spring | Steel wire | Zinc chromate |
25 | Stopper Ring | Carbon steel | Zinc chromate |
26 | Seal Retainer | Rolled steel | Used with ø80 mm and ø100 mm only |
27 | Cushion Valve Seal | NBR | - |
28 | Piston Gasket | NBR | - |
*29 | Cushion Seal | Urethane | - |
*30 | Rod Seal | NBR | - |
*31 | Piston Seal | NBR | - |
*32 | Cylinder Tube Gasket | NBR | - |
*33 | Lock Piston Seal | NBR | - |
With head-end lock: MBBB, tube inner diameter, port thread type - stroke - H□
With head-end lock MBBB dimensional drawing
Non-locking type manual release: Suffix N
Locking type manual release: Suffix L
Foot type (L) / With head-end lock (-H□)
Clevis type (C) / With head-end lock (-H□) dimensional drawing
(Units: mm)
Tube Inner Diameter (mm) | X | Y | LD | LH | LS | LT | LX | LY | LZ | ZZ | LS | ZZ |
---|---|---|---|---|---|---|---|---|---|---|---|---|
32 | 22 | 9 | 7 | 30 | 136 | 3.2 | 32 | 53 | 50 | 170 | 144 | 178 |
40 | 24 | 11 | 9 | 33 | 145 | 3.2 | 38 | 59 | 55 | 183 | 158 | 196 |
50 | 27 | 11 | 9 | 40 | 160 | 3.2 | 46 | 72.5 | 70 | 202 | 172 | 214 |
63 | 27 | 14 | 12 | 45 | 160 | 3.6 | 56 | 82.5 | 80 | 205 | 172 | 217 |
80 | 30 | 14 | 12 | 55 | 192 | 4.5 | 72 | 102.5 | 100 | 248 | 210 | 266 |
100 | 32 | 16 | 14 | 65 | 196 | 4.5 | 89 | 122 | 120 | 252 | 214 | 270 |
Part Number |
---|
MDBBD63-1000-HN-M9BWL |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Specifications | Port thread type | Auto Switches | Lead Wire | The number of the switches | Lock Position | Type of Mount Support | Bellows | Custom-made Specifications | Lock actuation system |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 63 | 1,000 | Built-in magnet | Rc | M9BW | 3 | 2 | With head-end lock | U-Shaped Clevis Type | None | None | Non-locking type |
Loading...Tải…
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Standard | End Locking | Presence |
Cushion | Air cushion | Operating Pressure(MPa) | 0.15 to 1.0 |
Please check the type/dimensions/specifications of the part MDBBD63-1000-HN-M9BWL in the Air Cylinder With End Lock MBB Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MDBBD63-1000-HN-M9BWL trong chuỗi Air Cylinder With End Lock MBB Series.
Part Number |
---|
MBBB100-100-RN |
MBBB100-1000-HL |
MBBB100-100J-HN |
MDBBD63-107-HN-A93 |
MDBBD63-110-HN-A93S |
MDBBD63-110-HN-M9N |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Specifications | Port thread type | Auto Switches | Lead Wire | The number of the switches | Lock Position | Type of Mount Support | Bellows | Custom-made Specifications | Lock actuation system |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 100 | 100 | Without magnet | Rc | - | - | - | With rod-end lock | Basic type | None | None | Non-locking type | ||
- | 1 Piece(s) | Quote | 100 | 1,000 | Without magnet | Rc | - | - | - | With head-end lock | Basic type | None | None | Locking type | ||
- | 1 Piece(s) | Quote | 100 | 100 | Without magnet | Rc | - | - | - | With head-end lock | Basic type | Nylon tarpaulin | None | Non-locking type | ||
- | 1 Piece(s) | Quote | 63 | 107 | Built-in magnet | Rc | A93 | 0.5 | 2 | With head-end lock | U-Shaped Clevis Type | None | None | Non-locking type | ||
- | 1 Piece(s) | Quote | 63 | 110 | Built-in magnet | Rc | A93 | 0.5 | 1 | With head-end lock | U-Shaped Clevis Type | None | None | Non-locking type | ||
- | 1 Piece(s) | Quote | 63 | 110 | Built-in magnet | Rc | M9N | 0.5 | 2 | With head-end lock | U-Shaped Clevis Type | None | None | Non-locking type |