(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
A standard type non-rotating double action, single rod cylinder.
[Features]
· A lightweight air cylinder with a weight reduction of up to 10% thanks to the changed cover shape.
· Part numbers are set for products with rod-end brackets and pivot brackets (no need to order separately).
*See the SMC catalog for specification details.
*Product pictures are representative images. CAD data is not supported for some model numbers.
Air Cylinder, Non-Rotating Rod Type, Double Acting, Single Rod MBK Series external appearance
Symbol (Double acting type, air cushion)
Tube Inner Diameter (mm) | 32 | 40 | 50 | 63 | 80 | 100 |
---|---|---|---|---|---|---|
Action | Double acting, single rod | |||||
Fluid | Air | |||||
Proof Pressure | 1.5 MPa | |||||
Maximum operating pressure | 1.0 MPa | |||||
Minimum operating pressure | 0.05 MPa | |||||
Ambient and Fluid Temperature | Without auto switch: -10°C to 70°C (No freezing) With auto switch: -10°C to 60°C (No freezing) | |||||
Lubrication | Not required | |||||
Piston Speed | 50 to 1,000 mm/s | |||||
Stroke Length Tolerance | Up to 250: (0 to +1.0), (251 to 1,000: (0 to +1.4), 1,001 to 1,500: (0 to +1.8) | |||||
Cushion* | Air cushion or rubber bumper | |||||
Port size (Rc, NPT, G) | 1/8 | 1/4 | 3/8 | 1/2 | ||
Mount Support Type | Basic type, foot type, rod-end flange type, head-end flange type Single clevis type, double clevis type, center trunnion type | |||||
Rod non-rotating accuracy | ±0.5 ° | ±0.5 ° | ±0.3 ° | |||
Allowable Rotational Torque: N·m or Less | 0.25 | 0.45 | 0.64 | 0.79 | 0.93 |
*Kinetic energy absorbable by the cushion mechanism is the same as double acting, single rod type.
(Units: mm)
Tube Internal Diameter | Standard Stroke |
---|---|
32 | 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500 |
40 | 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500 |
50 | 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500, 600 |
63 | 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500, 600 |
80 | 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500, 600, 700 |
100 | 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500, 600, 700 |
*Consult with SMC regarding intermediate strokes. (Spacers are not used.)
OUT side is the same as double acting, single rod type, but the IN side differs. See table below.
Tube Inner Diameter (mm) | Piston Area (mm2) |
---|---|
32 | 675 |
40 | 1,082 |
50 | 1,651 |
63 | 2,804 |
80 | 4,568 |
100 | 7,223 |
*Theoretical output (N) = Pressure (MPa) × Piston area (mm2).
(Unit: kg)
Tube Inner Diameter (mm) | 32 | 40 | 50 | 63 | 80 | 100 | |
---|---|---|---|---|---|---|---|
Basic weight | Basic type | 0.47 | 0.64 | 1.11 | 1.35 | 2.54 | 3.52 |
Foot type | 0.59 | 0.78 | 1.33 | 1.63 | 3.04 | 4.19 | |
Flange type | 0.76 | 1.01 | 1.56 | 2.14 | 3.99 | 6.84 | |
Single clevis | 0.72 | 0.87 | 1.45 | 1.98 | 3.65 | 6.70 | |
Double clevis type | 0.73 | 0.91 | 1.54 | 2.14 | 3.94 | 7.22 | |
Trunnion Type | 0.76 | 1.00 | 1.59 | 2.15 | 4.09 | 7.20 | |
Additional weight per 50 strokes | All mounting brackets | 0.12 | 0.15 | 0.24 | 0.26 | 0.39 | 0.50 |
Accessories | Single knuckle joint | 0.15 | 0.23 | 0.26 | 0.26 | 0.60 | 0.83 |
Double knuckle joint (with pin) | 0.22 | 0.37 | 0.43 | 0.43 | 0.87 | 1.27 |
Calculation (Example) MBKB32-100Z (basic type, ø32 mm, 100 st)
0.47 + 0.12 × 100/50 = 0.71 kg
Air Cylinder, Non-Rotating Rod Type, Double Acting, Single Rod MBK Series diagram
Number | Part Name | Material | Quantity | Notes |
---|---|---|---|---|
1 | Rod cover | Diecast aluminum | 1 | Trivalent chromated |
2 | Head cover | Diecast aluminum | 1 | Trivalent chromated |
3 | Cylinder Tubing | Aluminum alloy | 1 | Hard anodized aluminum |
4 | Piston rod | Stainless steel | 1 | - |
5 | Piston | Aluminum alloy | 1 | - |
6 | Cushion Ring | Rolled steel | 2 | Zinc chromate |
7 | Piston Nut | Rolled steel | 1 | Zinc chromate |
8 | Non-Rotating Guide | Bearing alloy | 1 | - |
9 | Cushion Valve | Steel wire | 2 | Zinc trivalent chromate |
10 | Retaining Ring | Steel for spring | 2 | ø40 to 100 mm |
11 | Tie-Rod | Carbon steel | 4 | Zinc trivalent chromate |
12 | Tie-Rod Nut | Carbon steel | 8 | Zinc trivalent chromate |
13 | Wear Ring | Resin | 1 | - |
*14 | Rod Seal | NBR | 1 | - |
*15 | Piston Seal | NBR | 1 | - |
*16 | Cushion Seal | Urethane | 2 | - |
17 | Cushion Valve Seal | NBR | 2 | - |
*18 | Cylinder Tube Gasket | NBR | 2 | - |
19 | Rod End Nut | Rolled steel | 1 | Zinc trivalent chromate |
20 | Magnet | - | (1) | - |
21 | Hex Socket Head Set Screw | Steel wire | 2 | Black trivalent chromate |
(Units: mm)
Basic type: (B) dimensional drawing
Tube Internal Diameter (mm) | A | AL | B | B1 | C | D | E | F | G | H | H1 | J | MA | MB | MM | N | P | S | V | W | ZZ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32 | 22 | 19.5 | 46 | 17 | 32.5 | 12.2 | 30 | 13 | 13 | 47 | 6 | M6 × 1 | 16 | 4 | M10 × 1.25 | 27 | 1/8 | 84 | 4 | 6.5 | 135 |
40 | 30 | 27 | 52 | 22 | 38 | 14.2 | 35 | 13 | 14 | 51 | 8 | M6 × 1 | 16 | 4 | M14 × 1.5 | 27 | 1/4 | 84 | 4 | 9 | 139 |
50 | 35 | 32 | 65 | 27 | 46.5 | 19 | 40 | 14 | 15.5 | 58 | 11 | M8 × 1.25 | 16 | 5 | M18 × 1.5 | 31.5 | 1/4 | 94 | 5 | 10.5 | 156 |
63 | 35 | 32 | 75 | 27 | 56.5 | 19 | 45 | 14 | 16.5 | 58 | 11 | M8 × 1.25 | 16 | 5 | M18 × 1.5 | 31.5 | 3/8 | 94 | 9 | 12 | 156 |
80 | 40 | 37 | 95 | 32 | 72 | 23 | 45 | 20 | 19 | 72 | 13 | M10 × 1.5 | 16 | 5 | M22 × 1.5 | 38 | 3/8 | 114 | 11.5 | 14 | 190 |
100 | 40 | 37 | 114 | 41 | 89 | 27 | 55 | 20 | 19 | 72 | 16 | M10 × 1.5 | 16 | 5 | M26 × 1.5 | 38 | 1/2 | 114 | 17 | 15 | 190 |
Part Number |
---|
MBKL100-80Z |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Cushion | Specifications | Port thread type | Auto Switches | Lead Wire | The number of the switches | Swinging Receiving Metal | Rod Tip Metal Fitting | Type of Mount Support | Bellows |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 100 | 80 | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Axial foot type | None |
Loading...Tải…
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | With rod detent function | Environment, Applications | Standard | Operating Pressure(MPa) | 0.05 to 1.0 |
Please check the type/dimensions/specifications of the part MBKL100-80Z in the Air Cylinder, Non-Rotating Rod Type, Double Acting, Single Rod MBK Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MBKL100-80Z trong chuỗi Air Cylinder, Non-Rotating Rod Type, Double Acting, Single Rod MBK Series.
Part Number |
---|
MBKB100-20Z |
MBKB100-235Z |
MBKB100-400Z |
MBKL32-100JZ-W |
MBKL32-150Z |
MBKL32-200JZ-W |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Cushion | Specifications | Port thread type | Auto Switches | Lead Wire | The number of the switches | Swinging Receiving Metal | Rod Tip Metal Fitting | Type of Mount Support | Bellows |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 100 | 20 | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | None | ||
8,753,000 VND | 1 Piece(s) | 32 Day(s) | 100 | 235 | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | None | ||
- | 1 Piece(s) | Quote | 100 | 400 | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | None | ||
- | 1 Piece(s) | Quote | 32 | 100 | Air cushion | Without magnet | Rc | - | - | - | Without bracket | U-Shaped Knuckle Joint | Axial foot type | Nylon tarpaulin | ||
- | 1 Piece(s) | Quote | 32 | 150 | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Axial foot type | None | ||
- | 1 Piece(s) | Quote | 32 | 200 | Air cushion | Without magnet | Rc | - | - | - | Without bracket | U-Shaped Knuckle Joint | Axial foot type | Nylon tarpaulin |