(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Air Cylinder, Non-Rotating Rod Type, Double Acting, Single Rod MBK Series (Part Number)

Air Cylinder, Non-Rotating Rod Type, Double Acting, Single Rod MBK Series
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
  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​
  • CAD data is not supported for some model numbers.

Product Description

A standard type non-rotating double action, single rod cylinder.
[Features]
· A lightweight air cylinder with a weight reduction of up to 10% thanks to the changed cover shape.
· Part numbers are set for products with rod-end brackets and pivot brackets (no need to order separately).
*See the SMC catalog for specification details.
*Product pictures are representative images. CAD data is not supported for some model numbers.

Air Cylinder, Non-Rotating Rod Type, Double Acting, Single Rod MBK Series Specifications

Air Cylinder, Non-Rotating Rod Type, Double Acting, Single Rod MBK Series external appearance

Air Cylinder, Non-Rotating Rod Type, Double Acting, Single Rod MBK Series external appearance

Symbol (Double acting type, air cushion)

Symbol (Double acting type, air cushion)

Specifications

Tube Inner Diameter (mm)3240506380100
ActionDouble acting, single rod
FluidAir
Proof Pressure1.5 MPa
Maximum operating pressure1.0 MPa
Minimum operating pressure0.05 MPa
Ambient and Fluid TemperatureWithout auto switch: -10°C to 70°C (No freezing)
With auto switch: -10°C to 60°C (No freezing)
LubricationNot required
Piston Speed50 to 1,000 mm/s
Stroke Length ToleranceUp to 250: (0 to +1.0), (251 to 1,000: (0 to +1.4), 1,001 to 1,500: (0 to +1.8)
Cushion*Air cushion or rubber bumper
Port size (Rc, NPT, G)1/81/43/81/2
Mount Support TypeBasic type, foot type, rod-end flange type, head-end flange type
Single clevis type, double clevis type, center trunnion type
Rod non-rotating accuracy±0.5 °±0.5 °±0.3 °
Allowable Rotational Torque: N·m or Less0.250.450.640.790.93

*Kinetic energy absorbable by the cushion mechanism is the same as double acting, single rod type.

Stroke Table

 

(Units: mm)

 

Tube Internal DiameterStandard Stroke
3225, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500
4025, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500
5025, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500, 600
6325, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500, 600
8025, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500, 600, 700
10025, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500, 600, 700

*Consult with SMC regarding intermediate strokes. (Spacers are not used.)

Theoretical Output Table

OUT side is the same as double acting, single rod type, but the IN side differs. See table below.

Tube Inner Diameter (mm)Piston Area (mm2)
32675
401,082
501,651
632,804
804,568
1007,223

*Theoretical output (N) = Pressure (MPa) × Piston area (mm2).

Weight Table

 

(Unit: kg)

 

Tube Inner Diameter (mm)3240506380100
Basic weightBasic type0.470.641.111.352.543.52
Foot type0.590.781.331.633.044.19
Flange type0.761.011.562.143.996.84
Single clevis0.720.871.451.983.656.70
Double clevis type0.730.911.542.143.947.22
Trunnion Type0.761.001.592.154.097.20
Additional weight per 50 strokesAll mounting brackets0.120.150.240.260.390.50
AccessoriesSingle knuckle joint0.150.230.260.260.600.83
Double knuckle joint (with pin)0.220.370.430.430.871.27

Calculation (Example) MBKB32-100Z (basic type, ø32 mm, 100 st)

  • Basic weight: 0.47 kg (Basic type, ø32 mm)
  • Additional weight: 0.12 kg / 50 stroke
  • Cylinder stroke: 100 stroke

0.47 + 0.12 × 100/50 = 0.71 kg

Diagram

Air Cylinder, Non-Rotating Rod Type, Double Acting, Single Rod MBK Series diagram

Air Cylinder, Non-Rotating Rod Type, Double Acting, Single Rod MBK Series diagram

NumberPart NameMaterialQuantityNotes
1Rod coverDiecast aluminum1Trivalent chromated
2Head coverDiecast aluminum1Trivalent chromated
3Cylinder TubingAluminum alloy1Hard anodized aluminum
4Piston rodStainless steel1-
5PistonAluminum alloy1-
6Cushion RingRolled steel2Zinc chromate
7Piston NutRolled steel1Zinc chromate
8Non-Rotating GuideBearing alloy1-
9Cushion ValveSteel wire2Zinc trivalent chromate
10Retaining RingSteel for spring2ø40 to 100 mm
11Tie-RodCarbon steel4Zinc trivalent chromate
12Tie-Rod NutCarbon steel8Zinc trivalent chromate
13Wear RingResin1-
*14Rod SealNBR1-
*15Piston SealNBR1-
*16Cushion SealUrethane2-
17Cushion Valve SealNBR2-
*18Cylinder Tube GasketNBR2-
19Rod End NutRolled steel1Zinc trivalent chromate
20Magnet-(1)-
21Hex Socket Head Set ScrewSteel wire2Black trivalent chromate
  • *Seal kit includes 4, 5, 6 and 8. Order the seal kit using the kit number corresponding to each tube inner diameter.
  • *The seal kit includes a grease pack. (ø32 to 50 mm: 10 g, ø63 mm and ø80 mm: 20 g, ø100 mm: 30 g).
  • *Contact SMC if it is necessary to order a grease pack separately.
  • *Models without air cushion will have a rubber bumper. As bumpers are attached to both sides of the piston, the overall length is increased as follows: ø32 mm and ø40 mm: 6 mm, ø50 mm and ø63 mm: 8 mm, ø80 mm and ø100 mm: 10 mm.

Dimensions

 

(Units: mm)

 

Basic type: (B) dimensional drawing

Basic type: (B) dimensional drawing

Tube Internal Diameter
(mm)
AALBB1CDEFGHH1JMAMBMMNPSVWZZ
322219.5461732.512.2301313476M6 × 1164M10 × 1.25271/88446.5135
40302752223814.2351314518M6 × 1164M14 × 1.5271/48449139
503532652746.519401415.55811M8 × 1.25165M18 × 1.531.51/494510.5156
633532752756.519451416.55811M8 × 1.25165M18 × 1.531.53/894912156
804037953272234520197213M10 × 1.5165M22 × 1.5383/811411.514190
10040371144189275520197216M10 × 1.5165M26 × 1.5381/21141715190
  • *The external dimensions for mounting bracket types and types with a rod boot are the same as the standard type (double acting, single rod).
  • *See the SMC catalog for information other than that detailed above.
Part Number
MBKL100-100Z-V
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Cushion Specifications Port thread type Auto Switches Lead Wire The number of the switches Swinging Receiving Metal Rod Tip Metal Fitting Type of Mount Support Bellows

-

1 Piece(s) Quote 100100Air cushionWithout magnetRc---Without bracketSingle knuckle jointAxial foot typeNone

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Standard
Additional Function With rod detent function Environment, Applications Standard Operating Pressure(MPa) 0.05 to 1.0

Please check the type/dimensions/specifications of the part MBKL100-100Z-V in the Air Cylinder, Non-Rotating Rod Type, Double Acting, Single Rod MBK Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MBKL100-100Z-V trong chuỗi Air Cylinder, Non-Rotating Rod Type, Double Acting, Single Rod MBK Series.

Products like this...

Part Number
MBKB100-20Z
MBKB100-235Z
MBKB100-400Z
MBKL100-125Z
MBKL100-300Z
MBKL100-32Z
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Cushion Specifications Port thread type Auto Switches Lead Wire The number of the switches Swinging Receiving Metal Rod Tip Metal Fitting Type of Mount Support Bellows

-

1 Piece(s) Quote 10020Air cushionWithout magnetRc---Without bracketWithout bracketBasic typeNone

8,753,000 VND

1 Piece(s) 32 Day(s) 100235Air cushionWithout magnetRc---Without bracketWithout bracketBasic typeNone

-

1 Piece(s) Quote 100400Air cushionWithout magnetRc---Without bracketWithout bracketBasic typeNone

-

1 Piece(s) Quote 100125Air cushionWithout magnetRc---Without bracketWithout bracketAxial foot typeNone

-

1 Piece(s) Quote 100300Air cushionWithout magnetRc---Without bracketWithout bracketAxial foot typeNone

-

1 Piece(s) Quote 10032Air cushionWithout magnetRc---Without bracketWithout bracketAxial foot typeNone