(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
A standard type double action, double rod cylinder.
[Features]
· A lightweight air cylinder with a weight reduction of up to 10% thanks to the changed cover shape.
· Part numbers are set for products with rod-end brackets and pivot brackets (no need to order separately).
*See the SMC catalog for specification details.
*Product pictures are representative images. CAD data is not supported for some model numbers.
Air Cylinder, Standard Type, Double Acting, Double Rod MBW Series external appearance
JIS symbol (Double acting type, air cushion)
Tube Inner Diameter (mm) | 32 | 40 | 50 | 63 | 80 | 100 | 125 |
---|---|---|---|---|---|---|---|
Action | Double acting, double rod | ||||||
Fluid | Air | ||||||
Proof Pressure | 1.5 MPa | ||||||
Maximum operating pressure | 1.0 MPa | ||||||
Minimum operating pressure | 0.05 MPa | ||||||
Ambient and Fluid Temperature | Without auto switch: -10°C to 70°C (no freezing) With auto switch: -10°C to 60°C (no freezing) | ||||||
Lubrication | Not required (non-lubricated) | ||||||
Piston Speed | 50 to 1,000 mm/s | 50 to 700 mm/s | |||||
Stroke Length Tolerance | Up to 250: (0 to +1.0), 251 to 1,000: (0 to +1.4), 1,001 to 1,500 | ||||||
Cushion* | Air cushion or rubber bumper | ||||||
Connection Port Size (Rc, NPT, G) | 1/8 | 1/4 | 3/8 | 1/2 | |||
Mount Support Type | Basic type, foot type, flange type, center trunnion type |
*Kinetic energy absorbable by the cushion mechanism is the same as double acting, single rod type.
(Units: mm)
Tube Internal Diameter | Standard Stroke | Manufacturable Maximum Stroke | |
---|---|---|---|
Stroke Range (1) | Stroke range (2) | ||
32 | 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500 | Up to 1,000 | 1,800 |
40 | 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500 | ||
50 | 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500, 600 | Up to 1,200 | |
63 | 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500, 600 | ||
80 | 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500, 600, 700, 800 | Up to 1,500 | |
100 | 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500, 600, 700, 800 | ||
125 | 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500, 600, 700, 800, 900, 1,000 |
Out (left) / In (right)
(Unit: N)
Tube Internal Diameter (mm) | Rod Diameter (mm) | Operating Direction | Piston Area (mm2) | Operating Pressure (MPa) | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
0.2 | 0.3 | 0.4 | 0.5 | 0.6 | 0.7 | 0.8 | 0.9 | 1.0 | ||||
32 | 12 | IN/OUT | 691 | 138 | 207 | 276 | 346 | 415 | 484 | 553 | 622 | 691 |
40 | 16 | IN/OUT | 1,056 | 211 | 317 | 422 | 528 | 634 | 739 | 845 | 950 | 1,056 |
50 | 20 | IN/OUT | 1,649 | 330 | 495 | 660 | 825 | 989 | 1,154 | 1,319 | 1,484 | 1,649 |
63 | 20 | IN/OUT | 2,803 | 561 | 841 | 1,121 | 1,402 | 1,682 | 1,962 | 2,242 | 2,523 | 2,803 |
80 | 25 | IN/OUT | 4,536 | 907 | 1,361 | 1,814 | 2,268 | 2,722 | 3,175 | 3,629 | 4,082 | 4,536 |
100 | 30 | IN/OUT | 7,147 | 1,429 | 2,144 | 2,859 | 3,574 | 4,288 | 5,003 | 5,718 | 6,432 | 7,147 |
125 | 32 | IN/OUT | 11,468 | 2,294 | 3,440 | 4,588 | 5,734 | 6,881 | 8,028 | 9,174 | 10,321 | 11,468 |
*Theoretical output (N) = Pressure (MPa) × Piston area (mm2).
(Unit: kg)
Tube Inner Diameter (mm) | 32 | 40 | 50 | 63 | 80 | 100 | 125 | |
---|---|---|---|---|---|---|---|---|
Basic weight | Basic type | 0.56 | 0.78 | 1.37 | 1.64 | 3.05 | 4.23 | 6.48 |
Foot type | 0.68 | 0.92 | 1.59 | 1.92 | 3.55 | 4.89 | 8.56 | |
Flange type | 0.85 | 1.15 | 1.82 | 2.43 | 4.50 | 7.54 | 10.64 | |
Trunnion Type | 0.85 | 1.14 | 1.85 | 2.44 | 4.60 | 7.90 | 9.46 | |
Additional weight per 50 strokes | All mounting brackets | 0.15 | 0.24 | 0.37 | 0.38 | 0.61 | 0.82 | 1.02 |
Accessories | Single Knuckle | 0.15 | 0.23 | 0.26 | 0.26 | 0.60 | 0.83 | 1.08 |
Double Knuckle (with Pin) | 0.22 | 0.37 | 0.43 | 0.43 | 0.87 | 1.27 | 1.58 |
Calculation (Example) MBWB32-100Z (basic type, ø32 mm, 100 st)
0.56 + 0.15 × 100/50 = 0.86 kg
Air Cylinder, Standard Type, Double Acting, Double Rod MBW Series diagram
Number | Name | Material | Quantity | Notes |
---|---|---|---|---|
1 | Rod cover | Diecast aluminum | 2 | Trivalent chromated |
2 | Cylinder Tubing | Aluminum alloy | 1 | Hard anodized aluminum |
3 | Piston rod | Carbon steel | 1 | Hard chrome plating |
4 | Piston | Aluminum alloy | 1 | - |
5 | Cushion Ring | Aluminum alloy | 2 | Anodized aluminum |
6 | Bushing | Bearing alloy | 2 | - |
7 | Cushion Valve | Steel wire | 2 | Zinc trivalent chromate |
8 | Retaining Ring | Steel for spring | 2 | ø40 to 25 mm |
9 | Tie-Rod | Carbon steel | 4 | Zinc trivalent chromate |
10 | Tie-Rod Nut | Carbon steel | 8 | Zinc trivalent chromate |
11 | Rod Seal | NBR | 2 | - |
12 | Piston Seal | NBR | 1 | - |
13 | Cushion Seal | Urethane | 2 | - |
14 | Cushion Valve Seal | NBR | 2 | - |
15 | Cylinder Tube Gasket | NBR | 2 | - |
16 | Rod End Nut | Rolled steel | 2 | Zinc trivalent chromate |
17 | Magnet | - | (1) | - |
(Units: mm)
Basic type: (B) dimensional drawing
Basic type: (B) with rod boot dimensional drawing
Foot type: (L) dimensional drawing
Rod-end flange type: (F) dimensional drawing
Part Number |
---|
MDBWB40-150Z-A93LS |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Environment, Applications | Cushion | Specifications | Port thread type | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Bellows | Custom-made Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 40 | 150 | Standard | Air cushion | Built-in magnet | Rc | A93 | 3 | 1 | Basic type | None | None |
Loading...Tải…
Cylinder Operation Method | Double Acting | Rod Operation Method | Double rod | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | Standard | Operating Pressure(MPa) | 0.05 to 1.0 |
Please check the type/dimensions/specifications of the part MDBWB40-150Z-A93LS in the Air Cylinder, Standard Type, Double Acting, Double Rod MBW Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MDBWB40-150Z-A93LS trong chuỗi Air Cylinder, Standard Type, Double Acting, Double Rod MBW Series.
Part Number |
---|
MBWB100-150Z |
MBWB100-15Z |
MBWB100-160Z |
MDBWB40-150Z-J59L |
MDBWB40-150Z-M9BW |
MDBWB40-150Z-M9BWL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Environment, Applications | Cushion | Specifications | Port thread type | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Bellows | Custom-made Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 100 | 150 | Standard | Air cushion | Without magnet | Rc | - | - | - | Basic type | None | None | ||
- | 1 Piece(s) | Quote | 100 | 15 | Standard | Air cushion | Without magnet | Rc | - | - | - | Basic type | None | None | ||
- | 1 Piece(s) | Quote | 100 | 160 | Standard | Air cushion | Without magnet | Rc | - | - | - | Basic type | None | None | ||
- | 1 Piece(s) | Quote | 40 | 150 | Standard | Air cushion | Built-in magnet | Rc | J59 | 3 | 2 | Basic type | None | None | ||
- | 1 Piece(s) | Quote | 40 | 150 | Standard | Air cushion | Built-in magnet | Rc | M9BW | 0.5 | 2 | Basic type | None | None | ||
- | 1 Piece(s) | Quote | 40 | 150 | Standard | Air cushion | Built-in magnet | Rc | M9BW | 3 | 2 | Basic type | None | None |