(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
A standard type double action, single rod cylinder.
[Features]
· A lightweight air cylinder with a weight reduced by a maximum of 10% by changing the cover shape.
· Part numbers are set for products with rod-end brackets and pivot brackets. (No need to order separately.)
*See the manufacturer's catalog for detailed specifications.
*Product pictures are representations. CAD data is not supported for some model numbers.
Air Cylinder, Standard Type, Double Acting, Single Rod MB Series external appearance
Symbol (Double acting)
Tube Internal Diameter (mm) | 32 | 40 | 50 | 63 | 80 | 100 | 125 |
---|---|---|---|---|---|---|---|
Operating method | Double acting, single rod | ||||||
Applicable fluids | Air | ||||||
Proof pressure | 1.5 MPa | ||||||
Maximum operating pressure | 1.0 MPa | ||||||
Minimum operating pressure | 0.05 MPa | ||||||
Ambient temperature and working fluid temperature | Without auto switch: -10 to 70°C (No freezing) With auto switch: -10 to 60°C (No freezing) | ||||||
Lubrication | Not required (non-lube) | ||||||
Operating piston speed | 50 to 1,000 mm/s | ||||||
Stroke length tolerance | Up to 250: (0 to +1.0), 251 to 1,000: (0 to +1.4), 1,001 to 1,500: (0 to +1.8), 1,501 to 2,000: (0 to +2.2) | ||||||
Cushioning | Air cushion or rubber bumper | ||||||
Port size (Rc) | 1/8 | 1/4 | 3/8 | 1/2 | |||
Mounting style | Basic type, axial foot type, rod-end flange type, head-end flange type single clevis type, double clevis type, center trunnion type |
(Unit: mm)
Tube I.D. | Standard stroke | Max. manufacturable stroke | |
---|---|---|---|
Stroke range (1) | Stroke range (2) | ||
32 | 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500 | Up to 1,000 | Up to 2,700 |
40 | 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500 | Up to 1,800 | |
50 | 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500, 600 | ||
63 | 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500, 600 | ||
80 | 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500, 600, 700, 800 | ||
100 | 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500, 600, 700, 800 | ||
125 | 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500, 600, 700, 800, 900, 1,000 | Up to 2,000 |
Out (right facing arrow) / In (left facing arrow)
(Unit: N)
Bore size (mm) | Rod diameter (mm) | Operating Direction | Piston area (mm2) | Operating pressure (MPa) | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
0.2 | 0.3 | 0.4 | 0.5 | 0.6 | 0.7 | 0.8 | 0.9 | 1.0 | ||||
32 | 12 | OUT | 804 | 161 | 241 | 322 | 402 | 482 | 563 | 643 | 724 | 804 |
IN | 691 | 138 | 207 | 276 | 346 | 415 | 484 | 553 | 622 | 691 | ||
40 | 16 | OUT | 1,257 | 251 | 377 | 503 | 629 | 754 | 880 | 1,006 | 1,131 | 1,257 |
IN | 1,056 | 211 | 317 | 422 | 528 | 634 | 739 | 845 | 950 | 1,056 | ||
50 | 20 | OUT | 1,963 | 393 | 589 | 785 | 982 | 1,178 | 1,374 | 1,570 | 1,767 | 1,963 |
IN | 1,649 | 330 | 495 | 660 | 825 | 989 | 1,154 | 1,319 | 1,484 | 1,649 | ||
63 | 20 | OUT | 3,117 | 623 | 935 | 1,247 | 1,559 | 1,870 | 2,182 | 2,494 | 2,805 | 3,117 |
IN | 2,803 | 561 | 841 | 1,121 | 1,402 | 1,682 | 1,962 | 2,242 | 2,523 | 2,803 | ||
80 | 25 | OUT | 5,027 | 1,005 | 1,508 | 2,011 | 2,514 | 3,016 | 3,519 | 4,022 | 4,524 | 5,027 |
IN | 4,536 | 907 | 1,361 | 1,814 | 2,268 | 2,722 | 3,175 | 3,629 | 4,082 | 4,536 | ||
100 | 30 | OUT | 7,854 | 1,571 | 2,356 | 3,142 | 3,927 | 4,712 | 5,498 | 6,283 | 7,069 | 7,854 |
IN | 7,147 | 1,429 | 2,144 | 2,859 | 3,574 | 4,288 | 5,003 | 5,718 | 6,432 | 7,147 | ||
125 | 32 | OUT | 12,272 | 2,454 | 3,682 | 4,909 | 6,136 | 7,363 | 8,590 | 9,818 | 11,045 | 12,272 |
IN | 11,468 | 2,294 | 3,440 | 4,588 | 5,734 | 6,881 | 8,028 | 9,174 | 10,321 | 11,468 |
*Theoretical output (N) = Pressure (MPa) × Piston area (mm2)
(Increment: kg)
Tube Internal Diameter (mm) | 32 | 40 | 50 | 63 | 80 | 100 | 125 | |
---|---|---|---|---|---|---|---|---|
Basic weight | Basic type | 0.44 | 0.59 | 1.04 | 1.29 | 2.41 | 3.36 | 5.48 |
Axial foot | 0.56 | 0.73 | 1.26 | 1.57 | 2.91 | 4.02 | 7.56 | |
Flange | 0.73 | 0.96 | 1.49 | 2.08 | 3.86 | 6.67 | 9.64 | |
Single clevis | 0.69 | 0.82 | 1.38 | 1.92 | 3.52 | 6.53 | 8.05 | |
U-Shaped Clevis Type | 0.7 | 0.86 | 1.47 | 2.08 | 3.81 | 7.05 | 8.25 | |
Center trunnion | 0.73 | 0.95 | 1.52 | 2.09 | 3.96 | 7.03 | 8.46 | |
Additional weight per 50 mm of stroke | All mounting brackets | 0.11 | 0.16 | 0.26 | 0.27 | 0.42 | 0.56 | 0.71 |
Accessories | Single knuckle joint | 0.15 | 0.23 | 0.26 | 0.26 | 0.60 | 0.83 | 1.08 |
Double knuckle joint (with pin) | 0.22 | 0.37 | 0.43 | 0.43 | 0.87 | 1.27 | 1.58 |
Calculation Example) MBB32-100Z (Basic, ø32 [32‑mm diameter], 100 stroke)
0.44 + 0.11 × 100/50 = 0.66 kg
Air Cylinder, Standard Type, Double Acting, Single Rod MB Series Structural Drawing
Number | Description | Material | Quantity | Note |
---|---|---|---|---|
1 | Rod Cover | Die-cast aluminum | 1 | Trivalent chromated |
2 | Head cover | Die-cast aluminum | 1 | Trivalent chromated |
3 | Cylinder tube | Aluminum Alloy | 1 | Hard Anodize |
4 | Piston rod | Carbon steel | 1 | Hard chrome plating |
5 | Piston | Aluminum Alloy | 1 | - |
6 | Cushion ring | Aluminum Alloy | 1 | Anodized |
7 | Cushion ring B | Aluminum Alloy | 1 | Anodized |
8 | Bushing | Resin/Copper alloy (Multiple layers) | 1 | - |
9 | Cushion valve | Steel wire | 2 | Trivalent zinc chromated |
10 | Retaining Ring | Steel for spring | 2 | ø40 to 25 (40‑mm to 25‑mm diameter) |
11 | Tie-rod | Carbon steel | 4 | Trivalent zinc chromated |
12 | Tie-rod nut | Carbon steel | 8 | Trivalent zinc chromated |
13 | Wear ring | Resin | 1 | - |
14 | Rod Gasket | NBR | 1 | - |
15 | Piston Gasket | NBR | 1 | - |
16 | Cushion seal | Urethane | 2 | - |
17 | Cushion valve seal | NBR | 2 | - |
18 | Cylinder tube gasket | NBR | 2 | - |
19 | Rod-end nut | Rolled steel | 1 | Trivalent zinc chromated |
20 | Magnet | - | (1) | - |
(Unit: mm)
Basic: (MBB) dimensional drawing
Axial foot: (MBL) dimensional drawing
Rod-end flange type: (MBF) dimensional drawing
Head flange: / (MBG) dimensional drawing
Part Number |
---|
MDBD125-1300Z-F59W |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder Operation Method | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Environment, Applications | End Locking | Valves | Operating Pressure (MPa) | Cushion | Operating Pressure (MPa) | Specifications | Port thread type | Auto Switches | Lead Wire | The number of the switches | Swinging Receiving Metal | Rod Tip Metal Fitting | Type of Mount Support | Bellows | Custom-made Specifications | Customized specification (port positions) | Connector type | Made-to-order specification (cushion valve position) | Made-to-order specification (trunnion bracket mounting location) | Stroke adjustment symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | 125 | 1,300 | Standard | - | - | - | Air cushion | 0.05 to 1.0 | Built-in magnet | Rc | F59W | 0.5 | 2 | Without bracket | Without bracket | U-Shaped Clevis Type | None | None | - | - | - | - | - |
Loading...Tải…
Rod Operation Method | Single Rods | Main Body Shape | Standard | Additional Function | Standard |
---|
Please check the type/dimensions/specifications of the part MDBD125-1300Z-F59W in the Air Cylinder, Standard Type, Double Acting, Single Rod MB Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MDBD125-1300Z-F59W trong chuỗi Air Cylinder, Standard Type, Double Acting, Single Rod MB Series.
Part Number |
---|
MBB100-100KZ |
MBB100-100NZ |
MBB100-100Z-V |
MDBD125-1400Z-F59W |
MDBD125-1400Z-M9BW |
MDBD125-140JZ-M9BL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder Operation Method | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Environment, Applications | End Locking | Valves | Operating Pressure (MPa) | Cushion | Operating Pressure (MPa) | Specifications | Port thread type | Auto Switches | Lead Wire | The number of the switches | Swinging Receiving Metal | Rod Tip Metal Fitting | Type of Mount Support | Bellows | Custom-made Specifications | Customized specification (port positions) | Connector type | Made-to-order specification (cushion valve position) | Made-to-order specification (trunnion bracket mounting location) | Stroke adjustment symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | [Double Acting] Double Acting | 100 | 100 | Standard | - | - | - | Air cushion | 0.05 to 1.0 | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | Heat-resistant tarpaulin | None | - | - | - | - | - | ||
- | 1 Piece(s) | Quote | [Double Acting] Double Acting | 100 | 100 | Standard | - | - | - | Rubber cushion | 0.05 to 1.0 | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | None | None | - | - | - | - | - | ||
- | 1 Piece(s) | Quote | [Double Acting] Double Acting | 100 | 100 | Standard | - | - | - | Air cushion | 0.05 to 1.0 | Without magnet | Rc | - | - | - | Without bracket | Single knuckle joint | Basic type | None | None | - | - | - | - | - | ||
- | 1 Piece(s) | Quote | - | 125 | 1,400 | Standard | - | - | - | Air cushion | 0.05 to 1.0 | Built-in magnet | Rc | F59W | 0.5 | 2 | Without bracket | Without bracket | U-Shaped Clevis Type | None | None | - | - | - | - | - | ||
- | 1 Piece(s) | Quote | - | 125 | 1,400 | Standard | - | - | - | Air cushion | 0.05 to 1.0 | Built-in magnet | Rc | M9BW | 0.5 | 2 | Without bracket | Without bracket | U-Shaped Clevis Type | None | None | - | - | - | - | - | ||
- | 1 Piece(s) | Quote | - | 125 | 140 | Standard | - | - | - | Air cushion | 0.05 to 1.0 | Built-in magnet | Rc | M9B | 3 | 2 | Without bracket | Without bracket | U-Shaped Clevis Type | Nylon tarpaulin | None | - | - | - | - | - |