(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Standard-type cylinder with end lock.
[Features]
· Cylinder with female rod end available as standard.
· Improved auto switch operability, easy to adjust position.
· No trunnion mounting female thread added to basic type variation.
· Part numbers are set for products with rod-end brackets and pivot brackets. (No need to order separately.)
*See the manufacturer's catalog for detailed specifications.
*Product pictures are representations. CAD data is not supported for some model numbers.
Air Cylinder, With End Lock CBG1 Series external appearance
Symbol (Rubber bumper)
Symbol (Air cushion)
Tube Internal Diameter (mm) | 20 | 25 | 32 | 40 | 50 | 63 | 80 | 100 |
---|---|---|---|---|---|---|---|---|
Operating method | Double acting, single rod | |||||||
Lubrication | Not required (non-lube) | |||||||
Applicable fluids | Air | |||||||
Proof pressure | 1.5 MPa | |||||||
Maximum operating pressure | 1.0 MPa | |||||||
Minimum operating pressure | 0.15 MPa* | |||||||
Ambient temperature and working fluid temperature | Without auto switch: -10°C to 70°C (No freezing) | |||||||
With auto switch: -10°C to 60°C (No freezing) | ||||||||
Operating piston speed | 50 to 1,000 mm/s | 50 to 700 mm/s | ||||||
Stroke length tolerance | Up to 1,000st(0 to +1.4) mm, Up to 1,200st(0 to +1.8) mm | Up to 1,000st(0 to +1.4) mm Up to 1,500st(0 to +1.8) mm | ||||||
Cushioning | Rubber bumper, air cushion | |||||||
Mounting** | Basic type, axial foot type, rod-end flange type, head-end flange type, rod-end trunnion type, head-end trunnion type, clevis type |
Lock position | Head end, rod end, double end | |||||||
---|---|---|---|---|---|---|---|---|
Holding force (MAX) N | ø20 (diameter 20 mm) | ø25 (diameter 25 mm) | ø32 (diameter 32 mm) | ø40 (diameter 40 mm) | ø50 (diameter 50 mm) | ø63 (diameter 63 mm) | ø80 (diameter 80 mm) | ø100 (diameter 100 mm) |
215 | 330 | 550 | 860 | 1,340 | 2,140 | 3,450 | 5,390 | |
Backlash | 2 mm or less | |||||||
Manual release | Non-locking type, locking type |
*Adjust the switch position so that it operates upon movement to both the stroke end and backlash (2 mm) positions.
Bore size (mm) | Standard stroke (mm)Note 1) | Long stroke (mm) | Maximum manufacturable stroke (mm) |
---|---|---|---|
20 | 25, 50, 75, 100, 125, 150, 200 | 201 to 350 | 1,500 |
25 | 25, 50, 75, 100, 125, 150, 200, 250, 300 | 301 to 400 | |
32 | 301 to 450 | ||
40 | 301 to 800 | ||
50/63 | 301 to 1,200 | ||
80 | 301 to 1,400 | ||
100 | 301 to 1,500 |
Note 1) Consult with the manufacturer support center regarding intermediate strokes of 1 mm intervals. (Spacers are not used.)
Note 2) Long stroke applies to the axial foot type and rod-end flange types. For other mounting brackets, or if the length exceeds the long stroke limit, refer to the manufacturer's catalog.
Head-end lock structural drawing
Rod-end lock structural drawing
Rod-end lock (long stroke) structural drawing
Number | Description | Material | Note |
---|---|---|---|
1 | Rod Cover | Aluminum Alloy | Hard Anodize |
2 | Head cover | Aluminum Alloy | Hard Anodize |
3 | Tube cover | Aluminum Alloy | Hard Anodize |
4 | Cylinder tube | Aluminum Alloy | Hard Anodize |
5 | Piston | Aluminum Alloy | Chromate |
6 | Piston rod | Carbon steel* | Hard chrome plating* |
7 | Bushing | Resin/Copper alloy (Multiple layers) | - |
8 | Lock piston | Carbon steel | Hard chrome plating, heat treated |
9 | Lock bushing | Copper Alloy | - |
10 | Lock spring | Stainless steel | - |
11 | Bumper | Resin | - |
12 | Hexagon socket head bolt | Alloy steel | Black zinc chromated |
13A | Cap A | Die-cast aluminum | Black painted |
13B | Cap B | Carbon steel | Oxide film treated |
14 | Rubber cap | Synthetic rubber | - |
15 | M/O knob | Zinc die-cast | Black painted |
16 | M/O bolt | Alloy steel | Black zinc chromated, red painted |
17 | M/O spring | Steel wire | Zinc chromate |
18 | Stopper ring | Carbon steel | Zinc chromate |
19 | Bumper A | Resin | - |
20 | Damper B | Resin | ø40 (40‑mm diameter) or larger: Same as bumper A |
21 | Retaining Ring | Stainless steel | Not available for ø80 (80‑mm diameter), ø100 (100‑mm diameter) |
22 | Piston gasket | NBR | - |
23 | Wear ring | Resin | - |
24 | Rod-end nut | Carbon steel | Zinc chromate |
25 | Rod Gasket | NBR | - |
26 | Piston Gasket | NBR | - |
27 | Cylinder tube gasket | NBR | 1 pc. when using tube cover |
28 | Lock piston seal | NBR | 2 pcs. for double end lock |
29 | Piston holder | Resin | ø40 to 100 (40‑ to 100‑mm diameter), head-end lock only |
Note) For cylinders with auto switches, the magnet is installed in the piston.
*The material for ø20 (20‑mm diameter) and ø25 (25‑mm diameter) cylinders with auto switches is stainless steel.
(Unit: mm)
Basic with Rubber Bumper: CBG1BN Head-end lock: CBG1BN Bore size - Stroke - H□ dimensional drawing
Non-locking type manual release (Suffix N) dimensional drawing
Locking type manual release (Suffix L) dimensional drawing
Basic with Rubber Bumper: CBG1BN Rod-end lock: CBG1BN Bore size - Stroke - R□ dimensional drawing
Part Number |
---|
CDBG1DN50-175-RN-H7A1 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Cushion | Specifications | Auto Switches | Lead Wire | The number of the switches | Lock Position | Type of Mount Support | Bellows | Custom-made Specifications | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 50 | 175 | Rubber cushion | Built-in magnet | H7A1 | 0.5 | 2 | With rod-end lock | Clevis shape | Without rod boot | None | Non-locking type |
Loading...Tải…
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | End Locking | Presence |
Operating Pressure(MPa) | 0.15 to 1.0 |
Please check the type/dimensions/specifications of the part CDBG1DN50-175-RN-H7A1 in the Air Cylinder, With End Lock CBG1 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CDBG1DN50-175-RN-H7A1 trong chuỗi Air Cylinder, With End Lock CBG1 Series.
Part Number |
---|
CBG1BA100-150-HL |
CBG1BA100-150-HN |
CBG1BA100-175-RN |
CDBG1DN50-190-RN-M9BWZ |
CDBG1DN50-200-HL-M9BZ |
CDBG1DN50-200-HN-C73L |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Cushion | Specifications | Auto Switches | Lead Wire | The number of the switches | Lock Position | Type of Mount Support | Bellows | Custom-made Specifications | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 100 | 150 | Air cushion | Without magnet | - | - | - | With head-end lock | Basic type | Without rod boot | None | Locking type | ||
- | 1 Piece(s) | Quote | 100 | 150 | Air cushion | Without magnet | - | - | - | With head-end lock | Basic type | Without rod boot | None | Non-locking type | ||
- | 1 Piece(s) | Quote | 100 | 175 | Air cushion | Without magnet | - | - | - | With rod-end lock | Basic type | Without rod boot | None | Non-locking type | ||
- | 1 Piece(s) | Quote | 50 | 190 | Rubber cushion | Built-in magnet | M9BW | 5 | 2 | With rod-end lock | Clevis shape | Without rod boot | None | Non-locking type | ||
- | 1 Piece(s) | Quote | 50 | 200 | Rubber cushion | Built-in magnet | M9B | 5 | 2 | With head-end lock | Clevis shape | Without rod boot | None | Locking type | ||
- | 1 Piece(s) | Quote | 50 | 200 | Rubber cushion | Built-in magnet | C73 | 3 | 2 | With head-end lock | Clevis shape | Without rod boot | None | Non-locking type |