(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Digital Flow Switch For Water PF2W Series (Part Number)

Digital Flow Switch For Water PF2W Series
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
  • See catalog for specification details.
  • Product pictures are representations. CAD data is not supported for some model numbers.

Product Description

Integrated and remote type flow switch.
[Features]
· Has switch output, accumulated pulse output and analog output.
· Can switch between accumulated flow rate and instantaneous flow rate.
· Water-resistant construction conforming to IP65.

Digital Flow Switch For Water PF2W Series Specifications

PF2W7 Series external appearance (integrated display type)

PF2W7 Series external appearance (integrated display type)

PF2W5 Series external appearance (remote-type sensor unit)

PF2W5 Series external appearance (remote-type sensor unit)

PF2W7 Specifications

ModelPF2W704PF2W720PF2W740PF2W711
Measured fluidWater
Flow rate measurement range0.35 to 4.5 L/min1.7 to 17.0 L/min3.5 to 45 L/min7 to 110 L/min
Set flow rate range0.35 to 4.5 L/min1.7 to 17.0 L/min3.5 to 45 L/min7 to 110 L/min
Rated flow range0.5 to 4 L/min2 to 16 L/min5 to 40 L/min10 to 100 L/min
Minimum set unit0.05 L/min0.1 L/min0.5 L/min1 L/min
Accumulated pulse flow rate exchange value (pulse width: 50 ms)0.05 L/pulse0.1 L/pulse0.5 L/pulse1 L/pulse
Working fluid temperature0 to 50°C
Accuracy±5% F.S.±3% F.S.
Repeatability±3% F.S.±2% F.S.
Temperature characteristics Note 1) ±5% F.S. (0 to 50°C, 25°C reference)
Current consumption (without load)70 mA or less80 mA or less
Weight Note 2)460 g520 g700 g1,150 g
Port size (Rc, NPT, G)3/83/8, 1/21/2, 3/43/4, 1
Detection typeKarman vortex type
Indicator light3-digit, 7-segment LED
Display unitsNote 3)Instantaneous flow rateL/min, gal (US) / min
Accumulated flow rateL, gal (US)
Operating pressure range0 to 1 MPa
Pressure resistance1.5 MPa
Accumulated flow rate rangeNote 4)0 to 999,999 L
Ambient temperature rangeDuring operation: 0 to 50°C, During storage: -25 to 85°C (No freezing or condensation)
Output specificationsNote 5)Switch outputNPN open collector: Maximum load current: 80 mA, Internal voltage drop: 1 V or less (with load current of 80 mA), Maximum applied voltage: 30 V, 2 outputs
PNP open collector: Maximum load current: 80 mA, Internal voltage drop: 1.5 V or less (with load current of 80 mA), 2 outputs
Accumulated pulse outputNPN or PNP open collector (same as switch output)
Status LEDsLight up when output is turned ON, OUT1: green, OUT2: red
Response time1 s or less
HysteresisHysteresis mode: Variable (can be set from 0), Window comparator modeNote 6): 3-digit fixed
Power supply voltage12 to 24 V AC ±10%
Environmental resistanceEnclosureIP65
Operating temperature range0 to 50°C
Withstand Voltage1,000 V AC for 1 minute between terminals and housing
Insulation Resistance50 MΩ or more (500 V DC measured via megohmmeter) between terminals and housing
Noise resistance1,000 V p-p, pulse width 1 μs, rise time 1 ns

Note 1) PF2W711 is 15 to 35°C, 25°C reference is ±3% F.S. or less.
Note 2) Does not include lead wire.
Note 3) For digital flow switch unit switching function (Fixed SI unit [L/min or L] will be set for switch types without the unit switching function.)
Note 4) Accumulated flow rate is reset when the power supply is turned OFF.
Note 5) Switch output and accumulated pulse output can be selected during initial setting.
Note 6) Window comparator mode: Since hysteresis (H) will reach 3 digits, keep P_1 and P_2 or n_1 and n_2 separated by 7 digits or more. (In the case of OUT2, n_1 and n_2 will become n_3 and n_4, P_1 and P_2 will become P_3 and P_4.)
Note 7) All flow switches conform to the CE marking.

PF2W5 Specifications

ModelPF2W504PF2W520PF2W540PF2W511
Measured fluidWater
Detection typeKarman vortex type
Rated flow range0.5 to 4 L/min2 to 16 L/min5 to 40 L/min10 to 100 L/min
Operating pressure range0 to 1 MPa
Pressure resistance1.5 MPa
Working fluid temperature0 to 50°C0 to 50°C
AccuracyNote 1) ±5% F.S.±3% F.S.
RepeatabilityNote 1) ±3% F.S.±1% F.S. (connected to PF2W33□)
±3% F.S. (connected to PF2W2□□)
Temperature characteristics±2% F.S. (15 to 35°C, 25°C reference), ±3% F.S. (0 to 50°C, 25°C reference)
Output specificationsNote 2)Output for monitorPulse output N channel open drain for output to PF2W3□□ monitor
(Reference specifications: Maximum load current 10 mA. maximum applied voltage 30 V)
Analog OutputVoltage output 1 5 V
Accuracy: ±5% F.S., Minimum load impedance: 100 kΩ (Output impedance: 1 kΩ)
Current output 4 to 20 mA
Accuracy: ±5% F.S., Maximum load impedance: 300 Ω or less (12 V DC), 600 Ω or less (24 V DC)
Power supply voltage12 to 24 V AC ±10%
Current consumption (without load)20 mA or less
Environmental resistanceEnclosureIP65
Operating temperature rangeDuring operation: 0 to 50°C, During storage: -25 to 85°C (No freezing or condensation)
Withstand Voltage1,000 V AC for 1 minute between terminals and housing
Insulation Resistance50 MΩ or more (500 V DC measured via megohmmeter) between terminals and housing
Noise resistance1,000 V p-p, pulse width 1 μs, rise time 1 ns
Weight Note 3)410 g470 g650 g1,100 g
Port size (Rc, NPT, G)3/83/8, 1/21/2, 3/43/4, 1

Note 1) The system accuracy when combined with PF2W2□□/3□□.
Note 2) Output system can be selected during initial setting.
Note 3) Does not include lead wire. (add 20 g for models with analog output [when current or voltage output has been selected])
Note 4) All sensor units conform to the CE marking.

Outline dimensional drawing

For Water, Integrated Display Type

 

(Unit: mm)

 

PF2W704/720 Type dimensional drawing

PF2W704/720 Type dimensional drawing

Connector pin numbers

Connector pin numbers

Pin name

  • 1: DC (+)
  • 2: OUT2
  • 3: DC (–)
  • 4: OUT1

L dimension

  • PF2W704: 100 mm
  • PF2W720: 106 mm
PF2W740 dimensional drawing

PF2W740 dimensional drawing

PF2W711 dimensional drawing

PF2W711 dimensional drawing

For Water, Remote-Type Sensor Unit

 

(Unit: mm)

 

PF2W504/520-□ (N)-□ dimensional drawing

PF2W504/520-□ (N)-□ dimensional drawing

L dimension

  • PF2W504: 100 mm
  • PF2W520: 106 mm

All output specification dimensions

  • Output only for monitor unit / A: 42 mm, B: 62 mm
  • Monitor unit output + analog output / A: 52 mm, B: 72 mm
PF2W540-□ (N)-□ dimensional drawing

PF2W540-□ (N)-□ dimensional drawing

Connector pin numbers

Connector pin numbers

Pin name

  • 1: DC (+)
  • 2: NC / Analog output
  • 3: DC (–)
  • 4: OUT

All output specification dimensions

  • Output only for monitor unit / A: 42 mm, B: 62 mm
  • Monitor unit output + analog output / A: 52 mm, B: 72 mm
PF2W511-□(N)-□ dimensional drawing

PF2W511-□(N)-□ dimensional drawing

All output specification dimensions

  • Output only for monitor unit / A: 63 mm, B: 77 mm
  • Monitor unit output + analog output / A: 73 mm, B: 87 mm

Precautions

  • *High temperature fluid types will become hot due to the high temperature fluid. Take care as direct contact may cause burns.
  • *See the manufacturer's catalog for product information not detailed above.
  • *Product pictures are representations.
Part Number
PF2W511-F10-1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSFluid Type Flow Rate Range (Max. Value)
(L/min)
Sensor, Monitor Structure Output Method Analog Output Specification Pipe Port Type Plumbing Thread Type Plumbing Thread Nominal Number of Input Points Number of Output Points Analog Voltage Output
(V)
Analog Current Output
(mA)
Liquid contact parts material Acquired Standards Protection Structure Unit Specifications Lead Wire Rating Flow Range
(L/min)
Applicable Sensors Option Output Specification Accuracy
(%F.S.)
Connection Operating Fluid Temperature
(°C)

14,148,000 VND

1 Piece(s) 4 Day(s) -Water100~Less than 500[Separate Type, Connector Connection] Separated sensorAnalogVoltageFemale Thread[G] G[1] 1-2[DC1-5V] 1-5V-[Resin] ResinCEIP65-Lead wire with M12 connector 3 m10 to 100-NoneOutput for monitor unit + analog output (1 to 5 V)±3%F.S.-0–50

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Flow Switch for Water Pressure Resistant(MPa) 1.5 Power Supply Type DC
Power Supply Voltage(V) 12 to 24 ±10%

Please check the type/dimensions/specifications of the part PF2W511-F10-1 in the Digital Flow Switch For Water PF2W Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PF2W511-F10-1 trong chuỗi Digital Flow Switch For Water PF2W Series.

Products like this...

Part Number
PF2W200-A4C
PF2W200-B
PF2W200-B4C
PF2W511-F10-1-C
PF2W511-F10-2
PF2W511-F10N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSFluid Type Flow Rate Range (Max. Value)
(L/min)
Sensor, Monitor Structure Output Method Analog Output Specification Pipe Port Type Plumbing Thread Type Plumbing Thread Nominal Number of Input Points Number of Output Points Analog Voltage Output
(V)
Analog Current Output
(mA)
Liquid contact parts material Acquired Standards Protection Structure Unit Specifications Lead Wire Rating Flow Range
(L/min)
Applicable Sensors Option Output Specification Accuracy
(%F.S.)
Connection Operating Fluid Temperature
(°C)

7,837,000 VND

1 Piece(s) 32 Day(s) ---[Separate Type, Connector Connection] Remote type monitor unitNPN Open Collector / Pulse----44---CEIP65With unit conversion function--PF2W504/504T-□-1, PF2W520/520T-□-1, PF2W540/540T-□-1, PF2W511-□-1Panel mount + sensor connector (4 pc.)NPN4 output±5% F.S.--

-

1 Piece(s) 31 Day(s) ---[Separate Type, Connector Connection] Remote type monitor unitNPN Open Collector / Pulse----44---CEIP65With unit conversion function--PF2W504/504T-□-1, PF2W520/520T-□-1, PF2W540/540T-□-1, PF2W511-□-1Front protective cover + Panel mountNPN4 output±5% F.S.--

-

1 Piece(s) 31 Day(s) ---[Separate Type, Connector Connection] Remote type monitor unitNPN Open Collector / Pulse----44---CEIP65With unit conversion function--PF2W504/504T-□-1, PF2W520/520T-□-1, PF2W540/540T-□-1, PF2W511-□-1Front protective cover + panel mount + sensor connector (4 pc.)NPN4 output±5% F.S.--

-

1 Piece(s) Quote -Water100~Less than 500[Separate Type, Connector Connection] Separated sensorAnalogVoltageFemale Thread[G] G[1] 1-2[DC1-5V] 1-5V-[Resin] ResinCEIP65-Lead wire with M12 connector 3 m10 to 100-Connector (e-con) 1 pc.Output for monitor unit + analog output (1 to 5 V)±3%F.S.-0–50

14,148,000 VND

1 Piece(s) 32 Day(s) -Water100~Less than 500[Separate Type, Connector Connection] Separated sensorAnalogCurrentFemale Thread[G] G[1] 1-2-[DC4-20mA] 4 to 20mA[Resin] ResinCEIP65-Lead wire with M12 connector 3 m10 to 100-NoneMonitor output + analog output (4 to 20 mA)±3%F.S.-0–50

-

1 Piece(s) Quote -Water100~Less than 500[Separate Type, Connector Connection] Separated sensor--Female Thread[G] G[1] 1-1--[Resin] ResinCEIP65-Without lead wire10 to 100-NoneOutput for monitor±3%F.S.-0–50