(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
A compact square cylinder with high installation accuracy.
[Features]
· CU Series with a vacuum passage in the rod for easy mounting of vacuum pads.
· Helps save space.
· Not necessary to provide vacuum tubing space at the end of the rod.
*See the SMC catalog for specification details.
*Product pictures are representative images. CAD data is not supported for some model numbers.
ZCDUKR20-20D-M5B external appearance
ZCDUKC16-20D-M3B external appearance
Mounting method
*The photos show representative examples of the series. Take note that the product's specifications may differ.
Tube Inner Diameter (mm) | ø10 mm | ø16 mm | ø20 mm | ø25 mm | ø32 mm |
---|---|---|---|---|---|
Fluid | Air | ||||
Proof Pressure | 1.05 MPa | ||||
Maximum operating pressure | 0.7 MPa | ||||
Minimum operating pressure | 0.13 MPa | 0.11 MPa | |||
Vacuum Port Pressure | -101 kPa to 0.6 MPa (0 to 0.6 MPa at vacuum release) | ||||
Ambient and Fluid Temperature | Without auto switch: -10°C to +70°C (no freezing) With auto switch: -10°C to +60°C (No freezing) | ||||
Lubrication | Not required | ||||
Piston Speed | 50 to 500 mm/s | ||||
Cushioning | Rubber bumper at both ends | ||||
Stroke Length Tolerance | +1.0 0 | ||||
With/Without Rod End Thread | With, without (pad direct mounting type) | ||||
Mounting | Basic type |
ø10 mm diagram
ø16 to 32 mm diagram
Number | Name | Material | Notes |
---|---|---|---|
1 | Cylinder Tubing | Aluminum alloy | Hard anodized aluminum |
2 | Rod Cover B | Aluminum alloy | Chromate |
3 | Cap | Aluminum alloy | Anodized aluminum |
4 | Piston | Aluminum alloy | Chromate |
5 | Piston rod | Stainless steel | - |
6 | Bushing | Bearing alloy | - |
7 | Plate | Aluminum alloy | Nickel plating |
8 | Guide Rod | Stainless steel | - |
9 | Bushing | Resin/Copper alloy (Multiple layers) | - |
10 | Hex Socket Head Cap Screw | Carbon steel | Chromate |
11 | Hex Socket Head Set Screw | Carbon steel | Chromate |
12 | Hex Socket Head Cap Screw | Carbon steel | Nickel plated |
13 | Damper | Urethane | - |
14 | Magnet | - | - |
15 | Auto switch | - | - |
16 | Rod End Nut | Carbon steel | Chromate |
17 | Piston Gasket | NBR | - |
18 | Piston Seal | NBR | - |
19 | Rod Seal | - | |
20 | Gasket | - | |
21 | Gasket for Cap | - | |
22 | Seal Washer | Rolled steel plate, NBR | - |
- | Bore Size / Part Number | ||||
---|---|---|---|---|---|
ø10 mm | ø16 mm | ø20 mm | ø25 mm | ø32 mm | |
Kit No. | ZCU10-PS | ZCU16-PS | ZCU20-PS | ZCU25-PS | ZCU32-PS |
(Units: mm)
ø10 mm dimensions
ø16 to 32 mm dimensions
Model | Port Size | Stroke Range (mm) | A | A ’ | B | C | ød | øD | E | F | FK | FL | FY | GA | GC | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Air Piping Port | Vacuum Piping Port | |||||||||||||||
ZC(D)UKC16 | M5 × 0.8 | M5 × 0.8 | 5 to 30 | 11 | 12.5 | 20 | 32 | 2 | 6 | 7 | 8 | 13 | 17 | 28 | 16.5*1 | 31 |
ZC(D)UKC20 | M5 × 0.8 | 1/8 | 5 to 50 | 12 | 14 | 26 | 40 | 3 | 8 | 9 | 8 | 16 | 20 | 33 | 19 | 33.5 |
ZC(D)UKC25 | M5 × 0.8 | 1/8 | 5 to 50 | 15.5 | 18 | 32 | 50 | 4 | 10 | 10 | 10 | 20 | 22 | 43.5 | 21.5 | 34 |
ZC(D)UKC32 | 1/8 | 1/8 | 5 to 50 | 19.5 | 22 | 40 | 62 | 5 | 12 | 11 | 12 | 24 | 29 | 51.5 | 23 | 34.5 |
Model | H | J | L | MM | øP | Q | QA | R | S | SA | øT | Y | Z |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
ZC(D)UKC16 | 26 | 14 | 5 | M5 × 0.8 | 4.5 | 4 | 2 | 12 | 30 (40) | 19.5 | 7.6 depth 6.5 | 15.5 | 75.5 (85.5) |
ZC(D)UKC20 | 29 | 16 | 6 | M6 × 1.0 | 5.5 | 9 | 4.5 | 16 | 36 (46) | 21 | 9.3 depth 9 | 19.5 | 86 (96) |
ZC(D)UKC25 | 33 | 20 | 8 | M8 × 1.25 | 5.5 | 9 | 4.5 | 20 | 40 (50) | 21 | 9.3 depth 8 | 24.5 | 94 (104) |
ZC(D)UKC32 | 42 | 24 | 10 | M10 × 1.25 | 6.6 | 13.5 | 4.5 | 24 | 42 (52) | 22 | 11 depth 11.5 | 30.5 | 106 (116) |
Dimension in ( ) are for with auto switch
*1 ZCUKC16-5D is 14.5 mm.
*See the manufacturer's catalog for product information other than that detailed above.
Part Number |
---|
ZCDUKQ16-30D-M9BWL |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Rod Operation Method | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Pressure (MPa) | Specifications | Port thread type | Auto Switches | Lead Wire | The number of the switches | Rod Tip Shape | Vacuum piping method |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | Double rod | 16 | 30 | 0.13 to 0.7 | Built-in magnet | M5 × 0.8 | M9BW | 3 | 2 pcs. | Male thread | Rod piping |
Loading...Tải…
Cylinder Operation Method | Double Acting | Main Body Shape | Plate Cylinder | Additional Function | Standard / With rod detent function |
---|---|---|---|---|---|
Environment, Applications | Standard / Vacuum | Cushion | Rubber bumper at both ends | Type of Mount Support | Basic type |
Tube Material | Aluminum alloy / hard anodized aluminum | Specification of cylinder | Free mount cylinder for vacuum |
Please check the type/dimensions/specifications of the part ZCDUKQ16-30D-M9BWL in the Free Mount Cylinder For Vacuum ZCUK Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ZCDUKQ16-30D-M9BWL trong chuỗi Free Mount Cylinder For Vacuum ZCUK Series.
Part Number |
---|
ZCDUKC10-10D-A93 |
ZCDUKC10-10D-A93L |
ZCDUKC10-10D-A93LS |
ZCDUKQ16-30D-M9BWV |
ZCDUKQ16-30D-M9BWVL |
ZCDUKQ16-30D-M9BZ |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Rod Operation Method | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Pressure (MPa) | Specifications | Port thread type | Auto Switches | Lead Wire | The number of the switches | Rod Tip Shape | Vacuum piping method |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | Single Rods | 10 | 10 | 0.13 to 0.7 | Built-in magnet | M5 × 0.8 | A93 | 0.5 | 2 pcs. | Male thread | Cap piping | ||
3,076,000 VND | 1 Piece(s) | 32 Day(s) | Single Rods | 10 | 10 | 0.13 to 0.7 | Built-in magnet | M5 × 0.8 | A93 | 3 | 2 pcs. | Male thread | Cap piping | ||
- | 1 Piece(s) | Quote | Single Rods | 10 | 10 | 0.13 to 0.7 | Built-in magnet | M5 × 0.8 | A93 | 3 | 1 pc. | Male thread | Cap piping | ||
- | 1 Piece(s) | Quote | Double rod | 16 | 30 | 0.13 to 0.7 | Built-in magnet | M5 × 0.8 | M9BWV | 0.5 | 2 pcs. | Male thread | Rod piping | ||
- | 1 Piece(s) | Quote | Double rod | 16 | 30 | 0.13 to 0.7 | Built-in magnet | M5 × 0.8 | M9BWV | 3 | 2 pcs. | Male thread | Rod piping | ||
- | 1 Piece(s) | Quote | Double rod | 16 | 30 | 0.13 to 0.7 | Built-in magnet | M5 × 0.8 | M9B | 5 | 2 pcs. | Male thread | Rod piping |