(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Free Mount Cylinder For Vacuum ZCUK Series (Part Number)

Free Mount Cylinder For Vacuum ZCUK Series
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
  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​
  • CAD data is not supported for some model numbers.

Product Description

A compact square cylinder with high installation accuracy.
[Features]
· CU Series with a vacuum passage in the rod for easy mounting of vacuum pads.
· Helps save space.
· Not necessary to provide vacuum tubing space at the end of the rod.
*See the SMC catalog for specification details.
*Product pictures are representative images. CAD data is not supported for some model numbers.

Free Mount Cylinder For Vacuum ZCUK Series Specifications

ZCDUKR20-20D-M5B external appearance

ZCDUKR20-20D-M5B external appearance

ZCDUKC16-20D-M3B external appearance

ZCDUKC16-20D-M3B external appearance

Mounting method

Mounting method

*The photos show representative examples of the series. Take note that the product's specifications may differ.

Specifications

Tube Inner Diameter (mm)ø10 mmø16 mmø20 mmø25 mmø32 mm
FluidAir
Proof Pressure1.05 MPa
Maximum operating pressure0.7 MPa
Minimum operating pressure0.13 MPa0.11 MPa
Vacuum Port Pressure-101 kPa to 0.6 MPa
(0 to 0.6 MPa at vacuum release)
Ambient and Fluid TemperatureWithout auto switch: -10°C to +70°C (no freezing)
With auto switch: -10°C to +60°C (No freezing)
LubricationNot required
Piston Speed50 to 500 mm/s
CushioningRubber bumper at both ends
Stroke Length Tolerance+1.0
0
With/Without Rod End ThreadWith, without (pad direct mounting type)
MountingBasic type

Diagram / Cap Piping, Male Threaded Type ZC(D)UKC

ø10 mm diagram

ø10 mm diagram

ø16 to 32 mm diagram

ø16 to 32 mm diagram

Component Parts

NumberNameMaterialNotes
1Cylinder TubingAluminum alloyHard anodized aluminum
2Rod Cover BAluminum alloyChromate
3CapAluminum alloyAnodized aluminum
4PistonAluminum alloyChromate
5Piston rodStainless steel-
6BushingBearing alloy-
7PlateAluminum alloyNickel plating
8Guide RodStainless steel-
9BushingResin/Copper alloy (Multiple layers)-
10Hex Socket Head Cap ScrewCarbon steelChromate
11Hex Socket Head Set ScrewCarbon steelChromate
12Hex Socket Head Cap ScrewCarbon steelNickel plated
13DamperUrethane-
14Magnet--
15Auto switch--
16Rod End NutCarbon steelChromate
17Piston GasketNBR-
18Piston SealNBR-
19Rod Seal-
20Gasket-
21Gasket for Cap-
22Seal WasherRolled steel plate, NBR-

Replacement Parts / Seal Kit, Cap Piping

-Bore Size / Part Number
ø10 mmø16 mmø20 mmø25 mmø32 mm
Kit No.ZCU10-PSZCU16-PSZCU20-PSZCU25-PSZCU32-PS
  • *Seal kit includes 18, 19, 20 and 21. Place your order using the kit numbers for each tube.
  • *The seal kit includes a grease pack (10 g).
    Order with the following part number when only the grease pack is needed.
    Grease part number: GR-S-010 (10 g)

Dimensions / Vacuum Side Piping: Cap Piping, Rod-End Configuration: Male Thread

 

(Units: mm)

 

ø10 mm dimensions

ø10 mm dimensions

ø16 to 32 mm dimensions

ø16 to 32 mm dimensions

ModelPort SizeStroke Range (mm)AA ’BCødøDEFFKFLFYGAGC
Air Piping PortVacuum Piping Port
ZC(D)UKC16M5 × 0.8M5 × 0.85 to 301112.52032267813172816.5*131
ZC(D)UKC20M5 × 0.81/85 to 501214264038981620331933.5
ZC(D)UKC25M5 × 0.81/85 to 5015.51832504101010202243.521.534
ZC(D)UKC321/81/85 to 5019.52240625121112242951.52334.5
ModelHJLMMøPQQARSSAøTYZ
ZC(D)UKC1626145M5 × 0.84.5421230 (40)19.57.6 depth 6.515.575.5 (85.5)
ZC(D)UKC2029166M6 × 1.05.594.51636 (46)219.3 depth 919.586 (96)
ZC(D)UKC2533208M8 × 1.255.594.52040 (50)219.3 depth 824.594 (104)
ZC(D)UKC32422410M10 × 1.256.613.54.52442 (52)2211 depth 11.530.5106 (116)

Dimension in ( ) are for with auto switch
*1 ZCUKC16-5D is 14.5 mm.

*See the manufacturer's catalog for product information other than that detailed above.

Part Number
ZCDUKC20-50D-M9NL
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRod Operation Method Cylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Pressure
(MPa)
Specifications Port thread type Auto Switches Lead Wire The number of the switches Rod Tip Shape Vacuum piping method

4,818,000 VND

1 Piece(s) 32 Day(s) Single Rods20500.11 to 0.7Built-in magnetM5 × 0.8M9N32 pcs.Male threadCap piping

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Cylinder Operation Method Double Acting Main Body Shape Plate Cylinder Additional Function Standard / With rod detent function
Environment, Applications Standard / Vacuum Cushion Rubber bumper at both ends Type of Mount Support Basic type
Tube Material Aluminum alloy / hard anodized aluminum Specification of cylinder Free mount cylinder for vacuum

Please check the type/dimensions/specifications of the part ZCDUKC20-50D-M9NL in the Free Mount Cylinder For Vacuum ZCUK Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ZCDUKC20-50D-M9NL trong chuỗi Free Mount Cylinder For Vacuum ZCUK Series.

Products like this...

Part Number
ZCDUKC10-10D-A93
ZCDUKC10-10D-A93L
ZCDUKC10-10D-A93LS
ZCDUKC20-50D-M9NS
ZCDUKC20-50D-M9NV
ZCDUKC20-50D-M9NVL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRod Operation Method Cylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Pressure
(MPa)
Specifications Port thread type Auto Switches Lead Wire The number of the switches Rod Tip Shape Vacuum piping method

-

1 Piece(s) Quote Single Rods10100.13 to 0.7Built-in magnetM5 × 0.8A930.52 pcs.Male threadCap piping

3,076,000 VND

1 Piece(s) 32 Day(s) Single Rods10100.13 to 0.7Built-in magnetM5 × 0.8A9332 pcs.Male threadCap piping

-

1 Piece(s) Quote Single Rods10100.13 to 0.7Built-in magnetM5 × 0.8A9331 pc.Male threadCap piping

-

1 Piece(s) Quote Single Rods20500.11 to 0.7Built-in magnetM5 × 0.8M9N0.51 pc.Male threadCap piping

-

1 Piece(s) Quote Single Rods20500.11 to 0.7Built-in magnetM5 × 0.8M9NV0.52 pcs.Male threadCap piping

-

1 Piece(s) Quote Single Rods20500.11 to 0.7Built-in magnetM5 × 0.8M9NV32 pcs.Male threadCap piping