(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
An air cylinder with abundant rod-end configurations. No mounting brackets required.
[Features]
· Female thread types are now available to have on the round bar and chamfered type rod ends.
· The use of a new body design allows for auto switches to be mounted on the 4 faces.
· The type can be selected to fit the application.
· Lever type can be selected to fit the application.
· Shock absorbers can easily be replaced.
· 3 mounting methods: Rod end tapped, head end tapped and through hole.
*See the SMC catalog for specification details.
*Product pictures are representative images.
Round bar type external appearance
Lever type external appearance
Roller type external appearance
Chamfered type external appearance
Tube Inner Diameter (mm) | 16 | 20 | 32 | 40 | 50 |
---|---|---|---|---|---|
Action | Double acting type, Double acting with spring type, Single acting spring extend type | ||||
Fluid | Air | ||||
Proof Pressure | 1.5 MPa | ||||
Maximum operating pressure | 1.0 MPa | ||||
Ambient and Fluid Temperature | Without auto switch: -10°C to 70°C (No freezing) With auto switch: -10°C to 60°C (No freezing) | ||||
Lubrication | Not required (non-lubricated) | ||||
Cushioning | Rubber cushion | ||||
Stroke Length Tolerance | +1.4* 0 | ||||
Piston Speed | 50 to 500 mm/s | ||||
Mounting | Through bole / Both ends tapped |
*The stroke length tolerance does not include bumper deflection.
(Units: mm)
Tube Internal Diameter | Rod-End Configuration | |
---|---|---|
Round Bar Type, Chamfered Type, Roller Type | Lever Type | |
16 | 10, 15 | - |
20 | 10, 15, 20 | - |
32 | 10, 15, 20 | |
40 | 20, 25, 30 | 20, 25, 30 |
50 |
(Unit: N)
Tube Inner Diameter (mm) | Extended | Retracted |
---|---|---|
16 | 4.9 | 14.9 |
20 | 3.4 | 14.9 |
32 | 8.8 | 18.6 |
40, 50 | 13.7 | 27.5 |
*Only applicable to round bar, chamfered and roller type end configurations.
The figure shows an extended piston rod. The external dimensions of the double acting spring type and single acting spring extend type are the same as for the double acting type.
(Units: mm)
Tube internal diameter: 32 mm / RS□QB32□-□DLZ (double acting type)
Tube internal diameter 32 mm / RS□QB32□-□DBZ (double acting type) dimensions
Tube internal diameter 32 mm / RS□QB32□-□DDZ (double acting type) dimensions
*See the manufacturer's catalog for product information other than that detailed above.
*1: For the single acting type, a one-touch fitting is on the rod end only.
*2: The position of the width across flats (K) is arbitrary and is not constant.
Rod-end configuration: Lever type (energy absorbing adjustable type) / Through hole mounting with lock mechanism / Through hole mounting only
*The drawing indicates the dimensions when the adjustment bolt is lowered (at maximum energy absorption). Dimensions with an asterisk (*) change when the adjustment bolt is raised (energy absorption is reduced).
ø32 mm: *30° → *20°, *10.5 → *9, *5 → *6
ø40 mm, ø50 mm: *24° → *16°, *13.5 → *11.5, *14 → *16
*See the manufacturer's catalog for product information other than that detailed above.
Part Number |
---|
RSDQB50-30DZ-M9BL |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder Operation Method | Main Body Shape | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Pressure (MPa) | Specifications | Support bracket | Port thread type | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Rod Tip Shape | Tube Material | Custom-made Specifications | Customized specification (port positions) | Cable length (m) | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4,056,900 VND | 1 Piece(s) | 37 Day(s) | [Double Acting] Double Acting | [Block Shape] Plate Cylinder | 50 | 30 | 1.0 | Built-in magnet | Without mounting bolt | Rc | M9B | 3 | 2 pcs. | Through-hole (standard) | Round bar type | Aluminum alloy / hard anodized aluminum | - | - | - | - |
Loading...Tải…
Rod Operation Method | Single Rods | Additional Function | Standard | Environment, Applications | Standard |
---|---|---|---|---|---|
Cushion | Rubber cushion | Specification of cylinder | Stop cylinder / Fixed mounting height type |
Please check the type/dimensions/specifications of the part RSDQB50-30DZ-M9BL in the Stopper Cylinder, Fixed Mounting Height RSQ Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần RSDQB50-30DZ-M9BL trong chuỗi Stopper Cylinder, Fixed Mounting Height RSQ Series.
Part Number |
---|
RSDQB16-15DZ |
RSDQB16-15DZ-M9BL |
RSDQB16-15DZ-M9NWV |
RSDQB50-30DZ-M9BW |
RSQA20-15DZ |
RSQA20-20TZ |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder Operation Method | Main Body Shape | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Pressure (MPa) | Specifications | Support bracket | Port thread type | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Rod Tip Shape | Tube Material | Custom-made Specifications | Customized specification (port positions) | Cable length (m) | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,923,000 VND | 1 Piece(s) | 32 Day(s) | [Double Acting] Double Acting | [Block Shape] Block shape | 16 | 15 | - | Built-in magnet | Without mounting bolt | M Screw | None | None | None | Through-hole (standard) | Round bar type | Aluminum alloy / hard alumite | None | None | - | None | ||
3,597,000 VND | 1 Piece(s) | 32 Day(s) | [Double Acting] Double Acting | [Block Shape] Plate Cylinder | 16 | 15 | 1.0 | Built-in magnet | Without mounting bolt | M Screw | M9B | 3 | 2 pcs. | Through-hole (standard) | Round bar type | Aluminum alloy / hard anodized aluminum | - | - | - | - | ||
- | 1 Piece(s) | Quote | [Double Acting] Double Acting | [Block Shape] Plate Cylinder | 16 | 15 | 1.0 | Built-in magnet | Without mounting bolt | M Screw | M9NWV | 0.5 | 2 pcs. | Through-hole (standard) | Round bar type | Aluminum alloy / hard anodized aluminum | - | - | - | - | ||
- | 1 Piece(s) | Quote | [Double Acting] Double Acting | [Block Shape] Plate Cylinder | 50 | 30 | 1.0 | Built-in magnet | Without mounting bolt | Rc | M9BW | 0.5 | 2 pcs. | Through-hole (standard) | Round bar type | Aluminum alloy / hard anodized aluminum | - | - | - | - | ||
1,494,667 VND | 1 Piece(s) | 32 Day(s) | [Double Acting] Double Acting | [Block Shape] Plate Cylinder | 20 | 15 | 1.0 | Without built-in magnet | Without mounting bolt | Rc | None | - | - | Both ends tapped | Round bar type | Aluminum alloy / hard anodized aluminum | - | - | - | - | ||
- | 1 Piece(s) | Quote | [Single-Action (Retraction)] Special Single-acting(Retracted by External Force) | [Block Shape] Plate Cylinder | 20 | 20 | 1.0 | Without built-in magnet | Without mounting bolt | Rc | None | - | - | Both ends tapped | Round bar type | Aluminum alloy / hard anodized aluminum | - | - | - | - |