(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 21:00 (ICT) 29/9/2024. We apologize for the inconvenience.
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Air Cylinder, Non-Rotating Rod Type, Double Acting CG1K Series (Part Number)

Air Cylinder, Non-Rotating Rod Type, Double Acting CG1K Series
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
  • See catalog for specification details.
  • Product pictures are representations. CAD data is not supported for some model numbers.

Product Description

Air cylinder with female rod end available as standard.
[Features]
· Improved auto switch operability.
· Easy to adjust position.
· No trunnion mounting female thread added to basic type variation.
· Part numbers are set for products with rod-end brackets and pivot brackets. (No need to order separately.)
·*See the manufacturer's catalog for detailed specifications.
·*Product pictures are representations. CAD data is not supported for some model numbers.

Air Cylinder, Non-Rotating Rod Type, Double Acting CG1K Series Specifications

Air Cylinder, Non-Rotating Rod Type: Double Acting CG1K Series external appearance

Air Cylinder, Non-Rotating Rod Type: Double Acting CG1K Series external appearance

Symbol Rubber bumper

Symbol Rubber bumper

Symbol Air cushion

Symbol Air cushion

Specifications

Tube Internal Diameter (mm)202532405063
Operating methodDouble acting, single rod
LubricationNot required (non-lube)
Applicable fluidsAir
Proof pressure1.5 MPa
Maximum operating pressure1.0 MPa
Minimum operating pressure0.05 MPa
Ambient temperature and working fluid temperatureWithout auto switch: -10°C to 70°C (No freezing)
With auto switch: -10°C to 60°C (No freezing)
Operating piston speed50 to 500 mm/s
Stroke length toleranceUp to 1,000st(0 to +1.4) mm, Up to 1,500st(0 to +1.8) mm
CushioningRubber bumper, air cushion (ø40 [40‑mm diameter] to ø63 [63‑mm diameter] only)
Rod non-rotating accuracyNote)±1°±0.8°±0.5°
Mounting styleBasic type, basic type(without trunnion mounting female thread), axial foot type, rod-end flange type, head-end flange type, rod-end trunnion type, head-end trunnion type,
clevis type

Note) Rod non-rotating accuracy values are for standard strokes.

Standard Strokes

 

(Unit: mm)

 

Tube I.D.Standard strokeNote 1)Maximum manufacturable strokeNote 2)
2025, 50, 75, 100, 125, 150, 200201 to 1,500
2525, 50, 75, 100, 125, 150, 200, 250, 300301 to 1,500
32
40
50/63

Note 1) Intermediate strokes not listed above are produced to order.
Manufacture of intermediate strokes at 1 mm intervals is possible. (Spacers are not used.)
Note 2) The maximum manufacturable stroke shows the long stroke.
Note 3) Applicable strokes should be confirmed according to the usage. For details, please refer to "Air Cylinders Model Selection" in the manufacturer's catalog.
In addition, products that exceed the standard stroke may not be able to fulfill the specifications due to deflection, etc.

Basic dimensional outline drawing

 

(Unit: mm)

 

With Rubber Bumper ø20 to ø63 (20‑ to 63‑mm diameter), dimensional outline drawing

With Rubber Bumper ø20 to ø63 (20‑ to 63‑mm diameter), dimensional outline drawing

With Air Cushion ø40 to ø63 (40‑ to 63‑mm diameter), dimensional outline drawing

With Air Cushion ø40 to ø63 (40‑ to 63‑mm diameter), dimensional outline drawing

Female rod end dimensional outline drawing

Female rod end dimensional outline drawing

Bore sizeStroke rangeAALB1CDEFGAGBHH1IJKAMMNAPSTATBTCZZ
StandardLong stroke
20Up to 200201 to 1,5001815.513149.21221210 (12)35526M4 × 0.7 depth 78M8 × 1.25241/869 (77)1111M5 × 0.8106 (114)
25Up to 300301 to 1,5002219.51716.5111421210 (12)40631M5 × 0.8 depth 7.510M10 × 1.25291/869 (77)1111M6 × 0.75111 (119)
32Up to 300301 to 1,5002219.51720121821210 (12)40638M5 × 0.8 depth: 810M10 × 1.2535.51/871 (79)1110 (11)M8 × 1.0113 (121)
40Up to 300301 to 1,50030271926162521310 (13)50847M6 × 1 depth 1214M14 × 1.5441/878 (87)1210 (12)M10 × 1.25130 (139)
50Up to 300301 to 1,50035322732203021412 (14)581158M8 × 1.25 depth 1618M18 × 1.5551/490 (102)1312 (13)M12 × 1.25150 (162)
63Up to 300301 to 1,50035322738203221412 (14)581172M10 × 1.5 depth 1618M18 × 1.5691/490 (102)1312 (13)M14 × 1.5150 (162)
  • *Dimensions for each mounting bracket are the same as those for CG1 standard and long stroke models. Refer to the manufacturer's catalog.
  • *Dimensions inside parentheses () are for long stroke

With air cushion

Tube I.D.WAWBWH
401715 (17)20°1.5
501816 (18)20°3
631817 (18)20°3

*Dimensions inside parentheses () are for long stroke

Female rod end

Tube I.D.A1HMMZZ
20813M4 × 0.784 (92)
25814M5 × 0.885 (93)
321214M6 × 187 (95)
401315M8 × 1.2595 (104)
501816M10 × 1.5108 (120)
631816M10 × 1.5108 (120)

*See the manufacturer's catalog for product information other than the above.

Part Number
CDG1KBA40-200Z-M9B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Cushion Specifications Auto Switches Lead Wire The number of the switches Swinging Receiving Metal Rod Tip Metal Fitting Type of Mount Support Rod Tip Shape Custom-made Specifications

-

1 Piece(s) Quote 40200Air cushionBuilt-in magnetM9B0.52Without bracketWithout bracketBasic typeMale rod endMade-to-order products not available

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Standard
Additional Function With rod detent function Environment, Applications Standard Operating Pressure(MPa) 0.05 to 1.0

Please check the type/dimensions/specifications of the part CDG1KBA40-200Z-M9B in the Air Cylinder, Non-Rotating Rod Type, Double Acting CG1K Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CDG1KBA40-200Z-M9B trong chuỗi Air Cylinder, Non-Rotating Rod Type, Double Acting CG1K Series.

Products like this...

Part Number
CDG1KBA40-100Z-M9B
CDG1KBA40-100Z-M9BW
CDG1KBA40-100Z-M9NLS
CDG1KBA40-200Z-M9BAZ
CDG1KBA40-200Z-M9BW
CDG1KBA40-200Z-M9BWL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Cushion Specifications Auto Switches Lead Wire The number of the switches Swinging Receiving Metal Rod Tip Metal Fitting Type of Mount Support Rod Tip Shape Custom-made Specifications

-

1 Piece(s) Quote 40100Air cushionBuilt-in magnetM9B0.52Without bracketWithout bracketBasic typeMale rod endMade-to-order products not available

-

1 Piece(s) Quote 40100Air cushionBuilt-in magnetM9BW0.52Without bracketWithout bracketBasic typeMale rod endMade-to-order products not available

-

1 Piece(s) Quote 40100Air cushionBuilt-in magnetM9N31Without bracketWithout bracketBasic typeMale rod endMade-to-order products not available

-

1 Piece(s) Quote 40200Air cushionBuilt-in magnetM9BA52Without bracketWithout bracketBasic typeMale rod endMade-to-order products not available

-

1 Piece(s) Quote 40200Air cushionBuilt-in magnetM9BW0.52Without bracketWithout bracketBasic typeMale rod endMade-to-order products not available

-

1 Piece(s) Quote 40200Air cushionBuilt-in magnetM9BW32Without bracketWithout bracketBasic typeMale rod endMade-to-order products not available