(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Chemical Valve, Integrated Insert Bushing Type Fitting With Non-Metal Exterior LVQ Series (Part Number)

Chemical Valve, Integrated Insert Bushing Type Fitting With Non-Metal Exterior LVQ Series
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

LVQ Series screwless integrated type valve insert bushing fitting with non-metal exterior for chemicals.
[Features]
· A non-metal construction that joins the actuator to the body without using any metal screws.
· Materials: body: New PFA; diaphragm: PTFE; Actuator: PVDF.

Chemical Valve, Integrated Insert Bushing Type Fitting With Non-Metal Exterior LVQ Series Details

Chemical Valve, Integrated Insert Bushing Type Fitting With Non-Metal Exterior LVQ Series product image

Chemical Valve, Integrated Insert Bushing Type Fitting With Non-Metal Exterior LVQ Series product image

Chemical Valve, Integrated Insert Bushing Type Fitting With Non-Metal Exterior LVQ Series Specifications

Model Number Notation

Model number example

Model number example

(1) Body Class

NotationBody classOrifice Diameter
22ø4 (diameter: 4 mm)
33ø8 (diameter 8 mm)
44ø10 (diameter 10 mm)

(2) Valve Type

0N.C.
1N.O.
2Double acting

(3) Fitting Type

NotationFitting typeBody class
VLQ12/3/4/5/6
SLQ22/3/4/5
  • *Insert bushings fit all models.

(4) Compatible Tube Size

NotationConnection Tube SizeBody class
23456
Metric Size
033 × 2----
044 × 3----
066 × 4---
088 × 6----
1010 × 8---
1212 × 10---
Inch Size
031/8 in × 0.086 in----
053/16 in × 1/8 in----
071/4 in × 5/32 "---
113/8 in × 1/4 "---
131/2 in × 3/8 "---
  • ○ Standard size, ● With reducer

(5) B Port (Out) Different Diameter Size

NotationCompatible
No notationSame size as A/B port
See compatible tube chartIt is possible to select different diameter tubes within the same body class.

(6) Pilot Port Type

No notationLQ1
Integrated Fitting
Connection Tube Size
1/8 in × 0.086 in (3 × 2)
MLQ1
Integrated Fitting
Connection Tube Size
4 × 3
RScrew-inRc 1/8
NScrew-inNPT 1/8

(7) Pilot Port Direction

NotationDirection
No notation(1)
P3(3)
Pilot port piping direction

Pilot port piping direction

  • *When ordering, please specify the direction of the piping via the model number. Please do not change the direction of the pilot port.

(8) Options (1)

No notationNone
1With flow rate control
2With bypass
3With flow rate control and bypass
4With indicator
5High back pressure (0.42 MPa)
6With high back pressure and flow rate control
7With high back pressure and bypass
9With high back pressure and indicator
24With indicator and bypass
  • *Items in Option 1 cannot be combined with each other.

(9) Options (2)

NotationCompatible OptionsNote
12345678924
No notation-
J---------For high temperatures
KBuffer material: FFKM
NFor ammonium hydroxide
  • *1 Items in Option 2 cannot be combined with each other.
  • *2 Cannot be combined with option (1) high back pressure specification (5/6/7/9) or option (2) high-temperature specification (J).

Standard Specifications

ModelLVQ20LVQ30LVQ40
Tube Outer Diametermm61012
Inches1/43/81/2
Fitting typeIn/out portLQ1 or LQ2
Pilot PortLQ1
Orifice Diameterø4 (diameter: 4 mm)ø8 (diameter 8 mm)ø10 (diameter 10 mm)
Flow Rate CharacteristicsKv0.31.11.6
Cv0.351.31.9
Pressure Resistance (MPa)1
Pressure Used (Flow from A to B)Standard-98 kPa to +0.5 MPa*1
High Temperature-98 kPa to +0.3 MPa*1
Back Pressure (MPa)Standard0.3 or less
High Back Pressure0.42 or less
High Temperature0.3 or less
Valve Leakage Volume (cm³/min)0 (at water pressure)
Operating Pressure (MPa)0.3 to 0.5 (0.45 to 0.55 for high-back pressure specification)
Pilot Port Diameter1/8 in (ø3 [3 mm diameter]), ø4 (4 mm diameter), Rc 1/8, NPT 1/8
Fluid Temperature Used (°C)Standard0 to 100
High Temperature0 to 170
Ambient Temperature (°C)0 to 60
Weight (kg)0.080.170.22
  • *1 Cannot be used for vacuum retention. Please note that using the B Port side as a vacuum can shorten the product's lifespan.

Diagram

Chemical Valve, Integrated Insert Bushing Type Fitting With Non-Metal Exterior LVQ Series diagram

Chemical Valve, Integrated Insert Bushing Type Fitting With Non-Metal Exterior LVQ Series diagram

Component Parts

NumberPart NameMaterial
1ActuatorPVDF
2BodyPFA
3DiaphragmPTFE
4Insert bushingPFA
5NutPFA
6CollarPFA
7Flow Rate ControlPVDF
8Indicator, CoverPP

Chemical Valve, Integrated Insert Bushing Type Fitting With Non-Metal Exterior LVQ Series Example Dimensions

 

(Unit: mm)

 

Basic type, high back pressure, N.C. Valve dimensional drawing

Basic type, high back pressure, N.C. Valve dimensional drawing

LVQ□0-V□ / LVQ□0-S□ Dimensions Table (N.C. Valve)

 

(Unit: mm)

 

ModelABCDEFGHJKLMNPQR
V□S□
LVQ20-V□
LVQ20-S□
25.54631.55833.656.512707721.837571531.32125.3
LVQ30-V□
LVQ30-S□
28.55734.56945.47716.583953250672037.22531.2
LVQ40-V□
LVQ40-S□
28.55734.56945.482.5229510937.555.5672037.22531.2
Part Number
LVQ50-S13R-4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSBody class Valve type Fitting type Compatible sizes B port (out) different diameter size Pilot port type Pilot port direction Option (1) Option (2) Orifice diameter
(ø)

-

1 Piece(s) Quote 105N.C.LQ2Tube: 1/2" × 3/8"Same size as A/B portScrew-in / Rc1/81With indicatorNone16

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part LVQ50-S13R-4 in the Chemical Valve, Integrated Insert Bushing Type Fitting With Non-Metal Exterior LVQ Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần LVQ50-S13R-4 trong chuỗi Chemical Valve, Integrated Insert Bushing Type Fitting With Non-Metal Exterior LVQ Series.

Products like this...

Part Number
LVQ20-S07R-1-K
LVQ20-V07R-1-N
LVQ20-V07R-4-N
LVQ50-S19-2
LVQ50-S19N
LVQ50-S19N-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSBody class Valve type Fitting type Compatible sizes B port (out) different diameter size Pilot port type Pilot port direction Option (1) Option (2) Orifice diameter
(ø)

-

1 Piece(s) Quote 102N.C.LQ2Tube: 1/4" × 5/32"Same size as A/B portScrew-in / Rc1/81With flow rate controlBuffer material: FFKM4

-

1 Piece(s) Quote 102N.C.LQ1Tube: 1/4" × 5/32"Same size as A/B portScrew-in / Rc1/81With flow rate controlFor ammonium hydroxide4

-

1 Piece(s) Quote 102N.C.LQ1Tube: 1/4" × 5/32"Same size as A/B portScrew-in / Rc1/81With indicatorFor ammonium hydroxide4

-

1 Piece(s) Quote 105N.C.LQ2Tube: 19 × 16 (3/4" × 5/8")Same size as A/B portLQ1 fitting integrated / connection tube size 1/8 "× 0.086" (3 × 2)1With bypassNone16

-

1 Piece(s) Quote 105N.C.LQ2Tube: 19 × 16 (3/4" × 5/8")Same size as A/B portScrew-in / NPT 1/81NoneNone16

-

1 Piece(s) Quote 105N.C.LQ2Tube: 19 × 16 (3/4" × 5/8")Same size as A/B portScrew-in / NPT 1/81With flow rate controlNone16