(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Pressure Gauge For General Purpose With Limit Indicator G46/GA46 Series that has a brass Bourdon tube.
[Features]
· Fluid: air.
· Indication precision: ±3% F.S. (full span).
Pressure Gauge For General Purpose With Limit Indicator G46/GA46 Series product image
G46-10-02M-C: product images
Model | G46 | GA46 | |
---|---|---|---|
Shape | Back side thread | Vertical side thread | |
Connection threadNote 1) | R1/8, R1/4 (Option M: With M5 female thread) | R1/8, R1/4 | |
FluidNote 2)Note 4) | Air | ||
Indication precisionNote 5) | ±3% F.S. (full span) | ||
Material | Case (Surface treatment) | Rolled steel (Electrodeposition coating black) | Stainless steel (Black melamine painted) |
Note 3)Clear cover | Polycarbonate Part number: G46-00-00-4 | Polycarbonate Part number: G46-00-00-3 | |
Stud (Surface treatment) | Die-cast aluminum (Black disulfide molybdenum coating) | Brass | |
Bourdon tube | Brass | ||
Weight (kg) | 0.05 | 0.075 | |
Attachment: With cover ring assembly | C | Part number: 1305104-1A | - |
C1 | Part number: 1305104-3A | ||
C2 | Part number: 1305104-9A |
Note 1) When mounting the pressure gauge, take care not to over-tighten. This will cause damage. Use pipe tape for sealing.
Note 2) Water cannot be used as an operating fluid as the stub is made from die-cast aluminum and may corrode.
Note 3) Clear cover: G46-00-00-4 is not compatible with G46-00-00-3.
Note 4) Take care to avoid freezing. This may result in a malfunction.
Note 5) The guaranteed temperature range is 23°C ±5°C.
Model number example
- | Symbol | Content | (1) | ||
---|---|---|---|---|---|
Shape | |||||
G46 | GA46 | ||||
Back side thread | Vertical side thread | ||||
(2) | Max. display pressure | 2 | 0.2 MPa | ● | ● |
4 | 0.4 MPa | ● | ● | ||
7 | 0.7 MPa | ● | ● | ||
10 | 1.0 MPa | ● | ● | ||
15 | 1.5 MPa | ● | ● | ||
(3) | Connection thread | 01 | R 1/8 | ● | ● |
02 | R 1/4 | ● | ● | ||
(4) | Option | No Mark | - | ● | ● |
MNote 1) | With M5 (female thread) | ● | - | ||
(5) | Note 2)Attachment | No Mark | Without cover ring assembly | ● | ● |
C | Clear cover has no protrusion (clear cover cannot be removed) | ● | - | ||
C1 | Clear cover has a protrusion (clear cover can be removed) | ● | - | ||
C2 | Clear cover has a protrusion (clear cover can be removed) The wrench flats protrude | ● | - | ||
(6) | Special specification | No Mark | - | ● | ● |
X2 | Stud parts nickel plated | - | ● |
Note 1) To use the pressure gauge with M5 (female thread), attach the joint when piping the tube.
Note 2) For pressure gauges with cover ring assembly, it is recommended to select option M so as to perform the piping.
(Unit: mm)
G46-□□-01 to 02 (M) dimensional drawing
(Unit: mm)
GA46-□□-01 to 02 dimensional drawing
(Unit: mm)
G46-□□-01 to 02 (M)-C / G46-□□-01 to 02 (M)-C1 / G46-□□-01 to 02 (M)-C2 dimensional drawing
(Unit: mm)
Panel cutting dimensions, maximum plate thickness: 3.5 dimensional drawing
Part Number |
---|
G46-7-02-C |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Type | Maximum Indicated Pressure (Mpa) | Outer Diameter (φ) | Shape | Maximum Indicated Pressure | Connection screw | Option | Size | Special Configurations | Attachment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
398,400 VND | 1 Piece(s) | 32 Day(s) | - | General-Purpose/Standard Pressure Gauge | 0.7 | 57 | Back side thread | 0.7 MPa | R 1/4 | None | 57 | None | Clear cover has no protrusion (clear cover cannot be removed) |
Loading...Tải…
Transparent cover material | Polycarbonate | Unit Specifications | MPa |
---|
Please check the type/dimensions/specifications of the part G46-7-02-C in the Pressure Gauge For General Purpose With Limit Indicator G46/GA46 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần G46-7-02-C trong chuỗi Pressure Gauge For General Purpose With Limit Indicator G46/GA46 Series.
Part Number |
---|
G46-10-01M |
G46-10-01M-C |
G46-10-01M-C1 |
G46-7-02-C1 |
G46-7-02-C2 |
G46-7-02M-C |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Type | Maximum Indicated Pressure (Mpa) | Outer Diameter (φ) | Shape | Maximum Indicated Pressure | Connection screw | Option | Size | Special Configurations | Attachment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
336,800 VND | 1 Piece(s) | Same day | - | General-Purpose/Standard Pressure Gauge | 1 | 42.5 | Back side thread | 1.0 MPa | R 1/8 | With M5 (female thread) | 42.5 | None | Without cover ring assembly | ||
420,000 VND | 1 Piece(s) | Same day | - | General-Purpose/Standard Pressure Gauge | 1 | 57 | Back side thread | 1.0 MPa | R 1/8 | With M5 (female thread) | 57 | None | Clear cover has no protrusion (clear cover cannot be removed) | ||
420,000 VND | 1 Piece(s) | Same day | - | - | - | - | Back side thread | 1.0 MPa | R 1/8 | With M5 (female thread) | 57 | None | Clear cover has a protrusion (clear cover can be removed) | ||
398,400 VND | 1 Piece(s) | Same day | - | General-Purpose/Standard Pressure Gauge | 0.7 | 57 | Back side thread | 0.7 MPa | R 1/4 | None | 57 | None | Clear cover has a protrusion (clear cover can be removed) | ||
- | 1 Piece(s) | Quote | 10 | - | - | - | Back side thread | 0.7 MPa | R 1/4 | None | 57 | None | Clear cover has protrusion (Clear cover is removable). The wrench flats protrude | ||
420,000 VND | 1 Piece(s) | 32 Day(s) | - | General-Purpose/Standard Pressure Gauge | 0.7 | 57 | Back side thread | 0.7 MPa | R 1/4 | With M5 (female thread) | 57 | None | Clear cover has no protrusion (clear cover cannot be removed) |