(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Pressure Gauge For General Purpose With Limit Indicator G46/GA46 Series (Part Number)

Pressure Gauge For General Purpose With Limit Indicator G46/GA46 Series
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
  • See catalog for specification details.
  • CAD data is not supported for some model numbers
  • Product pictures are representations.

Product Description

Pressure Gauge For General Purpose With Limit Indicator G46/GA46 Series that has a brass Bourdon tube.
[Features]
· Fluid: air.
· Indication precision: ±3% F.S. (full span).

Pressure Gauge For General Purpose With Limit Indicator G46/GA46 Series Details

Pressure Gauge For General Purpose With Limit Indicator G46/GA46 Series product image

Pressure Gauge For General Purpose With Limit Indicator G46/GA46 Series product image

G46-10-02M-C: product images

G46-10-02M-C: product images

Pressure Gauge For General Purpose With Limit Indicator G46/GA46 Series Specifications

Standard specification

ModelG46GA46
ShapeBack side threadVertical side thread
Connection threadNote 1)R1/8, R1/4 (Option M: With M5 female thread)R1/8, R1/4
FluidNote 2)Note 4)Air
Indication precisionNote 5)±3% F.S. (full span)
MaterialCase
(Surface treatment)
Rolled steel
(Electrodeposition coating black)
Stainless steel
(Black melamine painted)
Note 3)Clear coverPolycarbonate
Part number: G46-00-00-4
Polycarbonate
Part number: G46-00-00-3
Stud
(Surface treatment)
Die-cast aluminum
(Black disulfide molybdenum coating)
Brass
Bourdon tubeBrass
Weight (kg)0.050.075
Attachment: With cover ring
assembly
CPart number: 1305104-1A-
C1Part number: 1305104-3A
C2Part number: 1305104-9A

Note 1) When mounting the pressure gauge, take care not to over-tighten. This will cause damage. Use pipe tape for sealing.
Note 2) Water cannot be used as an operating fluid as the stub is made from die-cast aluminum and may corrode.
Note 3) Clear cover: G46-00-00-4 is not compatible with G46-00-00-3.
Note 4) Take care to avoid freezing. This may result in a malfunction.
Note 5) The guaranteed temperature range is 23°C ±5°C.

Model Number Notation

Model number example

Model number example

-SymbolContent(1)
Shape
G46GA46
Back side threadVertical side thread
(2)Max. display pressure20.2 MPa
40.4 MPa
70.7 MPa
101.0 MPa
151.5 MPa
(3)Connection thread01R 1/8
02R 1/4
(4)OptionNo Mark-
MNote 1)With M5 (female thread)-
(5)Note 2)AttachmentNo MarkWithout cover ring assembly
CClear cover has no protrusion (clear cover cannot be removed)-
C1Clear cover has a protrusion (clear cover can be removed)-
C2Clear cover has a protrusion (clear cover can be removed)
The wrench flats protrude
-
(6)Special specificationNo Mark-
X2Stud parts nickel plated-

Note 1) To use the pressure gauge with M5 (female thread), attach the joint when piping the tube.
Note 2) For pressure gauges with cover ring assembly, it is recommended to select option M so as to perform the piping.

Pressure Gauge For General Purpose With Limit Indicator G46/GA46 Series Dimensions

G46-□□-01 to 02 (M)

 

(Unit: mm)

 

G46-□□-01 to 02 (M) dimensional drawing

G46-□□-01 to 02 (M) dimensional drawing

  • *The dimensions within ( ) are for the R1/4

GA46-□□-01 to 02

 

(Unit: mm)

 

GA46-□□-01 to 02 dimensional drawing

GA46-□□-01 to 02 dimensional drawing

  • *The dimensions within ( ) are for the R1/4

G46-□□-01 to 02 (M)-C / G46-□□-01 to 02 (M)-C1 / G46-□□-01 to 02 (M)-C2

 

(Unit: mm)

 

G46-□□-01 to 02 (M)-C / G46-□□-01 to 02 (M)-C1 / G46-□□-01 to 02 (M)-C2 dimensional drawing

G46-□□-01 to 02 (M)-C / G46-□□-01 to 02 (M)-C1 / G46-□□-01 to 02 (M)-C2 dimensional drawing

  • *The dimensions within ( ) are for the R1/4

Panel Cutting Dimensions, Maximum Plate Thickness: 3.5

 

(Unit: mm)

 

Panel cutting dimensions, maximum plate thickness: 3.5 dimensional drawing

Panel cutting dimensions, maximum plate thickness: 3.5 dimensional drawing

Part Number
G46-7-01-C
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSType Maximum Indicated Pressure
(Mpa)
Outer Diameter
(φ)
Shape Maximum Indicated Pressure Connection screw Option Size Special Configurations Attachment

398,400 VND

1 Piece(s) Same day -General-Purpose/Standard Pressure Gauge0.757Back side thread0.7 MPaR 1/8None57NoneClear cover has no protrusion (clear cover cannot be removed)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Transparent cover material Polycarbonate Unit Specifications MPa

Please check the type/dimensions/specifications of the part G46-7-01-C in the Pressure Gauge For General Purpose With Limit Indicator G46/GA46 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần G46-7-01-C trong chuỗi Pressure Gauge For General Purpose With Limit Indicator G46/GA46 Series.

Products like this...

Part Number
G46-10-01M
G46-10-01M-C
G46-10-01M-C1
G46-7-01-C1
G46-7-01-C2
G46-7-01M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSType Maximum Indicated Pressure
(Mpa)
Outer Diameter
(φ)
Shape Maximum Indicated Pressure Connection screw Option Size Special Configurations Attachment

336,800 VND

1 Piece(s) Same day -General-Purpose/Standard Pressure Gauge142.5Back side thread1.0 MPaR 1/8With M5 (female thread)42.5NoneWithout cover ring assembly

420,000 VND

1 Piece(s) Same day -General-Purpose/Standard Pressure Gauge157Back side thread1.0 MPaR 1/8With M5 (female thread)57NoneClear cover has no protrusion (clear cover cannot be removed)

420,000 VND

1 Piece(s) Same day ----Back side thread1.0 MPaR 1/8With M5 (female thread)57NoneClear cover has a protrusion (clear cover can be removed)

-

1 Piece(s) Quote ----Back side thread0.7 MPaR 1/8None57NoneClear cover has a protrusion (clear cover can be removed)

-

1 Piece(s) Quote 10---Back side thread0.7 MPaR 1/8None57NoneClear cover has protrusion (Clear cover is removable). The wrench flats protrude

-

1 Piece(s) Quote -General-Purpose/Standard Pressure Gauge0.742.5Back side thread0.7 MPaR 1/8With M5 (female thread)42.5NoneWithout cover ring assembly