(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Compact Cylinder, Non-Rotating Rod, Double Acting, Single Rod CQ2K Series (Part Number)

Compact Cylinder, Non-Rotating Rod, Double Acting, Single Rod CQ2K Series
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
  • See catalog for specification details.
  • See the manufacturer's catalog for details about auto switches.
  • A round slot for mounting small auto switches is
    provided on 2 surfaces for ø12 to ø25,
    and on 4 surfaces for ø32 to ø100
    models.
  • Product pictures are representations.

Product Description

A space-saving non-rotating type cylinder with a short overall length design.
[Features]
· Non-rotating rod type.
· Action: Double acting, single rod.
· A space-saving cylinder that achieves compact equipment design.
· Small auto switches can be mounted on 4 surfaces. (ø12 to ø25 [12‑ to 25‑mm bore size]: Mountable on 2 surfaces)
· No projection of auto switch.
· With auto switch.

Non-Rotating Rod / Double Acting, Single Rod CQ2K Series Specifications

Small Auto Switches Can Be Installed on 4 Surfaces

Remodeled with a new body for more flexibility.
Depending on the installation conditions, auto switches can be mounted on any of the 4 surfaces. (ø12 to ø25 [12‑ to 25‑mm bore size]: Mountable on 2 surfaces) This improves flexibility of equipment design.

ø32 to ø63 (32‑ to 63‑mm bore size)

ø32 to ø63 (32‑ to 63‑mm bore size)

ø12 to ø25 (12‑ to 25‑mm bore size)

ø12 to ø25 (12‑ to 25‑mm bore size)

Rounded Slots for Mounting Small Auto Switches Available on 4 Surfaces

Comparison image with conventional product

Comparison image with conventional product

No Projection of Auto Switch

Prevents damage to auto switch.
Sleeves cannot get caught in the auto switch and its mounting rail, improving ease of work and safety.
Reduction in labor hours for design.
The outer dimensions of the cylinder do not change when an auto switch is mounted, so there is no need to check for interference with machinery.

Conventional product image

Conventional product image

Specifications

Tube Internal Diameter (mm)1216202532405063
Operating methodDouble acting, single rod
Applicable fluidsAir
Proof pressure1.5 MPa
Maximum operating pressure1.0 MPa
Minimum operating pressure0.07 MPa0.05 MPa
Ambient temperature and working fluid temperatureWithout auto switch: -10°C to 70°C (No freezing)
With auto switch: -10°C to 60°C (No freezing)
LubricationNot required (non-lube)
Operating piston speed50 to 500 mm/s
Allowable kinetic energy J0.0220.0380.0550.090.150.260.460.77
0.043Note 1)
Stroke length tolerance0 to +1.0 mmNote 2)
Rod non-rotating accuracy±2°±1°±0.8°

ø12 (12‑mm bore size) with auto switch includes a rubber bumper as standard.

Note 1) Figures with rubber bumper (ø12 [12‑mm bore size] with auto switch only).
Note 2) Stroke length tolerance does not include the amount of bumper change.

Standard Strokes

Symbol Without cushion / rubber bumper

Indicator symbol
Without cushion / rubber bumper

Tube I.D.Standard stroke
12, 165, 10, 15, 20, 25, 30
20, 255, 10, 15, 20, 25, 30, 35, 40, 45, 50
32, 405, 10, 15, 20, 25, 30, 35, 40, 45, 50, 75, 100
50, 6310, 15, 20, 25, 30, 35, 40, 45, 50, 75, 100

 

(Unit: mm)

 

Type

Tube Internal Diameter (mm)1216202532405063
Pneumatic typeMountingThrough-hole (standard)
Both ends tapped-----
Built-in magnet
Piping methodScrew-in type-M5 × 0.8M5 × 0.8M5 × 0.8M5 × 0.8M5 × 0.8Note 1)
Rc 1/8
Rc 1/8Rc 1/4Rc 1/4
TN----NPT 1/8NPT 1/8NPT 1/4NPT 1/4
TF----G 1/8G 1/8G 1/4G 1/4
Built-in one-touch fittings----ø6Note 2)ø6ø8ø8
Male rod end
Head side with spigot
Note 1) ø32 (32‑mm bore size) without auto switch: M5 × 0.8 is used for 5-mm stroke piping dimension. Thus do not enter a symbol for the port thread type.
Note 2) The dimensions of the ø32 (32‑mm bore size) 5‑mm stroke cylinder with built-in one-touch fittings is the same as the 10‑mm stroke cylinder tube.
Part Number
CDQ2KB50-10DMZ
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMain Body Shape Cylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Operating Pressure
(MPa)
Specifications Support bracket Port thread type Body Options Auto switch mounting slot Option

1,959,000 VND

1 Piece(s) 32 Day(s) [Block Shape] Plate Cylinder5010-10~700.05~1.0Built-in magnetThrough-hole (standard)RcMale rod endYesStandard product (No options)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Additional Function Standard / With rod detent function
Environment, Applications Standard Type Pneumatic type

Please check the type/dimensions/specifications of the part CDQ2KB50-10DMZ in the Compact Cylinder, Non-Rotating Rod, Double Acting, Single Rod CQ2K Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CDQ2KB50-10DMZ trong chuỗi Compact Cylinder, Non-Rotating Rod, Double Acting, Single Rod CQ2K Series.

Products like this...

Part Number
CDQ2KB20-10DZ
CDQ2KB20-20DMZ
CDQ2KB20-25DMZ
CDQ2KB50-10DZ
CDQ2KB50-15DZ
CDQ2KB50-30DMZ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMain Body Shape Cylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Operating Pressure
(MPa)
Specifications Support bracket Port thread type Body Options Auto switch mounting slot Option

950,000 VND

1 Piece(s) 32 Day(s) [Block Shape] Block shape2010-10~600.05~1.0Built-in magnetThrough-hole (standard)M ScrewStandard (rod-end female thread)Available-

1,094,000 VND

1 Piece(s) 32 Day(s) [Block Shape] Block shape2020-10~700.05~1.0Built-in magnetThrough-hole (standard)M ScrewRod-end female threadAvailable-

1,118,000 VND

1 Piece(s) 32 Day(s) [Block Shape] Plate Cylinder2025-10~700.05~1.0Built-in magnetThrough-hole (standard)M ScrewMale rod endYesStandard product (No options)

1,899,000 VND

1 Piece(s) 32 Day(s) [Block Shape] Plate Cylinder5010-10~700.05~1.0Built-in magnetThrough-hole (standard)RcStandard (rod-end female thread)YesStandard product (No options)

1,971,000 VND

1 Piece(s) 32 Day(s) [Block Shape] Plate Cylinder5015-10~700.05~1.0Built-in magnetThrough-hole (standard)RcStandard (rod-end female thread)YesStandard product (No options)

2,163,000 VND

1 Piece(s) 32 Day(s) [Block Shape] Plate Cylinder5030-10~700.05~1.0Built-in magnetThrough-hole (standard)RcMale rod endYesStandard product (No options)