(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Dual Speed Controller With One-Touch Fitting, Stainless Steel Series, ASD-FG Series (Part Number)

Dual Speed Controller With One-Touch Fitting, Stainless Steel Series, ASD-FG Series
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
  • See catalog for specification details.
  • Product images may be representative images. Refer to the catalog for shape details.

Product Description

Stainless steel specification speed controller which can be used in corrosive environments.
[Features]
· Two flow-control valves and check valves have been integrated.
· Prevention of stick-slip phenomenon and speed control of a single-acting cylinder.
· Allows stable speed control, even with load fluctuations.

Dual Speed Controller With One-Touch Fitting, Stainless Steel Series, ASD-FG Series Specifications

Dual Speed Controller With One-Touch Fitting, Stainless Steel Series, ASD-FG Series: related images

ASD-FG Series external appearance

Dual Speed Controller With One-Touch Fitting, Stainless Steel Series, ASD-FG Series: related images

ASD230FG dimensional drawing

Dual Speed Controller With One-Touch Fitting, Stainless Steel Series, ASD-FG Series: related images

ASD330FG/430FG / ASD530FG/630FG dimensional drawing

Dimensional drawing (metric size)

ModeldTHD1D2D3L1L2L3Note 1) L4Note 1) L5Note 2) A1Note 2) A2M1Weight
(g)
MAX.MIN.MAX.MIN.MAX.MIN.
ASD230FG-M5-044M5 × 0.889.39.61011.729.417.528.325.528.625.82522.27.812.912
ASD230FG-M5-06611.632.520.613.713
ASD330FG-01-06S6R1/81211.614.211.81438.522.939.634.635.230.232.127.110.613.729
ASD330FG-01-08S815.215.844.828.238.933.918.531
ASD430FG-02-06S6R1/41712.818.5151843.525.241.736.739.934.934.429.4111753
ASD430FG-02-08S815.246.528.218.555
ASD430FG-02-10S1018.519.749.3312158
ASD530FG-02-06S6R1/41912.82319.820.348.325.246.941.948.343.342.837.815.41774
ASD530FG-02-08S815.251.328.218.576
ASD530FG-02-10S1018.523.154.132.62180
ASD530FG-02-12S1220.955.934.42283
ASD530FG-03-06S6R 3/81912.82319.820.348.325.246.941.945.440.44035141774
ASD530FG-03-08S815.251.328.218.593
ASD530FG-03-10S1018.523.154.132.62198
ASD530FG-03-12S1220.955.934.422101
ASD630FG-04-10S10R 1/22418.528.626.525.964.332.664.857.356.749.249.642.118.621177
ASD630FG-04-12S1220.966.134.422179

Unit: mm
Note 1) Reference dimensions
Note 2) Reference dimensions of M5 × 0.8, R threads after installation

Dimensional drawing (inch size)

ModeldTHD1D2D3L1L2L3Note 1) L4Note 1) L5Note 2) A1Note 2) A2M1Weight
(g)
MAX.MIN.MAX.MIN.MAX.MIN.
ASD230FG-U10/32-011/8 "10-32UNF88.49.61011.729.417.528.325.528.625.82522.27.812.912
ASD230FG-U10/32-035/32 "9.313
ASD230FG-U10/32-053/16 "11.435.223.316.515
ASD230FG-U10/32-071/4 "1232.620.713.513
ASD330FG-N01-05S3/16 "NPT1/812.711.614.211.81438.523.939.634.635.230.2322710.616.530
ASD330FG-N01-07S1/4 "13.215.842.225.638.933.91731
ASD330FG-N01-09S5/16 "15.244.828.218.5
ASD430FG-N02-07S1/4 "NPT1/417.513.218.5151843.925.641.736.739.934.934.629.6111755
ASD430FG-N02-09S5/16 "15.246.528.218.5
ASD430FG-N02-11S3/8 "18.519.749.3312162
ASD530FG-N02-07S1/4 "NPT1/41913.22319.820.348.725.646.941.948.343.3433815.41776
ASD530FG-N02-09S5/16 "15.251.328.218.5
ASD530FG-N02-11S3/8 "18.523.154.132.62184
ASD530FG-N03-07S1/4 "NPT 3/81913.22319.820.348.725.646.941.945.440.440.335.3141793
ASD530FG-N03-09S5/16 "15.251.328.218.5
ASD530FG-N03-11S3/8 "18.523.154.132.621102
ASD630FG-N04-11S3/8 "NPT 1/223.818.528.626.525.964.332.664.857.356.749.246.942.118.621180

Unit: mm
Note 1) Reference dimensions
Note 2) Reference dimensions of 10-32UNF and NPT threads after installation

Model

ModelPort sizeApplicable tubing outer diameter
Metric sizeInch Size
46810121/8 "5/32 "3/16 "1/4 "5/16 "3/8 "
ASD230FG-M5M5 × 0.8---------
ASD330FG-01R1/8---------
ASD430FG-02R1/4--------
ASD530FG-02R1/4-------
ASD530FG-03R 3/8-------
ASD630FG-04R 1/2---------
ASD230FG-U10/3210-32 UNF-------
ASD330FG-N01NPT1/8--------
ASD430FG-N02NPT1/4--------
ASD530FG-N02NPT1/4--------
ASD530FG-N03NPT 3/8--------
ASD630FG-N04NPT 1/2----------

Specifications

Usable fluidsAir
Proof pressure1.5 MPa
Max. operating pressure1 MPa
Min. operating pressure0.1 MPa
Ambient and fluid temperature-5 to 60℃ (no freezing)
Note)Applicable tubing materialNylon, soft nylon, polyurethane

Note) Use caution at the max. operating pressure when using soft nylon or polyurethane tubing.

Flow rate and sonic conductance

ModelASD230FGASD330FGASD430FGASD530FGASD630FG
Tube outer diameterMetric sizeø4, ø6ø6, ø8ø6ø8, ø10ø6ø8ø10, ø12ø10ø12
Inch Sizeø3/16" ø1/4" ø1/8" ø5/32 "ø3/16" ø1/4 "-ø1/4" ø5/16" ø3/8 "ø1/4 "ø5/16 "ø3/8 "-ø3/8 "
Controlled flow
Free flow
Flow rate L/min (ANR)751752953505006007001,2001,300
Sonic conductance dm3/(s·bar)0.210.490.820.971.41.71.93.33.6
Critical pressure ratioControlled flow0.250.20.20.20.2
Free flow0.30.150.150.150.15

Note) Flow rate at a pressure of 0.5 MPa and a temperature of 20℃.

Needle Valve: Flow Rate Characteristics

Dual Speed Controller With One-Touch Fitting, Stainless Steel Series, ASD-FG Series: related images

ASD230FG Needle Valve: Flow Rate Characteristics

Dual Speed Controller With One-Touch Fitting, Stainless Steel Series, ASD-FG Series: related images

ASD330FG Needle Valve: Flow Rate Characteristics

Dual Speed Controller With One-Touch Fitting, Stainless Steel Series, ASD-FG Series: related images

ASD430FG Needle Valve: Flow Rate Characteristics

Dual Speed Controller With One-Touch Fitting, Stainless Steel Series, ASD-FG Series: related images

ASD530FG Needle Valve: Flow Rate Characteristics

Dual Speed Controller With One-Touch Fitting, Stainless Steel Series, ASD-FG Series: related images

ASD630FG Needle Valve: Flow Rate Characteristics

Note) The flow rate characteristics are representative values.

*See the manufacturer's catalog for product information other than the above.

Part Number
ASD530FG-N03-07S-J
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngEnvironment, Applications Thread Material Lock Nut Option Connection Dia. Types of Screw Applicable Tube O.D. mm
(mm)
Applicable Tube O.D. inch size
(inch)
Body Size Sealing Method Made-to-order specifications

-

1 Piece(s) Quote Standard[Stainless Steel (SUS316)] Stainless SteelRound Shape Lock Nut3/8NPT-1/43/8 standardWith SealNone

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Speed Controller Format Dual Control Method Meter Out / In
Joint Type Male thread + One-Touch Couplings Material PBT Knob Type Resin

Please check the type/dimensions/specifications of the part ASD530FG-N03-07S-J in the Dual Speed Controller With One-Touch Fitting, Stainless Steel Series, ASD-FG Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ASD530FG-N03-07S-J trong chuỗi Dual Speed Controller With One-Touch Fitting, Stainless Steel Series, ASD-FG Series.

Products like this...

Part Number
10-ASD330FG-01-06S-J
10-ASD330FG-01-08S
10-ASD430FG-02-06S
ASD530FG-N03-09S
ASD530FG-N03-09S-J
ASD530FG-N03-11S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngEnvironment, Applications Thread Material Lock Nut Option Connection Dia. Types of Screw Applicable Tube O.D. mm
(mm)
Applicable Tube O.D. inch size
(inch)
Body Size Sealing Method Made-to-order specifications

-

1 Piece(s) Quote Clean circumstance[Stainless Steel (SUS316)] Stainless SteelRound Shape Lock Nut-----With seal-

-

1 Piece(s) Quote Clean circumstance[Stainless Steel (SUS316)] Stainless SteelHexagon Shape Lock Nut-----With seal-

-

1 Piece(s) Quote Clean circumstance[Stainless Steel (SUS316)] Stainless SteelHexagon Shape Lock Nut-----With seal-

-

1 Piece(s) Quote Standard[Stainless Steel (SUS316)] Stainless SteelHexagon Shape Lock Nut3/8NPT-5/163/8 standardWith SealNone

-

1 Piece(s) Quote Standard[Stainless Steel (SUS316)] Stainless SteelRound Shape Lock Nut3/8NPT-5/163/8 standardWith SealNone

-

1 Piece(s) Quote Standard[Stainless Steel (SUS316)] Stainless SteelHexagon Shape Lock Nut3/8NPT-3/83/8 standardWith SealNone