(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Stainless steel specification speed controller which can be used in corrosive environments.
[Features]
· Two flow-control valves and check valves have been integrated.
· Prevention of stick-slip phenomenon and speed control of a single-acting cylinder.
· Allows stable speed control, even with load fluctuations.
ASD-FG Series external appearance
ASD230FG dimensional drawing
ASD330FG/430FG / ASD530FG/630FG dimensional drawing
Model | d | T | H | D1 | D2 | D3 | L1 | L2 | L3 | Note 1) L4 | Note 1) L5 | Note 2) A1 | Note 2) A2 | M1 | Weight (g) | |||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MAX. | MIN. | MAX. | MIN. | MAX. | MIN. | |||||||||||||
ASD230FG-M5-04 | 4 | M5 × 0.8 | 8 | 9.3 | 9.6 | 10 | 11.7 | 29.4 | 17.5 | 28.3 | 25.5 | 28.6 | 25.8 | 25 | 22.2 | 7.8 | 12.9 | 12 |
ASD230FG-M5-06 | 6 | 11.6 | 32.5 | 20.6 | 13.7 | 13 | ||||||||||||
ASD330FG-01-06S | 6 | R1/8 | 12 | 11.6 | 14.2 | 11.8 | 14 | 38.5 | 22.9 | 39.6 | 34.6 | 35.2 | 30.2 | 32.1 | 27.1 | 10.6 | 13.7 | 29 |
ASD330FG-01-08S | 8 | 15.2 | 15.8 | 44.8 | 28.2 | 38.9 | 33.9 | 18.5 | 31 | |||||||||
ASD430FG-02-06S | 6 | R1/4 | 17 | 12.8 | 18.5 | 15 | 18 | 43.5 | 25.2 | 41.7 | 36.7 | 39.9 | 34.9 | 34.4 | 29.4 | 11 | 17 | 53 |
ASD430FG-02-08S | 8 | 15.2 | 46.5 | 28.2 | 18.5 | 55 | ||||||||||||
ASD430FG-02-10S | 10 | 18.5 | 19.7 | 49.3 | 31 | 21 | 58 | |||||||||||
ASD530FG-02-06S | 6 | R1/4 | 19 | 12.8 | 23 | 19.8 | 20.3 | 48.3 | 25.2 | 46.9 | 41.9 | 48.3 | 43.3 | 42.8 | 37.8 | 15.4 | 17 | 74 |
ASD530FG-02-08S | 8 | 15.2 | 51.3 | 28.2 | 18.5 | 76 | ||||||||||||
ASD530FG-02-10S | 10 | 18.5 | 23.1 | 54.1 | 32.6 | 21 | 80 | |||||||||||
ASD530FG-02-12S | 12 | 20.9 | 55.9 | 34.4 | 22 | 83 | ||||||||||||
ASD530FG-03-06S | 6 | R 3/8 | 19 | 12.8 | 23 | 19.8 | 20.3 | 48.3 | 25.2 | 46.9 | 41.9 | 45.4 | 40.4 | 40 | 35 | 14 | 17 | 74 |
ASD530FG-03-08S | 8 | 15.2 | 51.3 | 28.2 | 18.5 | 93 | ||||||||||||
ASD530FG-03-10S | 10 | 18.5 | 23.1 | 54.1 | 32.6 | 21 | 98 | |||||||||||
ASD530FG-03-12S | 12 | 20.9 | 55.9 | 34.4 | 22 | 101 | ||||||||||||
ASD630FG-04-10S | 10 | R 1/2 | 24 | 18.5 | 28.6 | 26.5 | 25.9 | 64.3 | 32.6 | 64.8 | 57.3 | 56.7 | 49.2 | 49.6 | 42.1 | 18.6 | 21 | 177 |
ASD630FG-04-12S | 12 | 20.9 | 66.1 | 34.4 | 22 | 179 |
Unit: mm
Note 1) Reference dimensions
Note 2) Reference dimensions of M5 × 0.8, R threads after installation
Model | d | T | H | D1 | D2 | D3 | L1 | L2 | L3 | Note 1) L4 | Note 1) L5 | Note 2) A1 | Note 2) A2 | M1 | Weight (g) | |||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MAX. | MIN. | MAX. | MIN. | MAX. | MIN. | |||||||||||||
ASD230FG-U10/32-01 | 1/8 " | 10-32UNF | 8 | 8.4 | 9.6 | 10 | 11.7 | 29.4 | 17.5 | 28.3 | 25.5 | 28.6 | 25.8 | 25 | 22.2 | 7.8 | 12.9 | 12 |
ASD230FG-U10/32-03 | 5/32 " | 9.3 | 13 | |||||||||||||||
ASD230FG-U10/32-05 | 3/16 " | 11.4 | 35.2 | 23.3 | 16.5 | 15 | ||||||||||||
ASD230FG-U10/32-07 | 1/4 " | 12 | 32.6 | 20.7 | 13.5 | 13 | ||||||||||||
ASD330FG-N01-05S | 3/16 " | NPT1/8 | 12.7 | 11.6 | 14.2 | 11.8 | 14 | 38.5 | 23.9 | 39.6 | 34.6 | 35.2 | 30.2 | 32 | 27 | 10.6 | 16.5 | 30 |
ASD330FG-N01-07S | 1/4 " | 13.2 | 15.8 | 42.2 | 25.6 | 38.9 | 33.9 | 17 | 31 | |||||||||
ASD330FG-N01-09S | 5/16 " | 15.2 | 44.8 | 28.2 | 18.5 | |||||||||||||
ASD430FG-N02-07S | 1/4 " | NPT1/4 | 17.5 | 13.2 | 18.5 | 15 | 18 | 43.9 | 25.6 | 41.7 | 36.7 | 39.9 | 34.9 | 34.6 | 29.6 | 11 | 17 | 55 |
ASD430FG-N02-09S | 5/16 " | 15.2 | 46.5 | 28.2 | 18.5 | |||||||||||||
ASD430FG-N02-11S | 3/8 " | 18.5 | 19.7 | 49.3 | 31 | 21 | 62 | |||||||||||
ASD530FG-N02-07S | 1/4 " | NPT1/4 | 19 | 13.2 | 23 | 19.8 | 20.3 | 48.7 | 25.6 | 46.9 | 41.9 | 48.3 | 43.3 | 43 | 38 | 15.4 | 17 | 76 |
ASD530FG-N02-09S | 5/16 " | 15.2 | 51.3 | 28.2 | 18.5 | |||||||||||||
ASD530FG-N02-11S | 3/8 " | 18.5 | 23.1 | 54.1 | 32.6 | 21 | 84 | |||||||||||
ASD530FG-N03-07S | 1/4 " | NPT 3/8 | 19 | 13.2 | 23 | 19.8 | 20.3 | 48.7 | 25.6 | 46.9 | 41.9 | 45.4 | 40.4 | 40.3 | 35.3 | 14 | 17 | 93 |
ASD530FG-N03-09S | 5/16 " | 15.2 | 51.3 | 28.2 | 18.5 | |||||||||||||
ASD530FG-N03-11S | 3/8 " | 18.5 | 23.1 | 54.1 | 32.6 | 21 | 102 | |||||||||||
ASD630FG-N04-11S | 3/8 " | NPT 1/2 | 23.8 | 18.5 | 28.6 | 26.5 | 25.9 | 64.3 | 32.6 | 64.8 | 57.3 | 56.7 | 49.2 | 46.9 | 42.1 | 18.6 | 21 | 180 |
Unit: mm
Note 1) Reference dimensions
Note 2) Reference dimensions of 10-32UNF and NPT threads after installation
Model | Port size | Applicable tubing outer diameter | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
Metric size | Inch Size | |||||||||||
4 | 6 | 8 | 10 | 12 | 1/8 " | 5/32 " | 3/16 " | 1/4 " | 5/16 " | 3/8 " | ||
ASD230FG-M5 | M5 × 0.8 | ● | ● | - | - | - | - | - | - | - | - | - |
ASD330FG-01 | R1/8 | - | ● | ● | - | - | - | - | - | - | - | - |
ASD430FG-02 | R1/4 | - | ● | ● | ● | - | - | - | - | - | - | - |
ASD530FG-02 | R1/4 | - | ● | ● | ● | ● | - | - | - | - | - | - |
ASD530FG-03 | R 3/8 | - | ● | ● | ● | ● | - | - | - | - | - | - |
ASD630FG-04 | R 1/2 | - | - | - | ● | ● | - | - | - | - | - | - |
ASD230FG-U10/32 | 10-32 UNF | - | - | - | - | - | ● | ● | ● | ● | - | - |
ASD330FG-N01 | NPT1/8 | - | - | - | - | - | - | - | ● | ● | ● | - |
ASD430FG-N02 | NPT1/4 | - | - | - | - | - | - | - | - | ● | ● | ● |
ASD530FG-N02 | NPT1/4 | - | - | - | - | - | - | - | - | ● | ● | ● |
ASD530FG-N03 | NPT 3/8 | - | - | - | - | - | - | - | - | ● | ● | ● |
ASD630FG-N04 | NPT 1/2 | - | - | - | - | - | - | - | - | - | - | ● |
Usable fluids | Air |
---|---|
Proof pressure | 1.5 MPa |
Max. operating pressure | 1 MPa |
Min. operating pressure | 0.1 MPa |
Ambient and fluid temperature | -5 to 60℃ (no freezing) |
Note)Applicable tubing material | Nylon, soft nylon, polyurethane |
Note) Use caution at the max. operating pressure when using soft nylon or polyurethane tubing.
Model | ASD230FG | ASD330FG | ASD430FG | ASD530FG | ASD630FG | |||||
---|---|---|---|---|---|---|---|---|---|---|
Tube outer diameter | Metric size | ø4, ø6 | ø6, ø8 | ø6 | ø8, ø10 | ø6 | ø8 | ø10, ø12 | ø10 | ø12 |
Inch Size | ø3/16" ø1/4" ø1/8" ø5/32 " | ø3/16" ø1/4 " | - | ø1/4" ø5/16" ø3/8 " | ø1/4 " | ø5/16 " | ø3/8 " | - | ø3/8 " | |
Controlled flow Free flow | Flow rate L/min (ANR) | 75 | 175 | 295 | 350 | 500 | 600 | 700 | 1,200 | 1,300 |
Sonic conductance dm3/(s·bar) | 0.21 | 0.49 | 0.82 | 0.97 | 1.4 | 1.7 | 1.9 | 3.3 | 3.6 | |
Critical pressure ratio | Controlled flow | 0.25 | 0.2 | 0.2 | 0.2 | 0.2 | ||||
Free flow | 0.3 | 0.15 | 0.15 | 0.15 | 0.15 |
Note) Flow rate at a pressure of 0.5 MPa and a temperature of 20℃.
ASD230FG Needle Valve: Flow Rate Characteristics
ASD330FG Needle Valve: Flow Rate Characteristics
ASD430FG Needle Valve: Flow Rate Characteristics
ASD530FG Needle Valve: Flow Rate Characteristics
ASD630FG Needle Valve: Flow Rate Characteristics
Note) The flow rate characteristics are representative values.
*See the manufacturer's catalog for product information other than the above.
Part Number |
---|
ASD530FG-02-12S-J |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Environment, Applications | Thread Material | Lock Nut Option | Connection Dia. | Types of Screw | Applicable Tube O.D. mm (mm) | Applicable Tube O.D. inch size (inch) | Body Size | Sealing Method | Made-to-order specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | Standard | [Stainless Steel (SUS316)] Stainless Steel | Round Shape Lock Nut | 1/4 | R | 12 | - | 3/8 standard | With Seal | None |
Loading...Tải…
Type | Speed Controller | Format | Dual | Control Method | Meter Out / In |
---|---|---|---|---|---|
Joint Type | Male thread + One-Touch Couplings | Material | PBT | Knob Type | Resin |
Please check the type/dimensions/specifications of the part ASD530FG-02-12S-J in the Dual Speed Controller With One-Touch Fitting, Stainless Steel Series, ASD-FG Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ASD530FG-02-12S-J trong chuỗi Dual Speed Controller With One-Touch Fitting, Stainless Steel Series, ASD-FG Series.
Part Number |
---|
10-ASD330FG-01-06S-J |
10-ASD330FG-01-08S |
10-ASD430FG-02-06S |
ASD530FG-02-12S-X12 |
ASD530FG-03-06S |
ASD530FG-03-06S-J |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Environment, Applications | Thread Material | Lock Nut Option | Connection Dia. | Types of Screw | Applicable Tube O.D. mm (mm) | Applicable Tube O.D. inch size (inch) | Body Size | Sealing Method | Made-to-order specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | Clean circumstance | [Stainless Steel (SUS316)] Stainless Steel | Round Shape Lock Nut | - | - | - | - | - | With seal | - | ||
- | 1 Piece(s) | Quote | Clean circumstance | [Stainless Steel (SUS316)] Stainless Steel | Hexagon Shape Lock Nut | - | - | - | - | - | With seal | - | ||
- | 1 Piece(s) | Quote | Clean circumstance | [Stainless Steel (SUS316)] Stainless Steel | Hexagon Shape Lock Nut | - | - | - | - | - | With seal | - | ||
- | 1 Piece(s) | Quote | Standard | [Stainless Steel (SUS316)] Stainless Steel | Hexagon Shape Lock Nut | - | - | - | - | - | With seal | Lubricant: Vaseline | ||
1,342,400 VND | 1 Piece(s) | 32 Day(s) | Standard | [Stainless Steel (SUS316)] Stainless Steel | Hexagon Shape Lock Nut | 3/8 | R | 6 | - | 3/8 standard | With Seal | None | ||
- | 1 Piece(s) | Quote | Standard | [Stainless Steel (SUS316)] Stainless Steel | Round Shape Lock Nut | 3/8 | R | 6 | - | 3/8 standard | With Seal | None |