(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
SMC One-Touch fitting.
[Features]
· One-touch IN/OUT connection.
· Can be used with -100‑kPa vacuum.
[Applications]
· Used for 4-part perpendicular branching of a pipe from a female thread.
Double Branch: KQ2UD-G (Sealant) External Appearance
Double Branch: KQ2UD-G (Sealant) Dimensional Outline Drawing
Applicable tube outer diameter (mm) | Connection thread R | Model | H (width across flats) | øD1Note) | Release bushing dimensions | øD2 | L | I | A* | M | P | Q | øO | øN | Effective cross-sectional area (mm2) | Minimum bore diameter | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
øX | Nylon | Urethane | ||||||||||||||||
ø4 | 1/8 | KQ2UD04-01GS | 12 | 8.2 | 7.7 | 10.4 | 36.7 | 16.6 | 33.6 | 13.3 | 8.2 | 6.8 | 6 | 3.2 | 4.2 | 4.2 | 5.4 | 11.7 |
1/4 | KQ2UD04-02GS | 14 | 8.2 | 7.7 | 10.4 | 41.1 | 16.6 | 36.4 | 13.3 | 8.2 | 6.8 | 6 | 3.2 | 4.2 | 4.2 | 5.4 | 20.6 | |
ø6 | 1/8 | KQ2UD06-01GS | 14 | 10.4 | 9.7 | 13.2 | 39.5 | 21 | 36.4 | 13.3 | 10.4 | 8.2 | 6 | 3.2 | 13.4 | 10.6 | 6 | 16.4 |
1/4 | KQ2UD06-02GS | 14 | 10.4 | 9.7 | 13.2 | 43.9 | 21 | 39.2 | 13.3 | 10.4 | 8.2 | 6 | 3.2 | 13.4 | 10.6 | 7.3 | 21.6 |
*Reference dimensions after screwing in R thread.
Note 1) øD1 represents maximum diameter.
Part Number |
---|
KQ2UD06-02GS |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Body Material | Thread Material | Applicable Tube O.D.1 (φ) | Types of connection | Connection screw | Number of Connection Tubes (piece) | Color | Specifications | Release button shape | Release button color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | [SUS303, SUS304] SUS303+PBT | [SUS303, SUS304] SUS303 | 6 | R | 1/4 | 4 | White | With sealing agent | Perfect circle | White |
Loading...Tải…
Types | Single-Action / Screw | Fitting Type | Screw Mount Branch | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Application | Standard/Mini | Packing, Material of O-Ring | NBR | Screw Mounting, Multipoint | Double Branch |
Operating Temperature(°C) | -5::60 |
Please check the type/dimensions/specifications of the part KQ2UD06-02GS in the Quick-Connect Fitting Stainless Steel KQ2-G Series Double Branch KQ2UD-G series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần KQ2UD06-02GS trong chuỗi Quick-Connect Fitting Stainless Steel KQ2-G Series Double Branch KQ2UD-G.
Part Number |
---|
KQ2UD04-01G |
KQ2UD04-01GS |
KQ2UD04-02GS |
KQ2UD06-01G |
KQ2UD06-01GS |
KQ2UD06-02G |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Body Material | Thread Material | Applicable Tube O.D.1 (φ) | Types of connection | Connection screw | Number of Connection Tubes (piece) | Color | Specifications | Release button shape | Release button color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 2 Piece(s) | Quote | [Brass] C3604 | [SUS303, SUS304] SUS304 | - | - | - | - | - | - | - | - | ||
- | 2 Piece(s) | Quote | [SUS303, SUS304] SUS303+PBT | [SUS303, SUS304] SUS303 | 4 | R | 1/8 | 4 | White | With sealing agent | Perfect circle | White | ||
- | 2 Piece(s) | Quote | [SUS303, SUS304] SUS303+PBT | [SUS303, SUS304] SUS303 | 4 | R | 1/4 | 4 | White | With sealing agent | Perfect circle | White | ||
- | 2 Piece(s) | Quote | [Brass] C3604 | [SUS303, SUS304] SUS304 | - | - | - | - | - | - | - | - | ||
- | 2 Piece(s) | Quote | [SUS303, SUS304] SUS303+PBT | [SUS303, SUS304] SUS303 | 6 | R | 1/8 | 4 | White | With sealing agent | Perfect circle | White | ||
- | 2 Piece(s) | Quote | [Brass] C3604 | [SUS303, SUS304] SUS304 | - | - | - | - | - | - | - | - |