(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Quick-Connect Fitting Stainless Steel KQ2-G Series Double Branch KQ2UD-G (Part Number)

Quick-Connect Fitting Stainless Steel KQ2-G Series Double Branch KQ2UD-G
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
  • For materials and specification details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for details.

Product Description

SMC One-Touch fitting.
[Features]
· One-touch IN/OUT connection.
· Can be used with -100‑kPa vacuum.
[Applications]
· Used for 4-part perpendicular branching of a pipe from a female thread.

Double Branch: KQ2UD-G (Sealant) Specifications

Double Branch: KQ2UD-G (Sealant) Related Images

Double Branch: KQ2UD-G (Sealant) External Appearance

Double Branch: KQ2UD-G (Sealant) Related Images

Double Branch: KQ2UD-G (Sealant) Dimensional Outline Drawing

Applicable tube outer diameter (mm)Connection thread
R
ModelH
(width across flats)
øD1Note) Release bushing dimensionsøD2LIA*MPQøOøNEffective cross-sectional area (mm2)Minimum bore diameterWeight (g)
øXNylonUrethane
ø41/8KQ2UD04-01GS128.27.710.436.716.633.613.38.26.863.24.24.25.411.7
1/4KQ2UD04-02GS148.27.710.441.116.636.413.38.26.863.24.24.25.420.6
ø61/8KQ2UD06-01GS1410.49.713.239.52136.413.310.48.263.213.410.6616.4
1/4KQ2UD06-02GS1410.49.713.243.92139.213.310.48.263.213.410.67.321.6

*Reference dimensions after screwing in R thread.
Note 1) øD1 represents maximum diameter.

Part Number
KQ2UD04-01GS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngBody Material Thread Material Applicable Tube O.D.1
(φ)
Types of connection Connection screw Number of Connection Tubes
(piece)
Color Specifications Release button shape Release button color

-

2 Piece(s) Quote [SUS303, SUS304] SUS303+PBT[SUS303, SUS304] SUS3034R1/84WhiteWith sealing agentPerfect circleWhite

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Types Single-Action / Screw Fitting Type Screw Mount Branch Applicable Fluid Water / Air
Application Standard/Mini Packing, Material of O-Ring NBR Screw Mounting, Multipoint Double Branch
Operating Temperature(°C) -5::60

Please check the type/dimensions/specifications of the part KQ2UD04-01GS in the Quick-Connect Fitting Stainless Steel KQ2-G Series Double Branch KQ2UD-G series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần KQ2UD04-01GS trong chuỗi Quick-Connect Fitting Stainless Steel KQ2-G Series Double Branch KQ2UD-G.

Products like this...

Part Number
KQ2UD04-01G
KQ2UD04-02GS
KQ2UD06-01G
KQ2UD06-01GS
KQ2UD06-02G
KQ2UD06-02GS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngBody Material Thread Material Applicable Tube O.D.1
(φ)
Types of connection Connection screw Number of Connection Tubes
(piece)
Color Specifications Release button shape Release button color

-

2 Piece(s) Quote [Brass] C3604[SUS303, SUS304] SUS304--------

-

2 Piece(s) Quote [SUS303, SUS304] SUS303+PBT[SUS303, SUS304] SUS3034R1/44WhiteWith sealing agentPerfect circleWhite

-

2 Piece(s) Quote [Brass] C3604[SUS303, SUS304] SUS304--------

-

2 Piece(s) Quote [SUS303, SUS304] SUS303+PBT[SUS303, SUS304] SUS3036R1/84WhiteWith sealing agentPerfect circleWhite

-

2 Piece(s) Quote [Brass] C3604[SUS303, SUS304] SUS304--------

-

1 Piece(s) Quote [SUS303, SUS304] SUS303+PBT[SUS303, SUS304] SUS3036R1/44WhiteWith sealing agentPerfect circleWhite