(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Quick-Connect Fitting, Stainless Steel, KQ2-G Series, Delta Union, KQ2D-G (Part Number)

Quick-Connect Fitting, Stainless Steel, KQ2-G Series, Delta Union, KQ2D-G
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
  • For materials and specification details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for details.

Product Description

SMC One-Touch fitting.
[Features]
· One-touch IN/OUT connection.
· Can be used with -100‑kPa vacuum.
[Applications]
· Use to branch lines in two directions from the female thread.

Delta Union Fitting: KQ2D-G (Sealant) Specifications

Delta Union Fitting: KQ2D-G (Sealant) External Appearance

Delta Union Fitting: KQ2D-G (Sealant) External Appearance

Delta Union Fitting: KQ2D-G (Sealant) Dimensional Outline Drawing

Delta Union Fitting: KQ2D-G (Sealant) Dimensional Outline Drawing

Applicable tubing outer diameter
mm
Connection thread
R
ModelH
(width across flats)
øDNote)Release bushing dimensionsL1L2A*MQøOøNEffective cross-sectional area
(mm2)
Minimum bore diameterWeight
g
øX
(X)
YNylonUrethane
ø41/8KQ2D04-01GS1108.27.71015.823.324.313.35.763.2663.69.2
1/4KQ2D04-02GS1148.27.71015.827.727.113.35.763.2663.619
ø61/8KQ2D06-01GS11210.49.71216.824.326.413.36.763.213.9115.410.2
1/4KQ2D06-02GS11410.49.71216.828.729.213.36.763.213.9115.419.1
3/8KQ2D06-03GS11710.49.71216.830.130.213.36.763.213.9115.431
ø81/8KQ2D08-01GS1413.213-18.826.329.814.28.484.226.318.2615.3
1/4KQ2D08-02GS1413.213-18.830.732.614.28.484.226.318.27.320.4
3/8KQ2D08-03GS1713.213-18.832.133.614.28.484.226.318.27.332.1
ø101/4KQ2D10-02GS1715.915.6-21.233.136.315.69.684.240.829924.9
3/8KQ2D10-03GS1715.915.6-21.234.537.315.69.684.240.8299.432.7
1/2KQ2D10-04GS2215.915.6-21.238.740.215.69.684.240.8299.460.6
ø121/4KQ2D12-02GS1918.518.2-23.635.5401710.784.257.245.2935
3/8KQ2D12-03GS1918.518.2-23.636.9411710.784.257.245.21138
1/2KQ2D12-04GS2218.518.2-23.641.143.91710.784.257.245.211.660

*Reference dimensions of R thread after installation
Note) øD is the maximum diameter.

Part Number
KQ2D10-02GS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngBody Material Thread Material Applicable Tube O.D.1
(φ)
Types of connection Connection screw Number of Connection Tubes
(piece)
Color Specifications Release button shape Release button color Custom-made specifications

129,600 VND

1 Piece(s) 32 Day(s) [SUS303, SUS304] SUS303+PBT[SUS303, SUS304] SUS30310R1/42WhiteWith sealing agentPerfect circleWhiteN/A

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Types Single-Action / Screw Fitting Type Screw Mount Branch Applicable Fluid Water / Air
Application Standard/Mini Packing, Material of O-Ring NBR Screw Mounting, Multipoint Delta Union
Operating Temperature(°C) -5::60

Please check the type/dimensions/specifications of the part KQ2D10-02GS in the Quick-Connect Fitting, Stainless Steel, KQ2-G Series, Delta Union, KQ2D-G series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần KQ2D10-02GS trong chuỗi Quick-Connect Fitting, Stainless Steel, KQ2-G Series, Delta Union, KQ2D-G.

Products like this...

Part Number
KQ2D04-02GS1
KQ2D06-01G1
KQ2D06-01GS1
KQ2D10-03GS
KQ2D10-04GS
KQ2D12-02GS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngBody Material Thread Material Applicable Tube O.D.1
(φ)
Types of connection Connection screw Number of Connection Tubes
(piece)
Color Specifications Release button shape Release button color Custom-made specifications

-

2 Piece(s) Quote [SUS303, SUS304] SUS303+PBT[SUS303, SUS304] SUS3034R1/42WhiteWith sealing agentEllipseWhiteN/A

-

2 Piece(s) Quote [Brass] C3604[SUS303, SUS304] SUS304---------

-

2 Piece(s) Quote [SUS303, SUS304] SUS303+PBT[SUS303, SUS304] SUS3036R1/82WhiteWith sealing agentEllipseWhiteN/A

135,200 VND

1 Piece(s) 32 Day(s) [SUS303, SUS304] SUS303+PBT[SUS303, SUS304] SUS30310R3/82WhiteWith sealing agentPerfect circleWhiteN/A

153,600 VND

1 Piece(s) 32 Day(s) [SUS303, SUS304] SUS303+PBT[SUS303, SUS304] SUS30310R1/22WhiteWith sealing agentPerfect circleWhiteN/A

150,400 VND

1 Piece(s) 32 Day(s) [SUS303, SUS304] SUS303+PBT[SUS303, SUS304] SUS30312R1/42WhiteWith sealing agentPerfect circleWhiteN/A